Hi All, The new Android JB4.2.2_1.0.0-GA release is now available on www.freescale.com · Files available Name Description IMX6_JB422_100_ANDROID_DOCS i.MX 6Quad, i.MX 6Dual, and i.MX 6DualLite Android jb4.2.2_1.0.0 BSP Documentation. Includes Release Notes, User's Guide, QSG and FAQ Sheet. IMX6_JB422_100_ANDROID_SOURCE i.MX 6Quad, i.MX 6Dual, and i.MX 6DualLite Android jb4.2.2_1.0.0 BSP, Documentation and Source Code for BSP and Codecs. IMX6_JB422_100_ANDROID_DEMO i.MX 6Quad, i.MX 6Dual, and i.MX 6DualLite Android jb4.2.2_1.0.0 BSP Binary Demo Files · Target HW boards o i.MX6DL SABRE SD board o i.MX6Q SABRE SD board o i.MX6DQ SABRE AI board o i.MX6DL SABRE AI board · Release Description i.MX Android jb4.2.2_1.0.0-ga is GA release for Android 4.2.2 Jelly Bean(JB) on i.MX6Q SABRE SD, i.MX6DL SABRE SD and i.MX6Q/DL SABRE AI platform with key features integrated. i.MX Android jb4.2.2_1.0.0-ga release includes all necessary codes, documents and tools to assist users in building and running Android 4.2.2 on i.MX6Q and i.MX6DL hardware board from the scratch. The prebuilt images are also included for a quick trial on Freescale i.MX6Q, i.MX6DL SABRE SD and i.MX6Q/DL SABRE AI boards. Most of deliveries in this release are provided in source code with the exception of some proprietary modules/libraries from third parties. · Features Feature i.MX6Q SABRE SD i.MX6DL SABRE SD i.MX6 SABRE AI Comments Linux 3.0.35 kernel Y Y Y Based on Linux BSP L3.0.35_4.0.0 GA release Google JellyBean 4.2.2 release Y Y Y Based on android-4.2.2_r1 release Bootup with Android Y Y Y Boot source eMMC& External SD eMMC& External SD SD&Nand Default Nand chip been support is Micron MT29F8G08ABABAWP Splash Screen for LVDS Y Y N UI (input) Multi-touch on LVDS panel Multi-touch on LVDS panel Multi-touch on LVDS panel UI (display) LVDS panel, HDMI display LVDS panel, HDMI display LVDS panel, HDMI display UI (dual display, LVDS+HDMI, UI mirror displayed on second device) Y Y Y UI (brightness control) Y Y Y UI (LiveWallpaper) Y Y Y Storage - External Media Y Y Y SD, External SD and UDisk Storage - MTP (Media Transfer Protocol) Y Y Y Connectivity - Ethernet Y Y Y Connectivity - BT Y Y N Hardware: · Atheros AR3001 · Atheros AR3002 Profiles: · A2DP · HID · OPP · PBAP Connectivity - WiFi Y Y Y Hardware: · Atheros AR6103 SDIO card Features: · AP mode · Wake on Wireless Connectivity - 3G Y Y N Hardware: · HUAWEI EM770W modem · Infinion Amazon 1 modem · ZTE FM210 modem Connectivity - GPS Y Y N Connectivity - USB Tethering Y Y Y Support WIFI and Ethernet as upstream Internet - SIP voice call N N N Internet - VPN Y Y Y Power - Battery status report Y Y N/A Known limitations about the accuracy in some use cases Power - CPU Freq Y Y Y Power - Bus Freq Y Y Y Media - Music Play Y Y Y Media - Sound Record Y Y Y Media - Video Play Y Y Y Media - Camera Y Y N Media - TVIN N/A N/A Y PAL/NTSC Media - Dual Camera Y Y Y Hardware for SABRE SD: · Front Camera: OV5642 CSI camera · Rear Camera: OV5640 MIPI camera Hardware for SABRE AI: · Front Camera: UVC camera · Rear Camera: TV IN Media - Camcorder Y Y N Media - USB Camera Y Y Y Logitech: · C250 · E3500 Media - USB Micro Y Y Y Media - Movie Studio Y Y Y Media - HDMI audio output Y Y Y Graphic - HW 3D acceleration Y Y Y OpenGLES 1.1/2.0 via GC2000 or GC800 3D core Graphic - HW accelerated UI surface composition Y Y Y Misc - ADB over USB Y Y Y Misc - Fastboot utility Y Y Y Misc - SW update and factory reset Y Y Y Sensor - Magmatic Y Y N Sensor - Accelerometer Y Y N Sensor - Light Y Y N NTFS-3G File System Y Y Y For external Storage NAND N N Y Tested NAND chip: - Micro 29F8G08ABABA · Change List The below section lists the big changes in JellyBean which need the user’s attention when comparing to Freescale ICS version: o Default Android multiple display implementation in JellyBean o Display resolution change in Setting is not been supported o New camera hal implementation based on JellyBean libcamera2 o Add NTFS file system support for external storage · Known issues For known issues and limitations please consult the release notes
View full article