i.MX处理器知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Processors Knowledge Base

讨论

排序依据:
Hardware i.MX 93 EVK​ TFT LCD 480x272 RGB888 (NV3047E, parallel)​ Condition A55 off​ DDR self-refresh​ OCRAM for framebuffer, TCM for code/data​ LCDIF on with parallel interface​ M33 update panel content each second​ 255KB single frame buffer(RGB565) (fit in OCRAM: 0x20480000 ~ 0x204DFFFF)​ Code Bitbucket:ssh://git@bitbucket.sw.nxp.com/mpucnse/imx93-cm33-usecase.git​ Branch: imx93_sdk_2.14.1-lcd_on_ocram​ Demo code: imx93-cm33-usecase/boards/mcimx93evk/demo_apps/lcd_on_ocram​ DTS: imx93-cm33-usecase/boards/mcimx93evk/demo_apps/lcd_on_ocram/dts​ Working Flow   ​Test Flow In uboot console,​ setenv mmcargs $mmcargs clk-imx93.mcore_booted​ setenv fdtfile imx93-11x11-evk-lcd_panel.dtb​ fatload mmc 1:1 0x80000000 sdk20-app.bin;cp.b 0x80000000 0x201e0000 0x10000;bootaux 0x1ffe0000 0​ boot​ In kernel console,​ echo mem > /sys/power/state​ start the power test Power Consumption SoC power: 94.4mW​ VDD_SOC@0.8V​ CM33@100MHz​ CM33@100MHz​ A55 suspend​ DDR retention​ WAKEUPMIX off​ NICMIX and MEDIAMIX on​  ​  
查看全文
  Purpose Under some situations, need to modify the binary image. Under some situations, no development environment. Under some situations, even no Linux. Only have windows. Board bring up need simple settings, such as simple/tiny rootfs.  Key Features Create small sdcard mirror image All operations are on binary files no need development environment(offline) Set the u-boot environment on binary image Windows OS support Snapshot:   Please download  create_sdcard_mirror_ext.zip.001.zip create_sdcard_mirror_ext.zip.002.zip create_sdcard_mirror_ext.zip.003.zip create_sdcard_mirror_ext.zip.004.zip create_sdcard_mirror_ext.zip.005.zip create_sdcard_mirror_ext.zip.006.zip extract each one to have below files  create_sdcard_mirror_ext.zip.001 create_sdcard_mirror_ext.zip.002 create_sdcard_mirror_ext.zip.003 create_sdcard_mirror_ext.zip.004 create_sdcard_mirror_ext.zip.005 create_sdcard_mirror_ext.zip.006 Put together and extract them.  
查看全文