コネクト - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Connects - Training Material

Training Sessions Material



Home

Home is where the heart is..

Automotive

Silicon Valley 2019 - Automotive Presentation Files

Communication Infrastructure

Edge Intelligence

Industrial

Mobile, Wearable & Computing

IoT Smart Home

Hardware & Software Solutions

Silicon Valley 2019 - Industrial & IoT, Mobile, & Communication Infrastructure Presentation Files

Automotive

Artificial Intelligence, Enabling Technologies, Security & Solutions

Smart Machinery & Industrial Automation

Smart Networks & Computing

Smarter World Solutions & Multimode Connectivity

Emerging Trends & Innovation

Automotive

Artificial Intelligence, Enabling Technologies, Security & Solutions

Smart Machinery & Industrial Automation

Multimedia Experience

Smart Networks & Computing

Smarter World Solutions & Multimode Connectivity

Emerging Trends & Innovation

Secure Connected & Automated Vehicles

Smart Buildings & Consumer Goods

Secure Mobile, Healthcare & Wearables

Smart Machinery & Industrial Automation

Enabling Design, Technologies & Solutions

Smart Networks & Computing

Secure Connected & Automated Vehicles

Secure Connected & Automated Vehicles

ディスカッション

ソート順:
Motor control is moving to smart, reliability, high energy efficiency and high integration, digital control is the inevitable choice to meet the requirements. As old brand motor control MCU supplier, NXP provides the complete motor control MCU product portfolio and related reference solutions, covering from low end S08, dedicated 32-bit DSC, 32-bit Cortex M0+/M4/M7 based KE/KV to high performance 32-bit Cortex-M7 crossover i.MX RT. This session will introduce the market trend of motor control applications, basic motor control applications' requirements and NXP's offerings to meet these requirements. Finally, one dual stepper servo motors control demo is shown to better understand what NXP can provide to make motor control development easy.
記事全体を表示
This session will cover NXP's complete sensor portfolio for both Automotive and IoT markets. This session will also provide an overview of the various target applications for sensors in both automotive and IoT domains.  Applications ranging from Airbags, Tire Pressure Monitors to low power activity monitoring and asset tracking will be covered in the session.
記事全体を表示
This session will introduce the Zephyr Project, a Linux Foundation initiative quickly gaining momentum in the open source development community. The Zephyr OS is a small, yet scalable RTOS targeting connected devices across multiple hardware architectures. NXP is actively contributing to the project to support products in the Kinetis, LPC, and i.MX RT families.
記事全体を表示
Learn how to develop a wireless connected product using BLE and/or Thread protocols.
記事全体を表示
The System Controller Firmware is an essential part of the i.MX 8 architecture. In this session you will learn what the System Controller Firmware is and how to use its API on your application.
記事全体を表示
NXP’s end-to-end solution for USB Type-C offers ease-of-use integration into customer designs and includes AC/DC converter for power supplies, PD PHY and CC Logic Controller, direct charging, signal re-drivers, signal switches, load switches and authentication.
記事全体を表示
Every Linux distribution provides features useful in product development - each SoC provides features necessary to a product's success. If you can't take advantage of the distribution of your choice or the SoC of your choice - product development is hampered or stopped altogether. NXP provides technology easing the adoption of SoC specific components into the distribution of your choice. Learn more about this technology, and practical tips and tricks on how to build and use selected components from LSDK at the component isolated level. Topics include building and deploying PPA and boot loaders, building and booting the Linux kernel, and building and deploying select user space components. Emphasis is on native building because it's easier. This will be a two hour session to leave time for Q&A.
記事全体を表示
Functional safety awareness level one. Introduction to functional safety, what it is, why and how it is implemented. This overview session provides the building blocks for the other deep dive technical sessions within the track and ensures that all participates understand the language and context used within functional safety discussions. It will also introduce how the NXP process with BCAM7 fits with ISO 26262 and the new safety school that will be launched in 2018.
記事全体を表示
This session introduces the S32K148´s ENET module. The enablement/configuration of the different networking layers presented with a demo based on our SDK platform using lwIP stack.
記事全体を表示
Secure Connected & Automated Vehicles ADAS: Abstracting Inter Platform Communication in Automotive  ADAS: An Introduction to S32 Design Studio for Vision IDE and Visual Graph Tools  ADAS: Artificial Intelligence with CNN and DNN on S32V234  ADAS: Introduction to NXP Automotive Radar Solutions  ADAS: LED Drivers and Matrix LED Controller for Auto Exterior Lighting  ADAS: Using S32V’s for High-Performance/Low-Power Computer Vision and ADAS Safety Applications  Body Electronics: An OTA Solution for Edge Nodes Using S32K  Body Electronics: Hands-On Workshop: Edge Node Development with MagniV   Body Electronics: NXP BLE Solutions for Car Applications  Clusters & Infotainment: Hands-On Workshop: Introduction to Qt Programming Clusters & Infotainment: i.MX 8 Graphics and Displays  Clusters & Infotainment: i.MX 8 Hardware  Clusters & Infotainment: i.MX 8 Software IP Designed to Accelerate our Customer’s Designs  Clusters & Infotainment: In-Vehicle Wireless Charging Solutions for Automotive  Clusters & Infotainment: Introduction to the i.MX 8 System Controller Unit  Clusters & Infotainment: Tuners – Mercury Car Radio Introduction  Enabling Technologies: AAA Portfolio Update  Enabling Technologies: AUTOSAR Classic and Adaptive: Overview of the New AUTOSAR CLASSIC 4.3.0 Features and an Introduction to AUTOSAR ADAPTIVE Platform  Enabling Technologies: Component Selection—The Make-or-Break Milestone Towards Autonomous Vehicles  Enabling Technologies: DDR Fundamentals  Enabling Technologies: Getting Started with AUTOSAR MCAL  Enabling Technologies: Hands-On Workshop: FreeMASTER Quickstart – Application Development and Debug Made Easy  Enabling Technologies: Hands-On Workshop: S32 SDK for S32K  Enabling Technologies: S32 Design Studio Overview  Enabling Technologies: SBCs and MCUs: The Smart Choice and How to Make it Work  Enabling Technologies: Semiconductor 101  Enabling Technologies: The Software Enablement of BlueBox v2.0: From Boot to ADAS Enablement  Enabling Technologies: Understanding HAB and Code Signing  Enabling Technologies: Yocto Project™ Tools Expanded Supply Chain Capabilities and Supply Continuity with NXP  Functional Safety & Security: Designing for Advanced Functional Safety Requirements - ASIL B/C/D  Functional Safety & Security: Safety by Software  Functional Safety & Security: System Basis Chip Portfolio – Solutions for Functional Safety Power Management, General Purpose and Networking Applications  Green Hills: Automotive Cybersecurity Year in Review  i.MX 8 and 8X Applications Processor Overview  It’s All About the Space: Printed Circuit Board Design for EMC  Micron Technology: i.MX 8 Microprocessors Driving Automotive Applications with Micron Memory  Secure Car Access: Hands-On Workshop: New NXP RF Receiver (Lizard) and Transceiver (MantraCS/F) with Ready to Use Firmware Stack for Car Access Systems  Secure Car Access: Hands-On Workshop: S32K Cookbook  Secure Car Access: Hands-On Workshop: Writing CSEc Security Software on S32K MCU  Secure Car Access: Motion Wake-Up for Passive Keyless Entry  Secure Car Access: NXP Automotive Cybersecurity Lifecycle  Sensors: Automotive Sensor Overview  Sensors: MEMS for Automotive Safety Applications with Live Demonstration  Sensors: TPMS Evolutions—Use of BLE Plus Updated Software Support  Vehicle Dynamics: Battery Management Applications  Vehicle Dynamics: Cobra 55 Vehicle Dynamics: Simplify your High Voltage / High Current Inverter through Advancements in IGBT Gate Drive Integrated Drivers  Vehicle Networks: Automotive Ethernet PHY+ Software  Vehicle Networks: Ethernet in Control Systems  Vehicle Networks: Getting Started with CAN Flexible Data (FD)  Vehicle Networks: Hands-On Workshop: MPC574xG SDK for Gateway  Vehicle Networks: Introduction to Ethernet and TCP/IP Networking  Vehicle Networks: Making Full Vehicle Over The Air Updates a Reality with MPC574xG  Vehicle Networks: Time Sensitive Networking (TSN), Enable a Predictable, Reliable and Robust Ethernet Network for Autonomous Driving 
記事全体を表示
As IC geometries continue to shrink and switching speeds increase, designing electromagnetic systems and printed circuit boards to meet the required signal integrity and EMC specifications has become even more challenging. A new design methodology is required. Specifically, the utilization of an electromagnetic physics-based design methodology to control the field energy in your design will be discussed. This training module will walk through the development process and provide you with guidelines for building successful, cost effective printed circuit boards.
記事全体を表示
This presentation will explore key Time-Sensitive Networking (TSN) standards and how they relate to Automotive requirements. An overview of the relevant IEEE®  802.1 TSN standards will be given with examples of how these can be applied and used in the automotive environment. By the end of this session, the attendee will understand and be able to select the features they need based on their network use cases.
記事全体を表示
This session will cover NXP's complete voice and audio solutions for IoT market. This includes solutions for voice calling, AI voice recognition and music playback. NXP brings complete and optimized audio framework on NXP's MCU and MPU products, which provides ready and easy to use voice and audio functions to IoT developers.  In the applications such as AI speakers, home electrical equipment and voice control nodes.
記事全体を表示
This session will address the newest technology solutions including: PMIC for i.MX application processors / Layerscape; Functional SBCs for applications up to ASIL D; Li-Ion Battery Cell Controller (14V, 48V and more); Smart high side switches; Valve controller for hydraulics and pneumatics systems.
記事全体を表示
This class will provide an overview of NXP's broad and scalable MCU portfolio and give details on which product families are available for different markets and use cases. It will also give an overview of the unified tools, software and solutions that enable the portfolio. This class will demonstrate how to build your own cloud connected end node with our latest power-efficient LPC54018 flashless MCU which will use Amazon Web Services (AWS). This class will also briefly introduce the LPC8N04 based product demonstrations and reference designs to teach you how to build your own NFC based end node.
記事全体を表示
Building on the classroom training presentation "Deploying eIQ Machine Learning on NXP MCU and Apps Processors", this hands-on session will allow attendees to take a trained neural network model and deploy it on a i.MX RT1060 crossover processor. Attendees will use MCUXpresso as the development environment and implement an end-to-end use case. See notes here.
記事全体を表示
Market and application trends in automotive radar, supporting NCAP and autonomous architectures.
記事全体を表示
The i.MX 8 architecture features two processor types: a powerful Arm® Cortex®-A for applications and a Cortex-M4 for real time processing. In this session you will learn how these cores can interact and what features are embedded on our SoC to ease development on this architecture.
記事全体を表示
A hands-on session to show how to prepare and program device for CSEc security operations. Session also covers both bare metal and SDK approach to program CSEc module. The NVM part will cover the enablement/configuration of the different types of memory and tools that NXP provides for calculating the endurance.
記事全体を表示
High performance processing in systems with high functional safety requirements has historically been a small segment in the overall processing market. Aerospace, high-end industrial, train & power grid control are traditional applications requiring high computing power with high fault detection coverage, and this ‘niche’ is exploding due to highly autonomous vehicles. This session will review the use of NXP’s multicore processors in traditional safety critical applications, and the retroactive analysis of the Layerscape product family’s fault detection mechanisms and coverage.
記事全体を表示