Edge Computing—Using NXP EdgeScale™ Technology to Create Secure and Dynamic Edge Systems with the AWS® and Azure Clouds

File uploaded by Renee Fortenberry Employee on Apr 1, 2019Last modified by Renee Fortenberry Employee on Jul 2, 2019
Version 2Show Document
  • View in full screen mode

A key challenge to the deployment of Edge compute IoT is management and security of 1000s to millions of Edge compute nodes and the software that is running on them. NXP’s EdgeScale technology simplifies this by providing a cloud-based management framework leveraging the hardware security features of NXP Layerscape and i.MX processors. This instructor-led session will demonstrate how to install AWS Greengrass and Azure IoT Edge software on NXP processors using the NXP EdgeScale cloud deployment service, integrate hardware based security and deploy a simple application that collects data, processes it locally and sends updates to the cloud. This session will provide greater understanding of edge computing and cloud computing concepts and technologies.

Attachments

Outcomes