Open Industrial Linux® (OpenIL)—Secure, Robust, Real-Time for Industrial and Automation Applications

File uploaded by Renee Fortenberry Employee on Jun 14, 2018
Version 1Show Document
  • View in full screen mode

OpenIL is Linux® distro designed specifically for the industrial market. OpenIL is an ideal deployment for PLC, HMI, industrial control and automation systems. As an open source project based on buildroot to provide a compact filesystem for industrial usage, OpenIL supports LTS Linux kernel 4.1 and 4.9, Xenomai cobalt core, industrial IEEE®1588, time sensitive networking and many other features. A real-time baremetal framework supports relay control and robotic applications. Learn about OpenIL, the architecture, design objectives and roadmap. Understand how you can contribute to OpenIL and drive the direction of the community project.

Attachments

Outcomes