NXP Complete Motor Control Solutions

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Complete Motor Control Solutions

NXP Complete Motor Control Solutions

Motor control is moving to smart, reliability, high energy efficiency and high integration, digital control is the inevitable choice to meet the requirements. As old brand motor control MCU supplier, NXP provides the complete motor control MCU product portfolio and related reference solutions, covering from low end S08, dedicated 32-bit DSC, 32-bit Cortex M0+/M4/M7 based KE/KV to high performance 32-bit Cortex-M7 crossover i.MX RT. This session will introduce the market trend of motor control applications, basic motor control applications' requirements and NXP's offerings to meet these requirements. Finally, one dual stepper servo motors control demo is shown to better understand what NXP can provide to make motor control development easy.

Attachments
0% helpful (0/1)
Version history
Last update:
‎09-06-2018 01:40 PM
Updated by: