An NXP DroneCode Platform for Developing Low-Cost Small Autonomous Vehicles and Leveraging High-Reliability Automotive Components

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

An NXP DroneCode Platform for Developing Low-Cost Small Autonomous Vehicles and Leveraging High-Reliability Automotive Components

An NXP DroneCode Platform for Developing Low-Cost Small Autonomous Vehicles and Leveraging High-Reliability Automotive Components

NXP has prepared a DroneCode.org compatible Vehicle management unit (VMU) running PX4Pro. The NXPhlite VMU is compatible with the full stack from Dronecode, including internal and external comms, planning and groundstation control. This can be used as the basis to coordinate with a higher level companion system running  LINUX and ROS, or as a standalone vehicle such as a semi-autonomous Drone, Rover, boat or even a lawnmower. NXPhlite features multiple interfaces and includes 100BaseT1 2-wire Ethernet and dual CAN interfaces.

Attachments
No ratings
Version history
Last update:
‎06-14-2018 03:43 PM
Updated by: