NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
  Overview China stopped providing analog walkie talkie licenses which consequently has created a high demand for more digital walkie talkie applications. The digital walkie talkies transmits speech in the form of digital encoding. DMR (time division),is more widely used and has a communication speed of 9.6kbps so efficient compression algorithms are necessary. Digital walkie-talkie advantages: Less bandwidth than analog walkie talkie Can use encryption algorithm for higher security Easy networking High quality speech The Airfast® RF power portfolio brings extreme ruggedness and high gain to mobile radio applications. The high gain of our devices helps eliminate amplification stages and reduce system cost. Plus, the high efficiency of the portfolio allows customers to use smaller heatsinks and housing while improving reliability. The broadband capability of the mobile radio devices enables full performance across each band. Block Diagram Products Category MCU Product URL K24_120: Kinetis® K24-120 MHz, Full-Speed USB, 256KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core  Product Description The Kinetis® K24 120 MHz MCU family targets low-power, cost-sensitive applications requiring high-performance processing efficiency and large memory densities.   Category Accelerometer Product URL MMA8653FC: ±2g/±4g/±8g, Low g, 10-Bit Digital Accelerometer  Product Description The NXP® MMA8653FC 10-bit accelerometer has industry leading performance in a small DFN package.   Category Secure Element Product URL A1006: Secure Authenticator IC - Embedded Security Platform  Product Description The Secure Authenticator IC is manufactured in a high-density submicron technology.   Category Audio Amplifier Product URL TDF8530TH: I2C-Bus Controlled Quad Channel 45 W / 2 Ω Class-D Power Amplifier with Full Diagnostics  Product Description The TDF8530 is a quad Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology.
記事全体を表示
  Overview Hearables or smart headphones are highly integrated, truly wireless earbuds designed to improve audio experiences across a range of consumer and healthcare applications. Small form factors, ultra-light weight and wireless operation increase user comfort. The continued challenge for hearables is how to combine audio quality, user experience and better battery life in a tiny package while offering a multitude of possibilities, all of which demands digital signal processing. To simplify customer engineering efforts on prototype TWS earbud, NXP built an Application Development Kit. Customer just need plug and play to test the functionality and performance of earbud. The ADK demonstrated a stable audio streaming link from Bluetooth mobile phone to both ear. It can be used as a fundamental platform for customer to develop hearables. Features Fitness tracking (pedometer, heart rate, etc.) Local playback (mp3, wav…) Voice UI (command trigger, ON/OFF) Voice enhancement (argument hearing, be forming) Universal translator Block Diagram Products Category MCU Product URL LPC541XX: Low-Power Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Cores With Optional Cortex®-M0+ Co-processor  Product Description The LPC541xx MCU family of single-core and dual-core MCUs are our next-generation of power efficient MCUs.   Category NFMI Radio Product URL NXH2266: NFMI radio for wireless audio and data streaming  Product Description The NXP® NXH2266 is a fully integrated single-chip solution that enables wireless audio streaming and data communication using Near Field Magnetic Induction (NFMI), a mature technology that has a proven track record in the hearing industry.   Category Audio Codec Product URL SGTL5000: Ultra-Low-Power Audio Codec  Product Description The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O.   Category NFC Product URL NTAG I2C plus: NFC Forum Type 2 Tag with I2C interface  Product Description The NTAG I2C plus combines a passive NFC interface with a contact I2C interface.   Category Accelerometer Product URL MMA8652FC: ±2g/±4g/±8g, Low g, 12-Bit Digital Accelerometer  Product Description The NXP® MMA8652FC 12-bit accelerometer has industry-leading performance in a small package.   Category Power Management Product URL MC34673: 1.2 A Single-Cell Li-Ion/Li-Polymer Battery Charger  Product Description The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries.   Category Voltage Level Translator Product URL GTL2005PW: Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator  Product Description The GTL2005 is a quad translating transceiver designed for 3.3 V system interface with a GTL/GTL+ bus.
記事全体を表示
  Overview Due to the flexibility and low operating cost of vending machine, it’s popular with consumers and merchants. The vending machine industry has great potential and wide market space with the introduction of mobile technology, will become a new channel for fast consumer retail. This solution with a i.MX 8M Mini apply a advanced process technology mode, that delivers much lower leakage than standard technology. Some of the features of this application are: Easy touch keypad and display for transaction status. Diversified payment methods: coin, bill and mobile payments. Compatible with Apple pay, Alipay, wechat pay and more. Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Temperature Sensor Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Motor Driver Product URL MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz  Product Description The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.
記事全体を表示
  Overview Discover multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe and secure. NXP portfolio counts with multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. This solution is based on an i.MX RT1050 MCU. This application processor provides industry-leading audio, voice and video decoder with fluent video play effect. Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category RTC Product URL PCF85063B: Tiny Real-Time Clock/calendar with alarm function and SPI‑bus  Product Description The PCF85063BTL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wi-Fi Product URL 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution  Product Description The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates.
記事全体を表示
  Overview NXP’s Motion Control and Robotics solution provides the computing performance, embedded connectivity, low latency and a real-time open source operating system to address the requirements for multi-axis motion control and robotics applications.  This solution is based on an i.MX RT1050, which controls four steppers motors that activates the different kind of movement of the robotic arm for the 3D printer to function. This solution also counts with the FreeMASTER GUI for easy debugging and a better presentation and control of the system. Use Cases Our robust product portfolio makes motor and robotics control more precise, secure and effective for the creation of end-products with applications like: 3D printers Industrial applications: Welding machines Material handling Painting and drilling Assembly machines Surgical assistants Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category Motor Driver Product URL GD3000: 3-Phase Brushless Motor Pre-Driver  Product Description The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs.   Category Power Management Product URL PCA9412: 3.0 MHz, 300 mA, DC-to-DC boost converter  Product Description The PCA9412 and PCA9412A are highly efficient 3.0 MHz, 300 mA, step-up DC-to-DC converters.
記事全体を表示
  Overview NXP home appliance solutions make every day easier: through quality, cost-effective products above the performance bar in processing, efficiency, safety, and functionality. NXP's integrated solutions are powering the next wave of smart buildings with cloud-based voice assistance, intelligent automation, monitoring, and safety. From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move. The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency; he i.MX 8M Mini family may be used in any general purpose industrial and IoT application. This solution provides an all audio and voice low latency processing with with a significant system simplification via integration. Use Cases Discover multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. HMI solutions for intuitive experiences Power-saving motor control and power management Voice, vision and anomaly detection Immersiv3D™ audio solution Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category LED Driver Product URL PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category Analog Switch Product URL NX3L1G3157: Low-ohmic single-pole double-throw analog switch  Product Description The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer.   Category Audio Streaming Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  Product Description The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category Audio Amplifiers Product URL TDF8597TH: I2C-Bus Controlled Dual Channel 43 W/2 Ω, Single Channel 85 W/1 Ω Class-D Power Amplifier with Full Diagnostics  Product Description The TDF8597 is a dual Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology.
記事全体を表示
  Overview Soundbar Market 2019 to showing impressive growth by 2024. NXP’s advanced Immersiv3D audio solution brings breakthrough cinema audio experience to homes at a fraction of the cost Premieres NXP smart sound bar and AV receiver turnkey reference designs supporting Dolby Atmos, the latest audio codecs, and multichannel voice control features i.MX 8M Family targets BOM reduction by replacing Dolby/DTS DSPs in system with higher on-chip ARM processing ability. One-chip solution with flexible SW audio framework (Immersiv3D) to handle audio decode and pre/post processing, latency control, audio distribution and also easy to add voice assistant services (AVS and GVA) with multi-channel AEC and beamforming to create the immersive experience. Engage with rich 3rd parties to provide complete ecosystem (sound-bar with AVS/GVA, acoustics tuning and virtual sound enabling) to the customer. Use Cases 4K/8K TVs getting thinner, but the in-device sound quality is very limited. (such as LG OLED TV is 2.57 mm), audio moves to separate/external sound bars or speakers. Movie and gaming contents provider such as (Blu-Ray Disks, Netflix, VUDU, Prime Video, Hulu, iTunes, PS4, XboX One), pushing Audio quality AND COMPLEXITY higher, such as Dolby ATMOS and DTS:X. Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Category The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category Wireless Audio Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  Product Description The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.   Category RTC Product URL PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus   Product Description The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Temperature Sensor Product URL PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.   Category LED Driver Product URL PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Analog Switch Product URL NX3L1G3157: Low-ohmic single-pole double-throw analog switch  Product Description The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer.   Category Audio Framework Product URL IMMERSIV3DAF: Immersiv3DTM Audio Framework Software  Product Description The innovative audio framework software integrated with our i.MX 8M Mini applications processor enables consumer electronics OEMs to bring true immersive audio performance and smart capabilities like voice control to a broad range of consumer audio devices.
記事全体を表示
  Overview Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs, and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance. Features Smart Peephole implement camera capture and LCD display function at the same time. Touch screen to trigger JPEG compression and storage. User can take it as a reference for basic framework for video transfer. Optional WiFi & BLE module to transmit the captured information to the user. Use Cases Home secure. Supervising children and pets. Loss prevention. Locating bugs and pests. Vandalism deterrence. Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category RTC Product URL PCF85063TP: Tiny Real-Time Clock/calendar  Product Description The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wireless Product URL 1 QN902X: Ultra low power Bluetooth LE system-on-chip solution  Product Description 1 QN902x is an ultra-low power, high-performance and highly integrated Bluetooth LE solution. Product URL 2 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution  Product Description 2 The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates.
記事全体を表示
  Overview Near Field Communication (NFC) is used for real-time precision marketing based on time, local inventory and the individual when embedded in product displays or the products themselves. NFC is also becoming the preferred method for payment either in smartphones or smart payment cards. In this particular deployment , the overall system consists of Backend Servers, Top Up station and Household Meter. The Backend Server roles are to activate the new installed meter, to collect meter usage data and behaviors, to implement new tariff based on user behaviors, and to allocate energy usage in effective way. Top Up Stations are NFC Reader with SAM and they are connected to local Computer, Tablet or Mobile phone. They are located at retailers near by household to ease the user to buy the credits. Besides that, Top Up Station is also help to upload and download settings or parameter from the Backend Server Household Meters are those Contctless Prepaid Meter has been installed at end user Block Diagram Products Category MCU Product URL KM3x: 50–75 MHz Precision Metrology MCUs with Segment LCDs based on Arm® Cortex®-M0+  Product Description The KM3x MCU family enables single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications.   Category NFC Fronted Product URL CLRC663 plus family: High-performance NFC frontends  Product Description If you need high NFC performance or the lowest power consumption, use this remarkably efficient yet highly flexible frontend family to push your design further.   Category RTC Product URL PCF8563: Real-time clock/calendar  Product Description The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Secure Element Product URL A71CH: Plug and Trust - The fast, easy way to deploy secure IoT connections  Product Description A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys.   Category Power Management Product URL TEA1721BDB1065: TEA1721 Universal Mains White Goods Flyback SMPS Demo Board  Product Description This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load.   Category Smart Card Product URL 1 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 1 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services. Product URL 2 MIFARE Plus® EV2: Secure IC for Contactless Smart City Services  Product Description 2 As the next generation of NXP’s MIFARE Plus product family, the MIFARE Plus EV2 IC is designed to be both a gateway for new Smart City applications and a compelling upgrade, in terms of security and connectivity, for existing deployments.
記事全体を表示
        Kinetis系列MCU大多数的UART都支持FIFO功能,通常UART0都会带8个entry,但是有一些低成本的MCU其UART1/2就只带1个entry,这样导致用户在使用多串口时,担心这些不带FIFO的UART在接收被高优先级中断抢占而导致数据丢失,为了解决这一问题,本示例采用eDMA的特性来建立环形缓冲区用于接收UART数据。 Products Product Category NXP Part Number URL MCU K64 K64_120: Kinetis® K64-120 MHz, 256 KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core    Tools NXP Development Board URL Freedom-K64F FRDM-K64F   SDK SDK Version URL SDK_v2.6.0 mcuxpresso.nxp.com    
記事全体を表示
       本program对NXP官方 MCUBOOT进行了大幅简化,砍掉了绝大部分功能,只保留串口下载功能,同时由于保持协议兼容,可以配合官方Win下的命令行工具 blhost  或者 GUI工具 Kinetis Flash Tool  来实现一个基于MCU串口的bootloader,这套代码基于纯C代码,非常容易移植到任何NXP MCU平台上来,有如下两个特色: 基础实现和具体硬件完全解耦。 只有2个.c .h文件:kptl.c mcuboot.c。 除Systick中断外 不使用任何中断。只使用串口轮训发送和接收数据。 所有与硬件相关的必要操作全部由回调函数显示。 kptl 和 mcuboot 本身没有任何硬件依赖。非常容易移植到任何ARM Cortex MCU上。kptl和mcuboot写的很小白,有C基础的都可以看的明白,容易改。   Products Product Category NXP Part Number URL MCU MK64FN1M K64_120: Kinetis® K64-120 MHz  MCU MKE02Z64 KE02_40: Kinetis® KE02-40 MHz  MCU MKE15Z256 KE1xZ: up to 72MHz, 5V main stream CM0+ MCU  MCU LPC802/804 LPC80X: Low-Cost Microcontrollers M0+    Tools NXP Development Board URL FRDM-K64F FRDM-K64F: Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs  FRDM-KE02Z40M FRDM-KE02Z40M: Freedom Development Platform for Kinetis KE02 MCUs  FRDM-KE15Z FRDM-KE15Z: Freedom Development Platform for Kinetis® KE1xMCUs  LPCXpresso802 LPCXpresso802 for the LPC802 family of MCUs LPCXpresso804 LPCXpresso804 for the LPC804 family of MCUs   
記事全体を表示
       该软件包为RT-Thread RTOS配套的BSP板级支持包,默认支持官方开发板MIMXRT1020-EVK,用户可以针对该BSP移植到自己的prototype上面,当前RT1020_EVK板级包在RT-Thread v3.1.3版本编译通过并运行测试成功。使用时,需要将附件源码解压后拷贝到\rt-thread\bsp\imxrt路径下。 Products Product Category NXP Part Number URL MCU MIMXRT1021 i.MX RT1020 Crossover MCU with Arm® Cortex®-M7 core    Tools NXP Development Board URL i.MX RT1020 Evaluation Kit MIMXRT1020-EVK: i.MX RT1020 Evaluation Kit    SDK SDK Version URL RT-Thread_v3.1.3 https://github.com/RT-Thread/rt-thread/tree/v3.1.3  SDK_v2.6.1 mcuxpresso.nxp.com  
記事全体を表示
   JN-5189T内置NTAG32211标签,完全符合NFC Forum类型2标签和ISO/IEC14443类型A规范。可以实现ZigBee简单入网配对、设备识别等功能。    为了将NFC驱动集成到JN-AN1242-CMET中,参考下面的步骤修改JN-AN1242-CMET工程代码。 Products Product Category NXP Part Number URL MCU JN5189 JN5189/88 (T): High Performance and Ultra-low power MCUs for Zigbee®   Tools NXP Development Board URL JN5189 Evaluation Kit for ZigBee and Thread mesh network with NFC Commissioning Advanced Development Kit for JN5189/88   SDK Development Software and ANs URL MCUXpresso SDK Software Welcome | MCUXpresso SDK Builder  Application Note Zigbee 3.0 IoT Control Bridge   CMET Tools JN-AN-1242 - CMET    
記事全体を表示
  JN-5189 SoC的多功能Timer外设支持Pulse Counter脉冲计数功能。可以参考附件文档实现这个功能。 Products Product Category NXP Part Number URL MCU JN5189 JN5189/88 (T): High Performance and Ultra-low power MCUs for Zigbee®   Tools NXP Development Board URL JN5189 Evaluation Kit for ZigBee and Thread mesh network with NFC Commissioning Advanced Development Kit for JN5189/88   SDK Development Software and ANs URL MCUXpresso SDK Software Welcome | MCUXpresso SDK Builder  Application Note Zigbee 3.0 IoT Control Bridge    
記事全体を表示
   JN-5189 SoC支持二个UART串口。在NXP提供的AN参考设计中,默认使用UART0串口。例程JN-AN-1247 ZigbeeNodeControlBridge应用中,UART0已经用于SerialLink串口通信协议。为了方便调试代码,我们可以使能UART1作为调试打印输出串口。  Products Product Category NXP Part Number URL MCU JN5189 JN5189/88 (T): High Performance and Ultra-low power MCUs for Zigbee®   Tools NXP Development Board URL JN5189 Evaluation Kit for ZigBee and Thread mesh network with NFC Commissioning Advanced Development Kit for JN5189/88   SDK Development Software and ANs URL MCUXpresso SDK Software Welcome | MCUXpresso SDK Builder  Application Note Zigbee 3.0 IoT Control Bridge    
記事全体を表示
A reference design using DMA to scan ADC0 and ADC1 channels within FreeRTOS task, trigger interrupt when one scan completes. Hardware FRDM-K22F (https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/nxp-freedom-development-platform-for-kinetis-k22-mcus:FRDM-K22F). IDE IAR8.4.2. SDK The code is based on SDK2.2 (or later version) which can be built and downloaded on nxp website https://MCUXpresso.nxp.com  Function Description K22F MCU support 2 ADC modules, they are configured to do ADC channel scanning at same time. The ADC channels are defined in ADC0_Channel_List and ADC1_Channel_List, and the ADC conversion result will be saved in ADC0_Result and ADC1_Result. DMA and DMA MUX are configured to load the ADC channels and save the ADC conversion result. The DMA interrupt will be triggered when the scanning is completed. The ADC scanning is re-started when current loop is completed. Customer can processing the ADC result. To demonstrate multi-tasks, there are the other two tasks was implemented: I2C task and UART2 task.  The sensor on the FRDM-K22F board will be read in I2C task. Uart2 task recieve the data from UART2 and send the data back. Running the Demo ============================================================ 1) Open the IAR project 2) Build the project and download the code to FRDM-K22F board 3) Running the code 4) Add the arrary ADC0_result, and ADC1_Result to living watch window, the ADC result data will be refreshed. Note: Some ADC inputs are floating, so the conversion result may have great changes. 5) Open the terminal, open the serial port, and configure it with 115200/8bit/1 stop bit, the senor data will be printed in the terminal window
記事全体を表示
NFC Tandem offers best of both worlds: An NFC reader and a passive connected tag sharing one antenna. A user can interact with the device when it is powered off (through the NTAG I²C plus); when the device is powered, it can interact with cards, P2P devices or other connected tags.                                                             NFC Tandem Uses Cases and Applications: One-touch pairing WiFi with phone, or card Bluetooth with phone, headset, speaker IoT network node commissioning User identification with badge or phone Authentication and configuration of consumable and accessory Zero-power parametrization Zero-power firmware update Zero-power diagnosis and maintenance NFC Tandem Demo: NFC Tandem concept is demonstrated using NFC Tandem reference board: The demo can run on either: UDOO Neo Download UDOO Neo demo image or Raspberry Pi Download Raspberry Pi demo image Video of the demo: <script src="https://players.brightcove.net/6153537070001/default_default/index.min.js"></script>(view in My Videos) NFC Tandem References: PN7150 High performance NFC controller, supporting all NFC Forum modes, with integrated firmware and NCI interface NTAG I²C plus NFC Forum Type 2 Tag with I²C interface NFC Tandem Documents: User Manual and reference schematics are attached to this document
記事全体を表示
Near Field Communication (NFC) is already present in more than 1.5 Billion smartphones. Well-known applications like payment and access control are enabled by NFC, but also emerging and innovative use cases which are just appearing on the horizon now. This article gives you more information, background and how-to guides around our NFC demos, first exhibited at embedded world 2018 in Nürnberg - to help you put NFC Everywhere. Accessories and consumables Identifying and authenticating accessories and consumables can add significant value to a product, and for the first time we show live how this works: The demo showcases tool identification via NFC for 3 different kinds of tools: A drill bit, a standard flat-blade screwdriver and a Phillips screwdriver. Each of the tools has an embedded NTAG213 NFC tag, and the electric drill contains an NFC reader (CLRC663 plus). As soon as a tool is inserted, the main unit reads the tool type and usage (wear). Based on this information, it can reject non-genuine or worn-out tools, and adjust internal settings like max/min speed based on the tool type. The demo is based on the brand new NFC Nutshell kit by our partner GMMC, and the demo shows how easily an existing product can be retrofitted with NFC using this kit. Find a detailed description of accessory and consumable identification and authentication here: https://community.nxp.com/docs/DOC-340283 Parameterization, Diagnosis and Firmware update This demo shows how you can use an NFC phone to parameterize/configure a DIN rail module (or any other piece of electronics) with an NFC phone - even if the module is completely unpowered. The smart phone app lets you set the behavior of the lamps and also the language of the display. After the configuration (a simple tap) you switch on the main power, and the device comes up as configured. And NFC also lets you read out diagnostic data - no matter whether the device is powered on or off. So you can even replace your service UART by NFC. Thirdly, the demo shows how easy it is to even flash your firmware via NFC. Again, this works even when the device is switched off. This application is based on the NTAG I²C plus passive connected tag IC.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333834. Interested how this looks like in a commercial product? Watch this video showing how easily the Schneider Zelio NFC Timer Relay can be configured via NFC. Access Management In the Access Management corner, we demonstrate the ultimate contactless connectivity for residential or hospitality applications through NXP NFC and BLE solutions and a superior contactless experience and security with MIFARE ® DESFire ® credential on cards, mobile devices and wearables. Our demonstrator is based on the PN7462 family, the all-in-one full NFC controller, the QN9021, a low power BLE system-on-chip, and the PCF8883T, capacitive proximity switch with auto-calibration, for very low power consumption. We also show two commercial products by our partners: 1) The Salto XS4 range of smart doorlocks, a simple to use and very efficient access control system. 2) A modular access control solution by Kronegger, using their tiny NFC reader boards. We also reveal a very small footprint complete reader board based on the new BGA package (VFBGA64; 4.5x4.5 mm²) for the PN7462 family complementing the existing HVQFN64 package.   NFC Tandem - The Best Of Two Worlds If you need NFC functionality both in powered and unpowered state, have a look at the NFC Tandem demo: An NFC reader (PN7150) and a passive connected NFC tag (NTAG I²C plus) sharing one antenna. A user can interact with the device when it is powered off (through the NTAG I²C plus); when the device is powered, it can read cards, tags or other connected tags. Find design files, a user manual and further downloads here: https://community.nxp.com/docs/DOC-340244 Single-Chip Integrated Solution: LPC8N04 MCU with passive NFC interface In this demo, we show our latest integrated NFC solution, the LPC8N04, a cost-effective MCU with integrated (passive) NFC connectivity. This MCU offers multiple features, including several power-down modes and a selectable CPU frequency of up to 8 MHz for ultra-low power consumption. The demo showcases its features in a conceptual clock format: - Easily set current time/date of the clock via an NFC phone - Real-time clock with optional alarm, programmed and controlled using an Android app - GPIO controlled bar graph indicating programmable "safe operating range" - I2C controlled OLED user display - Data (temperature) logging, configured using an Android App To learn more about this device, please visit: www.nxp.com/LPC8N04 Single-Chip Integrated Solution: NTAG SmartSensor NTAG SmartSensor allows consumers and brand owners to confirm that temperature sensitive products – like fish, wine or pharmaceuticals – have been properly handled. The NTAG SmartSensor allows for temperature sensing at the item level, so each individual product can be confirmed as safe to use. And a single tap with your NFC smartphone is all that's needed to read out the temperature history of the NTAG SmartSensor. Learn more about NTAG SmartSensor on our webpage or watch the video. If you are looking for a ready-made logger using the NTAG SmartSensor, here is a list of manufacturers offering NTAG SmartSensor based loggers. Electronic Shelf Labels With NFC-enabled Electronic Shelf Labels (ESL), wrong price indication, non-transparent processes, and unsatisfactory customer interactions are a thing of the past. In this demo we show labels from 2 manufacturers, one commercial electronic shelf label from SES Imagotag and one ePaper label from MpicoSys. Find more information in the article by Fabrice Punch, Senior Marketing Manager at NXP. Why NFC on ePaper label? NFC allows for creating a product with no batteries, so no recharging, and labels can be in constant use  No cables and connectors - labels can be fully sealed and made waterproof NFC is a well-proven and widely-supported standard  Allows for easy integration with both PC and smartphones    Applications for PicoLabel - MpicoSys ePaper labels Logistic labels (warehousing, supply chain management)  ID Badges (show image on employee, visitor and conference badges)  Authentication badges (identity, authentication, cryptographic security) Door signage (shared offices, conference centers) Manufacturing (replacing paper labels) NFC Cube The NFC Cube is the universal demo for NFC applications: It shows communication between a device and a card/tag, between a device and a phone, and between two devices. It uses the PN7462AU single-chip NFC controller with integrated Cortex M0 core. The NFC Cube kit is interoperable with our NTAG I 2 C plus Explorer board, which enables you to demonstrate how 2 devices can communicate via NFC. NFC Portfolio and Package Options Find here an overview of the package options of our NFC reader and connected tag ICs. Our Partners In The NFC Everywhere Demonstrator We would like to extend a special thanks to our partners who contributed to this demonstrator: Lab ID: NFC/RFID cards, tickets, labels and inlays Kronegger: Demo on logical access control, NFC reader modules and customized solutions Salto: Smart door lock demo GMMC: NFC Nutshell Kit for easy demonstration, retrofitting and development of small NFC reader solutions SES Imagotag: Commercial electronic shelf label with customer interaction via NFC MpicoSys: Commercial PicoLabel based on ePaper and content update via NFC Find out more Discover NFC Everywhere: https://www.nxp.com/nfc All about MIFARE: https://www.mifare.net Get your technical NFC questions answered: https://community.nxp.com/community/identification-security/nfc List of Approved Engineering Consultants (AEC) for NFC: https://nxp.surl.ms/NFC_AEC NFC Everywhere Brochure: https://www.nxp.com/docs/en/brochure/NFC-EVERYWHERE-BR.pdf 
記事全体を表示
Teensy Prop Shield : Motion activated Light This demo shows a basic gesture controlled light sequence using NXP motion sensors available in the Teensy Prop Shield LED lights can be found on the following link: https://www.adafruit.com/product/2238 <script src="https://players.brightcove.net/6153537070001/default_default/index.min.js"></script>(view in My Videos) Features The Teensy Prop Shield is an add-on sensor shield board for the Teensy 3.1 which is an USB based microcontroller development platform. The Teensy 3.1 has a 32 bit ARM Cortex M4 processor from NXP -MK20DX256. The board can be programmed using Arduino IDE + Teensyduino plugin. The prop shield consists of the following devices: Motion Sensors - Allows motion interactive light & sound. Audio Amplifier - Clear quality audio output to a small speaker. Fast LED Driver - Drive APA102 / Dotstar LEDs for colorful lighting with rapid response. Flash Memory - 8 Mbyte storage for images, sound clips, and data logging\ Featured NXP products FXOS8700CQ - 6 Axis Linear Accelerometer & Magnetometer FXAS21002C   - 3 Axis Digital Angular Rate Gyroscope MPL3115A2     - Precision Pressure/Altitude & Temperature sensor MK20DX256   - 32 bit ARM Cortex M4 processor Demo Setup: Wiring[1] : Software: After setup, Download Arduino IDE and Teensyduino add on and follow the instructions as defined in the page below http://www.pjrc.com/teensy/td_download.html Note: Arduino version used for this demo:  1.6.8. Run the “Teensy_RGB_Led_Strip.ino” sketch attached. Sample Code: // Full orientation sensing using NXP's advanced sensor fusion algorithm.  //  // You *must* perform a magnetic calibration before this code will work.  //  // To view this data, use the Arduino Serial Monitor to watch the  // scrolling angles, or run the OrientationVisualiser example in Processing.      #include <NXPMotionSense.h>  #include <Wire.h>  #include <EEPROM.h>  #include <FastLED.h>      #define NUM_LEDS 60  CRGB leds[NUM_LEDS];      NXPMotionSense imu;  NXPSensorFusion filter;  int a;  int acc_rms;  void setup() {    Serial.begin(9600);    imu.begin();    filter.begin(100);    delay(2000);         FastLED.addLeds<APA102,11,13,BGR,DATA_RATE_MHZ(1)>(leds, NUM_LEDS);     pinMode(7, OUTPUT);    digitalWrite(7, HIGH);  // enable access to LEDs  }      void loop() {    float ax, ay, az;    float gx, gy, gz;    float mx, my, mz;    float roll, pitch, heading;        if (imu.available()) {      // Read the motion sensors      imu.readMotionSensor(ax, ay, az, gx, gy, gz, mx, my, mz);          // Update the SensorFusion filter      filter.update(gx, gy, gz, ax, ay, az, mx, my, mz);          // print the heading, pitch and roll      roll = filter.getRoll();      pitch = filter.getPitch();      heading = filter.getYaw();      Serial.print("Orientation: ");      Serial.print(heading);      Serial.print(" ");      Serial.print(pitch);      Serial.print(" ");      Serial.println(roll);      a=abs(roll/3);      Serial.print(" ");            acc_rms=sqrt(ax*ax+ay*ay+az*az)/3;      Serial.println(acc_rms);            //flash red if a violent shake event is detected            if(acc_rms==1)      {         for(int n = 0; n < NUM_LEDS; n++)          {             leds[n] = CRGB::Red;             FastLED.show();             delay(8);             leds[n] = CRGB::Black;        }      }            // Move a single white led as per rotation      for(int n = 0; n < NUM_LEDS; n++)       {         if(a==n)         {            leds[n] = CRGB::White;            FastLED.show();            delay(8);          }         else          {             leds[n] = CRGB::Black;          }      }    }  } PJRC Store Sample Code: // Full orientation sensing using NXP's advanced sensor fusion algorithm.  //  // You *must* perform a magnetic calibration before this code will work.  //  // To view this data, use the Arduino Serial Monitor to watch the  // scrolling angles, or run the OrientationVisualiser example in Processing.      #include <NXPMotionSense.h>  #include <Wire.h>  #include <EEPROM.h>  #include <FastLED.h>      #define NUM_LEDS 60  CRGB leds[NUM_LEDS];      NXPMotionSense imu;  NXPSensorFusion filter;  int a;  int acc_rms;  void setup() {    Serial.begin(9600);    imu.begin();    filter.begin(100);    delay(2000);         FastLED.addLeds<APA102,11,13,BGR,DATA_RATE_MHZ(1)>(leds, NUM_LEDS);     pinMode(7, OUTPUT);    digitalWrite(7, HIGH);  // enable access to LEDs  }      void loop() {    float ax, ay, az;    float gx, gy, gz;    float mx, my, mz;    float roll, pitch, heading;        if (imu.available()) {      // Read the motion sensors      imu.readMotionSensor(ax, ay, az, gx, gy, gz, mx, my, mz);          // Update the SensorFusion filter      filter.update(gx, gy, gz, ax, ay, az, mx, my, mz);          // print the heading, pitch and roll      roll = filter.getRoll();      pitch = filter.getPitch();      heading = filter.getYaw();      Serial.print("Orientation: ");      Serial.print(heading);      Serial.print(" ");       Serial.print(pitch);      Serial.print(" ");      Serial.println(roll);      a=abs(roll/3);      Serial.print(" ");            acc_rms=sqrt(ax*ax+ay*ay+az*az)/3;      Serial.println(acc_rms);            //flash red if a violent shake event is detected            if(acc_rms==1)      {         for(int n = 0; n < NUM_LEDS; n++)          {             leds[n] = CRGB::Red;             FastLED.show();             delay(8);             leds[n] = CRGB::Black;        }      }            // Move a single white led as per rotation      for(int n = 0; n < NUM_LEDS; n++)       {         if(a==n)         {            leds[n] = CRGB::White;            FastLED.show();            delay(8);          }         else          {             leds[n] = CRGB::Black;          }      }        }  }
記事全体を表示
  Introduction   In this document, we are focusing on the usage of two functions of FreeRTOS: Creation of tasks and the use of queues as a way to trigger a generic functionality in our application. NXP’s SDK abstraction layer for the QN908x is intended to give the customer a simpler way of FreeRTOS usage and control functionalities. Hardware Requirements: QN9080DK Software Requirements: MCUXpresso IDE v11.1.0 or newer QN908XCDK SDK with BLE stack and examples (It can be downloaded from the SDK Builder) This document is based on the Wireless UART example from the SDK. Setting up the required variables and definitions Import the FreeRTOS version of the wireless_uart example included in the QN9080’s SDK.   Note: Be sure to select UART as your debug console.    2. In order to change the default role of the QN9080 board it is required to change the definition of the mGapRole variable, from gGapCentral_c to gGapPeripheral_c in PROJECT_FILE_NAME > source > wireless_uart.c > BleApp_Config(). //wireless_uart.c //static void BleApp_Config(void) { /* By default, always start node as GAP central */ //mGapRole = gGapCentral_c; mGapRole = gGapPeripheral_c; (void)Serial_Print(gAppSerMgrIf, "\n\rWireless UART starting as GAP Peripheral, press the role switch to change it.\n\r", gAllowToBlock_d); mAdvState.advOn = TRUE; mScanningOn = FALSE; //...}‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍    3. It is important to change the macro value of: osNumberOfMessageQs in PROJECT_FILE_NAME > framework > OSAbstracion > Interface > fsl_os_abstraction_config.h to a value > 0.  //fsl_os_abstraction_config.h #ifndef osNumberOfMutexes #define osNumberOfMutexes 5 #endif #ifndef osNumberOfMessageQs #define osNumberOfMessageQs 1 #endif #ifndef osNumberOfMessages #define osNumberOfMessages 10 #endif‍‍‍‍‍‍‍‍‍ //...‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ Then, to start the task implementation it is needed to edit the file: PROJECT_FILE_NAME > framework > OSAbstracion > Source > fsl_os_abstraction_free_rtos.c.        First, we create the prototype of the main task function, then define the task using the “OSA_TASK_DEFINE” definition. The syntax should be the following: This function is part of the thread Management, it helps the user define the creation of a new thread, controlling the priority and stack requirements. The following parameters are used in the function definition. name: Should be the name of the function used as our task priority: The scheduler will grant a minor or major priority to our function with this parameter. instances: This parameter give us the control to limit the number of instances in order to manage the memory in the most optimal way. stackSz : This parameter has a default value, which is defined by the abstraction layer as: gMainThreadStackSize_c as 1024 bytes. useFloat : This parameter is part of the thread definition structure, is a Boolean, It defines if the thread will use floating point.   //fsl_os_abstraction_free_rtos.c /*! ********************************************************************************* ************************************************************************************* * Private functions ************************************************************************************* ********************************************************************************** */ OSA_TASK_DEFINE(startup_task, gMainThreadPriority_c, 1, gMainThreadStackSize_c, 0) ; void vfnTaskPWM(void* param); //New Task Definition OSA_TASK_DEFINE(vfnTaskPWM, 1, 1, 500, FALSE ); osaTaskId_t gAppTestTask1Id = 0; // TestTask1 Id osaTaskId_t pwmTask_queue = 0; //get defines from wireless_uart int main (void) { /* Initialize MCU clock */ hardware_init(); OSA_TaskCreate(OSA_TASK(startup_task), NULL); //Task and Queue creation. gAppTestTask1Id = OSA_TaskCreate(OSA_TASK(vfnTaskPWM), NULL); //Task Creation pwmTask_queue = OSA_MsgQCreate(1); //Scheduler starting vTaskStartScheduler(); return 0; } //..‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍   4. The function: OSA_TaskCreate returns a taskID it is required to create a osaTaskId_t variable as the following: osaTaskId_t gAppTestTask1Id = 0; and also another osaTaskId_t variable for the FreeRTOS queue we will be using : osaTaskId_t pwmTask_queue = 0.‍‍‍‍‍‍‍ 5. Inside the main function we will create our task in the same fashion the startup_task is created: gAppTestTask1Id = OSA_TaskCreate(OSA_TASK(vfnTaskPWM), NULL);‍‍‍‍‍‍‍ 6. We also need to create the queue using the same type of variable and using the OSA_MsgQCreate() function to create a new Queue: pwmTask_queue = OSA_MsgQCreate(1);‍‍‍‍‍‍‍ 7. After this statements the scheduler should start: vTaskStartScheduler(); 8. In the wireless_uart.c file it is required to add pwmTask_queue, created for the queue as an extern variable. //wireless_uart.c static uint8_t gAppSerMgrIf; static uint16_t mAppUartBufferSize = mAppUartBufferSize_c; static volatile bool_t mAppUartNewLine = FALSE; static volatile bool_t mAppDapaPending = FALSE; extern osaMsgQId_t pwmTask_queue; /************************************************************************************ ************************************************************************************* * Private functions prototypes ************************************************************************************* ************************************************************************************/ /* Gatt and Att callbacks */ static void BleApp_AdvertisingCallback(gapAdvertisingEvent_t *pAdvertisingEvent);‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ Tasks and Queues implementation in our application code In this example we implemented the use of OSA_MsgQPut() to place the message received from the central peripheral in a queue by using: //wireles_uart.c static void BleApp_ReceivedUartStream(deviceId_t peerDeviceId, uint8_t *pStream, uint16_t streamLength) { static deviceId_t previousDeviceId = gInvalidDeviceId_c; char additionalInfoBuff[10] = { '\r', '\n', '[', '0', '0', '-', 'M', ']', ':', ' '}; uint8_t *pBuffer = NULL; uint32_t messageHeaderSize = 0; if (mAppUartNewLine || (previousDeviceId != peerDeviceId)) { streamLength += (uint32_t)sizeof(additionalInfoBuff); } /* Allocate buffer for asynchronous write */ pBuffer = MEM_BufferAlloc(streamLength); if (pBuffer != NULL) { /* if this is a message from a previous device, print device ID */ if (mAppUartNewLine || (previousDeviceId != peerDeviceId)) { messageHeaderSize = sizeof(additionalInfoBuff); if (mAppUartNewLine) { mAppUartNewLine = FALSE; } additionalInfoBuff[3] = '0' + (peerDeviceId / 10U); additionalInfoBuff[4] = '0' + (peerDeviceId % 10U); if (gGapCentral_c != maPeerInformation[peerDeviceId].gapRole) { additionalInfoBuff[6] = 'S'; } FLib_MemCpy(pBuffer, additionalInfoBuff, sizeof(additionalInfoBuff)); } FLib_MemCpy(pBuffer + messageHeaderSize, pStream, (uint32_t)streamLength - messageHeaderSize); /**** Adding a message into a Queue ****/ OSA_MsgQPut(pwmTask_queue, (void*)&pBuffer); /**************************************/ (void)Serial_AsyncWrite(gAppSerMgrIf, pBuffer, streamLength, Uart_TxCallBack, pBuffer); } /* update the previous device ID */ previousDeviceId = peerDeviceId; }‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ This function points to the external queue variable created before the main() function of the project. Also points to the buffer pointer of the message received in BleApp_ReceivedUartStream(), These parameters can be accessed by using OSA_MsgQGet() function. osaStatus_t OSA_MsgQGet(osaMsgQId_t msgQId, void *pMessage, uint32_t millisec)‍‍ This function gets the message from the head of the message queue, the parameters of this function are the following: msgQId : Is the identifier of the queue function. pMessage : Is a pointer to the same message sent fromOSA_MsgQPut(); millisec : Is the number of milliseconds to wait for a message.   Inside the task created: vfnTaskPWM() there is an infinite while loop checking if a message is in the queue, this is accomplished by using the os_abstraction function: The rest of the task implementation is in a different C file. The external queue variable is defined in this file in addition to the task function prototype: /*pwmApplication.c*/ /*Global Variables*/ static uint8_t gAppSerMgrIf; extern osaMsgQId_t pwmTask_queue; /*Function Prototypes*/ void signalConfigValues(int red, int green, int blue); void getValuesRGB(uint8_t* msgString); int getInt(char *stringInteger, int size); /****Task Definition****/ void vfnTaskPWM(void* param); /* * Task to configure the PWM pins and start the timer * */ void vfnTaskPWM(void* param) { uint8_t* msgString; char msgString1[20] = { '\0', '\0', '\0', '\0','\0', '\0', '\0', '\0','\0', '\0', '\0', '\0','\0', '\0', '\0', '\0','\0', '\0', '\0', '\0'}; while(1) { /* * If there is a new message on queue the value will return a 0 according to the OSA_MsgQGet function * to compare the incoming message * */ while((OSA_MsgQGet(pwmTask_queue,(void*)&msgString,10)) == 0){ //shift-up the pointer value to get the payload message if(*msgString == '\r'){ while(*msgString != 32){ msgString++; } msgString++; } FLib_MemCpy(msgString1,msgString,20); if(FLib_MemCmp(msgString1, "OFF", 4)){ (void)Serial_Print(gAppSerMgrIf,"\n\r OFF: ", gAllowToBlock_d); //configure the PWM new function signalConfigValues(0,0,0) and StartTimers(CTMRA,CTMRB) signalConfigValues(0,0,0); } else{ //a function to convert values from a string to integers getValuesRGB(msgString); } } } } ‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍
記事全体を表示