Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs, and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance.
Block Diagram-Smart_Peephole-PNG.png
| Category | MCU |
| Product URL | i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core |
| Product Description | The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller. |
| Category | RTC |
| Product URL | PCF85063TP: Tiny Real-Time Clock/calendar |
| Product Description | The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. |
| Category | Wireless |
| Product URL 1 | QN902X: Ultra low power Bluetooth LE system-on-chip solution |
| Product Description 1 | QN902x is an ultra-low power, high-performance and highly integrated Bluetooth LE solution. |
| Product URL 2 | 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution |
| Product Description 2 | The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates. |