Hearables or smart headphones are highly integrated, truly wireless earbuds designed to improve audio experiences across a range of consumer and healthcare applications.
Small form factors, ultra-light weight and wireless operation increase user comfort. The continued challenge for hearables is how to combine audio quality, user experience and better battery life in a tiny package while offering a multitude of possibilities, all of which demands digital signal processing.
To simplify customer engineering efforts on prototype TWS earbud, NXP built an Application Development Kit. Customer just need plug and play to test the functionality and performance of earbud.
The ADK demonstrated a stable audio streaming link from Bluetooth mobile phone to both ear. It can be used as a fundamental platform for customer to develop hearables.
Block-Diagram-TrueWirelessEarbuds-PNG.png
| Category | MCU |
| Product URL | LPC541XX: Low-Power Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Cores With Optional Cortex®-M0+... |
| Product Description | The LPC541xx MCU family of single-core and dual-core MCUs are our next-generation of power efficient MCUs. |
| Category | NFMI Radio |
| Product URL | NXH2266: NFMI radio for wireless audio and data streaming |
| Product Description | The NXP® NXH2266 is a fully integrated single-chip solution that enables wireless audio streaming and data communication using Near Field Magnetic Induction (NFMI), a mature technology that has a proven track record in the hearing industry. |
| Category | Audio Codec |
| Product URL | SGTL5000: Ultra-Low-Power Audio Codec |
| Product Description | The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O. |
| Category | NFC |
| Product URL | NTAG I2C plus: NFC Forum Type 2 Tag with I2C interface |
| Product Description | The NTAG I2C plus combines a passive NFC interface with a contact I2C interface. |
| Category | Accelerometer |
| Product URL | MMA8652FC: ±2g/±4g/±8g, Low g, 12-Bit Digital Accelerometer |
| Product Description | The NXP® MMA8652FC 12-bit accelerometer has industry-leading performance in a small package. |
| Category | Power Management |
| Product URL | MC34673: 1.2 A Single-Cell Li-Ion/Li-Polymer Battery Charger |
| Product Description | The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. |
| Category | Voltage Level Translator |
| Product URL | GTL2005PW: Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator |
| Product Description |
The GTL2005 is a quad translating transceiver designed for 3.3 V system interface with a GTL/GTL+ bus. |