Demo Owner: Juan Antonio Gutierrez Rosas
Juan Gutierrez, applications engineer at NXP Semiconductor, demonstrates the 2D graphics responsiveness and versatility of the Vybrid controller.
Features
2D graphics responsiveness and versatility of the Vybrid Processor controller
Single Vybrid driving the LCD controller running using interface to control settings for 2 different zones
Entire demo does not use any graphics processing unit. The graphics seen are rendered and animated using the Vybrid's display control unit
memory accesses done using Direct memory Accesses (DMA) to free most of the ARM core to focus on other tasks
Easier to program than a typical graphic processor
1.5 MB of on chip static RAM. The demo does not use external memory
Featured NXP Products
Product
Link
VFxxx Controller Solutions
https://www.nxp.com/products/processors-and-microcontrollers/legacy-mcu-mpus/vfxxx-controller:VYBRID?&tid=vanVYBRID
Vybrid Controller Solutions Tower System Module
Vybrid VF6xx Tower System Kit with Arm DS-5 | NXP
Links
VF3xx : Vybrid family with ARM® Cortex™-A5, 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch
VF5xx : Vybrid family with ARM® Cortex™-A5, 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch
VF6xx : Vybrid family with ARM® Cortex™-A5 + Cortex-M4, 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch
View full article