Connects - Training Material

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Connects - Training Material

Training Sessions Material



Home

Home is where the heart is..

Automotive

Silicon Valley 2019 - Automotive Presentation Files

Communication Infrastructure

Edge Intelligence

Industrial

Mobile, Wearable & Computing

IoT Smart Home

Hardware & Software Solutions

Silicon Valley 2019 - Industrial & IoT, Mobile, & Communication Infrastructure Presentation Files

Automotive

Artificial Intelligence, Enabling Technologies, Security & Solutions

Smart Machinery & Industrial Automation

Smart Networks & Computing

Smarter World Solutions & Multimode Connectivity

Emerging Trends & Innovation

Automotive

Artificial Intelligence, Enabling Technologies, Security & Solutions

Smart Machinery & Industrial Automation

Multimedia Experience

Smart Networks & Computing

Smarter World Solutions & Multimode Connectivity

Emerging Trends & Innovation

Secure Connected & Automated Vehicles

Smart Buildings & Consumer Goods

Secure Mobile, Healthcare & Wearables

Smart Machinery & Industrial Automation

Enabling Design, Technologies & Solutions

Smart Networks & Computing

Secure Connected & Automated Vehicles

Secure Connected & Automated Vehicles

Discussions

Sort by:
How to build an automotive application using the S32 SDK, integration with design studio, tips & tricks, FreeRTOS, communication stacks; focus on S32K144 and S32K148.
View full article
Secure Connected & Automated Vehicles AMF-AUT-T1811 - 4 Layers of Automotive Security for Connected Cars  AMF-AUT-T2366 - Advanced Standard Products Packaging for the Automotive Market  AMF-AUT-T2411 - Altia: Breaking Down the Automotive eCockpit Design Challenge  AMF-AUT-T1764 - Creating Secure Networks for V2X Communications  AMF-AUT-T1944 - Design the Car of the Future: i.MX 8 Virtualization and Media Capabilities for Next Gen eCockpits  AMF-AUT-T2345 - Faster Motor Control Development  AMF-AUT-T2341 - Firmware Updates for Automotive Edge Nodes AMF-AUT-T2363 - Functional Safety Methodology and Capabilities  AMF-AUT-T2358 - Functional Safety Power SBC: FS6500 / FS4500 AMF-AUT-T2344 - Hands-On Workshop: MCT for S32K - MATLAB/Simulink Modeling and Code Generation  AUT-N1891 Hands-On Workshop Programming of NXP's eXtreme Switch in Less Than 10 Minute.pdf  AMF-AUT-T2346 - Hands-On Workshop: S32K, Design Studio and SDK  AMF-AUT-T1782 - Introduction to Sensor Fusion and Autonomous Drive Vehicle Algorithms  AMF-AUT-T1823 - Introducing New SPI Controlled Brushed DC Motor Drivers Featuring Functional Safety and Higher Torque  AMF-AUT-T2324 - Manufacturing Tool  AMF-AUT-T2353 - MOSFET Based H-bridge Window Lift Implementation  AMF-AUT-T2343 - S32K and MagniV Overview  AMF-AUT-T2354 - S32K Security for the Automotive Edge Nodes  AMF-AUT-T2325 - S32V234 ADAS Vision Processor Overview  AMF-AUT-T2371 - Simplify Your Inverter Through Advancements in IGBT Gate Drivers  AMF-AUT-T2364 - Software Tips and Tricks for the S32V  AMF-AUT-T2348 - The NXP Audio Video Bridging (AVB) Stack  AMF-AUT-T2347 - The NXP IVI Platform  AMF-AUT-T2349 - The NXP Trusted Execution Environment (TEE) Stack  AMF-AUT-T1813 - Trends in Vehicle Architectures  AMF-AUT-T2367 - TPMS Localization VIDEO PRESENTATION: FTF-AUT-N1773 - Secure V2X Intro  VIDEO PRESENTATION: FTF-AUT-N1788 - BlueBox - A Powerful Brain Enabling the Design of Self-driving Cars with Safe, Secure and Reliable Motion Planning Systems  AMF-AUT-T2323 - Vision SDK for S32V Family  AMF-AUT-T2310 - Yocto Project™ Tools for BSP Developers  Design, Software & Services AMF-DES-T2412 - Cog Systems: Introducing D4 Secure SDK - Leverage Virtualization to Build Your Secure Connected Devices  AMF-DES-T2409 - DornerWorks: Xen on the i.MX 8 Applications Processors  AMF-DES-T2304 - Effective Printed Circuit Board Design: Techniques to Improve Performance  AMF-DES-T2305 - Electromagnetic Fields for Normal Folks: Show Me the Pictures and Hold the Equations, Please  AMF-DES-T2360 - EMI Made Simple: It's All About the Space!  AMF-DES-T1740 - i.MX 8 and the Vulkan API - The Future of High Performance Graphics Implementations  AMF-DES-T1894 - Techniques for Crypto Key Management Using i.MX Application Processors  AMF-DES-T1939 - Teaching Things to See: Introduction to i.MX 8 Vision Architecture  AMF-DES-T2001 - Power Distribution Made Easy  AMF-INS-T2024 - Semiconductor 101/102: Functionality and Manufacturing of Integrated Circuits  AMF-DES-T2352 - Using the New ‘Pins Tool’ for i.MX Applications Processors 
View full article
Autonomous vehicles are able to drive themselves without human supervision or input. Vehicles can also operate semi-autonomously - taking some control of aspects of driving, whilst a human driver retains control of others. In order to do this, the vehicle must be able to perceive its environment and make decisions about where it is safe and desirable to move, and do so. This session will go through various aspects of the algorithms for sensor fusion to build perception, map building and path planning with particular reference to the Blue Box development platform.  
View full article
As LEDs continue to penetrate exterior automotive lighting applications by replacing traditional lighting solutions, there is an increasing demand for more safe, efficient, flexible and scalable electronics & driver ICs that can enable the full benefits of LEDs in these safety critical applications. This session will provide an overview of the requirements of Advanced Automotive Lighting Systems to provide safety in ADAS systems. Also the impact these system requirements have on the IC specifications, ranging from full system diagnostics, limp home modes, thermal and EMC considerations.
View full article
Attendees will gain knowledge and experience with S32K Cookbook application note examples to enable to enable successful customer designs. All examples will have an overview, and several will be exercised. Attendees must bring their laptop and pre-install S32 Design Studio for Arm.
View full article
This class will cover basic operation and the internal mechanisms of DDR devices. The class will also cover available tools to enable and simplify bring-up and validation of a DDR subsystem.
View full article
This session covers all the newest i.MX processors available and touches on the ones that will soon be launched. Products from i.MX 6, i.MX 7 and i.MX 8 applications processors.
View full article
A deep dive into the pixel processing pipeline of the i.MX 8. Attendees will get a detailed insight into the available accelerators for 2D, 3D, Video, Vision, AI, Capture and Display and how they enable the multimedia and safety features of the eCockpit.
View full article
The automotive industry is rapidly evolving and the car is being transformed from a simple mode of transport to a personalized mobile information hub. All these new electronic functions bring great benefits to the driver, increasing comfort, convenience, safety and efficiency. But these features come with new risks, too. Modern vehicles feature wireless interfaces connect the in-vehicle systems of these ‘Connected Cars’ to external networks, which form entry points for hackers. This session will describe a proposal for a layered automotive security architecture providing a defense-in-depth approach to securing a vehicle including secure external interfaces, secure domain isolation, secure internal communication and secure software execution. In addition, the session will describe how all these security layers can be supported through the full vehicle life cycle of design, build, use and scrap.
View full article
Learn about vision processing and technical capabilities of S32V’s dual-APEX acceleration engines, multi-core A53 processors, on-chip image signal processor (ISP) which differentiates S32V from other Arm based processors that can’t meet the same performance/power envelope. Attendees will get a demonstration of the graph tools available on our S32 Design Studio IDE that facilitate the creation of graphs for the APEX and ISP Engines.
View full article
OpenIL is Linux® distro designed specifically for the industrial market. OpenIL is an ideal deployment for PLC, HMI, industrial control and automation systems. As an open source project based on buildroot to provide a compact filesystem for industrial usage, OpenIL supports LTS Linux kernel 4.1 and 4.9, Xenomai cobalt core, industrial IEEE®1588, time sensitive networking and many other features. A real-time baremetal framework supports relay control and robotic applications. Learn about OpenIL, the architecture, design objectives and roadmap. Understand how you can contribute to OpenIL and drive the direction of the community project.
View full article
Artificial intelligence and machine learning (AI/ML) are revolutionizing the industrial world. For maximal impact, AI/ML must be done close to where data is generated and the output of analysis used. It's an ideal workload for edge computing and complements NXP’s EdgeScale cloud-based device-management platform. Layerscape processors are well suited to hosting AI/ML workloads. Software from NXP and third parties helps enable developers to create industrial applications using AI/ML technology. These applications can be distributed, Layerscape-based edge nodes with endpoints performing multiple tasks including: addressing condition monitoring or first-level classification; running popular edge frameworks to deliver cloud-like services on premises, aggregating data from multiple endpoints or performing additional analysis; running cloud-based software analyzing data for long-term trends.
View full article
This session will go into the detail of the software enablement around the BlueBox v2.0, aka “BlueBox Mini” or “BLBX2”. Suited for level 2/3 autonomous drive. From an engineering perspective topics will include: 1. The BlueBox v2.0 hardware layout. 2. BSP content with middleware; Linux config and Ubuntu rootfs; Linux options between and inter-communication between them; Discussion of middleware options (including ROS versions, and others). 3. How ADAS is supported. 4. Combined to achieve level 2/3 ADAS with AutonomouStuff. 5. Apollo versions ported and benchmarking of the planning module. 6. Future offerings with hardware support and systems-level safety and orchestration. 7. Technical lecture explaining the internals of this enablement.
View full article
In Automotive, the need for communication between various ECUs has grown as the number of ECU’s have grown as well. Implementing a software solution which is scalable, portable, open and easy to program is key to offering a complete software enablement to our customers. This session will present our software solution for communication between multiple SOCs with different operating systems across  multiple physical areas.
View full article
The self driving car has a major impact on ECUs power and complexity and the network architecture connecting them together. The sheer fact that the driver is now a mere passenger with potentially limited options of taking back control raises significant functional safety questions that cannot be addressed with conventional approaches. In this presentation, we discuss how autonomous driving is impacting the functional safety requirements for automotive Ethernet switches and PHYs. We will review what functional safety for a component really means, going beyond marketing figures and ticking off feature lists. Finally, we will discuss how NXP is attacking this challenge in our current portfolio with a hint to the products to come.
View full article
This presentation dedicated to IVI provides an overview of the software and hardware enablement available to accelerate customer time-to-market and reduce development risks. Namely i.MX 8, Ethernet Switch and PHY, audio tuner and amplifier, power management, supported by a Linux Genivi compliant BSP.
View full article
S32 Design Studio 3.0 S32V234 focus on configuration tools pin wizard, clocks config, with SDK configuration, FreeRTOS configuration and use building and running a project showing debug with S32 debugger on the m4 with code on target. Configuration tools suite formed from pins, clocks, peripherals, DCD, IVT are offering a complete view of the platform with complete access to all the details directly from the tool and possibility to generate, build and debug the applications.
View full article
NXP BlueBox: In-depth look at hardware and software. Technical session explaining how to use Kalray hardware and Apollo software.
View full article
Review of NXP’s current CAN portfolio and CAN functions, our support for CAN FD and an overview of the breakthrough products keeping CAN highly relevant for the new generation of vehicles.
View full article
This presentation will present a simple EM physics and geometry based approach to designing power distribution networks on PCBs. From input power connection to the IC die, the simple rules discussed can be used to reduce power supply noise and improve EMC. New research presented on the impact of discrete components on radiated and conducted emissions, with an emphasis on cost analysis. Results of recent research on various power supply PCB topology will be discussed.
View full article