Installation & Activation
HOWTO: Activate S32 Design Studio
HOWTO: Install Lauterbach TRACE32 debugger plug-in into S32 Design Studio
Create a New Project
HOWTO: Create APEX2 Project From Example in S32DS for Vision
HOWTO: Create An ISP Project From Example in S32DS for Vision
HOWTO: Create A53 Linux Project in S32DS for Vision
HOWTO: Create An ISP Project From Existing VSDK Graph in S32DS for Vision
HOWTO: Create A New Makefile Project With Existing Code From NXP Vision SDK Example Project
HOWTO: Build a Project and Setup a Debug Configuration for debugging in S32 Design Studio
HOWTO: Create A53 APEX2 and/or ISP Linux Project in S32DS for Vision
DDR Configuration & Validation and Stress Test Tools
HOWTO: Use DDR Configuration and Validation Tool
HOWTO: Use DDR Stress Test Tool
Hardware Setup
HOWTO: Setup S32V234 EVB for debugging with S32DS for Vision and Linux BSP
HOWTO: Prepare and boot S32V234 EVB from eMMC
HOWTO: Setup static IP address for S32 debug probe
Debugging
HOWTO: Setup S32V234 EVB for debugging with S32DS for Vision and Linux BSP
HOWTO: S32V234-EVB debugging with Linux and gdbserver on target machine
HOWTO: Start Debug on an ISP Application Project with S32 Debugger and S32 Debug Probe
HOWTO: Start Debug on an APEX2 Application Project with S32 Debugger and S32 Debug Probe
Debugging the Startup Code with Eclipse and GDB | MCU on Eclipse
VSDK
HOWTO: Change Vision SDK root in S32DS for Vision
HOWTO: Create A New Makefile Project With Existing Code From NXP Vision SDK Example Project
HOWTO: Prepare A SD Card For Linux Boot Of S32V234-EVB Using BSP From VSDK
Linux
HOWTO: S32V234 EVB Linux - Static IP address configuration
HOWTO: S32V234 EVB Linux - DHCP IP address setup
HOWTO: Prepare A SD Card For Linux Boot Of S32V234-EVB Using BSP From VSDK
HOWTO: Access Linux BSP file system on S32V234-EVB from S32DS for Vision
HOWTO: Setup A Remote Linux Connection in S32DS for Vision
General Usage
HOWTO: S32 Design Studio Command Line Interface
HOWTO: Add user example into S32DS
HOWTO: Generate S-Record/Intel HEX/Binary file
HOWTO: Update S32 Design Studio
Troubleshooting
Help! I just relaunched S32DS for Vision and my visual graph is collapsed!
Help! I just updated to new version of S32DS and now my projects have errors and I can't build!
Troubleshooting: PEmicro Debug Connection: Target Communication Speed
Troubleshooting: Indexer errors on header file