i.MX Processors Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Processors Knowledge Base

Discussions

Sort by:
Brief introduction on the aarch64 linux kernel memory mapping layout and basic management stuffs.  Contents include: Kernel's virtual memory layout and mapping after running i.MX8QM/QXP kernel reserved memory layout Kernel memory allocation method and technology (Buddy, cma, ION...) DMA buffer management, SWIOTLB, IOMMU GPU memory management How to customize the memory for different use cases How to avoid using CMA for a better stability and performance
View full article
Several customers met uuu failure because their board doesn't use same CC logic (ptn5110) of i.MX8MM EVK. For this problem it's able to disable CC logic and to force device mode of u-boot. Shared the patch based on 4.14.78 for reference.
View full article
Several customers met problem on audio codec porting. In order to figure out cpu dai setting problem or codec dai problem. Create the dummy codec for test purpose.  What this dummy codec can do This dummy codec can play up to 8 channels and record up to 6 channels. Connect SAI1 TX data pin with SAI1 RX data pin for loopback test. Environment Verified with i.MX8MM EVK  Based on Linux BSP L4.14.78 Files Kernel patch 0001-multiple-channels-dummy-audio-codec 0002-Add-capture-for-multiple-channels User space setting /etc/asound.conf /usr/share/alsa/cards/aliases.con /usr/share/alsa/cards/DUMMY.conf Audio test content PCM_48_16_8_160000_1_29_jazzshort.wav The alsa command for loopback test with multiple channels  aplay -D surround51:CARD=dummyaudio PCM_48_16_8_160000_1_29_jazzshort.wav | arecord -D surround51:CARD=dummyaudio --disable-channels --disable-format --disable-resample -f S16_LE -r 48000 -c 6 -d 5 -v test.wav
View full article
This document simply introduce how to change uboot for porting new PHY on imx7D customized board   Background: Current imx7D Sabresd board uses BCM54220B0KFBG PHY, the customized board wants to use KSZ9031 as PHY on the yocto 4.9.88 version, the customized board uses only one ethernet port on ENET2 port according to the imx7D Sabresd board   Requirement: Refer to the yocto user guide of 4.9.88 version, built your own image, for simple, you can built core-image-minimal, and download the 4.9.88 mfgtool to program        The document of 4.9.88: https://www.nxp.com/webapp/Download?colCode=L4.9.88_2.0.0_LINUX_DOCS        mfgtool for downloading: https://www.nxp.com/webapp/sps/download/license.jsp?colCode=IMX6_L4.9.88_2.0.0_MFG_TOOL&appType=file2&location=null&DOWNLOAD_ID=null&lang_cd=en        Design files: https://www.nxp.com/webapp/sps/download/license.jsp?colCode=iMX7D-SABRE-DESIGNFILES&appType=file1&DOWNLOAD_ID=null&lang_cd=en     adding customized code in u-boot head file: refer to the customized board schematic as below:     This board use eth2 as ethernet port, the code mx7dsabresd.h(path: yocto-L4.9.88_2.0/build-x11/tmp/work/imx7dsabresd-poky-linux-gnueabi/u-boot-imx/2017.03-r0/git/include/configs) /* Network */ #ifdef CONFIG_DM_ETH #define CONFIG_FEC_MXC #define CONFIG_MII #define CONFIG_FEC_XCV_TYPE             RGMII #define CONFIG_FEC_ENET_DEV       0   #define CONFIG_PHYLIB #define CONFIG_PHY_BROADCOM /* ENET1 */ #if (CONFIG_FEC_ENET_DEV == 0) #define IMX_FEC_BASE              ENET_IPS_BASE_ADDR #define CONFIG_FEC_MXC_PHYADDR          0x0 #ifdef CONFIG_DM_ETH #define CONFIG_ETHPRIME                 "eth0" #else #define CONFIG_ETHPRIME                 "FEC0" #endif #elif (CONFIG_FEC_ENET_DEV == 1) #define IMX_FEC_BASE              ENET2_IPS_BASE_ADDR #define CONFIG_FEC_MXC_PHYADDR          0x1 #ifdef CONFIG_DM_ETH #define CONFIG_ETHPRIME                 "eth1" #else #define CONFIG_ETHPRIME                 "FEC1" #endif #endif     Change the source code as below, add two macro definition and change the PHY address according to the schematic: /* Network */ #define CONFIG_PHY_MICREL #define CONFIG_PHY_MICREL_KSZ9031   #ifdef CONFIG_DM_ETH #define CONFIG_FEC_MXC #define CONFIG_MII #define CONFIG_FEC_XCV_TYPE             RGMII   #define CONFIG_FEC_ENET_DEV       0     #define CONFIG_PHYLIB #define CONFIG_PHY_BROADCOM /* ENET1 */ #if (CONFIG_FEC_ENET_DEV == 0) #define IMX_FEC_BASE              ENET_IPS_BASE_ADDR #define CONFIG_FEC_MXC_PHYADDR          0x1 #ifdef CONFIG_DM_ETH #define CONFIG_ETHPRIME                 "eth0" #else #define CONFIG_ETHPRIME                 "FEC0" #endif #elif (CONFIG_FEC_ENET_DEV == 1) #define IMX_FEC_BASE              ENET2_IPS_BASE_ADDR #define CONFIG_FEC_MXC_PHYADDR          0x2   #ifdef CONFIG_DM_ETH #define CONFIG_ETHPRIME                 "eth1" #else #define CONFIG_ETHPRIME                 "FEC1" #endif #endif       adding customized code in u-boot source file: the source code named mx7dsabresd.c (path: yocto-L4.9.88_2.0/build-x11/tmp/work/imx7dsabresd-poky-linux-gnueabi/u-boot-imx/2017.03-r0/git/board/freescale/mx7dsabresd)         Don’t forget include the micrel.h file        Focus on the setup_fec fuction   Imx7d Sabresd board uses gpio_spi 5 as reset pin so the source code as below: ret = gpio_lookup_name("gpio_spi@0_5", NULL, NULL, &gpio)                if (ret) {               printf("GPIO: 'gpio_spi@0_5' not found\n");     The customized board uses GPIO1_IO03 as reset pin, so the source code was changed to : imx_iomux_v3_setup_pad(MX7D_PAD_GPIO1_IO03__GPIO1_IO3 | MUX_PAD_CTRL(NO_PAD_CTRL)); ret = gpio_request(IMX_GPIO_NR(1, 3), "enet_phy_rst"); gpio_direction_output(IMX_GPIO_NR(1, 3), 0);        mdelay(20);        gpio_direction_output(IMX_GPIO_NR(1, 3), 1);       udelay(100);         Focus on the function board_phy_config fuction Use this function to set the phy rx, tx data pad skew and clock pad skew, for ksz9031, can refer to the UDOO board, then change the setting source code as below: /* control data pad skew - devaddr = 0x02, register = 0x04 */        ksz9031_phy_extended_write(phydev, 0x02,                                MII_KSZ9031_EXT_RGMII_CTRL_SIG_SKEW,                                MII_KSZ9031_MOD_DATA_NO_POST_INC, 0x0000);        /* rx data pad skew - devaddr = 0x02, register = 0x05 */        ksz9031_phy_extended_write(phydev, 0x02,                                MII_KSZ9031_EXT_RGMII_RX_DATA_SKEW,                                MII_KSZ9031_MOD_DATA_NO_POST_INC, 0x0000);        /* tx data pad skew - devaddr = 0x02, register = 0x05 */        ksz9031_phy_extended_write(phydev, 0x02,                                MII_KSZ9031_EXT_RGMII_TX_DATA_SKEW,                                MII_KSZ9031_MOD_DATA_NO_POST_INC, 0x0000);        /* gtx and rx clock pad skew - devaddr = 0x02, register = 0x08 */        ksz9031_phy_extended_write(phydev, 0x02,                                MII_KSZ9031_EXT_RGMII_CLOCK_SKEW,                                MII_KSZ9031_MOD_DATA_NO_POST_INC, 0x03FF);       Build the uboot source code then program to the customized board, the log file as below: U-Boot 2017.03-imx_v2017.03_4.9.88_2.0.0_ga+gb76bb1b (Apr 20 2019 - 17:51:51 +0800)   CPU:   Freescale i.MX7D rev1.3 996 MHz (running at 792 MHz) CPU:   Commercial temperature grade (0C to 95C) at 32C Reset cause: POR Model: Freescale i.MX7D SabreSD Board Board: i.MX7D SABRESD RevC in secure mode DRAM:  1 GiB PMIC: PFUZE3000 DEV_ID=0x30 REV_ID=0x11 MMC:   FSL_SDHC: 0, FSL_SDHC: 1 Display: TFT43AB (480x272) Video: 480x272x24 In:    serial Out:   serial Err:   serial switch to partitions #0, OK mmc1(part 0) is current device Net:   Error: ethernet@30bf0000 address not set. eth0: ethernet@30be0000 Error: ethernet@30bf0000 address not set.   Ending: Don’t worry about this error message, because you don’t set correct mac address, one has two option to set this, For one, you can add mac address in the uboot manually, like setenv ethaddr 00:11:22:33:44:55     another option is add CONFIG_NET_RANDOM_ETHADDR=y in the configure file, then you don’t need to set mac address manually, would get a random mac address   this document just simply introduce how to change the source code in the u-boot, you also need to change the kernel dts file and kernel file to support the new PHY, the kernel has the same process, the phy address, the phy settings, and the gpio pins, hope this document give you some hints to port the new PHY
View full article
Summary: The i.MX 8M-Mini can boot from QSPI flash using a dedicated boot image. The boot config settings are not correctly documented in the EVK Board Hardware User's Guide Rev 0 from 02/2019. In the document i.MX_Linux_User's_Guide.pdf  in the BSP documentation 4.14.98 the settings are correctly given in Table 38 Details: To generate a bootable file for the QSPI with Yocto, you need to include the following setting into local.conf: UBOOT_CONFIG = "fspi" If you don't want/need to make a complete build, just rebuild u-boot: bitbake -c deploy u-boot-imx Alternatively the file imx-boot-imx8mmevk-fspi.bin-flash_evk_flexspi included already in the BSP demo packages will work as well Program the image into QSPI: With UUU:   uuu -b qspi imx-boot-imx8mmevk-fspi.bin-flash_evk_flexspi With u-boot: u-boot=> fatls mmc 0:1 14557696   Image    …   1446848   imx-boot-imx8mmevk-fspi.bin-flash_evk_flexspi 11 file(s), 0 dir(s) u-boot=> sf probe SF: Detected n25q256a with page size 256 Bytes, erase size 4 KiB, total 32 MiB u-boot=> fatload mmc 0:1 0x40480000 imx-boot-imx8mmevk-fspi.bin-flash_evk_flexspi 1446848 bytes read in 79 ms (17.5 MiB/s) u-boot=> sf erase 0x0 0x200000 SF: 2097152 bytes @ 0x0 Erased: OK u-boot=> sf write 0x40480000 0x0 0x200000 device 0 offset 0x0, size 0x200000 SF: 2097152 bytes @ 0x0 Written: OK u-boot=> sf read 0x50000000 0x0 0x200000 device 0 offset 0x0, size 0x200000 SF: 2097152 bytes @ 0x0 Read: OK u-boot=> cmp.b 0x40480000 0x50000000 0x200000 Total of 2097152 byte(s) were the same u-boot=> Set boot config jumpers correctly and power on the board (no SD-card in the slot) 8M-Mini Rev A and Rev B boards:  01xxxxx0 0000x001 8M-Mini Rev C boards: 0110xxxxxx 00100x0010
View full article
Instrumenting A Board To instrument a board, the connection between the power supply and the target device needs to be broken, usually via a series resistor that's placed on the board. Sometimes the inductor needs to be lifted if no series resistor was included on the rail by the board's designer. In the ideal case, through-hole connections were also provided on the board for the connection of these off-board sensors. Here are three close-up photos that show several boards that have been instrumented: In all three cases, the sensors stand in place via the two outer current carrying wires. The middle and right used insulated wires where as the one on the left used bare wires. In all three cases, the sensor's + connection needs to go towards the power supply and the - connection goes to the target device. The outer wires here are 24-26 gauge. (The relatively heavy gauge wire is used to keep the series resistance of inserting a smart sensor to a minimum.) The ground connection is the middle hole of the smart sensor. In the left and middle photos, a 30 gauge wire connects to the middle hole ground connection on the  board. In the right photo, the ground wire was more conveniently added to a big cap just below the bottom of edge of the photo. Here are wider angle view photos of two of the boards above: The sensors on the left are free-standing since the current carrying wires are stiff enough to hold them upright. Care must be taken since too much flexing will cause a wire to break. Too much bending can also cause a short to the board (and that's why insulated wires were used on these boards). The board on the right has the sensors laying parallel to the board. They are not affixed to the board, but a wire is wrapped around the bundle of ribbon cables out of view past the right edge of the photo. For boards without the through hole connections, the smart sensors need to be immobilized to keep from pulling the SMT pads off the board. If there is room on the board or sides of connectors or large components, the sensors may be attached down with foam double-sticky tape (see photo below, sensor affixed on top i.MX7ULP): For boards where there are no convenient unpopulated areas or there are too many sensors, some other means needs to be devised to immoblize the smart sensors. In the left photo below, two inductors per sensor have been flipped and the two sensors inserted to instrument the two rails. The solder pads on the inductors would easily be broken off by any movement of the smart sensors, so a cage with clamps to hold the ribbon cables was 3D printed. On the back side, there is room for the aggregator to be zip tied to the bottom plate, so the instrumented board can be moved as a single unit with minimal flexing of the ribbon cables.
View full article
Why reset EPDC When TCE underrun occurs repeatedly, EPDC might lock up and the signal to panel continues. There is chance to cause panel damage. The attached patch provides a way to reset EPDC to cut the signal out and recover EPDC from lockup. The patch is based on L4.1.15. As for TCE underrun, QoS patch has obvious improvement. https://community.nxp.com/docs/DOC-343599
View full article
Tool: VMware Workstation Player Linux Distribution : Ubuntu 16.04 1. Create the VM in VMware Workstation. 2. Select the .iso file to install the Ubuntu 16.04 in the VM. 3. In "Specify Disk Capacity", I recommend the disk size is 200GB. 4. Then click "Finish" to create the VM. 5. If you have local mirror sources, change the source in /etc/apt/source.list. This will speed up a lot when you download the Linux packages and software. 6. Type these two commands to update the Ubuntu system. - sudo apt-get update - sudo apt-get upgrade 7. Install Yocto Project host packages $ sudo apt-get install gawk wget git-core diffstat unzip texinfo gcc-multilib build-essential chrpath socat libsdl1.2-dev $ sudo apt-get install libsdl1.2-dev xterm sed cvs subversion coreutils texi2html docbook-utils python-pysqlite2 help2man make gcc g++ desktop-file-utils libgl1-mesa-dev libglu1-mesa-dev mercurial autoconf automake groff curl lzop asciidoc u-boot-tools 8.Install the repo a. Create a bin folder in the home directory. $ mkdir ~/bin (this step may not be needed if the bin folder already exists) $ curl https://storage.googleapis.com/git-repo-downloads/repo > ~/bin/repo $ chmod a+x ~/bin/repo b. Add the following line to the .bashrc file to ensure that the ~/bin folder is in your PATH variable. export PATH=~/bin:$PATH If you cannot download the repo from google, please try this one: Git Repo | 镜像站使用帮助 | 清华大学开源软件镜像站 | Tsinghua Open Source Mirror  9. Yocto project setup $ mkdir imx-yocto-bsp $ cd imx-yocto-bsp $ repo init -u https://source.codeaurora.org/external/imx/imx-manifest -b imx-linux-sumo -m imx-4.14.98-2.0.0_ga.xml $ repo sync 10. Building an image The syntax for the fsl-setup-release.sh script is shown below. $ DISTRO=<distro name> MACHINE=<machine name> source fsl-setup-release.sh -b <build dir> $ DISTRO=fsl-imx-xwayland MACHINE=imx8qxpmek source fsl-setup-release.sh -b build-xwayland $ bitbake fsl-image-qt5-validation-imx or $ bitbake core-image-full-cmdline (smaller size of rootfs) (for more examples, please refer to the i.MX_Yocto_Project_User's_Guide.pdf) 11. U-boot and Kernel Source code in Yocto u-boot : imx-yocto-bsp/build-xwayland/tmp/work/<board_name>/u-boot-imx kernel : imx-yocto-bsp/build-xwayland/tmp/work/<board_name>/linux-imx 12. Deploy folder of the images imx-yocto-bsp/build-xwayland/tmp/deploy/images/<board_name> Some useful commands for your information: 1. Kernel Menuconfig $ bitbake linux-imx -c menuconfig 2. Rebuild the u-boot and kernel source code $ bitbake u-boot-imx -c compile -f $ bitbake linux-imx -c compile -f 3. Rebuild the whole project to generate the images to deploy folder again for example, if you build the fsl-image-qt5-validation-imx before , then type this: $ bitbake fsl-image-qt5-validation-imx -f Reference: (1) Download the BSP and the Documentation   :  i.MX Software | NXP 
View full article
UPDATE: Note that this document describes eIQ Machine Learning Software for the NXP L4.14 BSP release. Beginning with the L4.19 BSP, eIQ Software is pre-integrated in the BSP release and this document is no longer necessary or being maintained. For more information on eIQ Software in these releases (L4.19, L5.4, etc), please refer to the "NXP eIQ Machine Learning" chapter in the Linux User Guide for that specific release.  Original Post: eIQ Machine Learning Software for iMX Linux 4.14.y kernel series is available now. The NXP eIQ™ Machine Learning Software Development Environment enables the use of ML algorithms on NXP MCUs, i.MX RT crossover processors, and i.MX family SoCs. eIQ software includes inference engines, neural network compilers, and optimized libraries and leverages open source technologies. eIQ is fully integrated into our MCUXpresso SDK and Yocto development environments, allowing you to develop complete system-level applications with ease. Source download, build and installation Please refer to document NXP eIQ(TM) Machine Learning Enablement (UM11226.pdf) for detailed instructions on how to download, build and install eIQ software on your platform. Sample applications To help get you started right away we've posted numerous howtos and sample applications right here in the community. Please refer to eIQ Sample Apps - Overview. Supported platforms eIQ Machine learning software for i.MX Linux 4.14.y supports the L4.14.78-1.0.0 and L4.14.98-2.0.0 GA releases running on i.MX 8 Series Applications Processors. For more information on artificial intelligence, machine learning and eIQ Software please visit AI & Machine Learning | NXP.
View full article
In new iMX8QM and iMX8QXP BSP, it had implemented hardware partition to split the resource and memory regions. The default Android Auto BSP had given example for shared memory between M4 and A core, it is used for RPMSG. Here is an example to add a new shared memory for iMX8QXP MEK board with Android Auto P9.0.0_GA2.1.0 BSP, which can be accessed in both M4, Uboot and Linux Kernel. The new shared memory region is from 0xF6000000 to 0xFDFFFFFF, total 128MB, it covers the RPMSG region too. RPMSG shared memory is moved to 0xF6000000 ~ 0xF6BFFFFF, total 12MB. vendor_nxp_fsl-proprietary_uboot-firmware.patch SCFW patch for board file to change the old shared memory region (0x90000000~0x90BFFFFF) to new shared memory region (0xF6000000~0xFDFFFFFF). This patch is applied to android_build/vendor/nxp/fsl-proprietary/uboot-firmware/imx8q_car/board-imx8qxp.c, after patched, copy this file to SCFW porting kit and build out a new SCFW image, put it to "android_build/vendor/nxp/fsl-proprietary/uboot-firmware/imx8q_car/mx8qx-scfw-tcm.bin". vendor_nxp-opensource_uboot-imx.patch This is the Uboot patch to map the shared memory region, if Uboot doesn't need access these memory, this patch is not needed. vendor_nxp-opensource_kernel_imx.patch This is the kernel patch to map the shared memory region. Note: VPU reserved memory address shouldn't be changed, otherwise it will impact the VPU function. So the new reserved memory region had been moved to 0xF600000~0xFDFFFFFF. vendor_nxp_mcu-sdk-auto_SDK_MEK-MIMX8QX.patch M4 patch for RPMSG address changed from 0x90000000 to 0xF6000000. Note: 1. In this example, we put the two shared memory regions together, then it will not split the memory region used in Linux. Another reason for such modification is the limitation of memory region counts in SCFW. 2. Since the RPMSG shared memory had been moved from 0x90000000 to 0xF6000000, the M4 code who used shared memory should also be changed. 2019-07-29 Update: When "#define PHYS_SDRAM_2_SIZE  0x0" in Uboot, it will create a 0 size memory region, this will impact the Uboot shared memory patch. Added the "uboot_imx8_cpu.patch" to avoid such issue.
View full article
After rework the board, enable two OTG controllers in Linux DTB file and disable VBUS valid comparator when in suspend mode by clear USB_OTGx_PHY_CTL2 bit 16.  Then we get the following power data on suspend mode  Suspend Mode     ****  The page is under internal check ****
View full article
Why raising QoS priority for EPDC Eink has been developing higher resolution panel. With higher resolution, TCE underrun problem is observed more easily. Highest QoS priority can provide obvious improvement. What's TCE underrun TCE is Timing Controller Engine which is responsible for TFT scan frame refreshes. The pixel FIFO (PIX_FIFO) is used to load working buffer pixel data for TCE. When FIFO underrun, TCE_UNDERRUN_IRQ interrupt is triggered, and TCE underrun log pops up in kernel log. The pixel data is processed by TCE to generate TFT voltage control pixels for panel. If an underrun occurs, unknown data is used and that can damage the panel. About the patch The patch raises EPDC reading to highest priority (QoS='f'), so the EPDC reading becomes real time channel in MMDC configuration. The patch is based on L4.1.15 kernel. Stress test of unit test can pass with 1920x1440 configuration.
View full article
Introduction This document describes the Spread Spectrum support for displays on i.MX 8QuadMax and i.MX 8QuadXPlus, specific for LVDS display. It describes the underlying HW function, how to enable it and the intended capability. The display controller (DC) subsystem on i.MX 8QuadMax and i.MX 8QuadXPlus uses an AVPLL to generate the reference clock for operation of the LVDS PHYs.  Enabling Spread Spectrum on the reference clock will result in the PHY interfaces being spread as well. This Spread Spectrum feature is controlled by the SCU firmware and can be enabled or disabled by configuring the board file of the SCU firmware porting kit. (The Spread Spectrum feature is added starting from SCFW porting kit V1.2.2 release which can be download from NXP web site “i.MX Software and Development Tool”.) The User Guide will include following content: 1. Introduction ............................................................................ 1 2. Configuration of the frequency modulation ......................... 2 3. Support in SCFW Porting Kit ............................................... 4 4. Modulation Characteristics ................................................... 4 5. Enablement Example ............................................................. 5 6. Revision History .................................................................... 7 For more information, please check the attachment "User Guide of Spread Spectrum for i.MX8QM_QXP Display.pdf".   Rev2.0 Update For SCFW Porting Kit V1.2.5 and later version, please check document "User Guide of Spread Spectrum for i.MX8QM_QXP Display 2.0.pdf" with updated algorithm. Rev2.1 Update For SCFW Porting Kit V1.2.10 and later version, please check document "User Guide of Spread Spectrum for i.MX8QM_QXP Display 2.1.pdf" with fspread value selection feature. Users can choose the percentage of frequency spread from following values: 0%, 0.4%, 1.0%, 1.4%, 2.0%.
View full article
Related links: i.MX Power Profiling System: Smart Current Sensor and Aggregator Shield  i.MX Power Profiling System: Aggregator Shield Details   i.MX Power Profiling: Triple-range Smart Current Sensor   Examples of boards instrumented with Smart Sensors. (Some close-ups will be added later.) One rail of the i.MX7ULP SOM is instrumented here. The sensor is immobilized with foam double sticky tape on top of the i.MX7ULP (trying to minimize contact to just that so the tape is more easily removed later). Immobilization is necessary in order to prevent ripping the resistor pads off the target board. The series resistor on the board is removed and the smart sensor is wired into place. Note here that the sensor is shorted so that the SOM will operate while the Smart Sensor being unpowered. The Smart Sensors MUST be powered via the Aggregator in order for the target board to operate. Otherwise, the target board will be starved of power and it will not operate unless all of the Smart Sensors connected to it are powered. An unpowered Smart Sensor presents an open circuit between the input and output terminals. Here are nine rails instrumented on the i.MX8QM CQC board. One rail Smart Sensor is in the bottom side, the rest are all on top. There is one double sticky taped to the back of the connectors at the back of the photo (the SCU supply, relatively low current, which can tolerate longer wires/series resistance). The rest are connected with 24 gauge wire, no longer than about half an inch long, to keep the series resistance low. The ground wire (center contact) can be a 30 gauge wire-wrap wire, which was used for all the grounds here. Note that the stiff connection wires allow the sensors to stand up in place, which is very helpful since there is no room to double sticky tape the sensors down. This board was not laid out with instrumentation in mind. Here is an i.MX8QXP CQC board with four rails instrumented. Two of the sensors are on top and two on the the bottom. They are not double sticky taped into place, but they are shielded with heat shrink tubing to prevent any contact with the target board. As above, 24 gauge wires are used for the current in/out lines, 30 gauge wire is used for all the ground contacts. Out of the frame, the four ribbon cables are bundled together to prevent the wires and sensors from moving too much. As above, the heavy wires have been kept as short as possible.
View full article
In defaut Linux BSP, NXP implemented LVDS to HDMI(it6263) and MIPI-DSI to HDMI(adv7535) bridge chip drivers. And these drivers need read the EDID from display, then apply the timing parameters to DRM driver. But for the use case that bridge chip -> Serializer -> Deserializer -> LCD Panel use case, there is no EDID. The attached are reference patches for such use case, it combined the bridge chip to panel directly, and no EDID is needed. The patches are tested on iMX8QXP MEK with bridge chip + panel mode, both of them can see the fb0 device under /sys/class/graphics/ folder, also can see card under  /sys/class/drm/. Display works fine with DTS selected 720P panel mode. [2020-06-24]: Add patches for L4.14.98 kernel: Android_Auto_P9.0.0_GA2.1.0_Kernel_No_EDID_IT6263.patch L4.14.98-iMX8QXP-MEK-ADV7535-MIPI-DSI-to-HDMI-bridge-chip-com.patch
View full article
When you do long test (days or weeks) test on i.MX board and your test fails, you often wants to know what has happen with a JTAG probe. The problem is when you have 50 boards running in parallel, you don't have the budget to have 50 JTAG debug probe. If you do a "hot plug" of your JTAG probe, you have roughly one chance out 2 to reset your board... so you'll have to wait another couple of hour to resee the problem. Anyway to have a reliable JTAG plug with no reset, it is really simple... cut the RESET line on your cable! then you'll still be able to "attach" to your i.MX. On the MEK board, with a 10-pin JTAG connector, you have the cut the cable line 10 of the ribbon cable: On the cable, cut the reset line like this: With my Lauterbach JTAG  probe, when I do a "hot plug" I never have a reset of my i.MX. BR Vincent
View full article
The Android O8.1.0_2.0.0 GA (4.14.98 kernel) is now available on IMX software landing page. Overview -> i.MX BSP Updates and Releases -> Android -> Android O8.1.0_2.0.0   Files available:   # Name Description 1 android_o8.1.0_2.0.0-GA_docs.zip Android O8.1.0_2.0.0  Documentation 2 imx-o8.1.0_2.0.0-ga.tar.gz i.MX Android Automotive proprietary source code for Android O8.1.0_2.0.0 3 android_o8.1.0_2.0.0-ga_image_8qmek.tar.gz Prebuilt images with NXP extended features for the i.MX8QMax and 8QXPlus MEK   Supported boards: i.MX 8QuadMax MEK i.MX 8QuadXPlus MEK   Features and Known issues For features and known issues, please consult the Release Notes in detail.  ============================================================= The Android O8.1.0_2.1.0_AUTO GA (4.14.98 kernel) is now available on IMX software landing page. Overview -> i.MX BSP Updates and Releases -> Android AUTO-> Android O8.1.0_2.1.0_AUTO   Files available:   # Name Description 1 android_o8.1.0_2.1.0-auto-GA_docs.zip Android O8.1.0_2.1.0_AUTO Documentation 2 imx-o8.1.0_2.1.0-auto-ga.tar.gz i.MX Android Automotive proprietary source code for Android O8.1.0_2.1.0_AUTO 3 android_o8.1.0_2.1.0-auto-ga_image_8qmek.tar.gz Prebuilt images with NXP extended features with the EVS function enabled in the Cortex-M4 CPU core for the i.MX 8QuadMax/8QuadXPlus MEK 4 android_o8.1.0_2.1.0-auto-ga_image_8qmek2.tar.gz Prebuilt images with NXP extended features for the i.MX8QMax and 8QXPlus MEK, without the EVS in M4 Core. Supported boards: i.MX 8QuadMax MEK i.MX 8QuadXPlus MEK   Features and Known issues For features and known issues, please consult the Release Notes in detail. 
View full article
The Android P9.0.0_2.0.0 GA (4.14.98 kernel) is now available on IMX software landing page. Overview -> i.MX BSP Updates and Releases -> Android -> Android P9.0.0_2.0.0 (4.14.98 kernel)    Files available:   # Name Description 1 android_p9.0.0_2.0.0-ga_docs.zip Android P9.0.0_2.0.0 Documentation 2 imx-p9.0.0_2.0.0-ga.tar.gz i.MX Android proprietary surce code for Android P9.0.0_2.0.0 3 android_p9.0.0_2.0.0-ga_image_8mmevk.tar.gz Prebuilt images with NXP extended features for the i.MX 8M Mini EVK 4 android_p9.0.0_2.0.0-ga_image_8mqevk.tar.gz Prebuilt images with NXP extended features for the i.MX 8M Quad EVK 5 android_p9.0.0_2.0.0-ga_image_8qmek.tar.gz Prebuilt images with NXP extended features for the i.MX8QMax and 8QXPlus MEK 6 fsl_aacp_dec_p9.0.0_2.0.0-ga.tar.gz AAC Plus Codec for P9.0.0_2.0.0_GA   Supported boards: i.MX 8MMini MEK Board i.MX 8MQuad EVK Board i.MX 8QuadMax MEK i.MX 8QuadXPlus MEK   Features and Known issues For features and known issues, please consult the Release Notes in detail.  ======================================================================================= The Android P9.0.0_2.1.0_AUTO GA (4.14.98 kernel) is now available on IMX software landing page. Overview -> i.MX BSP Updates and Releases -> Android AUTO-> Android P9.0.0_2.1.0_AUTO   Files available:   # Name Description 1 android_p9.0.0_2.1.0-auto-ga_docs.zip Android P9.0.0_2.1.0_AUTO  Documentation 2 imx-p9.0.0_2.1.0-auto-ga.tar.gz i.MX Android Automotive proprietary source code for Android P9.0.0_2.1.0_AUTO 3 android_p9.0.0_2.1.0-auto-ga_image_8qmek.tar.gz Prebuilt images with NXP extended features with the EVS function enabled in the Cortex-M4 CPU core for the i.MX 8QuadMax/8QuadXPlus MEK 4 android_p9.0.0_2.1.0-auto-ga_image_8qmek2.tar.gz Prebuilt images with NXP extended features for the i.MX8QMax and 8QXPlus MEK, without the EVS in M4 Core.   Supported boards: i.MX 8QuadMax MEK i.MX 8QuadXPlus MEK   Features and Known issues For features and known issues, please consult the Release Notes in detail.
View full article