Android P9.0.0_2.0.0 GA, P9.0.0_2.1.0_AUTO GA Release Announcement

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Android P9.0.0_2.0.0 GA, P9.0.0_2.1.0_AUTO GA Release Announcement

Android P9.0.0_2.0.0 GA, P9.0.0_2.1.0_AUTO GA Release Announcement

The Android P9.0.0_2.0.0 GA (4.14.98 kernel) is now available on IMX software landing page.

Overview -> i.MX BSP Updates and Releases -> Android -> Android P9.0.0_2.0.0 (4.14.98 kernel) 

 

  • Files available:  

#

Name

Description

1

android_p9.0.0_2.0.0-ga_docs.zip

Android P9.0.0_2.0.0 Documentation

2

imx-p9.0.0_2.0.0-ga.tar.gz

i.MX Android proprietary surce code for Android P9.0.0_2.0.0

3

android_p9.0.0_2.0.0-ga_image_8mmevk.tar.gz

Prebuilt images with NXP extended features for the i.MX 8M Mini EVK

4

android_p9.0.0_2.0.0-ga_image_8mqevk.tar.gz

Prebuilt images with NXP extended features for the i.MX 8M Quad EVK

5

android_p9.0.0_2.0.0-ga_image_8qmek.tar.gz

Prebuilt images with NXP extended features for the i.MX8QMax and 8QXPlus MEK

6

fsl_aacp_dec_p9.0.0_2.0.0-ga.tar.gz

AAC Plus Codec for P9.0.0_2.0.0_GA

 

  • Supported boards:
    • i.MX 8MMini MEK Board
    • i.MX 8MQuad EVK Board
    • i.MX 8QuadMax MEK
    • i.MX 8QuadXPlus MEK

 

  • Features and Known issues

For features and known issues, please consult the Release Notes in detail. 

=======================================================================================

The Android P9.0.0_2.1.0_AUTO GA (4.14.98 kernel) is now available on IMX software landing page.

Overview -> i.MX BSP Updates and Releases -> Android AUTO-> Android P9.0.0_2.1.0_AUTO

 

  • Files available:  

#

Name

Description

1

android_p9.0.0_2.1.0-auto-ga_docs.zip

Android P9.0.0_2.1.0_AUTO  Documentation

2

imx-p9.0.0_2.1.0-auto-ga.tar.gz

i.MX Android Automotive proprietary source code for Android P9.0.0_2.1.0_AUTO

3

android_p9.0.0_2.1.0-auto-ga_image_8qmek.tar.gz

Prebuilt images with NXP
extended features with the EVS function enabled in the Cortex-M4 CPU core for the
i.MX 8QuadMax/8QuadXPlus MEK

4

android_p9.0.0_2.1.0-auto-ga_image_8qmek2.tar.gz

Prebuilt images with NXP
extended features for the i.MX8QMax and 8QXPlus MEK, without the EVS in M4 Core.

 

  • Supported boards:
    • i.MX 8QuadMax MEK
    • i.MX 8QuadXPlus MEK

 

  • Features and Known issues

For features and known issues, please consult the Release Notes in detail.

Comments

where to download android_P9.0.0_2.2.0-
ga_image_6sxsabresd.tar.gz and other pre-built images for android 9

No ratings
Version history
Last update:
‎05-06-2019 08:11 PM
Updated by: