NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
  Overview NXP digital signal controllers provide a switched-mode power supply solution that maximizes efficiency while reducing system costs through bill-of-materials savings. Our solution dynamically compensates for system disadvantages such as component aging and operational variability due to changing load conditions.   Reference Designs Product Name Link Features 3-Phase PMSM Control https://www.nxp.com/design/designs/3-phase-pmsm-control:PERMANENT-MAGNET-MOTOR The 3-Phase Permanent Magnet Synchronous (PMSM) Motor Control Reference Design is based on Kinetis V Series MCUs and intended to provide the example for 3-phase sensorless PMSM motor control solutions. The Reference design utilizes a closed-loop field-oriented vector speed (FOC) control mechanism. KV Series Full-Bridge DC-DC Switch Mode Power Supply (SMPS) https://www.nxp.com/design/designs/kv-series-full-bridge-dc-dc-switch-mode-power-supply-smps:FULL-BRIDGE-SMPS  Full Bridge DC-DC Switch Mode Power Supply   Block Diagram     Recommended Products   Category Products Features DSC Kinetis® V Series: Real-time Motor Control & Power Conversion MCUs based on Arm® Cortex®-M0+/M4/M7 | NXP  Kinetis V Series MCUs are based upon the Arm Cortex-M0+, Cortex-M4, and Cortex-M7 cores and are designed for a wide range of BLDC, PMSM, and ACIM motor control and digital power conversion applications. Temperature Sensor I²C Digital Temperature/Voltage Sensors | NXP  NXP I2C Temperature/Voltage monitors offer best-in-industry precision to fit any thermal management need.
記事全体を表示
  Overview   NXP provides full solutions to power high-end payment terminals. NXP is at the forefront of contact and contactless payment solutions and is a leader in providing security solutions for the banking and payment industries. Combining NXP's portfolio of microprocessors, microcontrollers, interface peripherals and connectivity solutions can help to create a feature rich and easy-to-use payment terminal or tablet solution.   Block Diagram     Recommended Products   Category Name MCU Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP  Arm® Cortex®-M4 core + DSP up to 150 MHz, 16 kB CPU CacheAdvanced public key crypto and tamper detection. Low-power peripherals and DMA for continuous system operation in reduced power stat. Ideal for entry level, highly secure POS terminals. i.MX 6UltraLite Applications Processor | Single Arm® Cortex®-A7 @ 696 MHz | NXP  Cortex-A7 @ 696 MHz, 128 kB L2 cache. Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM X 2, OTF DRAM. Encryption, PCI4.0 precertification. Ideal for high-end, high-quality HMI POS terminals. LPC55S6x|Arm® Cortex®-M33|32-bit Microcontrollers (MCUs) | NXP  Cortex-M33 processor, running at a frequency of up to 100 MHz. Security features: Arm TrustZone, PRINCE module, AES-256, SHA2, Physical Unclonable Function, RNG, 128-bit UUID, and Secure GPIO. Ideal for entry level, highly secure POS terminals.   Category Name NFC Contact Readers | NXP  Highly versatile family of ISO7816 compatible contact reader ICs. NFC - Near Field Communication | NXP  Wide range of NFC and reader ICs for physical access systems, POS terminals, PC solutions, eGovernment applications, public transport schemes, Pay TV solutions, eMetering, gaming, industrial and white goods applications. PN5180 | Full NFC Forum-compliant frontend IC | NXP  Optimized for POS terminal applications, allows to achieve compliancy to EMVCo 3.0 analog and digital and implements a high-power NFC frontend.   Category Name Power Management DC-to-DC Solutions | NXP  Highly integrated and cost-effective power conversion solution. BC3770 | 2 A Switch-Mode Li-ion/polymer Battery Charger | NXP  Power Supplies and Package Programmable charge parameters via I2C compatible interface High-efficiency synchronous switching regulator Extensive protection Power Management Integrated Circuits (PMICs) | NXP  The new PF series of PMICs brings advanced levels of configurability and programmability in a system level PMIC solution, enabling a single device to be easily configured to provide power to a wide range of processors and peripherals.   Category Name Secure Arm® Cortex®-M0+|Kinetis KL8x Ultra-Low Power MCUs | NXP  The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification. Kinetis® K8x Secure Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core | NXP  The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification.   Category Name Peripheral I²C LED Controllers ICs | NXP  Our I2C LED controllers enable core functions in some of today’s most ubiquitous devices and applications. Load Switches | NXP  Integrated Type C functionality, Fast Reverse Current Protection and Recovery, High Voltage Tolerance. Bluetooth®Smart/Bluetooth Low Energy | NXP  Highly integrated SoCs with up to 512 KB Flash and 128 KB RAM utilizing Arm® Cortex®-M4F cores. Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C bus interface | NXP  Tiny WLCSP6 package Accuracy: 0.5 °C from 0 °C to +85 °C Low quiescent current: 30 μA Active and 1 μA Shut-down Supply range: 1.8 V ± 0.15 V Resolution: 12 bits
記事全体を表示
  Overview Near Field Communication (NFC) is used for real-time precision marketing based on time, local inventory and the individual when embedded in product displays or the products themselves. NFC is also becoming the preferred method for payment either in smartphones or smart payment cards. In this particular deployment , the overall system consists of Backend Servers, Top Up station and Household Meter. The Backend Server roles are to activate the new installed meter, to collect meter usage data and behaviors, to implement new tariff based on user behaviors, and to allocate energy usage in effective way. Top Up Stations are NFC Reader with SAM and they are connected to local Computer, Tablet or Mobile phone. They are located at retailers near by household to ease the user to buy the credits. Besides that, Top Up Station is also help to upload and download settings or parameter from the Backend Server Household Meters are those Contctless Prepaid Meter has been installed at end user Block Diagram Products Category MCU Product URL KM3x: 50–75 MHz Precision Metrology MCUs with Segment LCDs based on Arm® Cortex®-M0+  Product Description The KM3x MCU family enables single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications.   Category NFC Fronted Product URL CLRC663 plus family: High-performance NFC frontends  Product Description If you need high NFC performance or the lowest power consumption, use this remarkably efficient yet highly flexible frontend family to push your design further.   Category RTC Product URL PCF8563: Real-time clock/calendar  Product Description The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Secure Element Product URL A71CH: Plug and Trust - The fast, easy way to deploy secure IoT connections  Product Description A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys.   Category Power Management Product URL TEA1721BDB1065: TEA1721 Universal Mains White Goods Flyback SMPS Demo Board  Product Description This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load.   Category Smart Card Product URL 1 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 1 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services. Product URL 2 MIFARE Plus® EV2: Secure IC for Contactless Smart City Services  Product Description 2 As the next generation of NXP’s MIFARE Plus product family, the MIFARE Plus EV2 IC is designed to be both a gateway for new Smart City applications and a compelling upgrade, in terms of security and connectivity, for existing deployments.
記事全体を表示
Description    NXP’s Personal Network Attached Storage (NAS) solution enables portable personal storage to be shared through an internal protocol (IP) or Wireless network allowing users to share photos, data, stream music or videos, backup and recovery of data over the local area network in a completely secure environment. In addition, the solution can support gateway features such as packet forwarding, cloud connectivity via Ethernet, Wi-Fi or LTE. This NAS solution offers significant advantages to consumer and SMB environments, including: Hardware-accelerated Raid for data parity and recovery, a reduced bill of materials (BOM) and ease-of-use associated with an IP network that most business and consumers already find familiar. Based on the QorIQ Layerscape LS1012A processor and the Network Attached Storage Application Solution Kit (ASK), the personal/consumer NAS solution offered by NXP allows developers to easily build storage applications leveraging the highly-optimized and feature rich ASK software stack along with the small form factor, low-power consumption and packet processing capabilities enabled by LS1012A processor. NXP provides an integrated platform solution (SW and HW) helping the customer to reduce his time to market, increase security and increase performance by leveraging the packet accelerators within the QorIQ® Layerscape LS1012A processor while delivering high NAS performance and IP forwarding applications with reduced load on the Arm® core. In addition, NXP LS1012ARDB supports a full set of popular interfaces such as SATA, USB 3.0, PCIe and 2.5/1Gigabit Ethernet for LAN and WAN, allowing customers and operators to securely connect storage devices with the cloud. Features Integrated Platform Solution Commercial Market Proven Software Solution Hardware Offloading Popular Connectivity Flexible and Optimized Software Architecture Use Cases Personal Storage Consumer Network Attached Storage (NAS) Consumer Direct Attached Storage (DAS) Battery Powered Portable NAS Wireless Personal Storage Media Gateway Chip on Drive Wi-Fi SSD and Small/Portable Drive Ethernet Drives Block Diagram Products Category Name MPU Product URL Layerscape LS1012A Communication Processor for the IoT | NXP  Product Description The QorIQ® LS1012A processor, optimized for battery-backed or USB-powered, space-constrained networking and IoT applications Category Name DC Regulator Product URL MC34VR500 | Multi-Output DC/DC Regulator | NXP  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs. Tools Product URL QorIQ® LS1012A Development Board QorIQ® LS1012A Development Board | NXP  Layerscape FRWY-LS1012A board FRWY-LS1012A Development Platform | NXP 
記事全体を表示
  Overview With the expansion of IoT technologies, it is required to implement devices that allow a trusted environment for such technologies. This device allows to have a secure environment thanks to the use of the A71CL Secure Element, which provides a root of trust at the IC level and chip-to-cloud security while working with IoT technologies. Besides the A71CL, the implementation uses a i.MX 8M Mini in order to work with high performance and low power consumption. Block Diagram Products Category MPU Product URL i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers.   Category Power Management Product URL PF1510: Power Management Integrated Circuit (PMIC) for low power application processors  Product Description The PF1510 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.
記事全体を表示
  Overview   Vehicle-to-Everything (V2X) technology enables cars to communicate with their surroundings and makes driving safer and more efficient for everyone. By making the invisible visible, V2X warns the driver of road hazards, helping reduce traffic injuries and fatalities. In addition to improving safety, V2X helps to optimize traffic flow, reduce traffic congestion and lessen the environmental impact of transportation. V2X is a key component for full autonomous driving. V2X need message package signing & verification which need high CPU loading if used CPU. Qualcomm recommend their customers to use NXP i.MX8X/XL which have HSM as their modem’s companion chip. Two major components in the system: RSU (Road Side Unit) and OBU (On Board Unit). Both have similar system design, with minor differences. Block Diagram   Product Category MCU/MPU Product URL 1 i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR  Product Description 1 Extending the scalable range of the i.MX 8 series, the i.MX 8X family is comprised of common subsystems and architecture from the higher-end i.MX 8 family, establishing a range of cost-performance scaling with pin-compatible options and a high level of software reuse. Product URL 2 https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB  Product Description 2 The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Transceivers Product URL 1 TJA1051: High-speed CAN transceiver  Product Description 1 The TJA1051 is a high-speed CAN transceiver that provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. Product URL 2 TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Power Management Product URL PF8100-PF8200: 12-channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications  Product Description The PF8100/PF8200 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.   Category Secure Element Product URL SXF1800: Secure Element IC for V2X Communication  Product Description SXF1800 is based on highly secure microcontroller used also to protect mobile payments, providing highest proven assets protection.   Category I2C interface Product URL 1 PCA9538: 8-bit I²C-bus and SMBus low power I/O port with interrupt and reset  Product Description 1 The PCA9538 is a 16-pin CMOS device that provides 8 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of II2CC-bus I/O expanders. Product URL 2 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 2 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 3 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 3 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wi-Fi Product URL 88W8964: 2.4/5 GHz Dual-Band 4x4 Wi-Fi® 5 (802.11ac) Access Solution  Product Description The 88W8964 features 160MHz bandwidth and Multi-User Multi-Input Multi-Output (MU-MIMO) while achieving 2.6 Gbit/s peak data rate for high speed, secure, and reliable access points and smart gateways.   Category V2X Modem Product URL RoadLINK® SAF5400 Single Chip Modem for V2X  Product Description The RoadLINK SAF5400 is an automotive-qualified single chip DSRC modem for V2X applications. The SAF5400 modem is able to receive and verify up to 2000 messages per second.
記事全体を表示
  Overview Hearables or smart headphones are highly integrated, truly wireless earbuds designed to improve audio experiences across a range of consumer and healthcare applications. Small form factors, ultra-light weight and wireless operation increase user comfort. The continued challenge for hearables is how to combine audio quality, user experience and better battery life in a tiny package while offering a multitude of possibilities, all of which demands digital signal processing. To simplify customer engineering efforts on prototype TWS earbud, NXP built an Application Development Kit. Customer just need plug and play to test the functionality and performance of earbud. The ADK demonstrated a stable audio streaming link from Bluetooth mobile phone to both ear. It can be used as a fundamental platform for customer to develop hearables. Features Fitness tracking (pedometer, heart rate, etc.) Local playback (mp3, wav…) Voice UI (command trigger, ON/OFF) Voice enhancement (argument hearing, be forming) Universal translator Block Diagram Products Category MCU Product URL LPC541XX: Low-Power Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Cores With Optional Cortex®-M0+ Co-processor  Product Description The LPC541xx MCU family of single-core and dual-core MCUs are our next-generation of power efficient MCUs.   Category NFMI Radio Product URL NXH2266: NFMI radio for wireless audio and data streaming  Product Description The NXP® NXH2266 is a fully integrated single-chip solution that enables wireless audio streaming and data communication using Near Field Magnetic Induction (NFMI), a mature technology that has a proven track record in the hearing industry.   Category Audio Codec Product URL SGTL5000: Ultra-Low-Power Audio Codec  Product Description The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O.   Category NFC Product URL NTAG I2C plus: NFC Forum Type 2 Tag with I2C interface  Product Description The NTAG I2C plus combines a passive NFC interface with a contact I2C interface.   Category Accelerometer Product URL MMA8652FC: ±2g/±4g/±8g, Low g, 12-Bit Digital Accelerometer  Product Description The NXP® MMA8652FC 12-bit accelerometer has industry-leading performance in a small package.   Category Power Management Product URL MC34673: 1.2 A Single-Cell Li-Ion/Li-Polymer Battery Charger  Product Description The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries.   Category Voltage Level Translator Product URL GTL2005PW: Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator  Product Description The GTL2005 is a quad translating transceiver designed for 3.3 V system interface with a GTL/GTL+ bus.
記事全体を表示
  Overview   Since 1996 in EU and since 2000 in Europe, the OBD (On-Board Diagnostics) is mandatory for all the cars manufactured. This protocol is used to verify the smoke emissions and check if any car is between the parameters stablished in every country. Also detect engine failures without need to check the engine manually, identifying accurately the problems reducing the repairing time and cost. OBD-II is a sort of computer which monitors emissions, mileage, speed, and other useful data. OBD-II is connected to the check engine light, which illuminates when the system detects a problem. Scan tools can be used to make sense of the diagnostic trouble codes and collect data on other aspects of vehicle’s performance.   Use Cases Hotspot in the CAR Geofences and speed limits Driving habits tracking Insurance and Rental Entertainment   Block Diagram   Products Category Name MCU Product URL 1 MIMXRT1050-EVK: i.MX RT1050 Evaluation Kit Product Description 1 The i.MX RT1050 EVK is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1050 crossover MCU, featuring NXP’s advanced implementation of the Arm® Cortex®-M7 core.   Category Name Serial Link Bus Product URL 1 KIT33660EFEVBE: Evaluation Kit - MC33660, ISO K Line Serial Link Product Description 1 The KIT33660 evaluation board supports the MC33660, a serial link bus interface device designed to provide bi-directional half-duplex communication interfacing in automotive diagnostic applications.   Category Name Transceiver Product URL 1 TJA1100HN: Evaluation Board, TJA1100HN 100BASE-T1 PHY Transceiver Product Description 1 The TJA1100HN customer evaluation board is a low-cost hardware development tool which supports the functional evaluation of the TJA1100HN 100BASE-T1 PHY transceiver.  
記事全体を表示
  Overview NXP’s Motion Control and Robotics solution provides the computing performance, embedded connectivity, low latency and a real-time open source operating system to address the requirements for multi-axis motion control and robotics applications.  This solution is based on an i.MX RT1050, which controls four steppers motors that activates the different kind of movement of the robotic arm for the 3D printer to function. This solution also counts with the FreeMASTER GUI for easy debugging and a better presentation and control of the system. Use Cases Our robust product portfolio makes motor and robotics control more precise, secure and effective for the creation of end-products with applications like: 3D printers Industrial applications: Welding machines Material handling Painting and drilling Assembly machines Surgical assistants Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category Motor Driver Product URL GD3000: 3-Phase Brushless Motor Pre-Driver  Product Description The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs.   Category Power Management Product URL PCA9412: 3.0 MHz, 300 mA, DC-to-DC boost converter  Product Description The PCA9412 and PCA9412A are highly efficient 3.0 MHz, 300 mA, step-up DC-to-DC converters.
記事全体を表示
Description A bicycle with an integrated electric motor and a rechargeable battery, making it an eco-friendly, zero-emission vehicle ideal for smart cities. An important feature of an E-Bike is that it must be reliable and can be used for long periods.   Block Diagram   Products Category Name 1: Microcontroller Product 1 URL 1 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/ke-series-cortex-m4-m0-plus/kinetis-ke02-20-mhz-entry-level-microcontrollers-mcus-based-on-arm-cortex-m0-plus-core:KE02 Product 1 Description 1 The Kinetis KE02 includes a powerful array of analog, communication and timing and control peripherals with specific flash memory size and the pin count. The K02 acts as a low-power, high-robustness, and cost-effective microcontroller with one 6-channel FlexTimer/PWM and two 2-channel FlexTimer/PWM. Product 2 URL 1 Arm® Cortex®-M4|Kinetis® K64 120 MHz 32-bit MCUs | NXP  Product 2 Description 1 Kinetis ®  K64-120 MHz, 256 KB SRAM Microcontrollers (MCUs) based on Arm ®  Cortex ® -M4 Core   Category Name 2: Gate driver Product 1 URL 1 https://www.nxp.com/products/power-management/motor-and-solenoid-drivers/bldc-h-bridge-stepper/3-phase-brushless-motor-pre-driver:GD3000 Product 1 Description 1 The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs.   Category Name 3: LED Driver Product URL 1 https://www.nxp.com/products/power-management/lighting-driver-and-controller-ics/ic-led-controllers/16-channel-fm-plus-ic-bus-57-ma-20-v-constant-current-led-driver:PCA9955BTW Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value.   Category Name 4: Logic USB Type-C Configuration Channel Product URL 1 https://www.nxp.com/products/interfaces/usb-interfaces/usb-type-c-true-plugn-play/usb-pd-phy-and-cc-logic/cc-logic-for-usb-type-c-applications:PTN5150 Product Description 1 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions. The PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable   Category Name 5: Current-Limited Power Switch Product URL 1 https://www.nxp.com/products/power-management/load-switches/usb-pd-and-type-c-current-limited-power-switch:NX5P3290UK Product Description 1 The NX5P3290 includes under-voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs.   Category Name 6: Secure Product 1 URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 Plug and Trust - The fast, easy way to deploy secure IoT connections   Category Name 7: NFC Product 1 URL 1 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 1 Full NFC Forum-compliant frontend IC   Category Name 8: GPIO Expander Product 1 URL 1 PCAL6534 | Level translating GPIO Expander | NXP  Product Description 1 Ultra-low-voltage, level translating, 34-bit I2C-bus/SMBus I/O expander   Category Name 8: NFC smartcard Product 1 URL 1 https://www.nxp.com/products/rfid-nfc/mifare-hf/mifare-desfire/mifare-desfire-ev2:MIFARE_DESFIRE_EV2_2K_8K Product Description 1 Secure, contactless multi-application IC with an enhanced feature set for Smart City applications Related Documentation   Document URL Title https://www.nxp.com/docs/en/application-note/AN10439.pdf Wafer-level chip-scale package https://www.nxp.com/docs/en/application-note/AN5322.pdf AN5322, TPMS wheel location introduction and main concepts Training Training URL https://community.nxp.com/docs/DOC-341509 Related Demos from Communities URL Kinetis Microcontrollers  MCUXpresso SDK  MCUXpresso Software and Tools  UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers   
記事全体を表示
  Overview With the expansion of IoT technologies, it is required to count with special devices that allow, to the users, to count with the necessary tools to develop IoT-related projects in order to acquire an edge that allows improvement and optimization in the execution of any task. Use Cases IoT Gateway / Communication HUB devices can be used to work with: Cloud Services Network commissioning Encrypted Data Storage Block Diagram Product Category MCU Product URL LPC540XX: Power-Efficient Microcontrollers (MCUs) with Advanced Peripherals Based on Arm® Cortex®-M4 Core  Product Description Offering flashless design and security integration, the LPC540xx family of MCUs combines a 180 MHz Arm® Cortex®-M4 core with a power-efficient and unique architecture, advanced HMI and flexible communication peripherals for real-time performance in the next-generation IoT.   Category NFC Product URL CLRC663 plus family: High-performance NFC frontends  Product Description If you need high NFC performance or the lowest power consumption, use this remarkably efficient yet highly flexible frontend family to push your design further.   Category Secure Product URL A71CH: Plug and Trust - The fast, easy way to deploy secure IoT connections  Product Description A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys.   Category Wireless Product URL JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM  Product Description The JN5169 is an ultra low power, high performance wireless microcontroller suitable for ZigBee applications.
記事全体を表示
Overview New technologies added to existing applications like Elevators, help improve user experience, quality and safety. This application summary focuses on the human machine interface of the elevator in cabin control and floor control modules. NXP ®  technologies and products enhance different features, like NFC for access control, 2-wire Ethernet provides floor to floor connectivity, and PMICs provide power supply with safety features. With NXP’s wide connectivity portfolio, Elevators can have wireless cloud connectivity as back-up communication channel that supplement cellular radio communication for data logging, monitoring & maintenance or even to handle emergencies. Block Diagram Elevator Cabin Control Module Elevator Control Module Recommended Products Category Link MPU i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP  MCU i.MX RT1050 MCU/Applications Crossover MCU| Arm® Cortex-M7, 512KB SRAM | NXP  Audio Amp Audio Amplifiers | NXP  PMIC 12-channel configurable PMIC | NXP  LED Controller LED Drivers | NXP  CAN Transceiver TJA1051 | High-speed CAN Transceiver | NXP  Ethernet PHY Automotive Ethernet PHY Transceivers | NXP  MiFARE SAM MIFARE SAM AV3 | NXP  Signal Conditioner MSDI | NXP  CD1020|Multiple Switch Detect Interface | NXP  Contact Reader Low power single card reader | NXP  NFC Controller CLRC663 plus family | High-performance NFC frontends | NXP  MiFARE DESfire MIFARE DESFire | NXP  Safety Power Management FS4500 | fail silent safety SBC compliant grade1 & grade 0 automotive qualification | NXP  Voltage Level Translator Voltage Level Translators (Level Shifters) | NXP  Motor Drivers BLDC, H-Bridge, and Stepper Motor Drivers | NXP 
記事全体を表示
  Overview For companies working on package drone delivery solutions, NXP technology provides a way to confirm that drones are operating within authorized airspace corridors, and then to secure an electronic signature before the drone sets down on the ground. The NXP electronic signature solution uses NXP Bluetooth Low Energy (BLE) to obtain a valid signature for delivery: The consumer would receive an electronic package notification via BLE to their mobile device The drone hovers over the delivery zone until it obtains the electronic signature After receiving the signature, the drone releases the package and returns to the point of origin, or it could travel to a nearby location for a package return Benefits For consumers: Drone delivery equals rapid, as well as reduced cost delivery, however, for both businesses and consumers need a way to verify parcel receipt. NXP’s electronic signature solution is efficient and non-invasive For businesses: Wireless signature confirmation ensures a level of protection of a valuable piece of commercial equipment (the drone), and reduces potential liability for loss due to theft or inaccurate parcel delivery For regulatory bodies: The electronic identification traveling with the drone helps ensure compliance with flight corridor restrictions, especially if those corridors require dynamic mapping   Block Diagram   Recommended Products Category Products Features BLE SoC K32W061/41 MCUs for Zigbee®, Thread, and Bluetooth® Low Energy 5.0 |NXP Multiprotocol RF | NXP  Powered by an Arm® Cortex®-M4 MCU and with 640 KB on-board flash and 152 KB SRAM.   KW39/38/37 32-bit Bluetooth 5.0 Long-Range MCUs|NXP | NXP  Bluetooth Low Energy version 5.0 and generic FSK radio.   QN9090/30(T) Bluetooth 5.0 Low Energy MCU with NFC | NXP  Low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU Up to 640KB onboard flash and 152 KB SRAM Drone PX4 Robotic Drone FMU | RDDRONE-FMUK66 Proven business-friendly open source software with available enterprise support: PX4, QGroundControl Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots Rapid-IOT to Drone adapter board Rapid-IOT to Drone adapter board Adapter board fully designed for Rapid IoT Prototyping Kit UAVCAN communication between drone and Rapid IOT Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk NXP Rapid IoT Prototyping Kit Rapid IoT Prototyping Kit Expandable to most IoT end-node use cases with 400+ Click boards Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
記事全体を表示
Overview   RFID enhances theft protection by giving each animal a unique, encrypted identification. Meat industry stakeholders can improve disease control by storing and updating vaccination and movement data directly into each animal’s chip, or by correlating the identification number with this information in the backend system. Such traceability ensures consumers healthy and tasty meat, with clear proof of origin. The ability to track livestock and their movements allows governments to trace what occurs in the supply chain, and to tax each player appropriately. In the case of disease outbreaks, the technology makes it possible to identify which flocks have been affected, which helps to avoid unnecessary waste. Application Benefits of RFID Livestock Management   Provides proof of origin Verifies age and supports disease control Automates handling at farm and auction house Provides theft protection Supports storage and updating of vaccination and movement data   RFID Features Beneficial to Application Permanent identification No line-of-sight requirement Simultaneous multiple identification Robust and suitable for harsh environments Compliance with government mandates   Recommended Products   RFID Link HITAG 2 transponder IC HT2x | NXP  HITAG µ / Advanced / Advanced+ HTMS1x01 HTMS8x01 | NXP 
記事全体を表示
  Overview NXP solutions enable AD/DC chargers in hybrid electric vehicles (HEV). The AD/DC charger interfaces with the battery management system to ensure a proper charge of electricity of the cells until it fulfills high-voltage (HV) requirements. Our comprehensive portfolio provides the critical building blocks for high-performance, efficient and safe pawer management control system for electric traction motors.   Use Cases This solution can be applied and various sectors of the industry, specially in the automotive field. NXP solutions enable Hybrid and Electric Vehicles applications as: Converters and Chargers Stop/Start Systems Power inverters   Block Diagram Products Category MCU Product URL S32K144EVB: S32K144 Evaluation Board  Product Description The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Safety SBC Product URL 1 FS6500: Grade 1 and Grade 0 Safety Power System Basis Chip with CAN Flexible Data Transceiver  Product Description The NXP® FS6500 system basis chip (SBC) provides power to MCUs and optimizes energy consumption through DC/DC switching regulators, linear regulators, and ultra-low-power saving modes.   Category RTC Product URL PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Serial Interface Product URL  MC33660: ISO K Line Serial Link Interface  Product Description The NXP® MC33660 is a serial link bus interface device designed to provide bi-directional half-duplex communication interfacing in automotive diagnostic applications.
記事全体を表示
Overview The FAA now requires drone owners to register any device weighing more than 0.55 lbs. (250 g). For drones currently in the field, enforcing this new law might be problematic, as it relies on the honor system to some extent. But for new devices, NXP offers an easy enforcement method. How it Works NXP’s drone registration solution uses low-cost NFC technology to easily enforce compliance. Manufacturers could include an NFC reader within the drone housing. NXP makes this step straightforward by providing reference designs for drop-into-place design ease. Upon registration, consumers could receive an official government-issued registration certificate that comprises an NXP encrypted NFC tag in adhesive label form. Upon adhesion to the drone housing, the drone control electronics would wirelessly read the certificate. If valid, the drone microcontroller enables functionality. If not, the drone will not power up. Benefits Electronic registration provides more than just ease to government regulatory bodies, it also facilitates regulation of that drone to ensure the safety of all citizens. Upon application of the registration certificate sticker, the NFC chip inside the sticker could convey identification information to the drone microcontroller, such as the registration number, model/serial number of the drone, and its zoning classification. Because this information would now be housed with the drone, drone manufacturers could choose to broadcast select details, such as the classification information, via appropriate long-range wireless communication while in flight. If the drone flew within restricted airspace (near airports, sensitive government sites, stadiums, large public events, etc.), flight controllers could obtain the classification information (something virtually impossible to obtain visually) from the drone and thereby verify its authority (or lack thereof) to travel within a particular space, in order to help prevent potential catastrophes.   Block Diagram   Recommended Products Category Products Features RFID MIFARE DESFire EV2 | NXP  Contactless interface compliant with ISO/IEC 14443-2/3 A Fast data transfer: 106 kbit/s, 212 kbit/s, 424 kbit/s, 848 kbit/s   CLRC663 plus family | High-performance NFC frontends | NXP  Supports NFC Cockpit and NFC Reader Library RF standard compliance: ISO/IEC 14443A and MIFARE, NTAG ®  and SmartMX ®  families Drone PX4 Robotic Drone FMU | RDDRONE-FMUK66  Proven business-friendly open source software with available enterprise support: PX4, QGroundControl Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots Rapid-IOT to Drone adapter board Rapid-IOT to Drone adapter board  Adapter board fully designed for Rapid IoT Prototyping Kit UAVCAN communication between drone and Rapid IOT Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk NXP Rapid IoT Prototyping Kit Rapid IoT Prototyping Kit  Expandable to most IoT end-node use cases with 400+ Click boards™ Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
記事全体を表示
  Overview Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs, and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance. Features Smart Peephole implement camera capture and LCD display function at the same time. Touch screen to trigger JPEG compression and storage. User can take it as a reference for basic framework for video transfer. Optional WiFi & BLE module to transmit the captured information to the user. Use Cases Home secure. Supervising children and pets. Loss prevention. Locating bugs and pests. Vandalism deterrence. Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category RTC Product URL PCF85063TP: Tiny Real-Time Clock/calendar  Product Description The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wireless Product URL 1 QN902X: Ultra low power Bluetooth LE system-on-chip solution  Product Description 1 QN902x is an ultra-low power, high-performance and highly integrated Bluetooth LE solution. Product URL 2 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution  Product Description 2 The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates.
記事全体を表示
  Overview China stopped providing analog walkie talkie licenses which consequently has created a high demand for more digital walkie talkie applications. The digital walkie talkies transmits speech in the form of digital encoding. DMR (time division),is more widely used and has a communication speed of 9.6kbps so efficient compression algorithms are necessary. Digital walkie-talkie advantages: Less bandwidth than analog walkie talkie Can use encryption algorithm for higher security Easy networking High quality speech The Airfast® RF power portfolio brings extreme ruggedness and high gain to mobile radio applications. The high gain of our devices helps eliminate amplification stages and reduce system cost. Plus, the high efficiency of the portfolio allows customers to use smaller heatsinks and housing while improving reliability. The broadband capability of the mobile radio devices enables full performance across each band. Block Diagram Products Category MCU Product URL K24_120: Kinetis® K24-120 MHz, Full-Speed USB, 256KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core  Product Description The Kinetis® K24 120 MHz MCU family targets low-power, cost-sensitive applications requiring high-performance processing efficiency and large memory densities.   Category Accelerometer Product URL MMA8653FC: ±2g/±4g/±8g, Low g, 10-Bit Digital Accelerometer  Product Description The NXP® MMA8653FC 10-bit accelerometer has industry leading performance in a small DFN package.   Category Secure Element Product URL A1006: Secure Authenticator IC - Embedded Security Platform  Product Description The Secure Authenticator IC is manufactured in a high-density submicron technology.   Category Audio Amplifier Product URL TDF8530TH: I2C-Bus Controlled Quad Channel 45 W / 2 Ω Class-D Power Amplifier with Full Diagnostics  Product Description The TDF8530 is a quad Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology.
記事全体を表示
  Overview In the past , the production operator has to manually locate the components and assemble the various components with the right quantity for assembly production . And it is prone to Human error . So a solution its needed to provide a faster turnaround time for the production operation to consolidate all necessary components for assembly production for various models and decrease the error for human factors. In this particular deployment , the system assist the production operator to get all necessary components for assembly production without making mistakes due to Human error and also in shortest possible time. The system deployed using JN5168, raises productivity level of the production operator. The system also keep track of the Components stock levels and when require replenishment , it will raise a notification to the system. Block Diagram Products Category Zigbee Product URL JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM  Product Description The JN5169 is an ultra low power, high performance wireless microcontroller suitable for ZigBee applications.   Category LCD Driver Product URL PCF8553DTT: 40 × 4 LCD segment driver  Product Description PCF8553 is an ultra low-power LCD segment driver with 4 backplane- and 40 segment-driver outputs, with either an I²C- or an SPI-bus interface.
記事全体を表示
  Overview Factory automation systems connect with each other through robust communication paths and with the user through intuitive HMIs. To meet these needs and the demand for greener, more efficient industrial processes, these systems require ultra-reliable solutions for fast connectivity and solid security. NXP®, a longtime leader in industrial applications, enables flexible design cycles and provides industrial system designers with longevity programs and innovative security features. We’re focused on customer success, next-gen IoT tech and Industry 4.0. Computer numeric control (CNC) machines are electro-mechanical devices that manipulate machine shop tools using computer programming inputs. CNC is one of two common methods (3D printing is the other) to generate product (typically metal or plastic) from a digital software file. CNC is a subtractive technique; excess material is removed in manufacturing the final product. Block Diagram Products Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Temperature Sensor Product URL SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms.   Category USB Type C Product URL PTN5150: CC logic for USB Type-C applications  Product Description PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.   Category Logic Controller Product URL NX5P2190UK: Logic controlled high-side power switch  Product Description The NX5P2190 is an advanced power switch with adjustable current limit. It includes under-voltage and over-voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits.
記事全体を表示