Overview
Factory automation systems connect with each other through robust communication paths and with the user through intuitive HMIs. To meet these needs and the demand for greener, more efficient industrial processes, these systems require ultra-reliable solutions for fast connectivity and solid security.
NXP®, a longtime leader in industrial applications, enables flexible design cycles and provides industrial system designers with longevity programs and innovative security features. We’re focused on customer success, next-gen IoT tech and Industry 4.0.
Computer numeric control (CNC) machines are electro-mechanical devices that manipulate machine shop tools using computer programming inputs. CNC is one of two common methods (3D printing is the other) to generate product (typically metal or plastic) from a digital software file. CNC is a subtractive technique; excess material is removed in manufacturing the final product.
Block Diagram
BlockDiagram-RobotCNCMainController-PNG.png
Products
| Category |
MPU |
| Product URL |
Layerscape® 1028A Industrial Applications Processor |
| Product Description |
The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks. |
| Category |
Power Management |
| Product URL |
MC34VR500: Multi-Output DC/DC Regulator |
| Product Description |
The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs. |
| Category |
USB Type C |
| Product URL |
PTN5150: CC logic for USB Type-C applications |
| Product Description |
PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions. |
| Category |
Logic Controller |
| Product URL |
NX5P2190UK: Logic controlled high-side power switch |
| Product Description |
The NX5P2190 is an advanced power switch with adjustable current limit. It includes under-voltage and over-voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits. |