テクノロジーデイズ - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

ディスカッション

ソート順:
This session will give a introduction to the S32 radar processor covering trends and key features.
記事全体を表示
LPC5500 MCU series, industrial and IoT edge applications based on Arm® Cortex®-M33 microcontrollers.
記事全体を表示
Overview of Kinetis new products, KE+, security with K8x & KL8x. 
記事全体を表示
Understand the value, benefits and features  of Arm's latest Cortex-M33 core through a LPC5500-based product training and hand-on session.
記事全体を表示
Automotive S32K Complete Portfolio Update  Artificial Intelligence, Enabling Technologies, Security & Solutions A Vision for Machine Learning (ML) and Artificial Intelligence (AI) in Low-cost Edge-computing Nodes  Achieving End-to-end Security Starting with Secure Boot  Boot in Less Than One Second? Learn How  Computing at the Edge - When, Why and How  Enabling Your i.MX Design with the Yocto Project™  Hands-On Workshop: Learn to Get Up and Running Fast with MCUXpresso Software and Tools  AMF-ENT-T3024 - Lab 2 - Getting Started with MCUXpresso.pdf  Emerging Trends & Innovation Secure Tamper-Resistant Authentication  Smart Machinery & Industrial Automation Hands-On Workshop: Get Your Motor Spinning with Kinetis Motor Suite and DC Motor Control Solutions from NXP  AMF-IND-T3033 - 2018 KMS Custom Hardware LAB Guide 1.pdf  Securing My Connected Device - Where are the Threats and What Solutions Does NXP Offer You?  Smart Networks & Computing Deterministic Processing and Ethernet for Industry 4.0  Overcoming DDR Challenges in High-Performance Designs  Smarter World Solutions & Multimode Connectivity Addressing Challenges in IoT – Supporting Multiple IoT Protocols in a Single Product  Amazon Alexa Voice Services Get Started with LPC54018 Based IoT Module to Develop a Cloud-Connected End Node  i.MX 8 - Next-Generation of Applications Processors for High Performance, Smart Design and Advanced Multimedia  i.MX RT Overview and Demo  Introduction of NXP Wireless Charging  NTAG® SmartSensor  NXP BLE Low-Power Solutions for Consumer, Medical, Industrial IoT and Automotive Markets  Rapid IoT Prototyping Kit Type-C End-to-End Solution 
記事全体を表示
Graphics on the i.MX RT lab material. The i.MX RT series supports product designs that include advanced multimedia for GUI and enhanced human machine interface (HMI) experience. Its features include advanced 2D graphics acceleration engine, LCD display controllers, camera sensor interfaces, and audio interfaces for high-performance, multi-channel audio streaming. Join this session to learn how to develop graphics on i.MX RT. The attendees in this class will leave with an i.MX RT1060 board on behalf of Digi-Key.
記事全体を表示
In automotive sub-system applications, it is typical to have a central processing unit that interfaces with other peripheral devices, other sub-systems or the user. Often, the signals from these interconnects may be incompatible on both ends. Therefore, various semiconductor devices such as analog switches, high-speed switches, voltage level translators and GPIO expanders are often used to bridge between the interconnects on the board. In this session, we will explore the application of these interface devices from NXP and discuss their applications in automotive sub-systems.
記事全体を表示
Understand the value, benefits and features  of Arm's latest Cortex-M33 core through a LPC5500-based product training and hand-on session.
記事全体を表示
Getting started with MCUXpresso SDK, IDE, and Config tools.
記事全体を表示
S32V234 vision product family introduction.
記事全体を表示
A guide to developing with the Yocto Project for i.MX application processors. Learn how to leverage the Yocto Project to get started working on NXP reference boards.
記事全体を表示
This session shows how to optimize FreeRTOS applications using the MCUXpresso SDK and IDE.
記事全体を表示
Automotive Body & Comfort: Exploring the Automotive General-Purpose MCU Portfolio  Driver Experience: i.MX 8/8X Multimedia—Graphics, Display Controller, Vision, Machine Learning  i.MX 8/8X Overview  Artificial Intelligence, Enabling Technologies, Security & Solutions A Vision for Machine Learning (ML) and Artificial Intelligence (AI) in Low-cost Edge-computing Nodes  Computing at the Edge - When, Why and How  EdgeScale: A Solution for Secure Edge Device and Application Management from the Cloud  Hands-On Workshop: Advanced Debugging with MCUXpresso IDE  Hands-On Workshop: Crossover MCU Memory Expansion Advantage: Designing with Execute in Place Serial Flash   i.MX RT Execute in Place Serial Flash Lab Guide.pdf  Hands-On Workshop: Learn to Get Up and Running Fast with MCUXpresso Software and Tools  AMF-ENT-T3024 - Lab 2 - Getting Started with MCUXpresso.pdf  Hands-On Workshop: Using MCUXpresso Software and Tools with Amazon Web Services (AWS)  AMF-ENT-T3026 - AWS Shadow - Labs 1-2.pdf  AMF-ENT-T3026 - AWS Greengrass - Labs 3-4.pdf  NFC Integration in Real-time and Non-Real-time Operating Systems–How to Choose the Right NFC Product  Smart Machinery & Industrial Automation A71CH Plug and Trust Solution for IoT Security  Hands-On Workshop: Get Your Motor Spinning with Kinetis Motor Suite and DC Motor Control Solutions from NXP  AMF-IND-T3033 - 2018 KMS Custom Hardware LAB Guide 1.pdf  Open Industrial Linux® (OpenIL)—Secure, Robust, Real-Time for Industrial and Automation Applications  Time Sensitive Networking (TSN) and Precision Time Protocol (PTP): Challenges, Opportunities and Solutions  Smarter World Solutions & Multimode Connectivity Chip-to-Chip Interface Solutions  Hands-On Workshop: i.MX RT Overview and Training  How to Use Android® Things to Build Successful IoT Devices  Identification and Authentication of Consumables and Accessories  i.MX 8M - Next-Generation of Applications Processors for High Performance, Smart Design and Advanced Multimedia  NXP BLE Low-Power Solutions for Consumer, Medical, Industrial IoT and Automotive Markets  NXP Wireless Charging Solution Design—Deep Dive  Rapid IoT Prototyping Kit  Type-C End-to-End Solution  Using Sensors for Low-Power IoT Applications: Tips and Tricks
記事全体を表示
This hands-on session introduces the MCUXpresso suite of tools (IDE, SDK, Config Tools) and shows users how to rapidly start development with thousands of Kinetis and LPC MCUs based on the ARM® Cortex®-M core. Using either Kinetis or LPC development hardware, attendees will build a custom SDK, configure pins and clocks settings, generate a project, import and debug an application.
記事全体を表示
EUF-HMB-T1750  - Wireless connectivity represents a fundamental aspect of the home automation applications we will see in a near future, local wireless connected nodes are the building block of a domestic network. During this session the presenter will introduce NXP Semiconductors relevant technology for the simple node up to the gateway towards the external world. The session will also have a focus on the security aspects that are becoming more and more important in the everything connected scenario.
記事全体を表示
Building on its 10+ year of industry-leading innovation, an exciting future is in store for the LPC portfolio. Join this session to learn more about the renewed LPC roadmap and take a closer look into the power advantages offered with by the latest family introduced – the LPC546xx MCU family.
記事全体を表示
Bluetooth speakers and headsets, printers, cameras, projectors, set-top-boxes, TVs, Wi-Fi routers, fridges and washing machines, they all have one thing in common: Near-field-communication (NFC) which allows new features and easier handling. Just bringing two NFC-enabled devices close together is all it takes to create a connection. Accessories and consumables can be identified and authenticated without any user interaction. And commissioning an IoT node into a wireless network has never been as easy as it is now with NFC.
記事全体を表示
This session will be a deep dive into sensor tools (IoT Sensing SDK and STB-CE) software to enable customers to develop their own applications with ease. Customers will be the given task to develop applications such as low power wake up, double tap, low power pedometer, no motion-motion detect, etc.
記事全体を表示
Learn how to use the LS1028A to quickly create industrial networks with TSN for deterministic, redundant communications.
記事全体を表示