テクノロジーデイズ - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

ディスカッション

ソート順:
Join this session to understand the breakthrough security features integrated in the recently launched LPC5500 MCU Family. Along with Arm® TrustZone® technology the LPC5500 SRAM PUF based key management makes security easy to use and easy to deploy. This session will start off by introducing the scope of securing a smart connected device. It will explain the need for addressing device life cycle in a scalable way that is easy to use and easy to deploy. Then it will detail the protected key management achievable when using LPC5500 with MCUXpresso Software & Tools.
記事全体を表示
Learn how to create an IoT proof-of-concept in real time without writing any C code. Skeptical? Rapid IoT combines processing, connectivity, sensing and security with an easy to use web IDE. The presentation and live demo walks you through creating a simple IoT solution including embedded, mobile and cloud applications. The demo lab will focus on use cases such as anomaly detection and vertical applications.
記事全体を表示
IoT devices are getting smaller with every new generation. Miniaturization is an ongoing trend. But how do you manage the increased demand for more and stable connectivity within such small form factors? This session will present NFC as one solution to tackle this challenge, allowing for high-performance NFC communication and new levels of user experience thanks to NFC wireless charging.
記事全体を表示
QorIQ platforms provide a rich set of features for embedding security and trust into networking, storage and industrial systems. Learn how you can leverage these features via several tools, APIs and drivers provided by NXP. Additionally, learn about our complete turn-key solutions for IoT and security appliances, and get to know our software services team, which can customize a solution for your specific use-case.
記事全体を表示
How to conduct early development for next-generation Vehicle Dynamics and Safety (VDS) S32P2/S2 devices with the GreenBox development tool.
記事全体を表示
Join this session to understand all the security features integrated in the recently launched LPC5500 MCU Family and learn how to implement these features to design a low-power system with robust security using the MCUXpresso Software & Tools.
記事全体を表示
The talk will first outline the trade-off between heterogeneous architectures and more traditional approaches of using external controllers. Asymmetric Heterogeneous Architectures are found in NXPs i.MX 6SoloX, i.MX 7 and i.MX 8 SoCs. The discussion is centered around the balancing robot and an IoT use case, including live demos. In the second part of the talk, we’ll discuss the software challenges of such an architecture. We’ll focus on using the Linux frameworks remoteproc & rpmsg which are the de-facto standard frameworks used to support such architectures in various. Finally, we’ll look at the robot’s and IoT Demo Qt-based graphical application that interfaces with rpmsg to communicate with the FreeRTOS firmware.
記事全体を表示
Artificial Intelligence, Enabling Technologies, Security & Solutions A Vision for Machine Learning (ML) and Artificial Intelligence (AI) in Low-cost Edge-computing Nodes  Computing at the Edge - When, Why and How  EdgeScale: A Solution for Secure Edge Device and Application Management from the Cloud  Hands-On Workshop: Achieving End-to-End Security Starting with Secure Boot  i.MX RT Secure Boot Lab Guide.pdf  Hands-On Workshop: Crossover MCU Memory Expansion Advantage: Designing with Execute in Place Serial Flash   i.MX RT Execute in Place Serial Flash Lab Guide.pdf  Hands-On Workshop: Optimizing and Tuning FreeRTOS Applications with MCUXpresso Software and Tools  Optimizing FreeRTOS Lab Guide  Hands-On Workshop: Using MCUXpresso Software and Tools with Amazon Web Services (AWS)  AMF-ENT-T3026 - AWS Shadow - Labs 1-2.pdf  AMF-ENT-T3026 - AWS Greengrass - Labs 3-4.pdf  NFC Integration in Real-time and Non-Real-time Operating Systems–How to Choose the Right NFC Product Toradex®: Asymmetric Heterogeneous Architecture for Real-Time and Low-Power Performance  Using OpenWRT, Yocto, Ubuntu or Your Own Custom Linux® Distribution? Learn How NXP is Making it Easy to Leverage a Multi-Distribution Approach to Software Development  Smart Machinery & Industrial Automation A71CH Plug and Trust Solution for IoT Security  NFC in Industrial and Healthcare - More Use Cases Than You Imagine  Open Industrial Linux® (OpenIL)—Secure, Robust, Real-Time for Industrial and Automation Applications  Time Sensitive Networking (TSN) and Precision Time Protocol (PTP): Challenges, Opportunities and Solutions  Smarter World Solutions & Multimode Connectivity Amazon Alexa Voice Services  Hands-On Workshop: i.MX RT Overview and Training  How to Use Android® Things to Build Successful IoT Devices  i.MX 8M - Next-Generation of Applications Processors for High Performance, Smart Design and Advanced Multimedia  Introduction of NXP Wireless Charging  NTAG® SmartSensor  NXP BLE Low-Power Solutions for Consumer, Medical, Industrial IoT and Automotive Markets  Rapid IoT Prototyping Kit  Smart Amp Software  Type-C End-to-End Solution
記事全体を表示
Amazon Alexa has changed voice control forever. Come learn about our i.MX based solutions for Amazon Alexa. Learn about our reference platforms, Solutions with AVS certified system Integraots what are the key factors to consider when designing a voice control solution and see how easily you can add Alexa into your next-generation devices.
記事全体を表示
In this session you will get familiar with i.MX RT (Cortex-M7 @ over 500MHz) tool set, IDE, SDK, RTOS and graphical libraries. This will allow you to design with the higher performance Cortex-M in your next project.
記事全体を表示
Automotive engine control, HEV and safety roadmaps, value proposition, current and future plans for tools and reference designs.
記事全体を表示
The low-power i.MX portfolio's objective is to serve as the entry level for application processors while optimizing on performance and power consumption. Join this session to learn about the latest low-power i.MX products, key differentiators and target markets/applications.
記事全体を表示
S32K11x, S32K14x product and solution, migration to future S32K products.
記事全体を表示
Join this session for an introduction of Alango’s voice enhancement software used to create high-performance speakerphones and headphones based on NXP’s i.MX RT MCUs. You’ll learn about Extended Voice Communication Package (eVCP), a universal package adaptable to different speakerphone designs (form-factors) that provides high-grade noise reduction and seamless duplexity. In addition, you’ll learn about VoiceDefender, a four microphone voice acquisition and processing package that provides clear voice transmission for on/over ear headphones. Presenters: Robert Schrager, Director of Sales and Marketing, Alango Brendon Slade, MCU Ecosystem Director, NXP
記事全体を表示
Connected NFC tags like NXP's NTAG 5 let you use NFC-enabled smartphones as an additional GUI for any kind of machine, appliance or component. They can, but don’t need to, be made visible to the casual observer. They allow you to separate the default user interface of the unit from the secondary interface used for re-configuration or by maintenance staff. This feature helps solve accountability and data protection issues in Industry 4.0 context. Join this session if you have been wondering what benefits an NFC interface could bring to your system. Learn how NFC can make the power of edge computing available, even for systems without regular connectivity. Presenters: Mario Stoltz, Product Manager Connected Tags, NXP Johannes Grüll, Global Marketing Manager Smart Products & Authentication, NXP
記事全体を表示
Discover how Kinetis V series MCUs and Kinetis Motor Suite reduce your design time with a simple to use interface and design methodology, increase your system performance and reduce your support costs with Active Disturbance Rejections Control (ADRC).
記事全体を表示
This hands-on session will explore IoT application development with Amazon FreeRTOS and AWS using the MCUXpresso IDE and SDK.
記事全体を表示
Learn about capabilities, contents of the kit and how to engage with third party supply kit, AutonomouStuff. Understand the target applications and the value proposition. Target Audience: Customers who are looking for rapid prototyping environment with a path to embedded automotive silicon for Level 2/3 autonomous driving systems.
記事全体を表示
Product training of GD3100 IGBT GDIC with integrated isolation for high voltage and high current electric vehicle and Industrial invertors.
記事全体を表示
Learn how NXP's CodeWarrior Development Tools for ARMv8 architecture can boost your productivity and speed your time to market. The vast array of ARM development tool options can make it a challenge to assemble a tool chain and use it productively. NXP offers a complete integrated development environment based on open source tools and advanced capabilities made possible with NXP specific extensions. CodeWarrior combines the power and versatility of open source GNU tools like gcc and gdb with the GUI usability improvements provided by the development tools based on Eclipse. When basics are completed, CodeWarrior further extends the features portfolio with bare-metal debugging capabilities and a simplified user experience with Linux kernel and u-boot awareness capabilities.
記事全体を表示