NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Overview This NXP® reference design is a speed closed-loop BLDC drive using a sensorless technique that serves as an example of a BLDC motor control design using an NXP K60 MCU. Simple and easy to understand control approach to BLDC, using MQX in a time-critical application. Contains two versions of the application software, one with the MQX RTOS, and the other bare-metal The MQX version contains a web server to demonstrate the benefits of an MQX-based solution Both use the same source code for motor control Features BLDC motor control using the BEMF integration method for position determination Targeted for the TWR-K60N512 controller board Speed closed-loop with speed measurement Adjustable speed ramp Motor mode in both directions of rotation Minimum speed of 400 rpm Maximum speed of 4000 rpm Tested up to 30 rpm with a one-pole pair motor Overvoltage, Undervoltage and overcurrent fault protection FreeMASTER control interface Control via a web server Block Diagram Board Design Resources
記事全体を表示
Overview This NXP® reference design describes a High Intensity Discharge (HID) lamp leveling system with a LIN-bus interface. Stepper motor controller operating as a LIN-bus slave (LIN Stepper Controller). All functionality is provided by a general purpose LIN-bus IC MM908E625 and LIN Stepper software (HC08 software). The LIN Master consists of a master control board, based on an MC9S12DP256 CPU, and a personal computer with a graphical user interface (GUI), running in a master software environment. The LIN-bus Stepper Controller can be used for any kind of stepper motor control using the LIN-bus serial communication protocol. Features LIN bus Interface rev 1.2 Bus speed 19.2 kbps Slave IC without external crystal or resonator Slave node clock synchronization ±15% Each LIN slave controls one bi-phase bipolar stepper motor Motor phase current limitation up to 700 mA Supply voltage 12 V d.c. Stepper motor control with stepping acceleration and deceleration ramp Stepping frequency up to 2,500 Hz Slave parameter configuration via LIN-bus Slave LIN signal reconfiguration via LIN-bus Code written in C-language Block Diagram Board Design Resources
記事全体を表示
Overview This reference design shows the simplicity of a soft modem design, how few resources of the processor it takes, and how well it performs on USA average lines. This design omits the standard telecommunications Codec, instead of using PWM for output and ADC for input. Since both peripherals are readily available on one 56F8300/100 series device, along with more processing power than required from the single core, the design is a true one-chip, one-core system that includes telecommunications ability with room for even more system functionality. Ideal for advanced motion control, home appliances, medical monitoring, fire and security systems, power management, smart relays, and POS terminals. Features Hybrid architecture facilitates implementation of V.21 and V.22bis modem, control, and signal processing functions in one chip Consumes only 7.5 MIPS for the modem function - Only 15K words of Flash for the complete modem application and test harness High-performance, secured Flash memory eliminates the need for external storage devices Extended temperature range allows for operation of non-volatile memory in harsh environments Flash memory emulation of EEPROM eliminates the need for external non-volatile memory 32-bit performance with 16-bit code density On-chip voltage regulator and power management reduces overall system cost Off-chip memory expansion capabilities allow for glueless interfacing with the additional memory of external devices, without sacrificing performance Boots directly from Flash, providing additional application flexibility High-performance PWM with programmable fault capability simplifies design and promotes compliance with safety regulations PWM and ADC modules are tightly coupled to reduce processing overhead; only one of each is used by the modem General purpose input/output (GPIO) pins support application-specific needs Simple in-application Flash memory programming via Enhanced OnCE or serial communication Block Diagram Board Design Resources
記事全体を表示
Overview This reference design is a 3-phase brushless DC (BLDC) motor sensorless drive for fans, pumps and compressors based on the low-cost NXP® 56F801x digital signal controllers (DSCs). The concept is a closed-loop speed-controlled BLDC drive with no need for position or speed sensors AIt serves as a reference design for a BLDC motor sensorless control system, ideal for fan, pump and compressor applications Power stages used by the application are designed for 12V DC line voltage and 3Aor 8A output current The reference manual provides a detailed description of the application, including design of the hardware and the software Features 3-phase brushless DC motor sensorless drive Designed to fit into fan, pump and compressor applications Uses 56F8013 32 MIPS Digital Signal Controller Available for two power stages and two motors Input power supply voltage +12 VDC for power stages Control techniques incorporate: Sensorless, trapezoidal control of 3-phase BLDC motor with back-EMF sensing ADC zero crossing sensing for sensorless control Closed-loop speed control using PI controller Adjustable DC-bus current limitation PI controller Motoring mode Both directions of rotation Speed range: 200-2000 and 800-8000 RPM (depending on the motor used) Manual interface (RUN/STOP switch, UP/DOWN pushbuttons) FreeMaster interface for monitoring, controlling and tuning Fault protection (DC-bus over-current, DC-bus under-voltage, DC-bus over-voltage) Automatic calibration of phase back-EMF measurements 20 kHz PWM switching frequency Easy to tune for different power stages and motors. Block Diagram Board Design Resources
記事全体を表示
Overview This reference design demonstrates a vector control technique of a 3-phase AC induction motor with a position encoder coupled to the motor shaft. The algorithm runs on Our 56F80X or 56F83XX Digital Signal Controller as the dedicated motor control device It can be adapted to NXP® 56F81XX Digital Signal Controllers The speed closed loop ACIM drive is implemented The system is targeted for applications in both industrial and appliance fields (e.g. washing machines, dishwashers, industrial drives, machine tools, variable speed drives, elevators etc.) Features Vector control technique used for ACIM control Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on a 3-phase AC induction motor control development platform at variable line voltage 115/230V AC Encoder used for a speed calculation Control technique incorporates: Speed control loop with inner q axis stator current loop Rotor flux control loop with inner d axis stator current loop Field-weakening technique Stator phase currents measurement method DC-Bus ripple elimination Motor and generator mode DC-Bus brake Overvoltage, undervoltage, overcurrent and overheating fault protection FreeMASTER software control interface and monitor Block Diagram Board Design Resources
記事全体を表示
Overview This reference design demonstrates speed control of the 3-Phase Switched Reluctance (SR) motor with Hall position sensor using the NXP® 56F80x or 56F83XX Digital Signal Controllers (DSCs). It helps start development of the SR drive dedicated to the targeted application The DSC runs main control algorithm; when the start command is accepted, the state of the Hall sensors position signals is sensed and the individual motor phases are powered in order to start the motor in the requested direction of rotation without rotor alignment According to the determined switching pattern and the calculated duty cycle, the on-chip PWM module generates the PWM signals for the SR motor power stage Features Speed Control of an SR motor with position Hall sensors Targeted 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on a 3-Phase SR HV Motor Control Development Platform (115/230VAC) Running on a 3-phase SR LV Motor Control Development Platform (12V DC) The control technique: voltage control with a speed closed loop Hall sensors position reference for commutation Start from any motor position without rotor alignment Manual interface FreeMASTER software control interface and monitor Fault protection Block Diagram Board Design Resources
記事全体を表示
Overview The Electro-Mechanical Brake reference design exhibits the suitability and advantages of the NXP® 56F8300 family of DSCs for intensive automotive control applications (hybrid braking like systems) featuring a 3-phase Permanent Magnet Synchronous Motor (PMSM) with an encoder and Hall-effect position sensors. This application uses a vector control approach of the 3-phase PMSM with a dedicated low-voltage (automotive 12V) board comprising MC56F8323 controller, MC33989 system basis chip, MC33982 intelligent single switch, and MC33896 3-phase FET pre-driver The Electro-Mechanical Brake Reference Design is controlled via FreeMASTER control page using RS232/CAN communication Features Application Features Initial position detection Vector current control with position feedback: Hall effect sensor Encoder FlexCAN inter-board communication Overvoltage, undervoltage and overcurrent fault protection PC master control page Target Devices/Platforms Permanent Magnet Synchronous Motor NXP ®  MC56F8323 hybrid controller NXP MC33892 intelligent high current single switch NXP MC33989 system basis chip with high speed CAN NXP MC33896 3-phase FET driver for 12/42V systems Motor Control Application Block Diagram Board Design Resources
記事全体を表示
Overview The NXP® MPC8349E-mITX Media Server-in-a-Box solution is a turnkey hardware/software reference platform for home media servers with advanced NAS capabilities. Based on the MPC8349E PowerQUICC® II Pro processor containing a core built on Power Architecture technology and standards-compliant software from Mediabolic This platform solution is designed to help OEMs and ODMs accelerate the development process and speed time-to-market for next-generation home media servers Designed to enable consumers to share and store multimedia files, such as video, DVD backups, music and photos, throughout the digital home Features MPC8349E mITX reference platform features: In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 10/100/1000 Ethernet port, a 5-port Gigabit Ethernet switch Four-port USB 2.0 interface On-board 4-port PCI serial advanced technology attachment (SATA) controller 32-bit PCI slot, and a 32-bit MiniPCI slot FLASH memory slot Robust memory subsystem Two-port RS-232C interface Power supply SATA hard drive Mediabolic Media Server Sofware Features: Interoperability UPnP AV 1.0 compliant Designed to meet DLNA guidelines Synchronization Synchronizes content from any selected directory, local or networked Continuous directory monitoring for content updates, local or networked Optimized for Networked Media Aggregates all media resources on the network into a single, unified end-user presentation Can present multiple servers in a single content directory Unlimited simultaneous media streams Enjoyable End-User Experience Access to available music and photo metadata Automatic generation of photo thumbnails Detection of music thumbnails (album art) Block Diagram Board Design Resources
記事全体を表示
Overview This reference design describes the design of a 3-phase sensorless brushless DC (BLDC) motor control with back-EMF (electromotive force) zero-crossing sensing using an AD converter for the NXP® 56F80X and 56F83XX Digital Signal Controller (DSCs) dedicated for motor control applications. It can also be adapted to Our 56F81XX Digital Signal Controllers The system is designed as a motor drive for three-phase BLDC motors and is targeted for applications in both industrial and appliance fields (e.g. compressors, air conditioning units, pumps or simple industrial drives) The reference design incorporates both hardware and software parts of the system including hardware schematic Features BLDC sensorless motor 115 or 230V AC Supply Targeted for 56F80x, 56F83XX, and 56F81XX Digital Signal Controllers Running on 3-phase BLDC Motor EVM at 12V, 3-Phase BLDC Low-Voltage Power Stage Speed control loop Motor mode in both direction of rotation Manual interface (RUN/STOP switch, UP/DOWN push buttons control, LED indication) Overvoltage, undervoltage, overcurrent and overheating fault protection PC remote control interface (speed set-up) FreeMASTER software remote monitor Block Diagram Design Resources
記事全体を表示
Overview Small high-speed BLDC motors have a very low inductance, which is different from conventional BLDC motors. When PWM control is applied to the phases of a small high-speed BLDC motor, the current follows the rectangular PWM voltage shape. This change of current magnetizes and demagnetizes the motor iron at a frequency equal to the PWM frequency, which can cause the motor to become hot enough to be damaged. To prevent this, special techniques are required to control this type of motor. The method used in this reference design consists of a DC/DC inverter that generates the desired voltage for the motor. The motor then uses a conventional 3-phase inverter for commutation. Features Voltage control of a BLDC motor using Hall sensors Targeted at the MC56F8013 Controller Board Running on "3-Phase Power Stage with DC/DC Inverter Lite" Control technique incorporating: BLDC motor closed-loop voltage control using a DC/DC inverter BLDC motor closed-loop speed control Both directions of rotation (however, because an impeller fan is used in the application, the FreeMASTER page is locked to one direction only) Both motor mode and generator mode Starting from any motor position without rotor alignment Minimum speed - 300 RPM Maximum speed - 38000 RPM FreeMASTER software control interface (motor start/stop, speed setup) FreeMASTER software monitor FreeMASTER software graphical control page (required speed, actual motor speed, start/stop status, DC bus voltage level, motor current, system status) FreeMASTER software speed scope (observes actual and desired speeds) FreeMASTER software Hall sensors scope (observes actual state of the Hall sensors) DC bus over- and under-voltage, over-current, and Hall sensor cable error fault protection Block Diagram Board Design Resources
記事全体を表示
Overview This reference design enables development of a vector control algorithm for a three-phase AC induction motor implemented on NXP® digital signal controllers MC56F8013/MC56F8023. Targeted mainly at consumer and industrial applications Cost-effective and highly reliable, the algorithm implements a single shunt current sensing, eliminating the need for more than one sensor High range of motor operating speeds up to 18000RPM An adaptive closed loop rotor flux estimator enhances control performance and increases the overall robustness of the system A reference manual provides a detailed description of the application, including a design of hardware and software Features 3-phase AC induction motor drive Designed to fit into consumer and industrial applications Uses 56F8013 or 56F8023 32 MIPS Digital Signal Controller Running on a 3-phase High Voltage Power Stage Control technique incorporating: Vector control of three-phase AC induction motor with position encoder Closed-loop speed control Both directions of rotation Both motor and generator modes Reconstruction of three-phase motor currents from DC-Bus shunt resistor Closed loop current control Flux and torque independent control Adaptive rotor flux space-vector estimator Field-weakening for high speeds High-speed range, max speed – 18000 RPM (2-pole motor) FreeMASTER software control interface (motor start/stop, speed setup) FreeMASTER software monitor FreeMASTER software graphical control page (required speed, actual motor speed, start/stop status, DC-Bus voltage level, motor current, system status) FreeMASTER software speed scope (observes actual and desired speeds, DC-Bus voltage and motor current) FreeMASTER software high-speed recorder (reconstructed motor currents, vector control algorithm quantities) DC-Bus overvoltage and undervoltage, overcurrent protection Block Diagram Board Design Resources
記事全体を表示
Overview The 56F8300 (56800E core) family of Digital Signal Controllers (DSCs) is well suited for UPS design, combining the DSP's calculation capability with MCU controller features on a single chip. Offers many dedicated peripherals, including Pulse Width Modulation (PWM) units, Analog-to-Digital Converters (ADC), timers, communication peripherals (SCI, SPI, CAN), on-board Flash and RAM Online Uninterruptible Power Supplies (OUPS) provides continuous power to the load during power outage or glitches caused by power source switching Ideal for computers, office equipment, communication systems and medical life support Features Single-device solution: Combines MCU functionality and DSP processing power TCP/IP network communication for remote control and monitoring Bidirectional AC/DC conversion High input power factor with Direct PFC and lower power pollution to the power grid Battery management to extend battery life and lower maintenance costs Power source and load conditioning can be monitored in real time TCP/IP network communication for remote control and monitoring Bypass operation during overload or service maintenance Expedites time-to-market using out-of-the-box software components Block Diagram Board Design Resources
記事全体を表示
Overview This reference design demonstrates the design of a 3-phase AC induction motor drive with volt per hertz control and supports the NXP® 56F80X and 56F83XX Digital Signal Controllers (DSCs) dedicated for motor control applications. Designed as a low-cost high volume motor drive system for medium power three-phase AC induction motors and is targeted for applications in both industrial and appliance fields The drive runs in a speed closed loop using a speed sensor According to the state of the control signals (Start/Stop switch, speed up/down buttons or PCMaster set speed) the speed command is calculated using an acceleration/deceleration ramp Features Speed Control of 3-phase AC Induction motor with quadrature volt per hertz control Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on a High Voltage Medium Power Board for Three Phase Motors Volt-per-Hertz control with a speed closed loop Option to run the motor in open loop Quadrature encoder for motor speed reference Manual interface PC master software control interface and monitor Fault protection Block Diagram Board Design Resources
記事全体を表示
Overview This reference design describes the design of a 3-phase BLDC (Brushless DC) motor drive, which supports the NXP® 56F801X Digital Signal Controllers (DSCs). The speed-closed loop and torque control BLDC drive using a Hall sensor is implemented The system is targeted for applications in both industrial and appliance fields (e.g. washing machines, compressors, air conditioning units, pumps or simple industrial drives required high reliability and efficiency) Features Voltage control of BLDC motor using Hall sensor Targeted for 56F801X Digital Signal Controllers Running on 3-phase Motor Board Control technique incorporates: Voltage BLDC motor control with speed-closed loop Current feedback loop Manual interface DCBus undervoltage fault protection Block Diagram Board Design Resources
記事全体を表示
Overview The NXP® Solar Panel Inverter reference design demonstrates the ability of the 16-bit digital signal controller MC56F8023 to control whole inverter functionality. The inverter converts the input voltage from the solar panel to isolated one-phase AC output voltage The application comprises all needed circuitry for power transfer, control and measurement The main power board provides standard 64-pin PCI Express® connector as the interface for the daughter card control board, providing the ability to control this inverter by other digital signal controllers Features DC input voltage from the solar panel in the nominal level of 36V Possible to use one 36V or two 18V solar panels in series connection Maximum power point tracking feature in the control software implemented Battery charger for the 3 x 12V lead-acid accumulators in series included Galvanic isolated output voltage 230V 50Hz up to 400W output power True sine shape output voltage RS-485 isolated interface for the external communication Internal low-power DC power supply maintains proper functionality without battery connection Overvoltage, overcurrent and overtemperature protection implemented Embedded software example for off-grid available Block Diagram Design Resources
記事全体を表示
Overview The reference design demonstrates sensorless control of the 3-Phase Switched Reluctance (SR) motor using 56F80x or 56F83XX Digital Signal Controllers. It can also be adapted to 56F81XX Digital Signal Controllers. The concept of this application is that of a sensorless speed closed loop SR drive using flux linkage position estimation. An inner current loop with PI controller is included. The change in phase resistance during motor operation due to its temperature dependency creates errors in the position estimation and significantly affects the performance of the drive. Therefore, a novel algorithm for on-the-fly estimation of the phase resistance is included. The Digital Signal Controller runs the main control algorithm. Rotor position is evaluated using the sensorless flux linkage estimation algorithm. The actual flux linkage is calculated at the rate of the PWM frequency and is compared with the reference flux linkage for a given commutation angle. When the actual flux linkage exceeds the reference, the commutation of the phases is done; the actual phase is turned off and the following phase is turned on. Flux linkage error is used for estimation of the phase resistance at low speeds (US Patent No.: 6,366,865). The actual speed of the motor is determined using the commutation instances. Based on the speed error, the speed controller generates the desired phase current. When the phase is commutated, it is turned on with a duty cycle of 100%. Then, during each PWM cycle, the actual phase current is compared with the desired current. As soon as the actual current exceeds the desired current, the current controller is turned on. The current controller controls the output duty cycle until the phase is turned off (following commutation). Finally, the 3-Phase PWM control signals are generated. The procedure is repeated for each commutation cycle of the motor. Features Sensorless control of an SR motor using a flux linkage estimation technique Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on a 3-Phase SR HV Motor Control Development Platform The control technique: current control with a speed closed loop Position estimation based on flux linkage estimation Phase resistance measurement during start-up Phase resistance estimation at low speeds Motor starts from any position with rotor alignment Encoder position reference for evaluation of sensorless position estimation Manual interface FreeMASTER software control interface and monitor Fault protection Block Diagram Board Design Resources
記事全体を表示
Overview NXP® and Jungo Ltd. collaborated to deliver an Office-in-a-Box reference platform for the small-to-medium business (SMB) multi-service gateway market. The platform blends Jungo's field OpenSMB software with the NXP MPC8349E mITX reference board. The board features the MPC8349E PowerQUICC® II Pro processor containing a core built on Power Architecture technology and Vitesse's SparX Gigabit Ethernet switch technology. The MPC8349E-mITX reference platform and Jungo's software provide a complete and integrated solution for designing SMB gateways. Create a fully functional gateway within minutes, using the hardware/software reference design. Features MPC8349E mITX Office in a Box Reference Platform features: In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 10/100/1000 Ethernet port, a 5-port Gigabit Ethernet switch Four-port USB 2.0 interface On-board 4-port PCI serial advanced technology attachment (SATA) controller 32-bit PCI slot, and a 32-bit MiniPCI slot FLASH memory slot Robust memory subsystem Two-port RS-232C interface Power supply SATA hard drive Jungo Software Features: OpenRG/OpenSMB Modules Routing and bridging Networking applications Network Address Translator (NAT)/Network Address Protocol Translator (NAPT) Web-based management Simple Network Management Protocol (SNMP) Remote firmware update PPP: PPPoA and PPPoE Firewall and security Content filtering VPN: IPSec, PPTP and L2TP WLAN security: WPA, 802.1x and RADIUS client File server Print server Zero Configuration VLAN IPv6 VoIP: H.323, SIP and MGCP TR-069—WAN Zero Configuration Management Protocol TR-064—LAN-side DSL CPE Configuration QoS—End-to-end Quality of Service Dual WAN—Fail-over and load balancing Block Diagram Board Design Resources
記事全体を表示
Overview The very rapid adoption of digital media such as downloadable music, video games, and movies has created a strong demand for converged network platforms to distribute media content throughout the home. Consumers need a unified platform that connects all digital networked devices within the home and provides content and services management from anywhere in the world. The MPC8349E-mITX is a turnkey hardware/ software reference platform ideal as a "location-free control access" residential gateway solution. This reference platform is based on the MPC8349E PowerQUICC® II™ Pro processor, containing a Power Architecture® core and HipServ™ software platform from Axentra, a leading provider of personal digital content and services software platform for the Digital Home. Features MPC8349E mITX Digital Home Center Reference Platform features: MPC8349-mITX reference platform helps you manage your digital devices remotely from just about anywhere on the globe. These include: Internet gateway Router Wi-Fi access point Digital content/media server Home automation PC Home-bound content remote access and sharing Backup Server The MPC8349E-mITX integrates the enhanced e300 Power Architecture core and advanced features such as DDR memory, dual PCI, Gigabit Ethernet, and high-speed USB controllers. The platform supports dual 10/100/1000 Mbit/s Ethernet controllers, dual 32-bit/single 64-bit PCI controllers, integrated security engines, USB 2.0 host and devices controllers, 4-channel DMA, DUART, serial peripherals, general-purpose I/O and system timers. The high level of integration in the MPC8349E helps lower system costs, improves performance, and simplifies board design. The MPC8349E also integrates a hardware encryption block that supports different algorithms for high-performance data authentication as required for secure communications in the residential market. It supports DES, 3DES, MD-5, SHA-1, AES, PKEU, RNG, and RC-4 encryption algorithms in hardware. In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 5-port Gigabit Ethernet switch Four high-speed USB ports Four Serial ATA ports PCI slot MiniPCI slot Compact FLASH memory slot Axentra's Location-Free Access and Control Software: The HipServ software platform is a comprehensive and unified environment that allows home users to easily use various content on different devices within the home or access the content from anywhere, anytime. Home users are increasingly creating more digital content and need a single environment to better manage, access, share, and backup their critical home-created content. This innovative software platform also allows users to access and share their home content using mobile devices. Key Features: Content remote access, sharing and publishing (home-based content) Unified operating environment and interface for central access to any content Auto back-up from PC/Mac to central storage or remote storage Media management and server (UpnP-AV) Home surveillance (internet camera) Remote desktop access (PC/Mac) Easy management of photographs, music, and videos Block Diagram Board Design Resources
記事全体を表示
Overview This full digital power AC to DC Switched-Mode Power Supply (SMPS) system includes both digital power control and digital power management. The control feedback or feed-forward loop that regulates the output of the power system is directly controlled by a 56800/E DSC The DSC provides the digital power management function for configuration, tracking, monitoring, protection, guiding supply sequence, and communication capabilities This reference design is a fully digitally controlled high-frequency Switched-Mode Power Supply based on an NXP® 56F8323 device The primary side is the AC-DC converter with power factor correction (PFC) and on the secondary side is a full bridge DC-DC converter Features General: 500-Watt fully digital switched-mode power supply controlled by A 56F8323 with power factor correction A 56F8323 for secondary with phase shifting technique General Benefits: Power applications become more flexible and universal High input power factor lowers power pollution to the power grid Intelligent mode management and fault supervision Operating status is monitored and controlled in real time Lower system and maintenance cost Performance: Input voltage: 85 ~ 265VAC Input frequency: 45 ~ 65HZ Rating output voltage:48VDC Rating output power: 500W Switch frequency: > 100K Power factor > 95% Efficiency > 90% Communications: RS232 port for communication with optoisolation Visual Interface: Multi-segment LED indicators (input voltage, input current, output voltage, and output current) Block Diagram Board Design Resources
記事全体を表示
Overview This NXP® reference design of a 3-phase sensorless PMSM vector control drive with a sliding mode observer (SMO) is targeted mainly for compressor control and other consumer and industrial applications. This cost-effective solution uses the NXP MC56F8013 device dedicated for motor control. Software written in C-code using some library algorithms Available for the MC56F8013 and MC56F8346 digital signal controllers Hardware-based on the NXP universal motor control h/w modules Features The system is designed to drive a three-phase PM synchronous motor. Application features are: 3-phase sensorless PMSM speed vector control (FOC) Sliding mode observer with adaptive velocity estimation Based on NXP ®  MC56F8013 (resp. 56F8346) controller Running on a 3-phase high voltage (230/115V) power stage FreeMASTER software control interface and monitor Block Diagrams Design Resources
記事全体を表示