NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
  Overview NXP digital signal controllers provide a switched-mode power supply solution that maximizes efficiency while reducing system costs through bill-of-materials savings. Our solution dynamically compensates for system disadvantages such as component aging and operational variability due to changing load conditions.   Reference Designs Product Name Link Features 3-Phase PMSM Control https://www.nxp.com/design/designs/3-phase-pmsm-control:PERMANENT-MAGNET-MOTOR The 3-Phase Permanent Magnet Synchronous (PMSM) Motor Control Reference Design is based on Kinetis V Series MCUs and intended to provide the example for 3-phase sensorless PMSM motor control solutions. The Reference design utilizes a closed-loop field-oriented vector speed (FOC) control mechanism. KV Series Full-Bridge DC-DC Switch Mode Power Supply (SMPS) https://www.nxp.com/design/designs/kv-series-full-bridge-dc-dc-switch-mode-power-supply-smps:FULL-BRIDGE-SMPS  Full Bridge DC-DC Switch Mode Power Supply   Block Diagram     Recommended Products   Category Products Features DSC Kinetis® V Series: Real-time Motor Control & Power Conversion MCUs based on Arm® Cortex®-M0+/M4/M7 | NXP  Kinetis V Series MCUs are based upon the Arm Cortex-M0+, Cortex-M4, and Cortex-M7 cores and are designed for a wide range of BLDC, PMSM, and ACIM motor control and digital power conversion applications. Temperature Sensor I²C Digital Temperature/Voltage Sensors | NXP  NXP I2C Temperature/Voltage monitors offer best-in-industry precision to fit any thermal management need.
記事全体を表示
Overview The FAA now requires drone owners to register any device weighing more than 0.55 lbs. (250 g). For drones currently in the field, enforcing this new law might be problematic, as it relies on the honor system to some extent. But for new devices, NXP offers an easy enforcement method. How it Works NXP’s drone registration solution uses low-cost NFC technology to easily enforce compliance. Manufacturers could include an NFC reader within the drone housing. NXP makes this step straightforward by providing reference designs for drop-into-place design ease. Upon registration, consumers could receive an official government-issued registration certificate that comprises an NXP encrypted NFC tag in adhesive label form. Upon adhesion to the drone housing, the drone control electronics would wirelessly read the certificate. If valid, the drone microcontroller enables functionality. If not, the drone will not power up. Benefits Electronic registration provides more than just ease to government regulatory bodies, it also facilitates regulation of that drone to ensure the safety of all citizens. Upon application of the registration certificate sticker, the NFC chip inside the sticker could convey identification information to the drone microcontroller, such as the registration number, model/serial number of the drone, and its zoning classification. Because this information would now be housed with the drone, drone manufacturers could choose to broadcast select details, such as the classification information, via appropriate long-range wireless communication while in flight. If the drone flew within restricted airspace (near airports, sensitive government sites, stadiums, large public events, etc.), flight controllers could obtain the classification information (something virtually impossible to obtain visually) from the drone and thereby verify its authority (or lack thereof) to travel within a particular space, in order to help prevent potential catastrophes.   Block Diagram   Recommended Products Category Products Features RFID MIFARE DESFire EV2 | NXP  Contactless interface compliant with ISO/IEC 14443-2/3 A Fast data transfer: 106 kbit/s, 212 kbit/s, 424 kbit/s, 848 kbit/s   CLRC663 plus family | High-performance NFC frontends | NXP  Supports NFC Cockpit and NFC Reader Library RF standard compliance: ISO/IEC 14443A and MIFARE, NTAG ®  and SmartMX ®  families Drone PX4 Robotic Drone FMU | RDDRONE-FMUK66  Proven business-friendly open source software with available enterprise support: PX4, QGroundControl Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots Rapid-IOT to Drone adapter board Rapid-IOT to Drone adapter board  Adapter board fully designed for Rapid IoT Prototyping Kit UAVCAN communication between drone and Rapid IOT Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk NXP Rapid IoT Prototyping Kit Rapid IoT Prototyping Kit  Expandable to most IoT end-node use cases with 400+ Click boards™ Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
記事全体を表示
  Overview For companies working on package drone delivery solutions, NXP technology provides a way to confirm that drones are operating within authorized airspace corridors, and then to secure an electronic signature before the drone sets down on the ground. The NXP electronic signature solution uses NXP Bluetooth Low Energy (BLE) to obtain a valid signature for delivery: The consumer would receive an electronic package notification via BLE to their mobile device The drone hovers over the delivery zone until it obtains the electronic signature After receiving the signature, the drone releases the package and returns to the point of origin, or it could travel to a nearby location for a package return Benefits For consumers: Drone delivery equals rapid, as well as reduced cost delivery, however, for both businesses and consumers need a way to verify parcel receipt. NXP’s electronic signature solution is efficient and non-invasive For businesses: Wireless signature confirmation ensures a level of protection of a valuable piece of commercial equipment (the drone), and reduces potential liability for loss due to theft or inaccurate parcel delivery For regulatory bodies: The electronic identification traveling with the drone helps ensure compliance with flight corridor restrictions, especially if those corridors require dynamic mapping   Block Diagram   Recommended Products Category Products Features BLE SoC K32W061/41 MCUs for Zigbee®, Thread, and Bluetooth® Low Energy 5.0 |NXP Multiprotocol RF | NXP  Powered by an Arm® Cortex®-M4 MCU and with 640 KB on-board flash and 152 KB SRAM.   KW39/38/37 32-bit Bluetooth 5.0 Long-Range MCUs|NXP | NXP  Bluetooth Low Energy version 5.0 and generic FSK radio.   QN9090/30(T) Bluetooth 5.0 Low Energy MCU with NFC | NXP  Low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU Up to 640KB onboard flash and 152 KB SRAM Drone PX4 Robotic Drone FMU | RDDRONE-FMUK66 Proven business-friendly open source software with available enterprise support: PX4, QGroundControl Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots Rapid-IOT to Drone adapter board Rapid-IOT to Drone adapter board Adapter board fully designed for Rapid IoT Prototyping Kit UAVCAN communication between drone and Rapid IOT Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk NXP Rapid IoT Prototyping Kit Rapid IoT Prototyping Kit Expandable to most IoT end-node use cases with 400+ Click boards Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
記事全体を表示
  Overview Small and medium appliances are part of the things we use every day in our homes. Some of these applications have a similar operating foundation, in this post we present the necessary tools with which you can learn and develop your own application. Block Diagram Base Small and medium appliances are part of the things we use every day in our homes. Some of these applications have a similar operating foundation, in this post we present the necessary tools with which you can learn and develop your own application. For this application we use the i.MX RT1050 as the main MCU. Guides for using NFC with the i.MX RT MCU Guide for using NTAG I²C plus with i.MX RT Boards NFC Reader Library Porting to i.MX RT1050 Guide for user interface with i.MX RT 1050 Hands-On Workshop: Graphics—How To Create Graphics with i.MX RT (1060, 1050 or 1064) - Lab Material 1 Base and Motor Control A second diagram gives us an equal basis, only with the difference of an extra motor control block, we continue to use the i.MX RT 1050 Guide for the use of motor control Get Your Motor Spinning with i.MX RT - Lab 1 Get Your Motor Spinning with i.MX RT - Lab 2 To finish it is necessary to unite everything done with the previous tutorials to have a complete application, which corresponds to the following diagram. Create your application with and share it with us in the NXP Designs community
記事全体を表示
  Overview   Since 1996 in EU and since 2000 in Europe, the OBD (On-Board Diagnostics) is mandatory for all the cars manufactured. This protocol is used to verify the smoke emissions and check if any car is between the parameters stablished in every country. Also detect engine failures without need to check the engine manually, identifying accurately the problems reducing the repairing time and cost. OBD-II is a sort of computer which monitors emissions, mileage, speed, and other useful data. OBD-II is connected to the check engine light, which illuminates when the system detects a problem. Scan tools can be used to make sense of the diagnostic trouble codes and collect data on other aspects of vehicle’s performance.   Use Cases Hotspot in the CAR Geofences and speed limits Driving habits tracking Insurance and Rental Entertainment   Block Diagram   Products Category Name MCU Product URL 1 MIMXRT1050-EVK: i.MX RT1050 Evaluation Kit Product Description 1 The i.MX RT1050 EVK is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1050 crossover MCU, featuring NXP’s advanced implementation of the Arm® Cortex®-M7 core.   Category Name Serial Link Bus Product URL 1 KIT33660EFEVBE: Evaluation Kit - MC33660, ISO K Line Serial Link Product Description 1 The KIT33660 evaluation board supports the MC33660, a serial link bus interface device designed to provide bi-directional half-duplex communication interfacing in automotive diagnostic applications.   Category Name Transceiver Product URL 1 TJA1100HN: Evaluation Board, TJA1100HN 100BASE-T1 PHY Transceiver Product Description 1 The TJA1100HN customer evaluation board is a low-cost hardware development tool which supports the functional evaluation of the TJA1100HN 100BASE-T1 PHY transceiver.  
記事全体を表示
  Overview The growth in automotive emerging markets has increased the need for simple and lower cost instrument cluster solutions. NXP® offers several cost-effective solutions based on its complete range of instrument cluster processors, from the 8-bit S08 family to industry-leading 16-bit S12 architecture, integrating required interface features that include the optimal set of on-chip features, package and memory options. To further help your instrument cluster designs, NXP offers an extensive suite of hardware and software development tools. i.MX8X have similar CPU performance with i.MX6 but 2 times GPU performance. NXP provide function safety ASIL-B cluster solution with hardware/software support. i.MX8X has embedded VPU which can support video stream decoding from IVI to cluster. And also full solution for AVB/TSN in car network.   Block Diagram Products Category MCU/MPU Product URL 1 i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR  Product Description 1 Extending the scalable range of the i.MX 8 series, the i.MX 8X family is comprised of common subsystems and architecture from the higher-end i.MX 8 family, establishing a range of cost-performance scaling with pin-compatible options and a high level of software reuse. Product URL 2 S32K144EVB: S32K144 Evaluation Board  Product Description 2 The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Power Management Product URL  PF8100-PF8200: 12-channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications  Product Description The PF8100/PF8200 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.   Category Transceiver Product URL 1 TJA1042: High-speed CAN transceiver with standby mode  Product Description 1 The TJA1042 high-speed CAN transceiver provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. Product URL 2 TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Peripherals Product URL1 PCA9538: 8-bit I²C-bus and SMBus low power I/O port with interrupt and reset  Product Description 1 The PCA9538 is a 16-pin CMOS device that provides 8 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of II2CC-bus I/O expanders. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 3 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 3 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 4 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 4 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.
記事全体を表示
  Overview NXP solutions enable AD/DC chargers in hybrid electric vehicles (HEV). The AD/DC charger interfaces with the battery management system to ensure a proper charge of electricity of the cells until it fulfills high-voltage (HV) requirements. Our comprehensive portfolio provides the critical building blocks for high-performance, efficient and safe pawer management control system for electric traction motors.   Use Cases This solution can be applied and various sectors of the industry, specially in the automotive field. NXP solutions enable Hybrid and Electric Vehicles applications as: Converters and Chargers Stop/Start Systems Power inverters   Block Diagram Products Category MCU Product URL S32K144EVB: S32K144 Evaluation Board  Product Description The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Safety SBC Product URL 1 FS6500: Grade 1 and Grade 0 Safety Power System Basis Chip with CAN Flexible Data Transceiver  Product Description The NXP® FS6500 system basis chip (SBC) provides power to MCUs and optimizes energy consumption through DC/DC switching regulators, linear regulators, and ultra-low-power saving modes.   Category RTC Product URL PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Serial Interface Product URL  MC33660: ISO K Line Serial Link Interface  Product Description The NXP® MC33660 is a serial link bus interface device designed to provide bi-directional half-duplex communication interfacing in automotive diagnostic applications.
記事全体を表示
  Overview NXP has a broad portfolio of software and processors for security. Regarding software, NXP has complete Turnkey solutions or optimized software components; Regarding processors, NXP has scalable solution from 1xA53 to 16xA72. LS1043A is a good candidate for Low-end UTM, it comes with the option for 5 Gbps single pass cryptographic offload and 10 Gbps data path parse, classification and distribution which helps in delivering flows to cores for additional security processing. Use Cases Network security is a large, growing market. UTM Key System Features are as following: Enterprise FW features Antivirus Content filtering Spam filtering Block Diagram Products Category MPU Product URL Layerscape LS1043A Reference Design Board  Product Description The LS1043A reference design board (RDB) is a computing, evaluation, and development platform that supports the Layerscape LS1043A architecture processor.   Category Wi-Fi Product URL 88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.   Category Temperature Sensor Product URL SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category RTC Product URL PCF85063TP: Tiny Real-Time Clock/calendar  Product Description The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Transceiver Product URL 1 NTS0101: Dual supply translating transceiver; open drain; auto direction sensing  Product Description 1 The NTS0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. Product URL 2 NTS0302JK: 2-bit dual supply translating transceiver; open drain; auto direction sensing  Product Description 2 The NTS0302 is a 2-bit, dual supply translating transceiver family with auto direction sensing, that enables bidirectional voltage level translation. Product URL 3 NTS0304E: 4-bit dual supply translating transceiver; open drain; auto-direction sensing  Product Description 3 The NTS0304E is a 4-bit, dual supply translating transceiver family with auto-direction sensing, that enables bidirectional voltage level translation.
記事全体を表示
  Overview With the expansion of IoT technologies, it is required to count with special devices that allow, to the users, to count with the necessary tools to develop IoT-related projects in order to acquire an edge that allows improvement and optimization in the execution of any task. Use Cases IoT Gateway / Communication HUB devices can be used to work with: Cloud Services Network commissioning Encrypted Data Storage Block Diagram Product Category MCU Product URL LPC540XX: Power-Efficient Microcontrollers (MCUs) with Advanced Peripherals Based on Arm® Cortex®-M4 Core  Product Description Offering flashless design and security integration, the LPC540xx family of MCUs combines a 180 MHz Arm® Cortex®-M4 core with a power-efficient and unique architecture, advanced HMI and flexible communication peripherals for real-time performance in the next-generation IoT.   Category NFC Product URL CLRC663 plus family: High-performance NFC frontends  Product Description If you need high NFC performance or the lowest power consumption, use this remarkably efficient yet highly flexible frontend family to push your design further.   Category Secure Product URL A71CH: Plug and Trust - The fast, easy way to deploy secure IoT connections  Product Description A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys.   Category Wireless Product URL JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM  Product Description The JN5169 is an ultra low power, high performance wireless microcontroller suitable for ZigBee applications.
記事全体を表示
  Overview NXP portfolio counts with multiple processing solutions ranging from MCUs to multicore MPUs enabling motor control, system control and advanced HMI. This solution is based on the i.MX6 Family Application Processors. This high-performance processor family provides a highly reliable power management, various memory interfaces and a wide range of other interfaces for connecting peripherals.   Block Diagram Products Category MPU Product URL 1 i.MX6UL: i.MX 6UltraLite Processor - Low-power, secure, Arm® Cortex®-A7 Core  Product Description 1 Expanding the i.MX 6 series, the i.MX 6UltraLite is a high performance, ultra-efficient processor family featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 696 MHz. Product URL 2 i.MX-6ULZ: Ultra Low Cost Linux® Processor with Arm® Cortex®-A7 Core  Product Description 2 The i.MX 6ULZ processor is a high-performance, ultra cost-efficient consumer Linux processor featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 900 MHz. Product URL 3 i.MX6ULL: i.MX 6ULL Single-Core Processor with Arm® Cortex®-A7 Core  Product Description 3 The i.MX 6ULL is a power efficient and cost-optimized applications processor family featuring an advanced implementation of a single Arm Cortex-A7 core, which operates at speeds up to 900 MHz.   Category Motor Control Driver Product URL MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz  Product Description The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.   Category Audio Product URL 1 SGTL5000: Ultra-Low-Power Audio Codec  Product Description 1 The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O. Product URL 2 NCX8200UK: Audio jack configuration switch matrix  Product Description 2 The NCX8200 is an advanced audio jack configuration switch matrix device that supports 3- and 4-pole connectors.   Category Transceiver Product URL NTS0302JK: 2-bit dual supply translating transceiver; open drain; auto direction sensing  Product Description The NTS0302 is a 2-bit, dual supply translating transceiver family with auto direction sensing, that enables bidirectional voltage level translation.   Category Accelerometer Product URL MMA8451Q: ±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer  Product Description The NXP® MMA8451Q is a low-power, three-axis capacitive micromachined accelerometer with 14 bits of resolution.   Category LCD Driver Product URL PCF85132U: LCD driver for low multiplex rates  Product Description The PCF85132 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates.   Category WiFi  Product URL  88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.   Category Power Management Product URL PF1550: PMIC with 1A Li+ Linear Battery Charger for Low Power Processor Systems  Product Description The PF1550 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.
記事全体を表示
  Overview Factory automation systems connect with each other through robust communication paths and with the user through intuitive HMIs. To meet these needs and the demand for greener, more efficient industrial processes, these systems require ultra-reliable solutions for fast connectivity and solid security. NXP®, a longtime leader in industrial applications, enables flexible design cycles and provides industrial system designers with longevity programs and innovative security features. We’re focused on customer success, next-gen IoT tech and Industry 4.0. Computer numeric control (CNC) machines are electro-mechanical devices that manipulate machine shop tools using computer programming inputs. CNC is one of two common methods (3D printing is the other) to generate product (typically metal or plastic) from a digital software file. CNC is a subtractive technique; excess material is removed in manufacturing the final product. Block Diagram Products Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Temperature Sensor Product URL SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms.   Category USB Type C Product URL PTN5150: CC logic for USB Type-C applications  Product Description PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.   Category Logic Controller Product URL NX5P2190UK: Logic controlled high-side power switch  Product Description The NX5P2190 is an advanced power switch with adjustable current limit. It includes under-voltage and over-voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits.
記事全体を表示
  Overview In the past , the production operator has to manually locate the components and assemble the various components with the right quantity for assembly production . And it is prone to Human error . So a solution its needed to provide a faster turnaround time for the production operation to consolidate all necessary components for assembly production for various models and decrease the error for human factors. In this particular deployment , the system assist the production operator to get all necessary components for assembly production without making mistakes due to Human error and also in shortest possible time. The system deployed using JN5168, raises productivity level of the production operator. The system also keep track of the Components stock levels and when require replenishment , it will raise a notification to the system. Block Diagram Products Category Zigbee Product URL JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM  Product Description The JN5169 is an ultra low power, high performance wireless microcontroller suitable for ZigBee applications.   Category LCD Driver Product URL PCF8553DTT: 40 × 4 LCD segment driver  Product Description PCF8553 is an ultra low-power LCD segment driver with 4 backplane- and 40 segment-driver outputs, with either an I²C- or an SPI-bus interface.
記事全体を表示
  Overview With the expansion of IoT technologies, it is required to implement devices that allow a trusted environment for such technologies. This device allows to have a secure environment thanks to the use of the A71CL Secure Element, which provides a root of trust at the IC level and chip-to-cloud security while working with IoT technologies. Besides the A71CL, the implementation uses a i.MX 8M Mini in order to work with high performance and low power consumption. Block Diagram Products Category MPU Product URL i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers.   Category Power Management Product URL PF1510: Power Management Integrated Circuit (PMIC) for low power application processors  Product Description The PF1510 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.
記事全体を表示
  Overview The convergence of an aging population and breakthrough technological advances has created endless opportunities for automated medical devices. These devices help ensure the future health of millions of people by providing advances in diabetes care, cardiac care, drug deliver, therapy adherence and general health and wellness applications. Regardless of the end use, developers of healthcare/medicals devices face similar challenges – the need to balance processing requirements with power consumption, support to ensure a fast time-to-market, the need for secure wireless connections and product longevity are all key to healthcare designers. This application receives information of all the sensors in a human body and upload this in the cloud, with this measurements the consumer can check his health if this has an illness. The i.MX 7 DUAL is a high performance MPU with high security modules to ensure the integrity of the information transmitted and received. Use Cases Consumer: Gather the information of all the sensors in the human body for health or sports training. Biomedical: Check the vital signs of a patient and uploaded it to the cloud, quick alerts if the patient is in danger. Block Diagram Products Category MPU Products URL i.MX 7Dual Processors - Heterogeneous Processing with dual Arm® Cortex®-A7 cores and Cortex-M4 core  Product Description The i.MX 7Dual family of processors represents our latest achievement in high-performance processing for low-power requirements with a high degree of functional integration.   Category Power Management Product URL PF3000: 12-Channel Configurable PMIC  Product Description The PF3000 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing.   Category Wireless Product URL KW31Z: Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core  Product Description The KW31Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® low energy v4.2 RF connectivity for portable, extremely low-power embedded systems.
記事全体を表示
  Overview Modern aircraft contain dozens of data distribution and processing systems, which can collectively be referred to as Avionics. NXP’s embedded processors have long been the processors of choice in avionics systems due to their balance of performance per watt, IO integration, temperature range, reliability, and production longevity. Many of these solutions also apply to the rapidly evolving field of mobile robotics. Whether your system operates on the ground, under the sea or in the sky, NXP offers a complete portfolio of sensors, controllers and communications solutions. This solution is based on i.MX Applications Processors. This application processor provides multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. Block Diagram Products Category MPU Product URL 1 i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description 1 The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers. Product URL 2 i.MX6QP: i.MX 6QuadPlus Processor - Quad-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core  Product Description 2 The i.MX 6QuadPlus family delivers dramatic graphics and memory performance enhancements and are pin-compatible with a broad range of i.MX 6 processors. Product URL 3 i.MX6D: i.MX 6Dual Processors - Dual-Core, 3D Graphics, HD Video, Multimedia, Arm® Cortex®-A9 Core  Product Description 3 The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications.   Category Sensors Product URL 1 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 2 MMA8453Q: ±2g/±4g/±8g, Low g, 10-bit Digital Accelerometer  Product Description 2 The MMA8453Q is a smart low-power, three-axis capacitive micromachined accelerometer with 10 bits of resolution.   Category Power Management Product URL 1 PF4210: 14-channel power management IC optimized for i.MX 8M  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. Product URL 2 MMPF0100: 14-Channel Configurable Power Management IC  Product Description 2 The MMPF0100 is suited to all i.MX 6 processors: i.MX 6SoloX, i.MX 6SoloLite, i.MX 6Solo, i.MX 6DualLite, i.MX 6Dual, i.MX 6Quad, i.MX 6DualPlus and i.MX 6QuadPlus. Product URL 3 MC34671: 600 mA Single-cell Li-Ion/Li-Polymer Battery Charger  Product Description 3 The MC34671 is a cost-effective fully integrated battery charger for Li-Ion or Li-Polymer batteries.   Category Switch Product URL 1 NX5P1000UK: Logic controlled high-side power switch  Product Description 1 The NX5P1000 is an advanced power switch and ESD- protection device for USB OTG applications. Product URL 2 CBTU02044: High-speed Two-differential 1-to-2 Switching Chip  Product Description 2 CBTU02044 is a high-speed differential 1-to-2 switching chip optimized to interface with PCIe4.0 for server and client applications.   Category Interfaces Product URL 1 SJA1105EL: Five- Ports AVB Automotive Ethernet Switch  Product Description 1 The SJA1105EL Ethernet switch offers a flexible solution for implementing modular and cost-optimized ECUs capable of supporting any in-vehicle connectivity requirement. Product URL 2 PTN5150: CC logic for USB Type-C applications  Product Description 2 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.   Category Peripherals Product URL 1 PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description 1 The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category Audio Product URL SGTL5000: Ultra-Low-Power Audio Codec  Product Description The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O.   Category Wi-Fi Product URL 88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.
記事全体を表示
  Overview Data logger senses parameters such as temperature and processes this data and sends it using UHF/Bluetooth LE. NFC + UHF/Bluetooth LE temperature logging Configuration and logged data read back via NFC Long distance real time data (temperature, total sampling points, out-of-limit points) read back via UHF Our NTAG SmartSensor portfolio offers single-chip solutions that combine NFC connectivity with autonomous sensing, data processing, and logging. These devices can be easily combined with other companion chips, such as radios or sensor solutions. NTAG SmartSensor devices are ideal for Internet of Things (IoT) products. Block Diagram Products Category Smart Sensor Product URL 1 NHS3100: NTAG® SmartSensor with Temperature Sensor and Digital IOs  Product Description 1 The NXP® NHS3100 is an IC optimized for temperature monitoring and logging. With its embedded NFC interface, internal temperature sensor and direct battery connection, it supports an effective system solution with a minimal number of external components. Product URL 2 NHS3100UCODEADK: NHS3100 - UCODE-I2C  Product Description 2 This solution is composed of two NXP ICs, the NHS3100 NTAG SmartSensor and the SL354011FHK; connected via I2C. The NHS3100 is the master of the solution, running the temperature monitor and forwarding the state of the controlled goods to the Rain RfiD (UHF) interface.   Category BLE Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip Solution  Product Description QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy solution for Bluetooth® Smart applications such as sports and fitness, human interface devices, and app-enabled smart accessories.  
記事全体を表示
  Overview Industrial control is a key element in any factory automation process. It may vary from a simple panel-mounted controller to large interconnected and interactive distributed control systems. PLCs are integral to industrial control; their primary function is to control individual machines or stations in real time making low deterministic latency a key factor. The functionality of the PLC include sequential relay control, motion control, process control, distributed control systems, and networking. Multiple interfaces and purpose PLC control card for the system interfaces between host system and daughter modules. Features They can be designed for many arrangements of digital and analog I/O, extended temperature ranges, immunity to electrical noise, and resistance to vibration and impact. Capable for memory extension for various system requirement Use Cases A programmable logic controller (PLC) is an industrial digital computer which has been ruggedized and adapted for the control of manufacturing processes, such as assembly lines, or robotic devices, or any activity that requires high reliability, ease of programming and process fault diagnosis. Block Diagram Products Category MCU Product URL 1 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 2 S32K144EVB: S32K144 Evaluation Board  Product Description 2 The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Transceiver Product URL TJA1042: High-speed CAN transceiver with standby mode  Product Description The TJA1042 high-speed CAN transceiver provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus.
記事全体を表示
  Overview Industrial control is a key element in any factory automation process. It may vary from a simple panel-mounted controller to large interconnected and interactive distributed control systems. This small form factor board target applications that require low power, low costs, and high performance. This solution is based on aLS1028A Industrial Application Processor. This processor includes two powerful 64-bit Arm®v8 cores that can support real-time processing for industrial control, as well as virtual machines for edge computing in the IoT.  NXP is your ideal partner for factory automation. From embedded hardware to software solutions, our industrial expertise and innovative spirit enable you to meet the highest expectations of industry 4.0 and industrial IoT markets. Use Cases Our portfolio enables the next generation of smart factories from edge to cloud. We enable industrial applications at all layers of factory automation. Our technology implements secure connections from manufacturing level up to the cloud. Some applications are: Manufacturing Logistics Operations Management Edge-Cloud Block Diagram Product Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Display Port Product URL PTN3460/PTN3460I - Commercial and Industrial e(DP) to LVDS bridge IC  Product Description PTN3460 is an (embedded) DisplayPort to LVDS bridge device that enables connectivity between an (embedded) DisplayPort (eDP) source and LVDS display panel.  
記事全体を表示
  Overview The conventional timing relays offers a simple solution where the control of the systems needs to be simple or the communication isn’t possible. These have some inconvenient since they aren’t precise and are vulnerable to be modified. This application can control one or many relays. Using NFC communications, the time outputs are configured precisely and also can be programmed some functions that conventional timing relays can’t replicate. Also, the device can be password protected to block intruders or any external disturbance. Block Diagram Products Category MCU Product URL LPC8N04: Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core  Product Description LPC8N04 is a cost-effective MCU which serves as an entry-level connectivity solution for embedded applications with integrated NFC connectivity.   Category Power Management Product URL TEA1721BDB1065: TEA1721 Universal Mains White Goods Flyback SMPS Demo Board  Product Description This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load.   Category RTC Product URL PCF8563: Real-time clock/calendar  Product Description The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.
記事全体を表示
  Overview China stopped providing analog walkie talkie licenses which consequently has created a high demand for more digital walkie talkie applications. The digital walkie talkies transmits speech in the form of digital encoding. DMR (time division),is more widely used and has a communication speed of 9.6kbps so efficient compression algorithms are necessary. Digital walkie-talkie advantages: Less bandwidth than analog walkie talkie Can use encryption algorithm for higher security Easy networking High quality speech The Airfast® RF power portfolio brings extreme ruggedness and high gain to mobile radio applications. The high gain of our devices helps eliminate amplification stages and reduce system cost. Plus, the high efficiency of the portfolio allows customers to use smaller heatsinks and housing while improving reliability. The broadband capability of the mobile radio devices enables full performance across each band. Block Diagram Products Category MCU Product URL K24_120: Kinetis® K24-120 MHz, Full-Speed USB, 256KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core  Product Description The Kinetis® K24 120 MHz MCU family targets low-power, cost-sensitive applications requiring high-performance processing efficiency and large memory densities.   Category Accelerometer Product URL MMA8653FC: ±2g/±4g/±8g, Low g, 10-Bit Digital Accelerometer  Product Description The NXP® MMA8653FC 10-bit accelerometer has industry leading performance in a small DFN package.   Category Secure Element Product URL A1006: Secure Authenticator IC - Embedded Security Platform  Product Description The Secure Authenticator IC is manufactured in a high-density submicron technology.   Category Audio Amplifier Product URL TDF8530TH: I2C-Bus Controlled Quad Channel 45 W / 2 Ω Class-D Power Amplifier with Full Diagnostics  Product Description The TDF8530 is a quad Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology.
記事全体を表示