NXP portfolio counts with multiple processing solutions ranging from MCUs to multicore MPUs enabling motor control, system control and advanced HMI.
This solution is based on the i.MX6 Family Application Processors. This high-performance processor family provides a highly reliable power management, various memory interfaces and a wide range of other interfaces for connecting peripherals.
Block-Diagram-Hand-Held-Radio-Communicator-PNG.png
| Category | MPU |
| Product URL 1 | i.MX6UL: i.MX 6UltraLite Processor - Low-power, secure, Arm® Cortex®-A7 Core |
| Product Description 1 | Expanding the i.MX 6 series, the i.MX 6UltraLite is a high performance, ultra-efficient processor family featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 696 MHz. |
| Product URL 2 | i.MX-6ULZ: Ultra Low Cost Linux® Processor with Arm® Cortex®-A7 Core |
| Product Description 2 | The i.MX 6ULZ processor is a high-performance, ultra cost-efficient consumer Linux processor featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 900 MHz. |
| Product URL 3 | i.MX6ULL: i.MX 6ULL Single-Core Processor with Arm® Cortex®-A7 Core |
| Product Description 3 | The i.MX 6ULL is a power efficient and cost-optimized applications processor family featuring an advanced implementation of a single Arm Cortex-A7 core, which operates at speeds up to 900 MHz. |
| Category | Motor Control Driver |
| Product URL | MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz |
| Product Description |
The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver. |
| Category | Audio |
| Product URL 1 | SGTL5000: Ultra-Low-Power Audio Codec |
| Product Description 1 | The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O. |
| Product URL 2 | NCX8200UK: Audio jack configuration switch matrix |
| Product Description 2 | The NCX8200 is an advanced audio jack configuration switch matrix device that supports 3- and 4-pole connectors. |
| Category | Transceiver |
| Product URL | NTS0302JK: 2-bit dual supply translating transceiver; open drain; auto direction sensing |
| Product Description | The NTS0302 is a 2-bit, dual supply translating transceiver family with auto direction sensing, that enables bidirectional voltage level translation. |
| Category | Accelerometer |
| Product URL | MMA8451Q: ±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer |
| Product Description | The NXP® MMA8451Q is a low-power, three-axis capacitive micromachined accelerometer with 14 bits of resolution. |
| Category | LCD Driver |
| Product URL | PCF85132U: LCD driver for low multiplex rates |
| Product Description | The PCF85132 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. |
| Category | WiFi |
| Product URL | 88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution |
| Product Description | The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5. |
| Category | Power Management |
| Product URL | PF1550: PMIC with 1A Li+ Linear Battery Charger for Low Power Processor Systems |
| Product Description | The PF1550 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications. |
| Category | Secure Element |
| Product URL | EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility |
| Product Description | The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios. |