NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Labels

Discussions

Sort by:
FAST BOOT FOR lx2160 IN adas •Objective To speed ​​​​up bringup of LX2 chip-based systems •Pain Points to Address The bringup time is much longer than 3s, which is very sensitive in ADAS systems or time-sensitive systems. •Value Proposition / Key Features The guide can help customers shorten uboot time from 5s to less than 1.5s, saving more than 70% bootup time. •Deliverables Demo based on LX2160ARDB board. Reference codes and patches. Guide for Fast boot document. Fast boot 广泛用于嵌入式设备,现以lx2160ardb板为例进行相关探索。 启动流程: 优化思路: 1.适当提高FSPI时钟速率 diff --git a/lx2160asi/flexspi_divisor_32.rcw b/lx2160asi/flexspi_divisor_32.rcw index 422139c..0f8d5c9 100644 --- a/lx2160asi/flexspi_divisor_32.rcw +++ b/lx2160asi/flexspi_divisor_32.rcw @@ -7,8 +7,10 @@ * Modify FlexSPICR1 register, to increase FlexSPI clock closer to 50MHz, * with divisor value as 32. * => 750 * 2 / 32 ==> 46.875MHz + *write 0x1e00900,0x00000013 + * 0f -12 =125M */ .pbi -write 0x1e00900,0x00000013 +write 0x1e00900,0x0f .end ​ 2.关键路径优化 固化spd参数 固化ddrc参数 BL33 裁剪 详细patch和测试结果参考附件。
View full article
Introduction Background There is not an official data for PCIe latency and performance, while some customers pay attention to and request these data. This paper utilizes Lmbench lat_mem_rd tool and DPDK qdma_demo to test the PCIe latency and performance separately. Requirement 1) Plug Advantech iNIC (LX2160A) into LX2160ARDB. 2) Configure EP ATU outbound window at console. 3) Apply the patch to lmbench-3.0-a9, and recompile lmbench tool. 4) There is qdma_demo in iNIC kernel rootfs by default. Test Environment     PCIe Latency Overview   Direction Description Latency(ns) PCIe(Gen3 x8) – DDR read from EP to RC 900 PCIe – PCIe – DDR Read from EP to EP (through CCN-508) 1550 PCIe – PCIe – DDR Read from EP to EP (through HSIO NOC) 1500 Setup 1) LX2160ARDB 2) iNIC – PCIe EP Gen3 x8 with LX2160A 3) Test App running at iNIC: Lmbench lat_mem_rd   # ./lat_mem_rd_pcie -P 1 -t 1m   PCIe Performance Overview    Direction Throughput (Gbps) PCIe EP to EP 50   Setup 1) LX2160ARDB 2) iNIC – PCIe EP Gen3 x8 with LX2160A 3) Test App : qdma_demo running at iNIC   $./qdma_demo -c 0x8001 -- --pci_addr=0x924fa00000 --packet_size=1024 --test_case=mem_to_pci Peer to Peer On LX2 Rev. 2      Products   Product Category NXP Part Number URL MPU LX2160A https://www.nxp.com/products/processors-and-microcontrollers/arm-processors/layerscape-processors/layerscape-lx2160a-lx2120a-lx2080a-processors:LX2160A LSDK software Layerscape Software Development Kit https://www.nxp.com/design/software/embedded-software/linux-software-and-development-tools/layerscape-software-development-kit:LAYERSCAPE-SDK   Tools    NXP Development Board URL LX2160ARDB https://www.nxp.com/design/qoriq-developer-resources/layerscape-lx2160a-reference-design-board:LX2160A-RDB Advantech ESP2120 Card      
View full article
L-Band transponder application demo     Features High Power (up to 300 W) 978 MHz - 1090 MHz Featured NXP Products AFIC10275N  
View full article
Inside CodeWarrior there exists a capability to query the QorIQ and QorIQ Qonverge processors' advanced on-chip debug circuitry and make that data EXTREMELY useful. Watch this demo to get a taste of the amazing things you can measure using CodeWarrior.     Features Inside CodeWarrior Development Tools there exists a capability to query QorIQ Processors, QorIQ and QorIQ Qonverge processors' advanced on-chip debug circuitry and make that data EXTREMELY useful. Watch this demo to get a taste of the amazing things you can measure using CodeWarrior.   Featured NXP Products CodeWarrior Development Tools P4080 QorIQ  
View full article
Overview Remote virtual smartphones promise the same benefits as remote computer desktops and cloud-based gaming: low-cost client hardware, sandboxed user environments, and persistent user state. The way they work is that the physical smartphone runs only thin-client software and the smartphone application runs remotely on a server. To be economical, this server hosts multiple of these virtual smartphones, taking advantage of hardware virtualization support built into its processor. Slotted into the machine, an add-on GPU provides high-performance graphics. To reduce latency for real-time gameplay, the server is best located near the end-user in the edge of the mobile network. For virtual smartphones to be compatible with physical smartphones, Arm compatibility is required. At the 2020 Consumer Electronics Show, NXP demonstrated the Layerscape LX2160A processor hosting Redfinger’s cloud-based Android emulator and virtual smartphone. NXP’s processor integrates 16 CPU cores, enabling it to host 16 or more virtual smartphones. Games and other software execute with the same look and feel as if they were running locally on a smartphone. Like other Layerscape processors, the LX2160A delivers excellent performance per watt and is designed to work in high-temperature environments, such as being packed densely in a rack in a data center or deployed remotely at an edge-computing site. Although NXP designed it for stringent embedded applications, the LX2160A processor is powerful enough for servers—making it a great solution for Android emulation.     Block Diagram NXP Products Name of Product QorIQ LX2160A Development Board | NXP    Related Documents from Community Name of Document Discover i.MX: Industry-Leading Processor Solution for Media, Smart Home, Smart Industrial, Health/Medical and Broad Embedded Applications    Related Communities Name of Document Layerscape 
View full article
Overview   Artificial intelligence, and machine learning specifically, is transforming industries from Consumer to Industrial. To date, many applications host AI/ML inferencing on conventional computers in the cloud or locally. Meanwhile, edge computing is enabling other computing workloads to move from conventional information technology (IT) to lower-cost systems close to where data is generated. Although many AI/ML workloads run fine on edge systems’ CPUs, others are more intense: either multiple AI/ML functions must run simultaneously or performance requirements (e.g., frame rates) are too great. The solution to gaining the combined benefits of AI/ML and edge computing is acceleration. At the 2020 Consumer Electronics Show, NXP demonstrated the LS1046A-FRWY platform simultaneously running two or more high-intensity AI/ML functions. These include face recognition, object detection (both general and safety gear), posture recognition, and gaze detection. The scenario demonstrated is factory safety. An operator within a safety zone is monitored for attentiveness, personal protective equipment, and access control. Helping to make this possible is external acceleration based on the Google Edge TPU. Interfacing to the Layerscape LS1046A processor via its copious PCI Express ports, two M.2 TPU cards slotted in the FRWY system offload AI/ML inferencing. Based on the Layerscape LS1046A processor with four powerful Arm Cortex-A72 CPU cores, the compact, cost-effective LS1046A-FRWY platform gives developers a leg up on implementing high-performance AI/ML applications at the edge.   Diagram     Products Product Name LS1046A Freeway Board | NXP  Related Community Documents Document Name NXP Helps Industrial System Developers Apply AI/ML to Their Designs  Five Easy Steps To Deploy Machine Learning On Layerscape 
View full article
Overview   The 5G era ushers in changes to the wireless industry and new benefits to end-users. One change is a new partitioning of network-infrastructure functions, dividing the once-monolithic base station into three pieces: the radio unit (RU), distributed unit (DU), and centralized unit (CU). Associated with one or more RUs, the DU performs upper-layer PHY and media-access functions. It shares characteristics of both standard Linux computers and real-time systems and may be deployed in the field. NXP demonstrated at the 2020 Consumer Electronics Show a working 5G system, including a DU highlighting how the Layerscape LX2160A processor addresses these requirements. This 16-core device integrates multiple high-speed PCI Express interfaces and Ethernet ports running up to 100Gbps, delivering the needed computational performance and I/O in a power-efficient envelope. NXP also showed how its Layerscape Access programmable baseband processors can help enable fixed-wireless access designs for the customer premises, small cells, repeaters, in-home wireless links, and accelerators for CU systems. These programmable devices help mobile operators quickly deploy open radio-access networks. NXP has solutions from the antenna to the processor. Diagram   NXP Products Product Name QorIQ LX2160A Development Board | NXP  QorIQ® LS2088A Development Board | NXP 
View full article
  Overview NXP has a broad portfolio of software and processors for security. Regarding software, NXP has complete Turnkey solutions or optimized software components; Regarding processors, NXP has scalable solution from 1xA53 to 16xA72. LS1043A is a good candidate for Low-end UTM, it comes with the option for 5 Gbps single pass cryptographic offload and 10 Gbps data path parse, classification and distribution which helps in delivering flows to cores for additional security processing. Use Cases Network security is a large, growing market. UTM Key System Features are as following: Enterprise FW features Antivirus Content filtering Spam filtering Block Diagram Products Category MPU Product URL Layerscape LS1043A Reference Design Board  Product Description The LS1043A reference design board (RDB) is a computing, evaluation, and development platform that supports the Layerscape LS1043A architecture processor.   Category Wi-Fi Product URL 88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.   Category Temperature Sensor Product URL SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category RTC Product URL PCF85063TP: Tiny Real-Time Clock/calendar  Product Description The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Transceiver Product URL 1 NTS0101: Dual supply translating transceiver; open drain; auto direction sensing  Product Description 1 The NTS0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. Product URL 2 NTS0302JK: 2-bit dual supply translating transceiver; open drain; auto direction sensing  Product Description 2 The NTS0302 is a 2-bit, dual supply translating transceiver family with auto direction sensing, that enables bidirectional voltage level translation. Product URL 3 NTS0304E: 4-bit dual supply translating transceiver; open drain; auto-direction sensing  Product Description 3 The NTS0304E is a 4-bit, dual supply translating transceiver family with auto-direction sensing, that enables bidirectional voltage level translation.
View full article
  Overview With the expansion of IoT technologies, it is required to count with special devices that allow, to the users, to count with the necessary tools to develop IoT-related projects in order to acquire an edge that allows improvement and optimization in the execution of any task. Use Cases IoT Gateway / Communication HUB devices can be used to work with: Cloud Services Network commissioning Encrypted Data Storage Block Diagram Product Category MCU Product URL LPC540XX: Power-Efficient Microcontrollers (MCUs) with Advanced Peripherals Based on Arm® Cortex®-M4 Core  Product Description Offering flashless design and security integration, the LPC540xx family of MCUs combines a 180 MHz Arm® Cortex®-M4 core with a power-efficient and unique architecture, advanced HMI and flexible communication peripherals for real-time performance in the next-generation IoT.   Category NFC Product URL CLRC663 plus family: High-performance NFC frontends  Product Description If you need high NFC performance or the lowest power consumption, use this remarkably efficient yet highly flexible frontend family to push your design further.   Category Secure Product URL A71CH: Plug and Trust - The fast, easy way to deploy secure IoT connections  Product Description A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys.   Category Wireless Product URL JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM  Product Description The JN5169 is an ultra low power, high performance wireless microcontroller suitable for ZigBee applications.
View full article
  Overview NXP portfolio counts with multiple processing solutions ranging from MCUs to multicore MPUs enabling motor control, system control and advanced HMI. This solution is based on the i.MX6 Family Application Processors. This high-performance processor family provides a highly reliable power management, various memory interfaces and a wide range of other interfaces for connecting peripherals.   Block Diagram Products Category MPU Product URL 1 i.MX6UL: i.MX 6UltraLite Processor - Low-power, secure, Arm® Cortex®-A7 Core  Product Description 1 Expanding the i.MX 6 series, the i.MX 6UltraLite is a high performance, ultra-efficient processor family featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 696 MHz. Product URL 2 i.MX-6ULZ: Ultra Low Cost Linux® Processor with Arm® Cortex®-A7 Core  Product Description 2 The i.MX 6ULZ processor is a high-performance, ultra cost-efficient consumer Linux processor featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 900 MHz. Product URL 3 i.MX6ULL: i.MX 6ULL Single-Core Processor with Arm® Cortex®-A7 Core  Product Description 3 The i.MX 6ULL is a power efficient and cost-optimized applications processor family featuring an advanced implementation of a single Arm Cortex-A7 core, which operates at speeds up to 900 MHz.   Category Motor Control Driver Product URL MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz  Product Description The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.   Category Audio Product URL 1 SGTL5000: Ultra-Low-Power Audio Codec  Product Description 1 The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O. Product URL 2 NCX8200UK: Audio jack configuration switch matrix  Product Description 2 The NCX8200 is an advanced audio jack configuration switch matrix device that supports 3- and 4-pole connectors.   Category Transceiver Product URL NTS0302JK: 2-bit dual supply translating transceiver; open drain; auto direction sensing  Product Description The NTS0302 is a 2-bit, dual supply translating transceiver family with auto direction sensing, that enables bidirectional voltage level translation.   Category Accelerometer Product URL MMA8451Q: ±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer  Product Description The NXP® MMA8451Q is a low-power, three-axis capacitive micromachined accelerometer with 14 bits of resolution.   Category LCD Driver Product URL PCF85132U: LCD driver for low multiplex rates  Product Description The PCF85132 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates.   Category WiFi  Product URL  88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.   Category Power Management Product URL PF1550: PMIC with 1A Li+ Linear Battery Charger for Low Power Processor Systems  Product Description The PF1550 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.
View full article
Teensy Prop Shield : Motion activated Light This demo shows a basic gesture controlled light sequence using NXP motion sensors available in the Teensy Prop Shield LED lights can be found on the following link: https://www.adafruit.com/product/2238 <script src="https://players.brightcove.net/6153537070001/default_default/index.min.js"></script>(view in My Videos) Features The Teensy Prop Shield is an add-on sensor shield board for the Teensy 3.1 which is an USB based microcontroller development platform. The Teensy 3.1 has a 32 bit ARM Cortex M4 processor from NXP -MK20DX256. The board can be programmed using Arduino IDE + Teensyduino plugin. The prop shield consists of the following devices: Motion Sensors - Allows motion interactive light & sound. Audio Amplifier - Clear quality audio output to a small speaker. Fast LED Driver - Drive APA102 / Dotstar LEDs for colorful lighting with rapid response. Flash Memory - 8 Mbyte storage for images, sound clips, and data logging\ Featured NXP products FXOS8700CQ - 6 Axis Linear Accelerometer & Magnetometer FXAS21002C   - 3 Axis Digital Angular Rate Gyroscope MPL3115A2     - Precision Pressure/Altitude & Temperature sensor MK20DX256   - 32 bit ARM Cortex M4 processor Demo Setup: Wiring[1] : Software: After setup, Download Arduino IDE and Teensyduino add on and follow the instructions as defined in the page below http://www.pjrc.com/teensy/td_download.html Note: Arduino version used for this demo:  1.6.8. Run the “Teensy_RGB_Led_Strip.ino” sketch attached. Sample Code: // Full orientation sensing using NXP's advanced sensor fusion algorithm.  //  // You *must* perform a magnetic calibration before this code will work.  //  // To view this data, use the Arduino Serial Monitor to watch the  // scrolling angles, or run the OrientationVisualiser example in Processing.      #include <NXPMotionSense.h>  #include <Wire.h>  #include <EEPROM.h>  #include <FastLED.h>      #define NUM_LEDS 60  CRGB leds[NUM_LEDS];      NXPMotionSense imu;  NXPSensorFusion filter;  int a;  int acc_rms;  void setup() {    Serial.begin(9600);    imu.begin();    filter.begin(100);    delay(2000);         FastLED.addLeds<APA102,11,13,BGR,DATA_RATE_MHZ(1)>(leds, NUM_LEDS);     pinMode(7, OUTPUT);    digitalWrite(7, HIGH);  // enable access to LEDs  }      void loop() {    float ax, ay, az;    float gx, gy, gz;    float mx, my, mz;    float roll, pitch, heading;        if (imu.available()) {      // Read the motion sensors      imu.readMotionSensor(ax, ay, az, gx, gy, gz, mx, my, mz);          // Update the SensorFusion filter      filter.update(gx, gy, gz, ax, ay, az, mx, my, mz);          // print the heading, pitch and roll      roll = filter.getRoll();      pitch = filter.getPitch();      heading = filter.getYaw();      Serial.print("Orientation: ");      Serial.print(heading);      Serial.print(" ");      Serial.print(pitch);      Serial.print(" ");      Serial.println(roll);      a=abs(roll/3);      Serial.print(" ");            acc_rms=sqrt(ax*ax+ay*ay+az*az)/3;      Serial.println(acc_rms);            //flash red if a violent shake event is detected            if(acc_rms==1)      {         for(int n = 0; n < NUM_LEDS; n++)          {             leds[n] = CRGB::Red;             FastLED.show();             delay(8);             leds[n] = CRGB::Black;        }      }            // Move a single white led as per rotation      for(int n = 0; n < NUM_LEDS; n++)       {         if(a==n)         {            leds[n] = CRGB::White;            FastLED.show();            delay(8);          }         else          {             leds[n] = CRGB::Black;          }      }    }  } PJRC Store Sample Code: // Full orientation sensing using NXP's advanced sensor fusion algorithm.  //  // You *must* perform a magnetic calibration before this code will work.  //  // To view this data, use the Arduino Serial Monitor to watch the  // scrolling angles, or run the OrientationVisualiser example in Processing.      #include <NXPMotionSense.h>  #include <Wire.h>  #include <EEPROM.h>  #include <FastLED.h>      #define NUM_LEDS 60  CRGB leds[NUM_LEDS];      NXPMotionSense imu;  NXPSensorFusion filter;  int a;  int acc_rms;  void setup() {    Serial.begin(9600);    imu.begin();    filter.begin(100);    delay(2000);         FastLED.addLeds<APA102,11,13,BGR,DATA_RATE_MHZ(1)>(leds, NUM_LEDS);     pinMode(7, OUTPUT);    digitalWrite(7, HIGH);  // enable access to LEDs  }      void loop() {    float ax, ay, az;    float gx, gy, gz;    float mx, my, mz;    float roll, pitch, heading;        if (imu.available()) {      // Read the motion sensors      imu.readMotionSensor(ax, ay, az, gx, gy, gz, mx, my, mz);          // Update the SensorFusion filter      filter.update(gx, gy, gz, ax, ay, az, mx, my, mz);          // print the heading, pitch and roll      roll = filter.getRoll();      pitch = filter.getPitch();      heading = filter.getYaw();      Serial.print("Orientation: ");      Serial.print(heading);      Serial.print(" ");       Serial.print(pitch);      Serial.print(" ");      Serial.println(roll);      a=abs(roll/3);      Serial.print(" ");            acc_rms=sqrt(ax*ax+ay*ay+az*az)/3;      Serial.println(acc_rms);            //flash red if a violent shake event is detected            if(acc_rms==1)      {         for(int n = 0; n < NUM_LEDS; n++)          {             leds[n] = CRGB::Red;             FastLED.show();             delay(8);             leds[n] = CRGB::Black;        }      }            // Move a single white led as per rotation      for(int n = 0; n < NUM_LEDS; n++)       {         if(a==n)         {            leds[n] = CRGB::White;            FastLED.show();            delay(8);          }         else          {             leds[n] = CRGB::Black;          }      }        }  }
View full article
Overview Home broadband access is undergoing the biggest change since the advent of low-cost fiber. Millimeter-wave (mmWave) radio technology is bringing fiber-like speeds without the cost of digging up consumers’ yards to lay new cables. The problems associated with mmWave signal propagation have been mitigated with massive MIMO and signal processing, techniques that NXP’s Airfast modules and Layerscape Access processors have helped enable. However, as with fiber access, the challenge of bringing the broadband connection indoors has remained. The existing approach is to have a technician visit the site and route cabling and possibly power to outdoors, incurring cost, inconveniencing customers, and potentially damaging property. At the 2020 Consumer Electronics Show, NXP demonstrated how its contactless power and connectivity technology overcomes this challenge. NXP’s wireless power technology efficiently transmits power through a window—one made of low-E glass, no less—from a small indoor unit mounted on the window to a corresponding outdoor unit. The same units also transmit broadband data at gigabit speeds using NXP’s wireless data-link technology based on a Layerscape Access programmable baseband processor. This innovative through-glass approach overcomes a practical and economic challenge of internet service providers and helps enhance customer satisfaction. Diagram Differentiation Complete wireless data + power solution. Proprietary Wireless Data-Link technology enables Gigabit speeds and sub-millisecond latency. 65W+ Wireless Power delivery with robust voltage source characteristics & high efficiency. NXP Products Product Name Layerscape Access LA1575 Programmable Wireless Platform | NXP  WPS-65WS Single Coil Wireless Power Solution | NXP 
View full article
Description Industry 4.0 applications demand superior performance and reliable communications for network synchronization, on-time data delivery, and energy efficiency, even under the most extreme operating conditions. Current manufacturing challenges require flexible platforms capable of uniting trustworthy networking protocols with modern and reliable machine-to-machine communications. A residential (smart home) gateway is an appliance that bridges a Wide Area Network (WAN/ Cloud) connection to a Local Area Network (LAN), usually Wi-Fi and/or Ethernet, in a home or customer premises. The WAN connection is typically a Fiber, Cable or xDSL connected to the gateway via a modem or PHY. Features xDSL Access (ADSL2/VDSL) GPON, 10PON( XGS-PON, NGPON2) Wifi 5Ghz 11ac (4x4 ) Wifi 2.4Ghz 11n ( 2x2 or 3x3 ) VOIP 2 >=4 LAN ports Block Diagram Product Category Name 1: MPU Product URL 1 Layerscape LS1012A Communication Processor for the IoT | NXP  Product Description 1 The QorIQ® LS1012A communications processors are optimized for battery-backed or USB-powered, space-constrained networking and IoT applications. Product URL 2 QorIQ® Layerscape 1024A | NXP  Product Description 2 The QorIQ®  LS1024A multicore communications processors delivers scalability, superior packet handling capabilities, vastly increased VPN and SSL throughput and industry-leading quality of service hardware features. For broadband home routers, VoIP gateways, IoT (Internet of Things) gateways, and low-end network attached storage. Product URL 3 QorIQ® Layerscape 1043A | NXP  Product Description 3 The QorIQ® LS1043A quad-core communications processors deliver greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. This SoC is a purpose-built solution for small-form-factor networking and industrial applications with BOM optimizations for economic low layer PCB, lower cost power supply and single clock design. Category Name 2: Wireless Product URL 1 Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 1 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring very high link budget for bidirectional RF communication. Product URL 2 Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP  Product Description 2 The KW41Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® Low Energy v4.2 and IEEE® 802.15.4 RF connectivity for portable, extremely low-power embedded systems. Category Name 3: Power Management Product URL 1 VR5100 Multi-output DC-DC for COMM Processor | NXP  Product Description 1 The VR5100 is a high performance, multi-output DC-DC regulator designed to power single or dual core LS1 processors. It includes three buck regulators, six LDOs and a boost regulator offering a complete power management solution for Network Attached Storage, battery operated Mobile NAS, IoT gateway, Home and factory automation systems. Category Name 4: NFC Product URL 1 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Demos Gigabit WiFi Gateway with QorIQ LS1 Processor  Tools Product Link QorIQ® LS1043A Development Board QorIQ® LS1043A Development Board | NXP  LS1043A Residential Gateway Reference Design LS1043A Residential Gateway Reference Design | NXP  KITVR5100FRDMEVM: Evaluation Kit for VR5100 Power Management Integrated Circuit Evaluation Kit for VR5100 Power Management Integrated Circuit | NXP 
View full article
uCP1020 - IoT Gateway System-On-Module Based on QorIQ P1020, dual-core, 800MHz, communications processor 80x 80mm module, with 120-pin board-to-board connector Module contains: power distribution, DDR-SDRAM with ECC, NOR flash, (optional eMMC), network and USB PHYs, -40 to +85C parts Peripheral connectivity using SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Complete development kit available with host-board reference design Optional software stacks including Arcturus Mbarx-IoT Gateway middleware, PBX/Communications software package Embedded Linux BSP from kernel mainline branch uCP1020 - Gateway Module (80x80mm)  |  uCP1020 - Development Kit  |  uCP1020 - Module and Host-board in optional anodized aluminum enclosure This Product Is Probably of Interest If You: Are evaluating or developing an IoT or multi-service gateway Looking for turn-key, deployment-ready, system-level IoT solutions Need versatility to deploy in various types of IoT environments Need a hardware platform capable of supporting various wired or wireless network interfaces Need flexible hardware as a back-bone for various derivative products Differentiation of This Product Module design increases flexibility and reduces time-to-market Core module reduces integration complexity Full host board reference design provided Turn-key compatibility with Mbarx IoT end-point (node) devices and Mbarx System Manager IoT tools Value-add software stacks, services, support and customization available Description What this Product is All About Video Link : 4537 uCP1020 IoT Gateway SoM - Product Introduction Video Product Diagram(s) IoT Physical Components Gateways SOC: QorIQ P1020 Dual-Core Communication Processor Boards/Modules: Arcturus - uCP1020 System-on-Module Software: Arcturus Mbarx IoT Gateway middleware Arcturus management middleware  Arcturus PBX/Communications software package Arcturus Mbarx-Operations Controller work-flow management middleware Open source Linux software (Kernel mainline branch) Edge Devices SOC: 2x 10/100/1000BaseT networking supported natively by the P1020 processor and on board network PHYs Software: Linux OS Modules: Various PCIe and miniPCIe based connectivity options (see wireless below) Wireless Connectivity Modules:Connectivity options for various PCIe and miniPCIe based wireless modules (modules not provided as part of development kit) Modules:GSM/LTE/HSPA/UMTS/EVDO data (depending on providers, regions and certifications).  As tested using Telit HE910 family (HEPCHGPS204T701) Modules:Wi-Fi (depending on regions and certifications).  As tested using Atheros AR9390 family. Sensors SOC: Peripheral connectivity supported by SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Cloud Infrastructure/Services Software/Services: Arcturus Mbarx IoT Gateway middleware is fully compatible with Mbarx IoT end-nodes such as uCMK60 based on K60, K64. Mbarx IoT protocol supports TCP/IP sockets with TLS security and simple character driven protocol Mbarx IoT Gateway middleware supports remote-site aggregation, secure connectivity and device management proxy. Optional plugs-ins for MQTT, CoAP and other popular IoT/M2M protocols. Smart Devices/Apps Software: Mbarx-Operations Controller supports cross-platform work-flow driven, operational control using a responsive HTML5 architecture. Mbarx-System Manager site-wide IoT device/node management tool is available for PCs. IoT System Capabilities Device Management Secure remote site connectivity Remote site IoT node/device aggregation Bulk device firmware updates, bulk configuration, site wide-provisioning Secure IoT node/device management and configuration Cloud/App Communications/Interworking Wi-Fi Access Point (Host AP mode), cellular data Security SSL/TLS 1.1,1.2 server and client with X.509 IoT Development Capabilities Embedded Platforms Kinetis MCUs, QorIQ 32-bit Power Architecture processors Embedded Tools Linux - kernel, driver, middleware and user space application development U-boot development and customization MQX - KSDK Services Customization and system solutions available through direct engagement - contact Arcturus Hardware and software services available - contact Arcturus
View full article
LS1021A IoT Gateway Reference Design Included in Kit Linux BSP and OpenWRT Reference Design (schematics, layout and BOM available) HW Quick Start Guide and User's Guide This Product Is Probably of Interest If You: Need a ready to use high capability IoT Gateway Reference Platform Need built-in WiFi and Arduino connectivity Want a ready to manufacture HW design Key HW Features: 1 Gb QSPI NOR Flash 1 GB DDR3L SDHC slot—up to 32 GB 4 GB populated 1x One Gb/s Ethernet (SGMII) 1x One Gb/s Ethernet (RGMII) 2x mini PCIe (x1) slots 1x mSATA slot 1x Terminal (USB to UART) x Four wire LP-UART to Arduino connector (Thread, ZigBee, Bluetooth, etc.) • Muxed LCD/QE interface 24-bit LVDS LCD interface QE UART to header for PROFIBUS or RS485 (external transceiver required) • USB 3.0 2x ports—USB-A 2x ports to mini PCIe slots • 13x GPIO or 8x FTM (PWM) • 6x Interrupts • 1x SPI • I2C1 bus Board EEPROM Boot EEPROM Arduino Connector Sensors/PHYs, etc., TBD • I2C2 GPIO expansion ADC Sensors/PHYs, etc., TBD Certification: FCC Class B and CE What this Product is All About Product Diagram(s) Click here to Buy the LS1021A IoT Gateway Reference Design IoT Physical Components Gateways SOC: QorIQ LS1021A Boards/Modules: QorIQ LS1021A IoT Gateway Reference Design FRDM-KW24D512 Software: Linux BSP OpenWRT
View full article
uCP1020 IoT Gateway Module and Mbarx IoT Middleware uCP1020 IoT Gateway Module hardware Mbarx IoT Gateway Middleware TLS secure remote site connectivity Data aggregation and proxy of remote IoT devices Seamless switching between local and remote IoT sites   Mbarx System Manager GUI IoT site management tool uCP1020 IoT Gateway System-On-Module Hardware This Demo Is Probably of Interest If You: Have various remote site locations that need to be centrally connected Require remote site data aggregation and secure connectivity, across public networks Need to implement a private cloud service architecture (e.g. develop your own device interactions/workflow) Require a versatile Linux platform to deploy various gateway services Are evaluating options for RYO or commercial IoT gateway hardware Differentiation This Demo Highlights Modular, off-the-shelf IoT gateway hardware Eco-system of Mbarx IoT solutions and tools Simple, GUI driven management of remote sites Complete system-level solution for private or public cloud IoT deployments   What this Demo is All About Video Link : 4542 uCP1020 IoT Gateway Demo - Using Mbarx IoT Gateway Middleware, End-points and System Manager Tool. Demo Diagram(s) IoT Physical Components Gateways SOC: QorIQ P1020 Dual-Core Communication Processor Boards/Modules: uCP1020 IoT Gateway Module hardware Software: Arcturus Mbarx IoT Gateway middleware Arcturus management middleware  Arcturus PBX/Communications software package Arcturus Mbarx-Operations Controller work-flow management middleware Open source Linux software (Kernel mainline branch) Edge Devices SOC:2x 10/100/1000BaseT networking supported natively by the P1020 processor and on board network PHYs Modules:Various PCIe and miniPCIe based connectivity options (see wireless below) Software:Linux Wireless Connectivity Modules:GSM/LTE/HSPA/UMTS/EVDO data (depending on providers, regions and certifications).  As tested using Telit HE910 family (HEPCHGPS204T701) Modules:Wi-Fi (depending on regions and certifications).  As tested using Atheros AR9390 family. Software:Linux Sensors SOC: Peripheral connectivity supported by SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Cloud Infrastructure/Services Software/Services: Arcturus Mbarx IoT Gateway middleware is fully compatible with Mbarx IoT end-nodes such as uCMK60 based on K60, K64. Mbarx IoT protocol supports TCP/IP sockets with TLS security and simple character driven protocol Mbarx IoT Gateway middleware supports remote-site aggregation, secure connectivity and device management proxy. Optional plugs-ins for MQTT, CoAP and other popular IoT/M2M protocols. Smart Devices/Apps Software: Mbarx-Operations Controller supports cross-platform work-flow driven, operational control using a responsive HTML5 architecture. Mbarx-System Manager site-wide IoT device/node management tool is available for PCs. IoT System Capabilities Device Management Secure remote site connectivity Remote site IoT node/device aggregation Bulk device firmware updates, bulk configuration, site wide-provisioning Secure IoT node/device management and configuration Cloud/App Communications/Interworking Wi-Fi Access Point (Host AP mode), cellular data Security SSL/TLS 1.1,1.2 server and client with X.509 IoT Development Capabilities Embedded Platforms Kinetis MCUs, QorIQ 32-bit Power Architecture processors Embedded Tools Linux - kernel, driver, middleware and user space application development U-boot development and customization MQX - KSDK Services Customization and system solutions available through direct engagement - contact Arcturus Hardware and software services available - contact Arcturus IoT Product Type Product/Component Vendor Research or Procure This Product/Component End User Hardware Laptop PC Win7, Win8, Win10 or Mac Commercial Laptop PC End User Software Arcturus Mbarx System Manager Tool Commercial Arcturus Mbarx IoT and M2M Solutions End User Smart Device Arcturus uCMK60 - VoIP / IoT Board/Modules Arcturus uCMK64 - IoT Board/Modules Commercial Arcturus uCMK60 - VoIP / IoT Boards/Modules End User Edge Device TP-Link TL-SF1008P 802.3af PoE Switch Commercial TP Link TL-SF1008P End User Edge Device Linksys EA6100 Dual Band Smart Wi-Fi Router Commercial Linksys EA6100 Dual Band Smart Wi-Fi Router
View full article
Smart Sensor Demo Kit Highlighted Features Multi-protocol bi-directional data stream support from/to any IP-enabled remote system Data parsing and abstraction mapping layer for normalizing data from heterogeneous devices Drag-and-drop business and analytics processing logic (akin to using Visio and Excel fused together) Report and web page builder that assembles Table reports (including data for exposure to the secure API) Time-series graphs Pie, line, spark and other chart types Uploaded visuals such as photos, CAD/CAM drawings, diagrams, schematics, etc. Full location-based services incorporating Google Maps, NOKIA here, CloudMade and Open Street Maps Business Forms assembly system so you can deploy workflow for Firmware push Remote command and control (on/off, settings, reboot, etc.) Device inventory tracking and control Asset management Financial transactions from machines Many other possibilities   Description The SeeControl Cloud Service allows embedded systems engineers to quickly assemble scalable 3-tier web applications that collect, analyze and display systems data. The service is drag and drop so you don't have to script or code to create a web app. The Service natively supports the following IoT/M2M communication protocols: UDP TCP MQTT HTTP MODBUS CoAP There is additional support for vendor-specific communication stacks such as GE, CalAmp, Sierra Wireless, etc. Customers can also create their own device adapter using protocol and language of choice. You can stream data to these data adapters at http://com2.seecontrol.com. We will give you a specific port range for each protocol/device type. You can also send your data through a device API. Guidance is here. Once the data has been received by our system. You will use a data abstraction tool to define fields that are in the packets you are sending. For example, if you send a variable field called tmp_123 from a temperature sensor you will tell the SeeControl service that tmp_123 is a a number and specifically a unit of measure called "Temperature" and then select whether Celsius or Fahrenheit. Once that is done, you can use the rest of the system to build a scalable web app, typically in 1-2 days depending on how complex our solution needs to be. To see the full range of interfaces available for visualizaing IoT data and managing devices/process, you can log in to: http://cloudx.seecontrol.com user:                fslcommunity1 password:        fslcomms1 This account only shows the visualization output, not the tools used to collect and process data. To try out the whole toolset, please acquire a full demo kit. The demo kit includes a cloud account that you can connect to the sample connectivity and sensor items listed below (or any hardware/system you would like to try out). Full Bill of Materials See bottom of this page for BOM Table Basic Data (To be filled out by FSL) Demo Number: Current Version: Current Demo Reproducibility: Intended to be Modified By: Current Demo Operation: BOM: See bottom of this page Demo Video   Freescale IoT Cloud Demo Kit     System Block Diagram   Hardware Kit & Data Flow Diagram     IoT Physical Components Gateways SOC's: i.MX6 Dual Boards/Modules: Utilite Standard Box Software: https://community.nxp.com/docs/DOC-103268 Utilite Linux BSP Connectivity Software: USB Local TCP/IP over Ethernet HTTP to Cloud Sensors End User Products: Commercial Temperature and Electric Current Sensors (See below for list) Cloud Infrastructure/Services https://community.nxp.com/docs/DOC-103268 IoT System Capabilities Device Management Add Device Remove Device Device Inventory Management Check Online/Offline Status View real time and historical messages Communications/Interworking HTTP (other protocols such as CoAP, MQTT, etc. optional) Security HTTPs (secured HTTP) Middleware / Analytics / Data SeeControl Cloud Communications & Data Mapping Tool SeeControl No Coding Analytic Engine SeeControl No Coding Visualizer Note: For additional Products/Components used in this demo see bottom of this page. IoT Product Type Product/Component Vendor Research or Procure This Product/Component Gateway NXP Utilite Standard Box NXP Contact NXP IoT Center Temperature Sensor Lascar USB Temperature Logger MicroDAQ Visit MicroDAQ Website Electrical Meter eGauge eg3000 Electric Meter eGauge Visit eGauge Website In online or phone order, please ask for SeeControl Turnkey Part Number Current Transformer(s) eGauge Current Transformers eGauge Visit eGauge Website Connectivity / Messaging Middleware SeeControl No Coding IoT Cloud Service    SeeControl Get a live demo Analytics SeeControl No Coding IoT Cloud Service SeeControl Get a live demo Data Visualization SeeControl No Coding IoT Cloud Service SeeControl Get a live demo
View full article
LS1021A IoT Gateway/Thread Border Router Demo LS1021A Gateway Reference Design operating as Thread Border Router/Gateway Connects high density Thread 802.15.4 mesh network to cloud Sensor network detects parking spot usage in large parking structure This Demo Is Probably of Interest If You: Need high bandwidth to the cloud, other gateways, etc. w/OpenWRT Need to connect a large number of low power wireless edge devices Looking to use a Thread 802.15.4 mesh to connect sensors Differentiation This Demo Highlights Ability to quickly connect Thread network to high capability Gateway Use Linux on LS1021A to display data from sensors and also post to cloud Gateway can function as a multi-protocol gateway and Thread Border Router Description This illustrative demo leverages the LS1021A-IoT Gateway and features the KW24 Freedom board attached to the onboard Arduino headers. This FRDM-KW24 communicates with the KW24 sensor boards using the Thread protocol over 802.15.4. The embedded Linux on the LS1021A-IoT can be used to display information sent and received from the KW24 sensor boards and can also forward the information to a cloud application. The demo simulates an illustrative automated parking structure system that tracks and displays open parking spaces locally for drivers, as well as remotely to allow for managing parking availability across multiple lots for activities such as major sporting and entertainment events where tens of thousands of cars need to be directed to open parking in a short period of time. Full Listing of Products/Components Note: For full listing or additional information for Products/Components used in this demo see "This Demo's IoT Highlights" in Left Column and Additional Products/Components below that. Note: If you aren't looking at this demo in the IoT Solutions Center, please use below link to access IoT Center: LS1021A Thread IoT Gateway Demo  What this Demo is All About [Demo Video is Under Construction] Demo Diagram(s) IoT Physical Components Gateways SOC: QorIQ LS1021A Boards/Modules: QorIQ LS1021A IoT Gateway Reference Design FRDM-KW24D512 Software: Linux BSP OpenWRT Edge Devices SOC: Kinetis KW24D512 Sensor Boards/Modules: FRDM-KW24D512 Sensor Prototype Board Software: Thread Stack Prototype Sensor SW Wireless Connectivity SOC: Kinetis KW24D512 802.15.4 2.4G Transceiver Modules: FRDM-KW24D512 Software: Thread Stack w/ 802.15.4 PHY/MAC Sensors SOC: Sensor Modules: Sensor Prototype Board Software: Prototype Sensor SW IoT Development Capabilities Embedded Platforms Linux BSP w/OpenWRT Kinetis SDK Embedded Tools GNU Tools (Packaged with Linux BSP) IAR Embedded Workbench for ARM IoT Product Type Product/Component Vendor Research or Procure This Product/Component End User Hardware USB Wireless Keyboard and Touchpad Commercial Logitech Wireless Touch Keyboard K400 with Built-in Multi-Touch Touchpad, Black End User Hardware Dell 22" HDMI Monitor Commercial Dell 22" Monitor End User Smart Device Motorola XT1032 Moto G Android Smart Phone Commercial Motorola Android Smart Phone End User Edge Device Xfinity XR2 Remote Control Unit Commercial Comcast Remote Control End User Edge Device Philips HUE Bulb ZigBee Lightlink (HA 1.2) Commercial Hue, Professional Wireless LED Lighting | Philips Lighting End User Edge Device CentraLite 3-Series Appliance Module (4257050-RZHAC) (Zigbee HA 1.2) Commercial SmartPlug End User Edge Device Axis 0301004 M1011-W camera (WiFi g) Commercial AXIS M1011-W Network Camera, a small wireless IP camera | Axis Communications End User Edge Device Maxxima Style Night Light w/ sensor Commercial Night Light End User Edge Device TP-LINK TL-MR3020 3G/4G Wireless N 150 Portable Router Commercial WiFi Router
View full article
IoT Physical Components Gateways SoC i.MX 6UltraLite                                  Volansys Modular Gateway NXP Modules Supported PN7120 NFC, JN5169 ZigBee   Protocols Supported ZigBee, Thread, Bluetooth, Wi-Fi   User Compatibility MikroBus™ Compatible   Network Connectivity Ethernet, Wi-Fi   Form Factor 100mm x 150mm   Applications Smart Home Smart Building Smart Security Smart Healthcare Smart Energy     SOM MODULE SoC i.MX 6UltraLite                                                   Volansys i.MX6UL SOM for Modular Gateway Memory DRAM, DDR3, NAND Flash, EEPROM, eMMC I/O Interfaces CAN, I2C, SPI, UART, SDIO, PWM, JTAG, SAI, S/PDIF Form Factor 67.6mm x 45.0mm x 5.0mm Applications Energy management Systems IoT gateway Solutions Industrial HMI & Access Control Industrial control & automation Medical & Healthcare equipment Smart appliances Mobile POS & Secure e-commerce KW2XD Module SoC MKW24D512   Volansys KW24D Module (for use with Modular Gateway) or Edge Devices NXP Modules Supported Kinetis® KW2xD Applications Smart Energy M2M Automated meter reading Medical Network HVAC Control Lighting control Asset tracking Environment monitoring and control Protocols Supported Thread User Compatibility MikroBus Compatible Form Factor 24mm x 19mm   KW41Z Module SoC KW41Z512VHT4   Volansys KW41Z Module (for use with Modular Gateway) or Edge Devices     NXP Modules Supported Kinetis® KW41Z Protocols Supported Zigbee, Thread, Bluetooth User Compatibility MikroBus Compatible Form Factor     21mm x 16mm Applications Extremely low-power embedded systems Portable health care devices Wearable sports Fitness devices Computer keyboards and mice Gaming controllers Access control Security systems Smart energy Home area networks Automated meter reading Medical Network HVAC Control Lighting control Asset tracking Environment monitoring and control EDGE DEVICES NXP Modules Supported JN5169 , MKW2xD, MKW41Z   Volansys Modular Edge Node Platform (Supports Same Radio Modules as Modular Gateway) Protocols Supported Thread, ZigBee and BLE User Compatibility MikroBus Compatible Form Factor 74.98mm x 49.99mm Applications Smart Home Buildings Industries What this Demo is All About Video Link : 7307 Modular in design MikroBus Compatible Modules Supports ZigBee, Bluetooth, BLE, Thread, Wi-Fi (SigFox & Lora WAN coming soon) Seamless Integration of your module in our gateway Plug & use our modules to convert your products to solutions      Volansys' NXP Specific Capabilities Presentation. Volansys has created a KW2xD Thread ready module using NXPs' Kinetis KW22D512 Processor for adding thread support on Gateway. The Above Demo reflects controlling of NXPs' Thread End Devices through Volansys Gateway using a mobile application. The mobile application is developed on Android which can control the Thread End Devices sensors (LEDs, Accelerometer, Switch Press) Built using the IAR compiler Volansys IoT Gateway is a production ready modular design with effortless implementation and modification to manufacture your product and also provide a Connectivity solution to your product. KW2xD is a Thread ready module with MikroBus Compatibility for easy integration to convert your products to  Thread ready solutions. KW41Z is multi protocols supported module (Zigbee + Thread + BLE) with MikroBus Compatibility. NXPs' NFC Tap Commissioning helps faster connectivity to the Gateway. Volansys Gateway is also integrated with Amazon Alexa for controlling the IoT end devices using voice for effortless communication for the user. Volansys Overview Presentation Reach out to us If you have any questions or comments, don't see exactly what you need, etc. please feel free to follow up with one of our IoT product managers directly, the IoT Solutions Center Follow Up Team, or the IoT Solutions Center Community: [email protected]
View full article
Demo Need to increase the power of your system? Check out our MRFX1K80H design reuse video to see the benefits of 65 V technology in action. In this video, Danny Molezion, FAE from Richardson RFPD and Jim Davies, NXP Applications Engineer swap out NXP’s 1250 W device with the MRFX1K80H device using the same PCB. Product www.nxp.com/65V www.nxp.com/MRFX1K80H   Links http://www.richardsonrfpd.com/NXP65V Press Release|NXP 
View full article