i.MX处理器知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Processors Knowledge Base

讨论

排序依据:
There is a very quick way to find out which line cause the crash in logcat, Generally, if some native service crashes, look in the crash log in logcat like this: I/DEBUG ( 2253): *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** I/DEBUG ( 2253): Build fingerprint: 'freescale/sabresd_6dq/sabresd_6dq:4.0.4/R13.3-rc3/eng.b18293.20120710.124535:user/test-keys' I/DEBUG ( 2253): pid: 3043, tid: 3080 >>> /system/bin/mediaserver <<< I/DEBUG ( 2253): signal 11 (SIGSEGV), code 1 (SEGV_MAPERR), fault addr deadbaad I/DEBUG ( 2253): r0 deadbaad r1 00000001 r2 a0000000 r3 00000000 I/DEBUG ( 2253): r4 00000000 r5 00000027 r6 00bfd370 r7 40c1ef18 I/DEBUG ( 2253): r8 00004349 r9 00000000 10 000003f5 fp 00000000 I/DEBUG ( 2253): ip ffffffff sp 418876a0 lr 400ff1b5 pc 400fb91c cpsr 60000030 I/DEBUG   ( 2253):  ip ffffffff  sp 418876a0  lr 400ff1b5  pc 400fb91c  cpsr 60000030 We can see it’s possibly related to some code that we debugged, but don’t know exactly where or which line of code, Android has a tool to convert this log to a more precise log. As a quick example, if you got this crash in logcat: F/libc ( 3043): Fatal signal 11 (SIGSEGV) at 0xdeadbaad (code=1) I/DEBUG ( 2253): *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** I/DEBUG ( 2253): Build fingerprint: 'freescale/sabresd_6dq/sabresd_6dq:4.0.4/R13.3-rc3/eng.b18293.20120710.124535:user/test-keys' I/DEBUG ( 2253): pid: 3043, tid: 3080 >>> /system/bin/mediaserver <<< I/DEBUG ( 2253): signal 11 (SIGSEGV), code 1 (SEGV_MAPERR), fault addr deadbaad I/DEBUG ( 2253): r0 deadbaad r1 00000001 r2 a0000000 r3 00000000 I/DEBUG ( 2253): r4 00000000 r5 00000027 r6 00bfd370 r7 40c1ef18 I/DEBUG ( 2253): r8 00004349 r9 00000000 10 000003f5 fp 00000000 I/DEBUG ( 2253): ip ffffffff sp 418876a0 lr 400ff1b5 pc 400fb91c cpsr 60000030 I/DEBUG ( 2253): d0 3e4ccccd00000000 d1 7e37e43c3e4ccccd I/DEBUG ( 2253): d2 0000004042000000 d3 4200000000000000 I/DEBUG ( 2253): d4 3ff0000000000000 d5 3ff0000000000000 I/DEBUG ( 2253): d6 4220000041300000 d7 3e4ccccd3e4ccccd I/DEBUG ( 2253): d8 000000000000685d d9 00000000010bee7c I/DEBUG ( 2253): d10 0000000000000000 d11 0000000000000000 I/DEBUG ( 2253): d12 0000000000000000 d13 0000000000000000 I/DEBUG ( 2253): d14 0000000000000000 d15 0000000000000000 I/DEBUG ( 2253): d16 0000000000000000 d17 3ff0000000000000 I/DEBUG ( 2253): d18 7e37e43c8800759c d19 0000000000000000 I/DEBUG ( 2253): d20 bfe0000000000000 d21 405443dab91ed79f I/DEBUG ( 2253): d22 0000000000000000 d23 3f40624dd2f1a9fc I/DEBUG ( 2253): d24 7fff80007fff0000 d25 3f6328e1cb8c85e0 I/DEBUG ( 2253): d26 0000000000000000 d27 0000000000000000 I/DEBUG ( 2253): d28 0000000000000000 d29 0000000000000000 I/DEBUG ( 2253): d30 0000000000000000 d31 0000000000000000 I/DEBUG ( 2253): scr 28000010 I/DEBUG ( 2253): I/DEBUG ( 2253): #00 pc 0001791c /system/lib/libc.so I/DEBUG ( 2253): #01 pc 00003f3e /system/lib/libcutils.so (__android_log_assert) I/DEBUG ( 2253): #02 pc 0006c436 /system/lib/libstagefright.so (_ZN7android8OMXCodec16drainInputBufferEPNS0_10BufferInfoE) I/DEBUG ( 2253): #03 pc 0006cbc2 /system/lib/libstagefright.so (_ZN7android8OMXCodec17drainInputBuffersEv) I/DEBUG ( 2253): #04 pc 0006f570 /system/lib/libstagefright.so (_ZN7android8OMXCodec4readEPPNS_11MediaBufferEPKNS_11MediaSource11ReadOpti onsE) I/DEBUG ( 2253): #05 pc 00051aba /system/lib/libstagefright.so (_ZN7android11AudioPlayer5startEb) I/DEBUG ( 2253): #06 pc 0005411e /system/lib/libstagefright.so (_ZN7android13AwesomePlayer18startAudioPlayer_lEb) I/DEBUG ( 2253): #07 pc 0005554a /system/lib/libstagefright.so (_ZN7android13AwesomePlayer6play_lEv) I/DEBUG ( 2253): #08 pc 000558e0 /system/lib/libstagefright.so (_ZN7android13AwesomePlayer4playEv) I/DEBUG ( 2253): #09 pc 00027f4e /system/lib/libmediaplayerservice.so (_ZN7android17StagefrightPlayer5startEv) I/DEBUG ( 2253): #10 pc 00024dda /system/lib/libmediaplayerservice.so (_ZN7android18MediaPlayerService6decodeEixxPjPiS2_) I/DEBUG ( 2253): I/DEBUG ( 2253): code around pc: I/DEBUG ( 2253): 400fb8fc 4623b15c 2c006824 e026d1fb b12368db \.#F$h.,..&..h#. I/DEBUG ( 2253): 400fb90c 21014a17 6011447a 48124798 24002527 .J.!zD.`.G.H'%.$ I/DEBUG ( 2253): 400fb91c f7f47005 2106ee22 eebef7f5 f04fa901 .p.."..!......O. I/DEBUG ( 2253): 400fb92c 460a5380 93032006 94029401 ea7af7f5 .S.F. ........z. I/DEBUG ( 2253): 400fb93c 4622a905 f7f52002 f7f4ea84 2106ee0e .."F. .........! I/DEBUG ( 2253): I/DEBUG ( 2253): code around lr: I/DEBUG ( 2253): 400ff194 41f0e92d 4c0c4680 447c2600 68a56824 -..A.F.L.&|D$h.h I/DEBUG ( 2253): 400ff1a4 e0076867 300cf9b5 dd022b00 47c04628 gh.....0.+..(F.G I/DEBUG ( 2253): 400ff1b4 35544306 37fff117 6824d5f4 d1ee2c00 .CT5...7..$h.,.. I/DEBUG ( 2253): 400ff1c4 e8bd4630 bf0081f0 00028346 41f0e92d 0F......F...-..A I/DEBUG ( 2253): 400ff1d4 9004b086 f602fb01 460c461f 46154814 .........F.F.H.F I/DEBUG ( 2253): I/DEBUG ( 2253): memory map around addr deadbaad: I/DEBUG ( 2253): becef000-bed10000 [stack] I/DEBUG ( 2253): (no map for address) I/DEBUG ( 2253): ffff0000-ffff1000 [vectors] I/DEBUG ( 2253): You can see it’s related to which lib, but don’t know which line. So, let’s go to your source code, for example: mydroid; after do $. build/envsetup.sh$ lunch sabresd_6dp-eng $ development/scripts/stack Then you have a prompt: Reading native crash info from stdin The you just copy all the crash log in above to this prompt. And then Key in EOF (CTRL+D) in this prompt. You will get output like this: Reading symbols from /home/b33651/proj/ics/out/target/product/sabresd_6dq/symbols pid: 3043, tid: 3080 >>> /system/bin/mediaserver <<< signal 11 (SIGSEGV), code 1 (SEGV_MAPERR), fault addr deadbaad   r0 deadbaad r1 00000001 r2 a0000000 r3 00000000   r4 00000000 r5 00000027 r6 00bfd370 r7 40c1ef18   r8 00004349 r9 00000000 10 000003f5 fp 00000000   ip ffffffff sp 418876a0 lr 400ff1b5 pc 400fb91c Stack Trace:   RELADDR FUNCTION FILE:LINE   0001791c __libc_android_abort+92 /home/b33651/proj/ics/bionic/libc/unistd/abort.c:82   00003f3e __android_log_assert+94 /home/b33651/proj/ics/system/core/liblog/logd_write.c:246   0006c436 android::OMXCodec::drainInputBuffer(android::OMXCodec::BufferInfo*)+138 /home/b33651/proj/ics/frameworks/base/media/libstagefright/OMXCodec.cpp:3181   0006cbc2 android::OMXCodec::drainInputBuffers()+102 /home/b33651/proj/ics/frameworks/base/media/libstagefright/OMXCodec.cpp:3125   0006f570 android::OMXCodec::read(android::MediaBuffer**, android::MediaSource::ReadOptions const*)+136 /home/b33651/proj/ics/frameworks/base/media/libstagefright/OMXCodec.cpp:4020   00051aba android::AudioPlayer::start(bool)+134 /home/b33651/proj/ics/frameworks/base/media/libstagefright/AudioPlayer.cpp:93   0005411e android::AwesomePlayer::startAudioPlayer_l(bool)+70 /home/b33651/proj/ics/frameworks/base/media/libstagefright/AwesomePlayer.cpp:953   0005554a android::AwesomePlayer::play_l()+202 /home/b33651/proj/ics/frameworks/base/media/libstagefright/AwesomePlayer.cpp:888   000558e0 android::AwesomePlayer::play()+20 /home/b33651/proj/ics/frameworks/base/media/libstagefright/AwesomePlayer.cpp:837   00027f4e android::StagefrightPlayer::start()+6 /home/b33651/proj/ics/frameworks/base/media/libmediaplayerservice/StagefrightPlayer.cpp:90   00024dda android::MediaPlayerService::decode(int, long long, long long, unsigned int*, int*, int*)+206 /home/b33651/proj/ics/frameworks/base/media/libmediaplayerservice/MediaPlayerService.cpp:1428 So, you get more reason logs. Note: The Android directory must have built once. The crash log better aligns with your Android build environment.
查看全文
Check memory leakage in media server. Set libc debug level. So libc will record back trace for all memory allocate. setprop libc.debug.malloc 1 Kill mediaserver to let the libc debug take effect. Android will restart mediaserver. busybox killall -HUP mediaserver you will see below log if you setting right. I/libc    ( 3074): /system/bin/mediaserver using MALLOC_DEBUG = 1 (leak checker) Dump all used memory of mediaserver. dumpsys media.player -m Allocation count 297 Total memory 1483423 size   262144, dup    1, 0x401f4c18, 0x400b6152, 0x401a6568, 0x4061a95c, 0x40146cfa, 0x4019639c, 0x40146ec2, 0x4014a1ec, 0x4014a3ca, 0x00008a98, 0x400b67aa size   178192, dup    1, 0x401f4c18, 0x400b6152, 0x4280adae, 0x427ffcee, 0x4280ae6c, 0x427ec75a, 0x427f7e22, 0x42807648, 0x428082ea, 0x415144f0, 0x4151334a, 0x413381d0, 0x401dcbc, 0x401d438c, 0x4014d996, 0x405c3c46, 0x405c7516, 0x405c6ad4, 0x412c02ca, 0x412c0584, 0x4108c64c, 0x4107d622, 0x4107fbf2, 0x4107c19a, 0x400b2eac, 0x400b2a00 Diff two times of memory dump to check if there is any memory leakage. You can playback one video file between the dump. diff 1.txt 2.txt > diff.txt Get maps file of mediaserver. adb pull proc/<pid of mediaserver>/maps . Use attached script to map back trace to function symbols and file line. ./addr2func.py --root-dir=../../ --maps-file=./maps --product=sabresd_6dq diff.txt Notes: should use eng build for the debug.
查看全文
►How to Modify U-boot configure for change memory size to 512M •Only need change the u-boot memsize configure.      #define PHYS_SDRAM_1_SIZE                                                         (1u * 512 * 1024 * 1024) ► Use the performance tool Antutu test system in 512M and in 1024M.      * The statistic of Memory free after each test.     * The improve test is reduce GPU reserve physical memory size from 192M to 128M ► System boot-up reserve. (Static)     ► DMA allocate page and mem page.(Dynamic) ► Use for page alloc  < 292392K ► Browser speed     * The Browse speed in 512M is nearly with in 1024M ► Conclusion:   It is acceptable for this performance when use 512M physical memory.
查看全文
19-iMX_Serial_Download_Protocol.py zip file
查看全文
That Python script exercises the i.MX serial download protocol in UART mode. It can be used with i.MX21/27/25/31/35/51/53, since they are based on the same protocol. The details on the protocol can be found in the "System Boot" section of the used i.MX reference manual. Requirements: - Python 2.7 (not tested with other version) - Pyserial modules (http://pyserial.sourceforge.net) The i.MX must boot in serial mode with a serial cable connected to a host running the script. The COM1 is configured in 115200 - no parity - 1 stop bit - 8-bit. If another COM is used, you will have to make the appropriate changes in the script. That script uses only hexa formatted address and data for the command parameters. The following command returns the HAB status whenever it is used, so it helps to check that the setup is functional. Eventually, when some code was downloaded, this command triggers its execution. The returned value is only useful when doing a secure boot, and does not matter otherwise. By default, it returns in hexa format the following: > iMX_Serial_Download_Protocol.py get_status Status is: F0 F0 F0 F0 Typical usage to download and execute some code: 1. Ensure that the protocol is ready: > iMX_Serial_Download_Protocol.py get_status 2. Configure the memories and other things like I/O, such does the DCD: > iMX_Serial_Download_Protocol.py write_mem memory_address access_size data As this configures only one register at a time, it is necessary to call it several times to configure like a SDRAM. Of course, feel free to enhance that script by adding like a load from file memory write 🙂 3. Download the executable binary: > iMX_Serial_Download_Protocol.py write_file memory_address file memory_address is necessary a valid address from the i.MX memory map, meaning that it must be a directly accessible memory area by the ARM core (registers, RAM). 4. Run the executable by jumping from ROM code to this loaded code: > iMX_Serial_Download_Protocol.py get_status This must returns: 88 88 88 88, which signifies that the ROM has successfully jumped at the entry point of the executable. That entry point must be specified in the flash header or Image Vector Table (IVT) depending of the i.MX. As a consequence, a valid flash header or IVT must be placed at the offset 0x0 of the downloaded code. In each boot image, this is commonly placed at the offset 0x400, so it is easy to build another one at offset 0x0 which is usually an empty space. Pointer to DCD should remain null. The script is provided "as is" without any warranty, and is not an official tool supported by Freescale. The script is here: 19-iMX_Serial_Download_Protocol.py
查看全文
Gstreamer Please, select the gstreamer package in [LTIB] under Package List. Choose the package that you will need. For a complete installation, select all: gstreamer gstreamer-plugins-base gstreamer-plugins-good gstreamer-plugins-bad gstreamer-plugins-bad gstreamer-plugins-ugly What can be done With Gstreamer, it's possible to: i.MX27 ADS Board Video GST Play i.MX27 ADS Board Video GST Encode i.MX27 ADS Board Video GST Video Streaming
查看全文
Freescale introduces the i.MXS Development Kit, a high performance development kit ideal for Microsoft's Windows Vista™ SideShow™ platform and .NET Micro Framework applications. The advanced i.MXS Development Kit leverages Freescale's i.MXS applications processor, based on the ARM920T™ core, a highly integrated IC that has been in production for nearly two years. The integrated development platform, featuring support of Microsoft's .NET Micro Framework for use with SideShow applications, is designed to enable hardware developers to more quickly and easily design applications targeting Microsoft's highly anticipated Windows Vista operating system. Typical SideShow applications include laptop external displays, remote controls and USB dongles, which can run certain applications without powering up the laptop. The i.MXS Development Kit features a small form-factor reference board that has a 2.5 inch color LCD panel with QVGA resolution. The card includes Freescale’s i.MXS applications processor that provides superb performance and extremely low power consumption, enabling hours of use off a single battery charge. The development kit also includes a USB interface and an expansion connector for add-on modules such as Bluetooth™ technology or the ZigBee™ wireless protocol, creating a comprehensive development platform for a variety of applications. Features i.MXS applications processor, based on the powerful ARM920T™ core Clock source crystal: 32 kilohertz Powered by USB bus voltage or external power adaptor Multi-ICE debug support connector I2C and SSI bus connector for connection to external audio CODEC SMbus interface 32-megabyte (MB) SDRAM device One 8-megabyte (MB) Burst Flash memory device One RS232 transceiver (configured for DCE) supporting on-chip UART1 port 1 UART port at CMOS level for expansion On-Chip USB 1.1 interface On-board 2.5 inch LCD with back-light and QVGA resolution 11 separated GPIO for key-button input LED indicator for power
查看全文
i.MX 51 EVK Board Bootloader i.MX 51 EVK Board Flashing i.MX 51 EVK U-boot i.MX 51 EVK Compiling U-boot i.MX 51 EVK Changing Env Linux i.MX 51 Flashing Linux Application Only with SD Card Reader Multimedia i.MX 51 EVK Board USB Camera i.MX 51 EVK Board OpenCV Android All Board Android Without Ramdisk All Board install TTS Library Manually i.MX 51 Android ADB over USB Ubuntu i.MX 51 Ubuntu USB TS i.MX 51 Ubuntu TS Lucid
查看全文
This table shows how to configure i.MX51 EVK DIP Switches to boot from SD card and how to boot from internal ROM to use ATK: DS1 DS2 DS3 DS4 DS5 DS5 DS7 DS8 DS9 DS10 Boot from SD/MMC Card 0 0 0 0 0 0 1 1 0 0 Boot from i.ROM (ATK) 1 1 0 0 0 0 1 1 0 1
查看全文
Detailed Features List of i.MX35 PDK board I.MX35 CPU Card Additional Resources I.MX35 PDK Board Flashing SD Card i.MX35 PDK Board Flashing NAND i.MX35 PDK Linux Booting SD Loading Redboot Binary Directly to RAM Fixing Redboot RAM Bug Fixing Redboot RAM bug (CSD1 not activated)
查看全文
i.MX31 - 3 Stack There are two boot modes for IMX31PDK. In Internal Boot mode, the processor will execute an address from internal memory, and in External Boot mode the processor will execute an address from a external memory properly configured. This modes can be configured setting the values of dip switch SW5-SW10 shown in image below. Debug board. Top view. External Boot from Flash In this mode, the processor will execute an address into a external flash (NAND). If there is a bootloader saved in the right place in flash, it will be executed and the system will start. If there are a kernel image and a root file system saved configured, the operational system will start. The values for the IMX31PDK dip switches programming the boot sequence are show in table below. SW5 SW6 SW7 SW8 SW9 SW10 Internal Boot (programming flash) 0 0 0 0 0 0 External Boot from Flash 0 1 0 0 0 0 Internal Boot The Internal Boot mode enables ATK to communicate with processor and perform the writing of images into flash (bootloader image, kernel image and root file system image).
查看全文
Features Additional Information Features The i.MX31 PDK, with Smart Speed™ technology, is a completely integrated hardware and software solution that simplifies product development so you can focus on your critical differentiation needed for market success. Reduce development time, and design products that have power to spare, even when running multiple applications simultaneously. Receive stellar image and graphic performance in a system design that dramatically reduces power consumption. The i.MX31 PDK provides: Modular hardware enabling multiple connectivity technologies Optimized development software for Linux®, Windows® CE 5.0 and Windows Embedded CE 6.0 operating systems Out-of-box experience, complete with demonstration software and performance data Maximum performance and power savings Complete "Design. Debug. Demo." capability as simple as 1,2,3 i.MX31 Applications Processor Module i.MX31 Applications Processor - ARM11™ 128 MB DDR SDRAM 256 MB NAND FLASH Power Management (PMIC MC13783) + Power Circuitry Audio HS USB PHY Touch Controller Connector Debug Module (Software Development) Debug Ethernet Port Debug Serial Port JTAG Reset, Interrupt, Boot Switches Debug LEDs CodeTest Interface Power Source Current/Power Monitoring Personality Module (Demo-ready) Acceleromater MMA7450L (Freescale) User I/O Connectivity (FM, 802.11, Bluetooth, USB OTG, USB HS) Button 2.7"TFT Display 2MP Camera Module SDcard, ATA HDD External Connectors (dock, headphones, TV out, GPS) Microphone Speaker Additional Information i.MX31 PDK Contents If you are new to i.MX31PDK development we suggest checking out:Not authorized to view the specified document 1673 To flash BootLoader: i.MX31 PDK Board Flashing Miscellaneous Tutorials Blink i.MX 31PDK LEDs Using U-Boot i.MX31 Testing RNGA I.MX31 Testing TvOut I.MX31 Using CLKO
查看全文
i.MX31 Lite Kit is a low cost development board developed by LogicPD OEM (an AMD company). Expanding on the Freescale offering of low-cost, high-performance application development kits, Freescale introduces the i.MX31 Lite Kit. Developed in collaboration with Logic Product Development, the Freescale i.MX31 Lite Kit provides a product-ready software and hardware platform for OEMs, ODMs, IDHs and independent developers. The i.MX31 Lite Kit enables rapid design of embedded products targeting the medical, industrial, wireless, consumer markets and general purpose markets. Leverage the power of our popular i.MX 31 multimedia processor in this cost-effective development solution. Features The Freescale i.MX31 SOM-LV is based on the i.MX31 multimedia applications processor running up to 532 MHz. LCD Display Connector Integrated LCD, touch, and backlight connector for Zoom Display Kits Audio Stereo input and output jacks Network Support One RJ45 Ethernet jack connector with magnetics (application/debug) PC Card Expansion CompactFlash® Type I card MMC/SD card ATA Support USB One USB 2.0 high-speed host interface One USB high-speed On-the-Go device interface Serial Ports 115.2kbps RS-232 debug serial port Software LogicLoader™ (bootloader/monitor) Windows® CE 5.0 BSP GNU cross development toolchain (compiler, linker, assembler, debugger) Cables Serial cable (null-modem) Ethernet crossover cable USB A to mini-B cable 5 volt power supply (with Europe, Japan, UK, & US adapters) Mechanical 146.1 mm wide x 158.8 mm long x 17.1 mm high RoHS Compliant More information [here.]
查看全文
Features Additional Information Detailed Features List of i.MX31ADS board This is a development tool which is designed to run software applications designed for i.MX31 (MCIMX31) microprocessor unit (MPU). The MCIMX31ADS includes a baseboard, a CPU board, a power management board, an LCD display panel, a keypad, a NAND Flash card, an image sensor, etc. It supports application software, target-board debugging, or optional extra memory. Features Three board system Base board with display and interface connectors CPU board with i.MX31 ARM-11 MCU Power management board with MC13783 Atlas chip +5.0 VDC, 2.4 A universal power supply QVGA LCD display panel with touchscreen capability and LED backlight Keypad with 64 push button keys Image sensor camera Configurable intelligent management of system power Separate selectable voltage regulators for running the CPU board in stand-alone mode Two selectable system clock sources, 32.768 kHz and 26 MHz Onboard CPLD that manages memory-mapped expansion I/O, interrupts, and general-purpose I/O Multi-ICE debug support 32 MB of 16-bit NOR burst flash memory 16 MB of 16-bit PSRAM 128 MB of 32-bit DDR SDRAM memory Two sets of two memory card connectors, selectable as SD/MMC (on Base board) or MS (on CPU board), with card-sense functionality 1G-bit x8 data NOR Flash on a removable card SIMM card connector PCMCIA connector NAND Flash card connector Three RS-232 interfaces with DB-9 connectors driven by UART channels internal to the MX31. Each interface has two UART options and power up enable DIP switches. One supports DCE with optional full modem controls, another is DTE with optional full modem controls, and the third is DTE with RTS/CTS controls only. An external DUART configured as two RS-232 DCE channels (one DB9 connector, one 10-pin header) Two USB host transceivers, one full-speed and one high-speed, with standard USB host connectors Three USB OTG transceivers, one full-speed and one high-speed on the Base board, one full-speed on the Atlas board, with mini AB connectors 10 Base-T Ethernet controller with RJ-45 connector with built-in data flow LED indicators IrDA Specification 1.4 transceiver supports fast, medium, and slow operating modes ATA5 controller with 44-position dual row, 2 mm header for small form-factor disk drives I2C interface with one of two selectable MCU interfaces CSPI connector Two CSI connectors, with different image sensor orientations Smart serial LCD display connector QVGA LCD display connector with touch screen interface plus companion connector with additional control signals Two smart parallel LCD display connectors TV encoder connector Keypad connector Interface connector to baseband processor Audio synthesizer chip with microphone and line inputs (3.5 mm jacks); line, voice, and headphone outputs (3.5 mm jacks); and speaker output (screw terminals) Eight DIP configuration switches with user-definable functions Software-readable CPU and Base board versions LED indicators for +5V IN, 3.3V, vibrator output, and synthesizer output. Two LED indicators for user-defined function Piezoelectric audible alert and vibratory alert Three RGB funlight indicators and funlight connector Push button Reset (on CPU) or reset control from Atlas 1-wire EPROM • Push button interrupt source Two Mictor LA/SW Analysis Connectors (Base board) Four Samtec LA Connectors (CPU) Three Extension connectors, two are compatible with the MX21 ADS Extension connectors Special Atlas board features Stereo microphone jack, normal microphone jack, external TXIN jack, headphone jack, low level stereo input and output jacks, stereo and mono (ear piece) speaker terminals Main battery emulation from +5V Main battery connection terminals Back up battery emulation (super cap) Coin cell (backup) battery connection terminals Battery charger input terminals Backlight LED indicators Three Push button switches to act as power on/off switches DIP switches to select default power up power and power sequencing. USB mode, USB enable, and WDI disable DIP Switches. Audio clock source selection DIP Switches. Individual test point and LED indicator for each Atlas voltage USB cables, RS-232 serial cable, and two RJ-45 Ethernet cables, network, and crossover Additional Resources Booting Linux From NAND Flash on the i.MX 31 ADS IMX31ADS Compiling Linux kernel mainline
查看全文
Unpack the kit Boards CPU board Debug board Personality board Cables RS-232 serial cable Ethernet straight cable High-speed USB cables with mini AB connectors for OTG High-speed cable with standard A to mini B connectors Mini-USB adaptor Jack to RCA audio/video cable Power Supply 5.0V/2.4A universal power supply kit Paperwork CD-ROMs: Content CD End-User License Agreement Quick Start Guide (this document) Warranty card Freescale Support card Build the platform Connect the Personality board to Debug board. The personality board connects to the Debug board using a 500-pin connector. The connector is keyed to avoid misconnection, so there is only one way to connect these boards. Then, connect the CPU board to the underside of Debug board. Certify the version of bootloader When updating the BSP files of a system, it's recommended to rewrite a right version of bootloader in the target. Connect platform to PC To connect the 3-Stack platform to your host PC: Connect one end of an RS-232 serial cable (included in the kit) to a serial port connector (CON4) on the Debug board and connect the other end to a COM port on the host PC. Configure SW4-1 to ON. Make sure that SW4-8 is ON, to supply power to all three boards. Configure SW4-2 to OFF. Confirm that the Bootstrap switches (SW5–SW10) are set for external NAND boot (see more here) Connect the regulated 5V power supply to the appropriate power adapter. Plug the power adapter into an electrical outlet and the 5V line connector into the J2 (5V POWER JACK) connector on the Debug board. Start a serial console application on your host PC with the following configuration: Baud Rate 115200 Data Bits 8 Parity None Stop Bits 1 Flow Control None On the Debug board, switch the power switch (S4) to 1. The OS image pre-loaded in the 3-Stack board will boot and the debug messages from the bootloader should now appear on the serial console application on your PC See Also For a setting without the Debug board see Demonstration Platform.
查看全文
The i.MX27 PDK, with Smart Speed™ technology, is a completely integrated hardware and software solution designed to simplify product development so you can focus on the critical differentiation needed for market success. Reduce development time and design products that have power to spare, even when running multiple applications simultaneously. Receive stellar Ethernet and video performance in a system design that dramatically reduces power consumption. Features i.MX27 Applications Processor - ARM9™ 128 MB DDR SDRAM 256 MB NAND FLASH Power Management (PMIC MC13783) + Power Circuitry Audio HS USB PHY Touch Controller 10/100 Ethernet port Accelerometer MMA7450L (Freescale) User I/O Connectivity (FM, 802.11, Bluetooth, USB OTG, USB HS) Button 2.7" TFT Display 2MP Camera Module SD card, ATA HDD External Connectors (dock, headphones, TV out, GPS) Microphone Speaker Debug Ethernet Port Debug Serial Port JTAG Reset, Interrupt, Boot Switches Debug LEDs CodeTest Interface Power Source Current/Power Monitoring
查看全文
Building on the success of low-cost, high-performance application development kits, Freescale introduces the i.MX27 Lite Kit. Once again, Developed in Logic Product Development and Freescale have worked together to deliver a product-ready software and hardware platform for OEMs, ODMs, IDHs and independent developers and a price point that's quite appealing. The i.MX27 Lite Kit enables rapid design of embedded products targeting the medical, industrial, wireless, consumer markets and general purpose markets. Leverage the power of the i.MX27 multimedia processor in this cost-effective development solution. Features The Freescale i.MX27 SOM-LV is based on the i.MX27 multimedia applications processor running up to 400 MHz. Click here for the full list of i.MX27 SoC features: Includes i.MX27 SOM-LV module Standard peripheral connectors supporting: Ethernet, LCD, audio in/out, serial, CompactFlash®, MMC/SD, USB host, USB OTG, ATA LogicLoader™ (bootloader/monitor) in executable format GNU Cross-Development Toolchain (compiler, linker, assembler, debugger) included Kit contents: i.MX27 SOM-LV Application baseboard Expansion header breakout board Null-modem serial cable Ethernet crossover cable USB A to mini-B cable 5 volt power supply with power adapters (Europe, Japan, UK, and US) Logic Starter CD QuickStart Guide Zoom™ LV baseboard (146.1 x 158.8 x 17.1 mm) RoHS compliant
查看全文
The i.MX27 Application Development System (MCIMX27ADSE) is a development tool which is designed to run software applications designed for the i.MX27 processor. Features i.MX27 Multimedia Application Processor Two clock-source crystals, 32 KHz and 26 MHz Power management & Audio IC (MC13783) included battery charging, 10bit ADC, buck switchers, boost switcher, regulators, amplifiers, CODEC, SSI audio bus, real time clock, SPI control bus, USB OTG transceiver & touchscreen interface Multi-ICE debug support Two 512Mbit DDR-SDRAM devices, configured as one 128MB, 32-bit device One 256Mbit Burst Flash with 128Mbit Pseudo Static RAM (PSRAM) memory device, configured as one 16MB flash with 8MB PSRAM, 16-bit device An single board system with connections for LCD display panel, Keypad and Image sensor. Complex Programmable Logic Device (CPLD) for reducing glue logic interface Software readable board revisions Configuration and user definable DIP switches Two SD/MMC, MS memory card connectors PCMCIA & ATA Hard Disk Drive (HDD) Two RS-232 transceivers and DB9 connectors (one configured for DCE and one for DTE operation) supporting on-chip UART ports External UART with RS-232 transceiver and DB9 connector Infrared transceiver that conforms to Specification 1.4 of the Infrared Data Association USB Host (HS & FS), USB OTG (HS & HS) interface Separate LCD panel assembly that connects to the main board Separate keypad unit with 36 push button keys Separate CMOS Image Sensor Card A 3.5 mm headset jack, a 3.5 mm line out jack, a 3.5 mm line in jack, a 3.5 mm microphone jack and a 2.5 mm microphone and headset jack Cirrus Logic CS8900A-CQ3Z Ethernet controller (10BASE-T), with RJ-45 connector AMD AM79C874 NetPHY (10BASE-T & 100BASE-X), with RJ-45 connector Two 32 × 3-pin DIN expansion connectors with most i.MX27 I/O signals Variable resistor for emulation of a battery voltage level NAND Flash card (Plugs into Main Board) which is included in the ADS kit LED indicators for power, Ethernet activity, and two LEDs for user defined status indication Universal power supply with 5 volt output @ 5 Amperes USB, RS-232 and RJ45 cables available in kit Kit Contains a main board an LCD display panel a keypad a NAND flash card an image sensor a TV encoder card, etc It supports application software, target-board debugging or optional extra memory.
查看全文
Features 1.75" x 2.5" CPU board 4" x 4" Expansion board Board Support Package i.MXL LiteKit drivers: Serial Ethernet I2C (audio, LEDs and Switches) Framebuffer/Video and Touchscreen SD/MMC Audio i.MX21 LiteKit drivers: Serial Ethernet I2C (LEDs and Switches) Framebuffer/Video and Touchscreen SD/MMC Audio USB host GX-Linux baseline distribution GNU X-Tools from Microcross For more information, [click here.]
查看全文