iWave's i.MX6 UltraLite (i.MX6UL) based SODIMM CPU module integrates power efficient high performance ARM Cortex A7 CPU core operating up to 528MHz speed. iMX6 UL SOM is ultra-compact in size and integrated with on-board PMIC, Flash, DDR3 and dual Ethernet PHY. The SOM is ideally suitable for the cost & power optimized general embedded and industrial applications. i.MX6UL SODIMM Development Kit i.MX6UL SODIMM SOM Benefits: Ultra-compact form factor module with size of 67.6mm x 29mm Long term support: 7+ years Technical & Quick customization support Compatible with ARM Cortex A9 i.MX6 Q/D/S SODIMM SOM Highlights: Power efficient ARM Cortex-A7 @ 528MHz Advanced hardware enabled security PMIC with DVFS support Industrial temperature support available Features: CPU: Freescale’s i.MX6UL1/2/3 @ 528MHz ARM Cortex A7 PMIC: Freescale PF3000 Memory: 256MB DDR3 RAM(Expandable) 256MB NAND Flash (Expandable) MicroSD Slot (Optional) 1 eMMC Flash (Optional) 1 QSPI Flash (Optional) 1 Communication: 10/100 Ethernet PHY – 2 Ports SODIMM Edge Interfaces: Debug UART Data UART – 2 Ports CAN – 2 Ports SD(4-Bit) – 1 Port 10/100 Ethernet – Up to 2 Ports 2 USB OTG – 2 Ports 24bpp RGB display port 8-Bit Parallel Camera Port I2S Audio or JTAG I2C x 1 Port PWM GPIOs OS Support: Linux 3.14.28 Power Supply: 3.3V @ 1A through SODIMM edge Note 1: At a time either NAND Flash or eMMC & QSPI flash or uSD & QSPI flash can be used in the SOM. By default NAND Flash is supported. Note 2: If 2 nd Ethernet (ENET2) not used, it can be used as additional 3 UARTs or Key pad 4x4 or RMII interface. Target Applications: Industrial HMI & Access Control Energy management & IOT gateway Industrial control & automation White goods & Smart appliances Medical & Healthcare equipments Mobile POS & Secure e-commerces To send us an enquiry on this product, please click here Enquiry Form To get more details on this product, please write us on
[email protected]