i.CORE M6SX : i.MX6 SoloX based SOM

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.CORE M6SX : i.MX6 SoloX based SOM

i.CORE M6SX : i.MX6 SoloX based SOM

i.CORE M6SX

The i.Core M6SX is the latest powerful i.MX6 SoloX based SOM solution provided by Engicam in SODIMM format.

The i.MX 6SoloX is the first device utilizing both the ARM Cortex-A9 and ARM Cortex-M4 cores.

Its heterogeneous architecture provides a secure and robust implementation to enable concurrent execution

of multiple software environments to provide an application-rich system with real-time responsiveness.

Optimized for high performance energy efficient processing in general embedded, automotive,

industrial and consumer applications


i.CORE M6SX
pastedImage_18.png

Cores

  • Cortex TM -A9 @ 800 MHz core, NEON co-processor. DP FPU, L1 and L2 I/D cache
  • Cortex TM -M4 @ 200 MHz core SP Floating point unit,  I/D chache

Memories

  • 256MB 32bit DDR3-800
  • 512MB SLC NAND Flash
Graphics and Multimedia
  • 1x Parallel LCD 18bit output
  • 1x LVDS output
  • Hardware 3D/2D engine OpenGL-ES 2.0 and OpenVG1.1
  • Parallel Camera Interface input
  • Touch screen
Peripherals
  • 2x SD Card interface
  • USB OTG HS, USB HS HOST, Uart, I2C, I2S, QSPI,PCI Express
  • SATA ADC and Video ADC input
  • 2x Ethernet 10/100
Dimensions
  • Standard SODIMM footprint 67,4x31.9 mm PCB size
  • Very Low Profile Module
pastedImage_0.png

pastedImage_3.png
评论
无评分
版本历史
最后更新:
‎04-17-2015 02:42 AM
更新人: