技术日 - 培训资料

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

讨论

排序依据:
NXP has prepared a DroneCode.org compatible Vehicle management unit (VMU) running PX4Pro. The NXPhlite VMU is compatible with the full stack from Dronecode, including internal and external comms, planning and groundstation control. This can be used as the basis to coordinate with a higher level companion system running  LINUX and ROS, or as a standalone vehicle such as a semi-autonomous Drone, Rover, boat or even a lawnmower. NXPhlite features multiple interfaces and includes 100BaseT1 2-wire Ethernet and dual CAN interfaces.
查看全文
Emerging Connected and Automated Vehicles (CAVs) require far more compute horsepower, more memory bandwidth, and more high speed IO connectivity than the vehicles in show rooms today. Digital Networking processors are the highest performance processors in NXP, and they aren't just for networking! These devices are also used in safety critical applications like avionics, industrial automation and smart grid. Come learn more about where DN Layerscape processors fit in CAVs!
查看全文
This lecture provides an overview of the software and hardware enablement available to accelerate customer time-to-market and reduce development risks for an In-Vehicle Infotainment (IVI) system. Namely an application processor from i.MX 8 family, Ethernet Switch and PHY, Software Defined Radio and Audio processing, Audio Class-D amplifier, power management, supported by Genivi and AGL compliant BSP and integrated drivers and middleware components for these devices. In a second part, we will present the NXP eCockpit Proof of Concept, which leverages i.MX 8QM HW performances and partitioning capabilities and allows to run two concurrent and independent HLOS and a Safety Critical application (RVC, Display, Audio) on i.MX 8QM.
查看全文
This lecture will teach you the specifics of NXP's i.MX 8 AUTOSAR MCAL and Safety MCAL products. They render immense benefit to your product development cost and time as there is a shift in the ECU design approach from coding to configuration. They become essential components of the layered architecture of AUTOSAR for many automotive ECU products utilizing i.MX MPUs.
查看全文
This session introduces new low cost S32V system-on-module (SOM) board from MicroSys for vision processing. Class also walks through complete hardware and software ecosystem with hands-on approach. These boards include support with QNX, LDW demo and many other demos.
查看全文
The presenter explains the key principles for localizing objects and gives a description of the silicon IP that is included in the KW devices and supports localization. Algorithms such as RSSI, Time-of-Flight and AoA/AoD are clearly described and examples of implementation are provided through the delivery of test results obtained on devices such as the KW35 and KW36. Partnership with external companies is also mentioned so that support can be obtained companies having a long experience in his technical domain.
查看全文
Automotive An Introduction to S32 Design Studio for Vision IDE and S32 Debugger  An NXP DroneCode Platform for Developing Low-Cost Small Autonomous Vehicles and Leveraging High-Reliability Automotive Components Attach PMIC Offerings for NXP's Next-Generation Multi-Media Processors   Automotive—Safety Power Management Solutions for Car Electrification and ADAS  Automotive Ethernet PHY + Software  Automotive NFC Solutions  AUTOSAR MCAL for i.MX 8  Battery Management Systems Solution for Car Electrification  Beginner Session on BLE  Bluetooth® LE Advanced Session on Localization CAN FD and Partial Networking  CAN in Future Networks Understanding The Different Trends and Solutions  Car Audio Goes Class-D—BAP3 and NXP Audio Amplifiers  Deep Dive: Yocto Project™ Tools + MEK  Effective PCB Design: Techniques to Improve Performance  Electrification—Functional Safety Backbone Solutions to Attach with S32  Electrification—HV EV Power Inverter System Utilizing the GD3100  Extended Resource Domain Controller xRDC  Getting Started with AUTOSAR MCAL Hands-On Workshop: Developing with NXP's Automotive Smart RF Remote Control Interface (RCI)  Hands-On Workshop: FreeMASTER Quickstart – Application Development and Debug Made Easy Hands-On Workshop: Getting Started with MagniV® Hands-On Workshop: Getting Started with S32K Hands-On Workshop: Using the New Low-Cost S32V SOM Development Platform for Vision/ADAS Processing  Hands-On Workshop: Using the New Low-Cost S32V SOM Development Platform for Vision/ADAS Processing_Lab.zip  Hands-On Workshop: Working with Automotive NFC High-Performance Networking Processors for Automotive Applications How to Use GreenBox Platform for Powertrain and VDS Applications i.MX 8 Audio and Tensilica® HiFi 4 Overview  i.MX 8 DRAM Introduction and Tools Overview Plus Hardware Design  i.MX 8 Fast-Packet Routing Software  i.MX 8 MCUs with SafeAssure®-Certified Features—Camera, Video, Audio, Trusted Environment  i.MX 8 Product Overview  i.MX RT Family  i.MX 8 Security Overview (SECO, HAB, BOOT Flow, ATF, xRDC, CST)  i.MX 8 System Controller Unit and System Controller Firmware Overview  i.MX 8 Universal Update Utility (UUU) Tools and Pins Tool  In-Vehicle Wireless Charging Design  Interfacing Solutions – Designing with NXP Analog Switches, High-Speed Switches, Voltage Translators and GPIO Expanders  Introduction: Yocto Project™ Tools + MEK  Introduction to Ethernet-capable Processors for Automotive  Introduction to NXP Automated Drive Kit  IVI/eCockpit Platform on i.MX 8  Low-Power Modes MPC5xxx and Beyond  MCU Technology Topic: Hands-On Workshop: Writing CSEc Security Software on S32K MCU  Micron® Technology: Micron’s Memory Solutions for the New i.MX 8 Microprocessor Family  Model-Based Design Tools for Vision and Radar Next-Generation Functional Safety Architecture  NXP® Automotive Cybersecurity Program  OTA Updates—Requirements for a Full System Solution  Power Distribution Made Easy: Case Studies  S32 Automotive Platform: Performance for Advanced Control Systems  S32 Radar Processor, Product Revolution Scalable and Safe Power Management Solutions for Automotive Market  Secure CAN Communication—The System Impact by Software-Based Approaches and a Simple Hardware-Based Solution  The Introduction of NXP Wireless Charging  The Rise and Evolution of Automotive Gateways  Time Sensitive Networking (TSN)—Enable a Predictable, Reliable and Robust Ethernet Network  Vehicle Network Processing with the MPC5748G MCU + LS1043A Processor - Detroit xEV HV Traction Motor Power Inverter Platform
查看全文
Lab material from "Hands-On Workshop: Optimizing and Tuning FreeRTOS Applications with MCUXpresso Software and Tools".
查看全文
This session will cover various Industrial and Automotive IoT sensor applications such as a low-power Keyfob, machine condition monitoring, asset tracking, Smart air filter monitoring and smart meter tamper detection. Edge computing will be a major highlight in the industrial use cases.
查看全文
Automotive engine control, HEV and safety roadmaps, value proposition, current and future plans for tools and reference designs.
查看全文
Level 3 -5 Autonomous vehicle systems are complex systems where algorithms for perception, localization, planning and control needs to run on real time hardware platform; all algorithm are developed considering off line data storage, simulation, high-definition (HD) mapping, and deep learning model training. This session will go through an overview of autonomous vehicle systems design trying to highlight the major state of the art technologies, mostly referring to algorithms implementation to meet real-time and reliability requirements. A NXP system partition solution will be discussed.
查看全文
Automotive Automotive Safety and HEV Offering for Vehicle Dynamics and Safety (VDS)  i.MX 8/8X Overview  S32K Complete Portfolio Update  S32 Radar Processor, Product Revolution  Understanding the Autonomous System  Artificial Intelligence, Enabling Technologies, Security & Solutions A Vision for Machine Learning (ML) and Artificial Intelligence (AI) in Low-cost Edge-computing Nodes  Hands-On Workshop: Advanced Debugging with MCUXpresso IDE  Hands-On Workshop: Crossover MCU Memory Expansion Advantage: Designing with Execute in Place Serial Flash   i.MX RT Execute in Place Serial Flash Lab Guide.pdf  Hands-On Workshop: Develop Managed IoT Deployments with Arm® Mbed™ OS and NXP Platforms  Hands-On Workshop: Learn to Get Up and Running Fast with MCUXpresso Software and Tools  AMF-ENT-T3024 - Lab 2 - Getting Started with MCUXpresso.pdf  Hands-On Workshop: Leveraging MCUXpresso SDK Examples within Your Designs  AMF-ENT-T3025 - SDK Examples - Labs 1-5.pdf  Hands-On Workshop: Optimizing and Tuning FreeRTOS Applications with MCUXpresso Software and Tools  Optimizing FreeRTOS Lab Guide  Hands-On Workshop: Using MCUXpresso Software and Tools with Amazon Web Services (AWS)  AMF-ENT-T3026 - AWS Shadow - Labs 1-2.pdf  AMF-ENT-T3026 - AWS Greengrass - Labs 3-4.pdf  Using OpenWRT, Yocto, Ubuntu or Your Own Custom Linux® Distribution? Learn How NXP is Making it Easy to Leverage a Multi-Distribution Approach to Software Development  Smart Machinery & Industrial Automation A71CH Plug and Trust Solution for IoT Security  NFC in Industrial and Healthcare - More Use Cases Than You Imagine  Securing My Connected Device - Where are the Threats and What Solutions Does NXP Offer You?  Time Sensitive Networking (TSN) and Precision Time Protocol (PTP): Challenges, Opportunities and Solutions  Smarter World Solutions & Multimode Connectivity Amazon Alexa Voice Services  Hands-On Workshop: Get Started with LPC54018 Based IoT Module to Develop a Cloud-Connected End Node  AMF-SMC-T3148 - AWS Shadow - Labs 1-2 Hands-On Workshop: i.MX RT Overview and Training  i.MX 8M - Next-Generation of Applications Processors for High Performance, Smart Design and Advanced Multimedia  Introduction of NXP Wireless Charging  IoT Sensor Applications—Industrial and Automotive Use Cases  NXP BLE Low-Power Solutions for Consumer, Medical, Industrial IoT and Automotive Markets  NXP Connectivity Solutions for Smart Home, Building and Lighting  Rapid IoT Prototyping Kit
查看全文
Mbed OS and Mbed Cloud overview. Builiding device apps with NXP MCUXpresso IDE building device apps that connect to Mbed cloud.
查看全文
Get immersed in enriched user interfaces with audio, video, voice and vision. Sense how the i.MX 8 portfolio delivers performance, versatility and connectivity to applications as media streaming, voice assistance, edge computing, machine learning/vision and Industrial IoT.
查看全文
This class will provide an overview of the i.MX RT series, key peripheral, including a demo using the i.MX RT EVK.
查看全文
Products today need to support a wide array of wireless technologies. This session will address the challenges of supporting multiple IoT protocols (BLE® and 802.15.4) on a single device while coexisting with Wi-Fi from another device, all in the same product.
查看全文
Using our product demonstration and reference design, this class will teach you how to build your own cloud connected end node with our latest power-efficient LPC54018 flashless MCU. We will use Amazon Web Services (AWS).
查看全文
Learn about using NXP’s high-performance line of Arm® microprocessors for real-time industrial control applications. The Open Industrial Linux® SDK provides multiple levels of real-time performance, and provides support for Ethernet Time-Sensitive Networking (TSN).
查看全文
DDR4 (and beyond) dramatically increased the complexity of DDR configuration - even after simulation. More importantly, knowing the right parameters for DDR can make or break the performance of your product. Learn how to configure, optimize and validate DDR functionality directly on your board. Understand the tools and techniquest to obtain the data eye margins, reduce the time for DDR board bring-up and functional validation from weeks to hours.
查看全文
This session will take the customer through first an analysis of the various threats to their product from hacking to IP theft to information security. The focus will be first on educating the customers on the issues, then identifying tiers of security planning and finishing with how solutions across multiple products can help the customer protect themselves.
查看全文