恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
  Description An audio and video (A/V) receiver needs to be capable of managing different input sources. These devices integrate different solutions for media and entertaining content and different signals are being processed in a small period of time. The i.MX 8M applications processor supports protocols for typical application soundbars and A/V receivers: HDMI ports, SPDI ports, analog inputs and up to 16-channel analog outputs. Block Diagram   Products Category Name 1 Microprocessor Product URL 1 i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP  Product Description 1 The i.MX 8M applications processor provides industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers. The video playback capabilities are 1080p60 with a 10-bit decoder, HEVC/H.265 decoder, AVC/H.264 Baseline along with VP8 decoder and encoder. The i.MX 8M Mini also has 5x Synchronous Audio Interfaces (SAI) and 8ch pulse density modulation inputs.   Category Name 2 Microcontroller Product URL 1 LPC84x 30MHz|Arm® Cortex®-M0+|32-bit Microcontrollers (MCUs) | NXP  Product Description 1 This low-cost 32-bit MCU includes a 12-bit ADC, up to 54 GPIOs pins, TWO spi interfaces, along with one analog comparator. This power efficient device is a perfect MCU to work in specific multi-purpose tasks.   Category Name 3 Power Manager IC Product URL 1 14-channel power management IC optimized for i.MX 8M | NXP  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. It can provide power for a complete system, including applications processors, memory and system peripherals.   Category Name 4 Battery Charger Product URL 1 MC34673 | Single-cell Battery Charger | NXP  Product Description 1 The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V, which eliminates the input over-voltage-protection circuit required in handheld devices.   Category Name 5 Ethernet PHY Transceiver Product URL 1 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 1 The TJA1101 offers a 100Mbit/s transmit and receive capability per port over up to at least 15m of unshielded twisted pair (UTP) cable, this transceiver is interoperable with any IEEE 100BASE-T1 and OABR compliant PHY. With a 6mm x 6mm the TJA1101 has the smallest footprint for a 100BASE-T1 PHY.   Category Name 6 USB switch Product URL 1 High-speed USB 2.0 switch with enable | NXP  Product Description 1 The NX3DV221GM switch is designed for high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. This bidirectional switch offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation.   Category Name 7 USB PD/Type-C Shield Product URL 1 PTN5150 | NXP  Product Description 1 PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable. It can support Type-C to USB legacy cables and adapters defined in USB Type-C Spec. PTN5150 can be configured to dual role, host, or device mode through external configuration pin or through I²C interface.   Category Name 8 USB Type C Logic Product URL 1 NX3L4357 | NXP  Product Description 1 The NX3L4357 low-ohmic single-pole triple-throw analog switch suitable for use as an analog or digital 3:1 multiplexer/demultiplexer. Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times.     Category Name 9 NTAG i2c interface Product URL 1 NTAG I2C | NXP  Product Description 1 A 32-bit password protected interface, designed to be the perfect enabler for NFC in home-automation and consumer applications. The NT3H2111 NFC tag is the fastest, least expensive way to add tap-and-go connectivity to just about any electronic device.   Category Name 10 I²C Digital Temperature Sensor Product URL 1 PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring a 11-bit ADC that offers a temperature resolution of 0.125 °C. The programmable temperature threshold and hysteresis set points during operation.   Category Name 11 Dual Bidirectional I²C-Bus Buffer Product URL 1 PCA9600 | NXP  Product Description 1 The PCA9600 allows long buses to be driven in point-to-point or multipoint applications of up to 4000 pF, the PCA9600 also interfaces with opto-couplers to provide opto-isolation between I²C-bus nodes up to 1 MHz Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN10364.pdf Opto-electrical isolation of the I2C-bus NXP Semiconductors :: Secure Connections for a Smarter World  NTAG® Originality Signature Validation https://www.nxp.com/docs/en/nxp/application-notes/AN12407.pdf LPC845 SPI Secondary Bootloader https://www.nxp.com/docs/en/application-note/AN12410.pdf LPC845 SPI Secondary Bootloader Related Software Related Software URL MCUXpresso SDK | Software Development for Kinetis, LPC, and i.MX MCUs | NXP  Related Demos from Communities Related Demos from Communities URL i.MX Processors  i.MX Yocto Project: Frequently Asked Questions  i.MXDev Blog 
查看全文
  Description Biometric authentication devices use an MCU or MPU to perform biometrics with the integration of peripherals such as a PC or a wireless connectivity module to communicate with a certain database. Some examples of this functionality include secure access to personal or confidential information, control access to a certain location or secure money transactions. Block Diagram Products Category Name 1 Microcontroller Product URL 1 Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP  Product Description 1 The Kinetis® K81 MCU offers advanced security capabilities including anti-tamper peripheral, boot ROM to support encrypted firmware updates, automatic decryption from external serial flash memory, AES acceleration, and hardware support for public key cryptography. The K81 has a QSPI controller optimized for XIP from external serial NOR flash memories with support for quad and octal data interfaces. Product link 2 Arm® Cortex® -M4|Kinetis K82 150 MHz Secure MCUs | NXP  Product Description 2 The Kinetis K82 MCU contains automatic decryption from external serial NOR flash memory, hardware AES acceleration with sideband attack protection, and hardware support for public key cryptography. The K82 also features advanced security capabilities including boot ROM to support encrypted firmware updates. Product link 3 LPC55S6x|Arm® Cortex®-M33|32-bit Microcontrollers (MCUs) | NXP  Product Description 3 The LPC55S6x MCU introduces new levels of performance and advanced security capabilities including TrustZone-M and co-processor extensions. The co-processors extensions and leverages brings significant signal processing efficiency gains from a proprietary DSP accelerator offering a 10x clock cycle reduction.   Category Name 2 Microprocessor Product URL 1 i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Product Description 1 The i.MX 6ULL is a power efficient and cost-optimized applications processor which operates at speeds up to 900 MHz and has a dedicated Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Secure Boot and a 24-bit Parallel CMOS Sensor Interface module for multiedia processing.   Category Name 3 Power Management IC Product URL 1 12-channel configurable PMIC | NXP  Product Description 1 The PF3000 features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing. With a I2C interface and the 12 channel the PF3000 delivers a total power of 7.2 A.   Category Name 4 BLE Transceiver Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 The QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy designed for human interface devices with a small capacity battery.   Category Name 5 LCD Driver Product URL 1 Universal LCD driver for low multiplex rates | NXP  Product Description 1 The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates up to 80 segments, compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus.   Category Name 6 12V Smart Power Amplifier Product URL 1 TFA9892|Smart Audio Amplifier | NXP  Product Description 1 The TFA9892 is very highly-efficient 12 V boost converter. It is equipped with a low-power CoolFlux™ DSP which runs an advanced algorithm for speaker boost and protection to bring high end audio quality into mainstream applications.   Category Name 7 Multi-protocol NFC frontend Product URL 1 CLRC663 plus | High-performance multi-protocol NFC frontend | NXP  Product Description 1 The CLRC663 plus is a high-performance NFC Frontend with a low power consumption. ) The CLRC663 is the perfect choice for NFC applications with high-performance requirements like access control with authentication. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN11019.pdf CLRC663 Antenna Design Guide https://www.nxp.com/docs/en/application-note/AN11342.pdf How to Scale Down the NXP Reader Library https://www.nxp.com/docs/en/application-note/AN5331.pdf Offline Flash Programmer for Kinetis K- and L-series MCUs https://www.nxp.com/docs/en/application-note/AN12445.pdf LPC55S69 Asymmetric Cryptographic Accelerator CASPER https://www.nxp.com/docs/en/application-note/AN12278.pdf LPC55S69 Security Solutions for IoT https://www.nxp.com/docs/en/application-note/AN12282.pdf  Digital Signal Processing for NXP LPC5500 Using PowerQuad https://www.nxp.com/docs/en/application-note/AN5215.pdf  i.MX 6 Temperature Sensor Module - Application Note https://www.nxp.com/docs/en/nxp/application-notes/AN12194.pdf  QN908x RF Certification Guide https://www.nxp.com/docs/en/nxp/application-notes/AN11996.pdf  QN908x Hardware Design Considerations https://www.nxp.com/docs/en/application-note/AN10170.pdf  Design guidelines for COG modules with NXP® monochrome LCD drivers Related Software Related Software URL https://www.nxp.com/docs/en/application-note-software/AN5331SW.zip  https://www.nxp.com/docs/en/application-note-software/AN12445SW.zip  https://www.nxp.com/docs/en/application-note-software/AN12326SW.zip    Training Training URL and MCUXpresso Software and Tools  QN908X ISP HOWTO?  MHW-N1964 Designing Healthcare Applications with NXP  Related Demos from Communities Related Demos from Communities URL NFC Demos - Information, Source codes, Schematics  i.MX6 UL EMV Demo 
查看全文
Description An Arc fault circuit breaker is an automatically operated electrical switch designed to protect an electrical circuit from damage caused by excess current, typically resulting from an overload or short circuit. Block Diagram Products Category Name 1 Microcontroller Product URL 1 Arm® Cortex®-M0+|Kinetis® KV1x Motor Control MCUs | NXP  Product Description 1 The Kinetis® KV1x MCU has dual 16-bit analog-to-digital controllers (ADCs) sampling at up to 1.2 mega samples per second (MS/s) in 12-bit mode, it also has 12-bit DAC and 2 x ACPMs (analog comparators)— over-current and over-voltage fault detection, reduced BOM costs.   Category Name 1 Secure Authenticator IC Product URL 1 A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Product Description 1 The A1006 Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong a cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products.   Category Name 1 NTAG i2c Interface Product URL 1 NTAG I2C | NXP  Product Description 1 A 32-bit password protected interface, designed to be the perfect enabler for NFC in home-automation and consumer applications. The NT3H2111 NFC tag is the fastest, least expensive way to add tap-and-go connectivity to just about any electronic device.   Category Name 1 Transceiver Product URL 1 SA636 | NXP  Product Description 1 The SA636 is a low-voltage high-performance monolithic FM IF system with high-speed RSSI incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic Received Signal Strength Indicator (RSSI), voltage regulator, wideband data output and fast RSSI op-amps   Category Name 1 SMPS Controller Product URL 1 TEA172x | NXP  Product Description 1 These highly integrated devices enable low no-load power consumption below 10 mW, reduce component count for cost-effective application design, and provide advanced control modes that deliver exceptional efficiency. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN11060.pdf 5 W to 11 W Power Supply/USB charger https://www.nxp.com/docs/en/application-note/AN11276.zip NTAG® Antenna Design Guide NXP Semiconductors :: Secure Connections for a Smarter World  NTAG® Originality Signature Validation   Training Training URL Power Regulation/Market Trend and Overview of NXP AC/DC Power Solutions  NFC Demos - Information, Source codes, Schematics   NTAG I2C Plus interface to Kinetis Freedom boards  Related Demos from Communities Related Demos from Communities URL Secure Authentication 
查看全文
Description   Sigfox is a French company founded in 2009 that builds wireless networks to connect IoT devices. Their original focus was on industrial/professional applications such as water meters. Sigfox has recently been applying their technology to consumer applications such as smart watches and home alarms. The key parameters for the application is the requirement to exchange continuously and securely small amounts of data. A wireless base station is a transceiver that connects other devices to one another and/or to a wider area. In this particular application we are implementing a Sigfox base station.   Features Low power Securely Small amounts of data Securely transmitting small amounts of data   Block Diagram     Products   Category Name 1: MCU Product URL 1 Layerscape LS1012A Communication Processor for the IoT | NXP  Product Description 1 The QorIQ® LS1012A processor, optimized for battery-backed or USB-powered, space-constrained networking and IoT applications.   Category Name 2: Wireless Product URL 1 Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 1 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring a very high link budget for bi-directional RF communication.   Category Name 3: Power Management Product URL 1 VR5100 Multi-output DC-DC for COMM Processor | NXP  Product Description 1 The VR5100 is a high-performance, multi-output DC-DC regulator designed to power single or dual core LS1 processors like LS1012A and LS1024A.   Category Name 4: Peripherals Product URL 1 Logic controlled high-side power switch | NXP  Product Description 1 The NX5P2190 is an advanced power switch with adjustable current limit. It includes under-voltage and over-voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits. Product URL 2  TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 2 TJA1101  offers 100Mbit/s transmit and receive capability per port over up to at least 15m of unshielded twisted pair (UTP) cable.   Tools   Product Link OM2385/SF001 - OL2385 Wireless sub-GHz Transceiver SIGFOX Development Kit with KL43Z OM2385/SF001 - SIGFOX Development Kit | NXP  Layerscape FRWY-LS1012A board FRWY-LS1012A Development Platform | NXP  KITVR5100FRDMEVM: Evaluation Kit for VR5100 Power Management Integrated Circuit Evaluation Kit for VR5100 Power Management Integrated Circuit | NXP 
查看全文
Description A bicycle with an integrated electric motor and a rechargeable battery, making it an eco-friendly, zero-emission vehicle ideal for smart cities. An important feature of an E-Bike is that it must be reliable and can be used for long periods.   Block Diagram   Products Category Name 1: Microcontroller Product 1 URL 1 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/ke-series-cortex-m4-m0-plus/kinetis-ke02-20-mhz-entry-level-microcontrollers-mcus-based-on-arm-cortex-m0-plus-core:KE02 Product 1 Description 1 The Kinetis KE02 includes a powerful array of analog, communication and timing and control peripherals with specific flash memory size and the pin count. The K02 acts as a low-power, high-robustness, and cost-effective microcontroller with one 6-channel FlexTimer/PWM and two 2-channel FlexTimer/PWM. Product 2 URL 1 Arm® Cortex®-M4|Kinetis® K64 120 MHz 32-bit MCUs | NXP  Product 2 Description 1 Kinetis ®  K64-120 MHz, 256 KB SRAM Microcontrollers (MCUs) based on Arm ®  Cortex ® -M4 Core   Category Name 2: Gate driver Product 1 URL 1 https://www.nxp.com/products/power-management/motor-and-solenoid-drivers/bldc-h-bridge-stepper/3-phase-brushless-motor-pre-driver:GD3000 Product 1 Description 1 The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs.   Category Name 3: LED Driver Product URL 1 https://www.nxp.com/products/power-management/lighting-driver-and-controller-ics/ic-led-controllers/16-channel-fm-plus-ic-bus-57-ma-20-v-constant-current-led-driver:PCA9955BTW Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value.   Category Name 4: Logic USB Type-C Configuration Channel Product URL 1 https://www.nxp.com/products/interfaces/usb-interfaces/usb-type-c-true-plugn-play/usb-pd-phy-and-cc-logic/cc-logic-for-usb-type-c-applications:PTN5150 Product Description 1 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions. The PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable   Category Name 5: Current-Limited Power Switch Product URL 1 https://www.nxp.com/products/power-management/load-switches/usb-pd-and-type-c-current-limited-power-switch:NX5P3290UK Product Description 1 The NX5P3290 includes under-voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs.   Category Name 6: Secure Product 1 URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 Plug and Trust - The fast, easy way to deploy secure IoT connections   Category Name 7: NFC Product 1 URL 1 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 1 Full NFC Forum-compliant frontend IC   Category Name 8: GPIO Expander Product 1 URL 1 PCAL6534 | Level translating GPIO Expander | NXP  Product Description 1 Ultra-low-voltage, level translating, 34-bit I2C-bus/SMBus I/O expander   Category Name 8: NFC smartcard Product 1 URL 1 https://www.nxp.com/products/rfid-nfc/mifare-hf/mifare-desfire/mifare-desfire-ev2:MIFARE_DESFIRE_EV2_2K_8K Product Description 1 Secure, contactless multi-application IC with an enhanced feature set for Smart City applications Related Documentation   Document URL Title https://www.nxp.com/docs/en/application-note/AN10439.pdf Wafer-level chip-scale package https://www.nxp.com/docs/en/application-note/AN5322.pdf AN5322, TPMS wheel location introduction and main concepts Training Training URL https://community.nxp.com/docs/DOC-341509 Related Demos from Communities URL Kinetis Microcontrollers  MCUXpresso SDK  MCUXpresso Software and Tools  UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers   
查看全文
  Description E-cigs is a battery-powered device consist of an electronic cigarette that converts liquid nicotine into a mist, or vapor. It offers an interactive display that allows checking for the battery of the e-cig, liquid nicotine levels, temperature of the device, etc. Block Diagram Products Category Name 1: Microcontroller Product URL 1 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kl-series-cortex-m0-plus/kinetis-kl2x-72-96-mhz-usb-ultra-low-power-microcontrollers-mcus-based-on-arm-cortex-m0-plus-core:KL2x Product Description 1 The KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller and a 16-bit ADC with configurable resolution. The KL2x also features a FlexIO module that supports a wide range of protocols including UART, I²C, SPI, I²S, PWM waveform generation. Product link 2 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/lpc54000-cortex-m4-/low-power-microcontrollers-mcus-based-on-arm-cortex-m4-cores-with-optional-cortex-m0-plus-co-processor:LPC541XX Product Description 2 The LPC541xx is a single-core or dual-core MCU, In an always-on application the MCUs operates in a power-down mode, listening for incoming data, which when available, can wake either core to acquire or process the information. The LPC541xx has a 12-bit ADC with 12 input channels and with multiple internal and external trigger inputs and sample rates of up to 5.0 MSamples/sec.   Category Name 2: Real-time clock/calendar Product URL 1 https://www.nxp.com/products/peripherals-and-logic/signal-chain/real-time-clocks/rtcs-with-ic-bus/real-time-clock-calendar:PCF8563 Product Description 1 The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. All addresses and data are transferred serially via a two-line bidirectional I²C-bus with a maximum bus speed of 400 kbit/s.   Category Name 3: Secure Authenticator IC Product URL 1 https://www.nxp.com/products/security-and-authentication/authentication/secure-authenticator-ic-embedded-security-platform:A1006 Product Description 1 The A1006 Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5133.pdf Emulating I2C Bus Master by using FlexIO https://www.nxp.com/docs/en/application-note/AN4568.pdf Understanding the 16-bit ADC PGA in Kinetis K series https://www.nxp.com/docs/en/application-note/AN11538.zip LPC 5411x SCTimer/PWM cookbook https://www.nxp.com/docs/en/application-note/TN00031.zip LPC5411x Crystal-less USB Solution Related Software Related Software URL https://www.nxp.com/webapp/Download?colCode=AN5133SW  Welcome | MCUXpresso SDK Builder    Training Training URL Regaining debug access to target MCU  Secure Tamper-Resistant Authentication  DES-N1970 Hands-On Workshop Add Wired Connectivity and Graphics Capability to Next-Generation Embedded Application with LPC MCU   
查看全文
Description NXP’s enterprise storage server solution is focused on our new I²C Fast-mode Plus (Fm+) devices which go from zero to 1 MHz so you can go to the next design level with higher data rates and up to 540 pF bus loading. In computing, telecom and networking systems architecture the trend is for greater use of I²C-bus as a maintenance and control bus, so more bandwidth and more devices on the bus are required.   Block Diagram Products Category Name 1: Microprocessor Product URL 1 QorIQ® Layerscape 1043A | NXP  Product Description 1 The QorIQ® LS1043A processor is NXP's first quad-core, 64-bit Arm®-based processor for embedded networking, it delivers greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. The new 0.9V LS1043A delivers additional power savings for applications such as Wireless LAN and to Power over Ethernet systems.   Category Name 2: I²C-bus Level Translator Product URL 1 PCA9509P | NXP  Product Description 1 The PCA9509P is a level translating I²C-bus/SMBus repeater with two voltage supplies that enable processor low voltage 2-wire serial bus to interface with standard I²C-bus or SMBus I/O. While retaining all the operating modes and features of the I²C-bus system during the level shifts, it also permits extension of the I²C-bus by providing bidirectional buffering for both lines. Product URL 2 PCA9617A | NXP  Product Description 2 The PCA9617A is an IC that provides level shifting between low voltage (0.8 V to 5.5 V) and higher voltage (2.2 V to 5.5 V) Fast-mode Plus (Fm+) I²C-bus or SMBus applications. The static offset design of the port B PCA9617A I/O drivers prevents them from being connected to the static or incremented offset of other bus buffers. Product URL 3 PCA9306 | NXP  Product Description 3 The PCA9306 is a dual bidirectional I²C-bus and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.0 V to 3.6 V and 1.8 V to 5.5 V. The PCA9306 features a 2-bit bidirectional translator for SDA and SCL lines in mixed-mode I²C-bus applications and also provides bidirectional voltage translation with no direction pin.   Category Name 4: PCIe Switch Product URL 1 CBTL04083A; CBTL04083B | NXP  Product Description 1 The  CBTL04083A/B has minimized the impedance of the switch such that the attenuation observed through the switch is negligible, and also minimized the channel-to-channel skew as well as channel-to-channel crosstalk, as required by the high-speed serial interface.   Category Name 5: GTL Level Translator Product URL 1 4-bit LVTTL to GTL transceiver | NXP  Product Description 1 The GTL2014 is a 4-bit translating transceiver designed for 3.3 V LVTTL system interface with a GTL-/GTL/GTL+ bus, where GTL-/GTL/GTL+ refers to the reference voltage of the GTL bus and the input/output voltage thresholds associated with it.   Category Name 6: Memory Switch Product URL 1 CBTW28DD14 | NXP  Product Description 1 The CBTW28DD14 is a 14-bit bus switch/multiplexer (MUX) is designed for 1.5 V or 1.8 V supply voltage operation designed for operation in DDR2, DDR3 or DDR4 memory bus systems. The CBTW28DD14 uses NXP proprietary high-speed switch architecture providing high bandwidth, very little insertion loss at low frequency, and very low propagation delay, allowing use in many applications requiring switching or multiplexing of high-speed signals.   Category Name 7: I2C Mux Product URL 1 PCA9846 | NXP  Product Description 1 The PCA9846 is an ultra-low voltage, quad bidirectional translating switch controlled via the I²C-bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any or all SCx/SDx channels can be selected, determined by the programmable control register.   Category Name 8: Load Switch Product URL 1 Logic controlled high-side power switch | NXP  Product Description 1 The NX5P2924 is a high-side load switch that features a low ON resistance N-channel MOSFET with a controlled slew rate that supports 2.5 A of continuous current.   Category Name 9: I2C Expander Product URL 1 PCAL6416A | NXP  Product Description 1 The PCAL6416A is a 16-bit general-purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I2C-bus interface. The PCAL6416A has built-in level shifting feature that makes these devices extremely flexible in mixed-signal environments where communication between incompatible I/O voltages is required.   Category Name 10: Dip switch Product URL 1 PCA8550 | NXP  Product Description 1 The primary function of the 4-bit 2-to-1 I²C multiplexer is to select either a 4-bit input or data from a non-volatile register and drive this value onto the output pins.   Category Name 11: LED Dimmer Product URL 1 PCA9532 | NXP  Product Description 1 The PCA9532 is a 16-bit I²C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and backlight applications.   Category Name 12: VGA Switch Product URL 1 Low power DisplayPort to VGA adapter with integrated 1 : 2 VGA switch | NXP  Product Description 1 PTN3355 is a DisplayPort to VGA adapter with an integrated 1: 2 VGA switch optimized primarily for motherboard applications, it also integrates a DisplayPort receiver. The PTN3355 supports I²C-bus over AUX per DisplayPort standard and bridges the VESA DDC channel to the DisplayPort Interface.   Category Name 13: LDC Driver Product URL 1 32 x 4 automotive LCD driver for low multiplex rates | NXP  Product Description 1 The PCA85162 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 32 segments.       Category Name 14: UART Product URL 1 SC16IS740/750/760 | NXP  Product Description 1 The SC16IS740/750/760 is a slave I²C-bus/SPI interface to a single-channel high-performance UART. It offers data rates up to 5 Mbit/s and guarantees low operating and sleeping current.   Category Name 15: USB 3.0 Pre-Driver Product URL 1 SuperSpeed USB 3.0 redriver | NXP  Product Description 1 PTN36001 is a dual-channel USB 3.0 Pre-Driver that supports data signaling rate of 5 Gbit/s through each channel. The data flow of one channel is facing the USB host, and another channel is facing the USB peripheral or device. Related Documentation   Document URL Title https://www.nxp.com/webapp/Download?colCode=AN5226  AN5226, Common Board Design for LS1046A, LS1043A and LS1088A Processors https://www.nxp.com/docs/en/application-note/AN5125.pdf AN5125, Introduction to Device Trees https://www.nxp.com/webapp/Download?colCode=AN4311 SerDes Reference Clock Interfacing and HSSI Measurements Recommendations https://www.nxp.com/webapp/Download?colCode=AN5097  Hardware and Layout Design Considerations for DDR4 SDRAM Memory Interfaces Tools   Tools URL QorIQ® LS1043A Development Board | NXP  Training Training URL NET-N1886 Tips for Silicon Bring-Up of QorIQ LS1043A Processor  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  LS1012A, LS1043A and LS1046A Design Cycle using N…  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  Related Demos from Communities Related Demos URL QorIQ Processing Platforms  Layerscape  IoT Solutions Platform based on LS1043 
查看全文
Description An e-reader allows a user to download text files from the internet or from a PC, store and read multiple books, as well as to listen to audiobooks or music stored on the device.   Block Diagram   Products Category Name 1: MPU Product URL 1 i.MX 8M Mini Applications Processor | Arm Cortex A53/M4 | 1080P display | NXP  Product Description 1 The i.MX 8M Mini is NXP’s first embedded multicore application processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Name 2: Battery Charger Product URL 1 MC34673 | Single-cell Battery Charger | NXP  Product Description 1 The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V,   Category Name 3: PMIC Product URL 1 14-channel power management IC optimized for i.MX 8M | NXP  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of application processors. It can provide power for a complete system, including application processors, memory and system peripherals.   Category Name 4: Power switch Product URL 1 USB PD and type C current-limited power switch | NXP  Product Description 1 The NX5P3090 is a precision adjustable current-limited power switch for USB PD application, it includes under-voltage lockout, over-temperature protection, and reverse current protection circuits.   Category Name 5: USB Type-C Logic Product URL 1 PTN5150 | NXP  Product Description 1 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector, it enables USB Type-C connector to be used in both host and device ends of the Type-C cable. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN12410.pdf  i.MX 8M Mini Power Consumption Measurement https://www.nxp.com/docs/en/application-note/AN1902.pdf  AN1902 (Combined with AN10365), Assembly guidelines for QFN (quad flat no-lead) and SON (small outline no-lead) packages Tools   Tool URL i.MX 8M Mini Evaluation Kit | NXP    Training Training URL i.MX Yocto Project: Frequently Asked Questions  i.MXDev Blog  Related Demos from Communities URL Hands-On Workshop: Fast Track Your Product Development with the Latest Multimedia Applications Processor from NXP, the i.MX 8M Mini  NXP MCU and MPU Based Voice and Audio Solutions for AI-IoT Market 
查看全文
Description This heart rate monitor is based on NXP’s KW41Z, an ultra-low-power BLE-enabled MCU that provides all the capabilities for acquiring, processing and sending data obtained from analog sensors. NXP also offers a battery charger IC, RTC and LED controller for a complete heart rate monitor solution. Block Diagram Products Category Name 1: MCU Product URL 1 https://www.nxp.com/products/wireless/thread/kinetis-kw41z-2.4-ghz-dual-mode-bluetooth-low-energy-and-802.15.4-wireless-radio-microcontroller-mcu-based-on-arm-cortex-m0-plus-core:KW41Z Product Description 1 The KW41Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® Low Energy connectivity, The KW41 also has a 16-bit ADC for data acquiring and a 6-bit High-Speed Analog Comparator. If needed the KW41Z also has AES-128 Accelerator (AESA), True Random Number Generator (TRNG) for an end-node secure.   Category Name 2: Battery Charger Product URL 1 https://www.nxp.com/products/power-management/battery-management/battery-chargers/1.2-a-single-cell-li-ion-li-polymer-battery-charger:MC34673 Product Description 1 The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V, which eliminates the input over-voltage-protection circuit required in handheld devices.   Category Name 3: Real-time clock/calendar Product URL 1 https://www.nxp.com/products/peripherals-and-logic/signal-chain/real-time-clocks/rtcs-with-spi/spi-real-time-clock-calendar:PCF2123 Product Description 1 The PCF2123 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power applications. Data is transferred serially via a Serial Peripheral Interface (SPI-bus) with a maximum data rate of 6.25 Mbit/s.   Category Name 4: GPIO Expander Product URL 1 https://www.nxp.com/products/interfaces/ic-spi-serial-interface-devices/ic-general-purpose-i-o/low-voltage-translating-8-bit-ic-bus-smbus-i-o-expander:PCAL6408A Product Description 1 NXP® I/O expanders provide a simple solution when additional I/Os are needed while keeping interconnections to a minimum. The PCAL6408A provides remote I/O expansion for most microcontroller families via the I²C-bus interface.   Category Name 5: LED Driver Product URL 1 https://www.nxp.com/products/power-management/lighting-driver-and-controller-ics/ic-led-controllers/4-bit-fm-plus-ic-bus-led-driver:PCA9633 Product Description 1 The PCA9633 is one of the first LED controller devices in a new Fast-mode Plus (Fm+) family. Fm+ devices offer higher frequency (up to 1 MHz) and more densely populated bus operation (up to 4000 pF). Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN10441.pdf Level shifting techniques in I2C-bus design https://www.nxp.com/docs/en/application-note/AN11247.pdf Improved timekeeping accuracy with PCF85063, PCF8523 and PCF2123 using an external temperature sensor https://www.nxp.com/docs/en/application-note/AN5377.pdf Hardware Design Considerations for MKW41Z/31Z/21Z BLE and IEEE 802.15.4 Devices https://www.nxp.com/docs/en/application-note/AN12059.pdf FRDM-KW41Z RF System Evaluation Report for BLE Applications   Related Software Related Software URL Kinetis Microcontrollers  MCUXpresso SDK    Related Demos from Communities Related Demos URL https://community.nxp.com/docs/DOC-340031 https://community.nxp.com/docs/DOC-334895 https://community.nxp.com/docs/DOC-334892 https://community.nxp.com/docs/DOC-331647 https://community.nxp.com/docs/DOC-101403
查看全文
  Description An energy display is an easy way for a user to view all the information collected by the sensors around their home. This application needs to support multiple protocols such as Zigbee and IEEE802.15.4 in order to be able to share the information with all the sensors around it. The Sigfox protocol could also be included in the features of this display. Block Diagram Products Category Name 1: Microcontroller Product URL 1 LPC546XX Microcontroller (MCU) Family | NXP  Product Description 1 The LPC546xx MCU family combines power efficiency with multiple high-speed connectivity options, advanced timers, and analog features. The LPC546xx LCD Controller supports both Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) displays. It has a dedicated DMA controller, selectable display resolution (up to 1024 x 768 pixels), and supports up to 24-bit true-color mode. Product link 2 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 2 The JN5169 is an ultra-low-power, high-performance wireless microcontroller suitable for ZigBee applications that allows OTA upgrade capability without external memory.   Category Name 2: Transceiver Product URL 1 Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 1 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring a very high link budget for bidirectional RF communication. The OL2385 is a 2-way RF channel with the most common modulation schemes for networking applications covering a full range of frequency bands from 160 up to 960 MHz   Category Name 3: Wireless charging receiver Product URL 1 NXxA4WP | NXP  Product Description 1 The NX1A4WP is an A4WP (Alliance for Wireless Power) compliant wireless power receiver front end. The integrated rectifier supports voltages of up to 20 V and is protected by an integrated automatic clamping function and an automatic over-power protection function.   Category Name 4: DC-to-DC Boost Converter Product URL 1 PCA9410/9410A | NXP  Product Description 1 The PCA9410 is highly efficient 3.0 MHz, 500 mA, step-up DC-to-DC converters, it converts input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.0 V. The PCA9410 delivers efficiency of up to 94 % enables an extended battery life in all portable designs.   Category Name 5: RTC with battery backup Product URL 1 PCF2129 | NXP  Product Description 1 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal Oscillator. The PCF2129 has a selectable I2C-bus or SPI-bus, a backup battery switch-over circuit, a programmable watchdog function, a timestamp function, and many other features.   Category Name 6: Security IC Product URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box. The A71CH includes a complete product support package that simplifies design-in and reduces time-to-market.   Category Name 7: Low-rate multiplexor Product URL 1 Universal LCD driver for low multiplex rates | NXP  Product Description 1 The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates, also features an internal LCD bias generation with voltage-follower buffers. The PCF85133 has a selectable backplane drive configuration: static or 2, 3, or 4 backplane multiplexing Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/TN00025.zip  LPC54608 LCD Dual Frame Buffer with eXecute-In-Place (XIP) from Quad SPI flash https://www.nxp.com/docs/en/nxp/application-notes/AN12027.zip Connecting TFT LCD with LCD controller of LPC MCU https://www.nxp.com/docs/en/application-note/AN11662.pdf High-performance PCB antennas for ZigBee networks Training URL CIT-N1778 Smart Metering RF Technologies  Power Management  Related Demos from Communities URL Designing with the New Ultra-Low-Power BLE System on Chip 
查看全文
  Description Faced with limited resources and booming demand, the energy industry seeks greater efficiencies within complex energy management and distribution processes, all while providing the best consumer experience. To achieve better service and smarter, streamlined processes, energy providers require reliable, real-time access to data.   A smart plug controls the energy supply of devices connected to it. Using a ZigBee® interface this device connects to a gateway where you can send commands to turn on/off or see the power consumption of the device connected to it.   Features   Tamper detection with time stamping USB battery charging (CC/CV) and Energy Star 2.0 compliant Very low current solution for long battery life System BOM is low in component count and cost 6 LED drivers Integrated power amplifier for long range and robust communication   Block Diagram     Products   Category Name 1:  MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KM1x 50 MHz 32-bit MCUs | NXP  Product Description 1 The KM1x include a high-accuracy, real-time clock delivers less than 5 PPM drift over temperature. Metrology firmware for calculating active, reactive and apparent power using a variety of algorithms is provided free of charge.   Category Name 2: Power management Product URL 1 HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1270 Hz | NXP  Product Description 1 The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input. Product URL 2 PCA9410/9410A | NXP  Product Description 2 The PCA9410 and PCA9410A DC-to-DC converters are optimized for battery-powered applications. High efficiency of up to 94% enables an extended battery life in all portable designs.   Category Name 3: Wireless Product URL 1 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 1 The JN5169 is an ultra-low-power, high-performance wireless MCU suitable for ZigBee® applications.   Category Name 4: Peripherals Product URL 1 PCA9955BTW | NXP  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs. Product link 2  PCF2129 | NXP  Product Description 2 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption.   Documentation Power Management for Kinetis:  https://www.nxp.com/docs/en/application-note/AN4503.pdf   Tools   Product Link TWR-KM34Z50M: Kinetis M Series Tower System Module TWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP  TEA1721BDB1065: TEA1721 universal mains white goods flyback SMPS demo board TEA1721 universal mains white goods flyback SMPS demo board | NXP  OM15020: JN5169 USB Dongle for ZigBee JN5169 USB Dongle for ZigBee | NXP 
查看全文
Description 3-phase high voltage motor control can drive today demanding BLDC, PMSM, and ACIM motor control designs with optimized MCU performance. The Kinetis V MCUs range from 75MHz to 240MHz to give product flexibility and to maximize reuse. Additionally, NXP provides a Kinetis motor software suite to reduce the motor control learning curve and accelerate time to market.   Block Diagram Products Category Name 1: MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KV1x Motor Control MCUs | NXP  Product Description 1 The Kinetis® KV1x MCU delivers a 27% increase in performance in math-intensive applications versus comparable MCUs, allowing it to target BLDC as well as more computationally demanding PMSM motors.   Category Name 2: AC/DC Product URL 1 TEA175x | NXP  Product Description 1 The high level of integration of the TEA175x allows the design of a cost-effective power supply with a very low number of external components. The special built-in green functions provide high efficiency at all power levels.   Category Name 3: Temperature Sensor Product URL 1 LM75B: Digital Temperature Sensor | NXP  Product Description 1 The I²C-bus LM75B contains a number of data to store the device settings, it features an 11-bit ADC that offers a temperature resolution of 0.125 °C with a programmable temperature threshold. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN10441.pdf Level shifting techniques in I2C-bus design https://www.nxp.com/docs/en/application-note/AN10580.pdf GreenChip TEA1761 synchronous rectification and feedback controller https://www.nxp.com/docs/en/application-note/AN11013.pdf DCM Flyback SMPS controller https://www.nxp.com/docs/en/application-note/AN4986.pdf Automated PMSM Parameter Identification https://www.nxp.com/docs/en/application-note/AN4912.pdf Tuning 3-Phase PMSM Sensorless control application using MCAT Tool https://www.nxp.com/docs/en/application-note/AN4862.pdf Three-phase BLDC sensorless control using the MKV10x https://www.nxp.com/docs/en/application-note/AN4870.pdf Tuning 3-Phase BLDC motor sensorless control using MKV10 https://www.nxp.com/docs/en/application-note/AN4560.pdf PWM synchronization using Kinetis Flextimers https://www.nxp.com/docs/en/application-note/AN4410.pdf FlexTimer and ADC synchronization for Field-Oriented-Control Tools Training URL https://store.nxp.com/webapp/ecommerce.add_item.framework?PART_NUMBER=TWR-MC-LV3PH&QUANTITY=1&ITEM_TYPE=TOOL_HW  Training   Training URL NXP Complete Motor Control Solutions  -…  Related Demos from Communities Related Demos URL Kinetis KV1x MCU with Tower System TWR-KV10Z32 Demo  Kinetis V Series ATV Enabled by Kinetis V & Motor Control Toolbox 
查看全文
Description Industry 4.0 is evolving the industrial landscape and businesses must change their processes and create progressively smaller, more efficient motor control platform designs. NXP supports these trends by securing interfaces, increasing flexibility and design speed of the control stage, and reducing the size of the power stage while still increasing power density. Block Diagram Products Category Name 1: MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KE06 48 MHz 32-bit 5V MCUs | NXP  Product Description 1 The KE06 delivers a next-generation solution with enhanced ESD/EMC performance for cost-sensitive, high-reliability device applications used in high electrical noise environments. The KE06 features One 6-channel FlexTimer/PWM (FTM) for motor control, along with Two 2-channel FlexTimer/PWM (FTM). Product link 2 Arm® Cortex®-M4|Kinetis KV4x Real-time Control MCUs | NXP  Product Description 2 The KV4x is a high-performance solution offering exceptional precision, sensing, and control for some of the most demanding applications in motor and power control. The KV4x features advanced high-speed and high-accuracy peripherals such as high-resolution pulse-width modulation (PWM) with 312 picosecond resolution, dual 12-bit analog-to-digital converters (ADCs) sampling at 4.1 mega samples per second (MSPS), a total of 30 PWM channels for support of multi-motor systems and dual FlexCAN modules.   Category Name 2: Digital signal controllers Product URL 1 MC56F84xxx|Digital Signal Controllers | NXP  Product Description 1 The MC56F84xxx is the market's fastest digital signal controller, offering exceptional precision, sensing, and control for the most efficient digital power conversion and advanced motor control applications. TheMC56F84xxx has up to 24 PWM channels with input capture.   Category Name 3: CAN transceiver Product URL 1 TJA1044 | High-speed CAN transceiver with Standby mode | NXP  Product Description 1 TheTJA1044 provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. TheTJA1044 has an excellent EMC performance at speeds up to 500 kbit/s, even without a common mode choke. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN4912.pdf Tuning 3-Phase PMSM Sensorless control application using MCAT Tool https://www.nxp.com/docs/en/application-note/AN4870.pdf Tuning 3-Phase BLDC motor sensorless control using MKV10 https://www.nxp.com/docs/en/application-note/AN4560.pdf PWM synchronization using Kinetis Flextimers https://www.nxp.com/docs/en/application-note/AN5014.pdf Three-Phase PMSM Sensorless FOC using MC56F82748 and MC56F84789 with Automated Motor Parameter Identification https://www.nxp.com/docs/en/application-note/AN4826.pdf Schematic and PCB Layout Guidelines for Digital Signal Controllers - Application Note https://www.nxp.com/docs/en/application-note/AN4795.pdf eFlex PWM Fault Handling on MC56F84xxx and MC56F82xxx DSCs - Application Notes https://www.nxp.com/docs/en/application-note/AN4746.pdf   High-Resolution PWM Generation Using MC56F82xx, MC56F84xxx, MC56F823xx, and MC56F827xx DSC Families - Application Notes https://www.nxp.com/docs/en/application-note/AN4680.pdf PMSM electrical parameters measurement https://www.nxp.com/docs/en/application-note/AN4608.pdf Use of PWM and ADC on MC56F84789 to Drive Dual PMS Motor FOC https://www.nxp.com/docs/en/application-note/AN4410.pdf FlexTimer and ADC synchronization for Field-Oriented-Control Tools Tools URL TWR-KV46F150M|Tower System Board|Kinetis MCUs | NXP    Related Demos from Communities   Related Demos URL https://community.nxp.com/docs/DOC-100867  https://community.nxp.com/docs/DOC-101516 
查看全文
Description The S12ZVC is a highly reliable, low-cost 16-bit MCU that offers a built-in voltage regulator along with CAN bus, 12-bit ADC and a 4-channel PWM. This feature is a great asset when developing end-node automotive solutions, such as a switch panel, based on CAN bus integration. This application integrates many buttons and knobs to control automotive systems, for example, Lights, Doors, Audio Systems, Air Conditioner or windows at the driver or passengers reach. Block Diagram   Products Category Name 1: Microcontroller Product URL 1 S12ZVC Mixed-Signal MCUs|MagniV | NXP  Product Description 1 The S12ZVC is a low-cost MCU, designed for the smallest automotive CAN-termination nodes. The S12ZVC core integrates a 5V to 12V voltage regulator, this features enable the capability for the MCU to become an automotive solution; from lights to doors, to trunk locks or air conditioner switches.   Features Features Vreg for 3.5 to 20-volt operating range, scalable in supply for on- and off-chip systems CAN physical layer High-resolution mixed signal: 12-bit resolution ADC 16ns resolution PWM and Timer Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5090.pdf Using the S12ZVC Device for Industrial Applications https://www.nxp.com/docs/en/application-note/AN4851.pdf Using the High-Resolution Timer and PWM in the S12ZVC   Related Software Related Software URL https://www.nxp.com/downloads/en/board-support-packages/VLG-MC9S12ZVC-DEMOSW.zip https://www.nxp.com/downloads/en/lab-test-software/DEVKIT-S12ZVC-LAB.zip https://www.nxp.com/downloads/en/board-support-packages/DEVKIT-S12ZVC-QSP.zip  Tools Tools URL VLG-MC9S12ZVC Evaluation Board | NXP  Related Demos from Communities URL List of MagniV and S12(X) Examples and Documents  List of MagniV S12(X) Application notes  S12 / MagniV Microcontrollers  CodeWarrior Development Tools  NXP Model-Based Design Tools 
查看全文
  Description A data logger senses parameters such as temperature, processes this data and transmits it using UHF/Bluetooth LE. This data logger has NFC + UHF/Bluetooth LE temperature logging. Block Diagram Products Category Name 1: NTAG IC Product URL 1 NHS3100: NTAG SmartSensor with Temperature Sensor and Digital IOs | NXP  Product Description 1 The NXP® NHS3100 is an IC optimized for temperature monitoring and logging. its embedded NFC interface, internal temperature sensor, and direct battery connection. The NHS3100 includes multiple Power-down modes and a selectable CPU frequency of up to 8 MHz, for ultra-low power consumption.   Category Name 2: BLE Transceiver Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 The QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy designed for human interface devices with a small capacity battery.   Category Name 3: UHF NFC Transceiver Product URL 1 UCODE I2C | NXP  Product Description 1 The UCODE I2C combines two independent UHF Interfaces (following EPC gen2 standard) with an I2C interface. Its large memory can be then read or written via both interfaces. This I2C functionality enables the standard EPC gen2 functionalities to be linked to an electronic device microprocessor. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN11180.pdf UCODE I2C PCB antenna reference designs https://www.nxp.com/docs/en/nxp/application-notes/AN12194.pdf QN908x RF Certification Guide https://www.nxp.com/docs/en/nxp/application-notes/AN11996.pdf QN908x Hardware Design Considerations https://www.nxp.com/docs/en/nxp/application-notes/AN01786.pdf QN908x Power Consumption Analysis https://www.nxp.com/docs/en/nxp/application-notes/AN11994.pdf QN908x BLE Antenna Design Guide Training Training URL SmartSensor  Hands-On - NTAG I2C Plus Brings NFC Connectivity into Consumer Electronics for Tiny Devices  Related Demos from Communities Related Demos URL NFC Demos - Information, Source codes, Schematics   NTAG I2C Plus interface to Kinetis Freedom boards  Designing with the New Ultra-Low-Power BLE System on Chip 
查看全文
  Overview   NXP provides full solutions to power high-end payment terminals. NXP is at the forefront of contact and contactless payment solutions and is a leader in providing security solutions for the banking and payment industries. Combining NXP's portfolio of microprocessors, microcontrollers, interface peripherals and connectivity solutions can help to create a feature rich and easy-to-use payment terminal or tablet solution.   Block Diagram     Recommended Products   Category Name MCU Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP  Arm® Cortex®-M4 core + DSP up to 150 MHz, 16 kB CPU CacheAdvanced public key crypto and tamper detection. Low-power peripherals and DMA for continuous system operation in reduced power stat. Ideal for entry level, highly secure POS terminals. i.MX 6UltraLite Applications Processor | Single Arm® Cortex®-A7 @ 696 MHz | NXP  Cortex-A7 @ 696 MHz, 128 kB L2 cache. Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM X 2, OTF DRAM. Encryption, PCI4.0 precertification. Ideal for high-end, high-quality HMI POS terminals. LPC55S6x|Arm® Cortex®-M33|32-bit Microcontrollers (MCUs) | NXP  Cortex-M33 processor, running at a frequency of up to 100 MHz. Security features: Arm TrustZone, PRINCE module, AES-256, SHA2, Physical Unclonable Function, RNG, 128-bit UUID, and Secure GPIO. Ideal for entry level, highly secure POS terminals.   Category Name NFC Contact Readers | NXP  Highly versatile family of ISO7816 compatible contact reader ICs. NFC - Near Field Communication | NXP  Wide range of NFC and reader ICs for physical access systems, POS terminals, PC solutions, eGovernment applications, public transport schemes, Pay TV solutions, eMetering, gaming, industrial and white goods applications. PN5180 | Full NFC Forum-compliant frontend IC | NXP  Optimized for POS terminal applications, allows to achieve compliancy to EMVCo 3.0 analog and digital and implements a high-power NFC frontend.   Category Name Power Management DC-to-DC Solutions | NXP  Highly integrated and cost-effective power conversion solution. BC3770 | 2 A Switch-Mode Li-ion/polymer Battery Charger | NXP  Power Supplies and Package Programmable charge parameters via I2C compatible interface High-efficiency synchronous switching regulator Extensive protection Power Management Integrated Circuits (PMICs) | NXP  The new PF series of PMICs brings advanced levels of configurability and programmability in a system level PMIC solution, enabling a single device to be easily configured to provide power to a wide range of processors and peripherals.   Category Name Secure Arm® Cortex®-M0+|Kinetis KL8x Ultra-Low Power MCUs | NXP  The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification. Kinetis® K8x Secure Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core | NXP  The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification.   Category Name Peripheral I²C LED Controllers ICs | NXP  Our I2C LED controllers enable core functions in some of today’s most ubiquitous devices and applications. Load Switches | NXP  Integrated Type C functionality, Fast Reverse Current Protection and Recovery, High Voltage Tolerance. Bluetooth®Smart/Bluetooth Low Energy | NXP  Highly integrated SoCs with up to 512 KB Flash and 128 KB RAM utilizing Arm® Cortex®-M4F cores. Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C bus interface | NXP  Tiny WLCSP6 package Accuracy: 0.5 °C from 0 °C to +85 °C Low quiescent current: 30 μA Active and 1 μA Shut-down Supply range: 1.8 V ± 0.15 V Resolution: 12 bits
查看全文
  Overview   NXP ®  offers PowerQUICC ® . and ColdFire ® . processors and a large selection of 8-bit MCUs that support common point-of-sale (POS) printer applications for retail and services industry customer receipts. Benefits include Low cost and complexity OS support to control print-heads, paper handling, character management, scanner inputs Management of digital/analog inputs and controls Multiple connectivity options Flexibility to address multiple mixed-feature applications   Block Diagram     Recommended Products   Category Name MCU and MPU 32-bit Microprocessor with USB On-The-Go, Ethernet, PCI, DDR2/DDR controller and Encryption | NXP  32-bit MPU, 10/100 ETH, USB OTG, PCI. i.MX258 Processors|Point of Sale (POS) | NXP  400 MHz Arm9®, SVGA, 10/100 ETH, CAN, tamper detection, <1W i.MX28 Applications Processors: Integrated Power Management Unit (PMU), Arm9™ Core | NXP  454 MHz Arm9®, SVGA, 10/100 ETH, CAN, PMU, <1W i.MX 6Solo Applications Processors | Single Arm® Cortex®-A9 @ 1GHz | NXP  1 GHz Arm® Cortex™-A9, 2xWXGA, graphics, video, 10/100/1000 ETH, CAN, PCIe, PMU 8-bit Flexis QE MCUs | NXP  Flexis Low-Power 8-bit MCU 4-128K Flash.   Category Name Power Management 3.0A 1.0MHz DDR Switch-Mode Power Supply | NXP  Li-Ion Battery Charger, DDR Switch-Mode Power Supply (3.0A, 1MHz).   Category Name Signal Conditioning MC33972 | MSDI with Suppressed Wakeup | NXP  Switch Detector 22 contacts. MSDI | NXP  Switch Detector 22 contacts.   Category Name Print Sensor 0 - 10kPa Integrated Pressure Sensor | NXP  Sensor On-Chip Signal Conditioned, Temperature Compensated and Calibrated.   Category Name Motor Driver MC33880 | Octal Serial Switch with SPI | NXP  Configurable Octal Serial Switch (LSS / HSS) for Motor Drive. MC34931 | H-Bridge, Brushed DC Motor Driver | NXP  H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 11kHz MC34932 | H-Bridge, Brushed DC Motor Driver | NXP  H-Bridge Brushed DC/Stepper Motor Driver, 5-28V, 5A, 11kHz MC33886 | H-Bridge, Brushed DC Motor Driver | NXP  H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 10kHz MC33926 | H-Bridge, Brushed DC Motor Driver | NXP  H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 20kHz Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP  H-Bridge Brushed DC/Stepper Motor Driver, 2-8.6V, 1.4A, 200kHz H-Bridge DC Motor Driver 2-15 V 3.8 A 200 kHz | NXP  H-Bridge Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz   Documentation   Application Notes: Simplified EHCI Data Structures for the High-End ColdFire ®  Family USB Modules https://www.nxp.com/docs/en/application-note-software/AN3522.pdf
查看全文
  Overview These shelf-mounted displays can be updated wirelessly, anywhere onsite, so there’s no more need for staff to manually change price labels or print, sort, and replace labels when prices change. Prices can also be set more strategically, with gradual markdowns or in response to competitor offers. RAIN RFID coexists with other onsite technologies, including WiFi, and NFC enables innovative marketing services such as geo-location, customer identification, and targeted offers in real time.   Videos       Recommended Products   Category Name NFC PN7150 | High performance NFC controller for smart devices | NXP  PN7150 is the high-performance version of PN7120, the plug’n play NFC solution for easy integration into any OS environment, reducing Bill of Material (BOM) size and cost. NTAG I2C | NXP  The NTAG I2C plus combines a passive NFC interface with a contact I2C interface.
查看全文
  Overview Barcode scanners are essential in everyday activities including grocery scanning, identifying hospital patients, and tracking boxes or products in a production line or warehouse. In all cases, they must prove to be fast, accurate, and durable in various environments. Barcode scanners use laser, bioptic, or image scanning technology to scan 1D or 2D barcodes. Depending on the application, they are designed to be handheld, in-counter, on-counter or hands-free. For connectivity, barcode scanners connect via serial interfaces such as RS-232, USB or wirelessly using Bluetooth or Wi-Fi. Barcode scanners require high-performance MCUs which provide design flexibility at a low cost and can process data quickly and securely. With a combination of our wide variety of products including Arm ®  Cortex ®  processors, power management ICs, capacitive touch devices, NFC contactless reader devices, audio codec devices, load switches, RTC’s, smart amplifiers, battery authentication devices, smart amplifiers, and others, designing a barcode scanner that is fast, accurate, and durable is simple and cost-effective. Block Diagram     Videos       Recommended Products   Category Name MPU i.MX RT1050 MCU/Applications Crossover MCU| Arm® Cortex-M7, 512KB SRAM | NXP  Highest performing Arm® Cortex®-M7, 3020 CoreMark/1284 DMIPS @ 600 MHz i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Arm Cortex-A7 core up to 900 MHz, 128 KB L2 cache, Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Secure Boot i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP  i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video   Category Name NFC CLRC663 plus family | High-performance NFC frontends | NXP  Multiple interfaces to support a broad range of microcontrollers and high-security reader implementations. Supply voltage: 2.5 to 5.5 V. NFC Tags for Electronics | NXP  Offload the cumbersome task of provisioning a new device onto an existing network. Energy harvesting capabilities to power battery operated devices. NTAG SmartSensor | NXP  Offers single-chip solutions that combine NFC connectivity with autonomous sensing, data processing, and logging.   Category Name Power Management PCA9411 | NXP  ±3 % output voltage accuracy over full current, voltage and temperature range and efficiency up to 94% Voltage Level Translators (Level Shifters) | NXP  Bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths PMIC with 1A Li+ Linear Battery Charger | NXP  Input voltage VIN from 5V bus, USB, or AC adapter (4.1 V to 6.0 V) withstands up to 22V transient. DDR memory reference voltage, VREFDDR, 0.5 to 0.9 V, 10 mA.   Category Name Audio Ultra-Low-Power Audio Codec | NXP  Capless headphone and an integrated PLL to allow clock reuse within the system that helps achieve a lower overall system cost. Audio Amplifiers | NXP  Audio amplifiers deliver leading performance for sound, robustness and EMC performance.   Category Name Secure A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Authentication time (on-chip calculations) < 50 ms. Power Consumption: 500 μA active. Minimum 10 years memory retention at 85°C   Category Name USB USB PD and type C current-limited power switch | NXP  VINT supply voltage range from 2.5 V to 5.5 V, 29 V Tolerance on VBUS and EN Pin. PTN5110 | NXP  Designed to comply with USB PD, USB Type-C and TCPC specifications. Back current protection on all pins when PTN5110 is unpowered.   Category Name Peripherals PCF8883 | NXP  Wide input capacitance range (10 pF to 60 pF) and automatic calibration. PCF8523 | NXP  Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal. Resolution: seconds to years. PCAL6416AEX | NXP  16-bit general purpose I/O expander. Latched outputs with 25 mA drive maximum capability.
查看全文
  Overview   Libraries strive to provide great service and to ensure easy access to media products. With thousands of visitors choosing from copious books, CDs, videos, and computer games, storing and controlling inventory poses huge challenges. To reduce the waiting time for visitors and to relieve staff, most libraries that use RFID rely on RFID-powered self-service media checkout stations. This approach reduces labor, ensures that books are returned to shelves quickly, shortens wait times and encourages more people to visit the library. Taking inventory with the aid of RFID takes only a fraction of the time required with traditional systems. With RFID labels easily applied to all types of media, library staff can use handheld RFID readers to quickly, conveniently and reliably locate misplaced books or other items. New systems such as Smart Shelves enable real-time location of all media within the library. Features   Faster check-out and 24/7 self return service Fast and automated sorting of returned books Improved inventory management Identification of misplaced books Reliable theft protection with Electronic Article Surveillance (EAS) Unique serialized identification No line-of-sight requirement Easily applicable to all media types Reliable, fast and convenient identification   Video     Recommended Products   Category Name ICODE ICODE SLIX SL2S2002; SL2S2102 | NXP  Standard: ISO 18000-3M1 User Memory (bit): 896 EAS protection: 32-bit password AFI protection: 32-bit password Longest read range of any standards-based passive HF RFID technology ICODE SLIX2 NFC Forum Type 5 Tag with originality signature SL2S2602 | NXP  Standard: ISO 18000-3M1 User Memory (bit): 2528 EAS protection: 32-bit password AFI protection: 32-bit password Longest read range of any standards-based passive HF RFID technology Persistent quiet and Originality signature enabled   Related Information   For publishers and retailers: How NFC will merge physical with online book sales ICODE Family data protection for Libraries
查看全文