NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Description NXP’s enterprise storage server solution is focused on our new I²C Fast-mode Plus (Fm+) devices which go from zero to 1 MHz so you can go to the next design level with higher data rates and up to 540 pF bus loading. In computing, telecom and networking systems architecture the trend is for greater use of I²C-bus as a maintenance and control bus, so more bandwidth and more devices on the bus are required.   Block Diagram Products Category Name 1: Microprocessor Product URL 1 QorIQ® Layerscape 1043A | NXP  Product Description 1 The QorIQ® LS1043A processor is NXP's first quad-core, 64-bit Arm®-based processor for embedded networking, it delivers greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. The new 0.9V LS1043A delivers additional power savings for applications such as Wireless LAN and to Power over Ethernet systems.   Category Name 2: I²C-bus Level Translator Product URL 1 PCA9509P | NXP  Product Description 1 The PCA9509P is a level translating I²C-bus/SMBus repeater with two voltage supplies that enable processor low voltage 2-wire serial bus to interface with standard I²C-bus or SMBus I/O. While retaining all the operating modes and features of the I²C-bus system during the level shifts, it also permits extension of the I²C-bus by providing bidirectional buffering for both lines. Product URL 2 PCA9617A | NXP  Product Description 2 The PCA9617A is an IC that provides level shifting between low voltage (0.8 V to 5.5 V) and higher voltage (2.2 V to 5.5 V) Fast-mode Plus (Fm+) I²C-bus or SMBus applications. The static offset design of the port B PCA9617A I/O drivers prevents them from being connected to the static or incremented offset of other bus buffers. Product URL 3 PCA9306 | NXP  Product Description 3 The PCA9306 is a dual bidirectional I²C-bus and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.0 V to 3.6 V and 1.8 V to 5.5 V. The PCA9306 features a 2-bit bidirectional translator for SDA and SCL lines in mixed-mode I²C-bus applications and also provides bidirectional voltage translation with no direction pin.   Category Name 4: PCIe Switch Product URL 1 CBTL04083A; CBTL04083B | NXP  Product Description 1 The  CBTL04083A/B has minimized the impedance of the switch such that the attenuation observed through the switch is negligible, and also minimized the channel-to-channel skew as well as channel-to-channel crosstalk, as required by the high-speed serial interface.   Category Name 5: GTL Level Translator Product URL 1 4-bit LVTTL to GTL transceiver | NXP  Product Description 1 The GTL2014 is a 4-bit translating transceiver designed for 3.3 V LVTTL system interface with a GTL-/GTL/GTL+ bus, where GTL-/GTL/GTL+ refers to the reference voltage of the GTL bus and the input/output voltage thresholds associated with it.   Category Name 6: Memory Switch Product URL 1 CBTW28DD14 | NXP  Product Description 1 The CBTW28DD14 is a 14-bit bus switch/multiplexer (MUX) is designed for 1.5 V or 1.8 V supply voltage operation designed for operation in DDR2, DDR3 or DDR4 memory bus systems. The CBTW28DD14 uses NXP proprietary high-speed switch architecture providing high bandwidth, very little insertion loss at low frequency, and very low propagation delay, allowing use in many applications requiring switching or multiplexing of high-speed signals.   Category Name 7: I2C Mux Product URL 1 PCA9846 | NXP  Product Description 1 The PCA9846 is an ultra-low voltage, quad bidirectional translating switch controlled via the I²C-bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any or all SCx/SDx channels can be selected, determined by the programmable control register.   Category Name 8: Load Switch Product URL 1 Logic controlled high-side power switch | NXP  Product Description 1 The NX5P2924 is a high-side load switch that features a low ON resistance N-channel MOSFET with a controlled slew rate that supports 2.5 A of continuous current.   Category Name 9: I2C Expander Product URL 1 PCAL6416A | NXP  Product Description 1 The PCAL6416A is a 16-bit general-purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I2C-bus interface. The PCAL6416A has built-in level shifting feature that makes these devices extremely flexible in mixed-signal environments where communication between incompatible I/O voltages is required.   Category Name 10: Dip switch Product URL 1 PCA8550 | NXP  Product Description 1 The primary function of the 4-bit 2-to-1 I²C multiplexer is to select either a 4-bit input or data from a non-volatile register and drive this value onto the output pins.   Category Name 11: LED Dimmer Product URL 1 PCA9532 | NXP  Product Description 1 The PCA9532 is a 16-bit I²C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and backlight applications.   Category Name 12: VGA Switch Product URL 1 Low power DisplayPort to VGA adapter with integrated 1 : 2 VGA switch | NXP  Product Description 1 PTN3355 is a DisplayPort to VGA adapter with an integrated 1: 2 VGA switch optimized primarily for motherboard applications, it also integrates a DisplayPort receiver. The PTN3355 supports I²C-bus over AUX per DisplayPort standard and bridges the VESA DDC channel to the DisplayPort Interface.   Category Name 13: LDC Driver Product URL 1 32 x 4 automotive LCD driver for low multiplex rates | NXP  Product Description 1 The PCA85162 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 32 segments.       Category Name 14: UART Product URL 1 SC16IS740/750/760 | NXP  Product Description 1 The SC16IS740/750/760 is a slave I²C-bus/SPI interface to a single-channel high-performance UART. It offers data rates up to 5 Mbit/s and guarantees low operating and sleeping current.   Category Name 15: USB 3.0 Pre-Driver Product URL 1 SuperSpeed USB 3.0 redriver | NXP  Product Description 1 PTN36001 is a dual-channel USB 3.0 Pre-Driver that supports data signaling rate of 5 Gbit/s through each channel. The data flow of one channel is facing the USB host, and another channel is facing the USB peripheral or device. Related Documentation   Document URL Title https://www.nxp.com/webapp/Download?colCode=AN5226  AN5226, Common Board Design for LS1046A, LS1043A and LS1088A Processors https://www.nxp.com/docs/en/application-note/AN5125.pdf AN5125, Introduction to Device Trees https://www.nxp.com/webapp/Download?colCode=AN4311 SerDes Reference Clock Interfacing and HSSI Measurements Recommendations https://www.nxp.com/webapp/Download?colCode=AN5097  Hardware and Layout Design Considerations for DDR4 SDRAM Memory Interfaces Tools   Tools URL QorIQ® LS1043A Development Board | NXP  Training Training URL NET-N1886 Tips for Silicon Bring-Up of QorIQ LS1043A Processor  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  LS1012A, LS1043A and LS1046A Design Cycle using N…  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  Related Demos from Communities Related Demos URL QorIQ Processing Platforms  Layerscape  IoT Solutions Platform based on LS1043 
View full article
Description An e-reader allows a user to download text files from the internet or from a PC, store and read multiple books, as well as to listen to audiobooks or music stored on the device.   Block Diagram   Products Category Name 1: MPU Product URL 1 i.MX 8M Mini Applications Processor | Arm Cortex A53/M4 | 1080P display | NXP  Product Description 1 The i.MX 8M Mini is NXP’s first embedded multicore application processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Name 2: Battery Charger Product URL 1 MC34673 | Single-cell Battery Charger | NXP  Product Description 1 The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V,   Category Name 3: PMIC Product URL 1 14-channel power management IC optimized for i.MX 8M | NXP  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of application processors. It can provide power for a complete system, including application processors, memory and system peripherals.   Category Name 4: Power switch Product URL 1 USB PD and type C current-limited power switch | NXP  Product Description 1 The NX5P3090 is a precision adjustable current-limited power switch for USB PD application, it includes under-voltage lockout, over-temperature protection, and reverse current protection circuits.   Category Name 5: USB Type-C Logic Product URL 1 PTN5150 | NXP  Product Description 1 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector, it enables USB Type-C connector to be used in both host and device ends of the Type-C cable. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN12410.pdf  i.MX 8M Mini Power Consumption Measurement https://www.nxp.com/docs/en/application-note/AN1902.pdf  AN1902 (Combined with AN10365), Assembly guidelines for QFN (quad flat no-lead) and SON (small outline no-lead) packages Tools   Tool URL i.MX 8M Mini Evaluation Kit | NXP    Training Training URL i.MX Yocto Project: Frequently Asked Questions  i.MXDev Blog  Related Demos from Communities URL Hands-On Workshop: Fast Track Your Product Development with the Latest Multimedia Applications Processor from NXP, the i.MX 8M Mini  NXP MCU and MPU Based Voice and Audio Solutions for AI-IoT Market 
View full article
Description This heart rate monitor is based on NXP’s KW41Z, an ultra-low-power BLE-enabled MCU that provides all the capabilities for acquiring, processing and sending data obtained from analog sensors. NXP also offers a battery charger IC, RTC and LED controller for a complete heart rate monitor solution. Block Diagram Products Category Name 1: MCU Product URL 1 https://www.nxp.com/products/wireless/thread/kinetis-kw41z-2.4-ghz-dual-mode-bluetooth-low-energy-and-802.15.4-wireless-radio-microcontroller-mcu-based-on-arm-cortex-m0-plus-core:KW41Z Product Description 1 The KW41Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® Low Energy connectivity, The KW41 also has a 16-bit ADC for data acquiring and a 6-bit High-Speed Analog Comparator. If needed the KW41Z also has AES-128 Accelerator (AESA), True Random Number Generator (TRNG) for an end-node secure.   Category Name 2: Battery Charger Product URL 1 https://www.nxp.com/products/power-management/battery-management/battery-chargers/1.2-a-single-cell-li-ion-li-polymer-battery-charger:MC34673 Product Description 1 The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V, which eliminates the input over-voltage-protection circuit required in handheld devices.   Category Name 3: Real-time clock/calendar Product URL 1 https://www.nxp.com/products/peripherals-and-logic/signal-chain/real-time-clocks/rtcs-with-spi/spi-real-time-clock-calendar:PCF2123 Product Description 1 The PCF2123 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power applications. Data is transferred serially via a Serial Peripheral Interface (SPI-bus) with a maximum data rate of 6.25 Mbit/s.   Category Name 4: GPIO Expander Product URL 1 https://www.nxp.com/products/interfaces/ic-spi-serial-interface-devices/ic-general-purpose-i-o/low-voltage-translating-8-bit-ic-bus-smbus-i-o-expander:PCAL6408A Product Description 1 NXP® I/O expanders provide a simple solution when additional I/Os are needed while keeping interconnections to a minimum. The PCAL6408A provides remote I/O expansion for most microcontroller families via the I²C-bus interface.   Category Name 5: LED Driver Product URL 1 https://www.nxp.com/products/power-management/lighting-driver-and-controller-ics/ic-led-controllers/4-bit-fm-plus-ic-bus-led-driver:PCA9633 Product Description 1 The PCA9633 is one of the first LED controller devices in a new Fast-mode Plus (Fm+) family. Fm+ devices offer higher frequency (up to 1 MHz) and more densely populated bus operation (up to 4000 pF). Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN10441.pdf Level shifting techniques in I2C-bus design https://www.nxp.com/docs/en/application-note/AN11247.pdf Improved timekeeping accuracy with PCF85063, PCF8523 and PCF2123 using an external temperature sensor https://www.nxp.com/docs/en/application-note/AN5377.pdf Hardware Design Considerations for MKW41Z/31Z/21Z BLE and IEEE 802.15.4 Devices https://www.nxp.com/docs/en/application-note/AN12059.pdf FRDM-KW41Z RF System Evaluation Report for BLE Applications   Related Software Related Software URL Kinetis Microcontrollers  MCUXpresso SDK    Related Demos from Communities Related Demos URL https://community.nxp.com/docs/DOC-340031 https://community.nxp.com/docs/DOC-334895 https://community.nxp.com/docs/DOC-334892 https://community.nxp.com/docs/DOC-331647 https://community.nxp.com/docs/DOC-101403
View full article
Description 3-phase high voltage motor control can drive today demanding BLDC, PMSM, and ACIM motor control designs with optimized MCU performance. The Kinetis V MCUs range from 75MHz to 240MHz to give product flexibility and to maximize reuse. Additionally, NXP provides a Kinetis motor software suite to reduce the motor control learning curve and accelerate time to market.   Block Diagram Products Category Name 1: MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KV1x Motor Control MCUs | NXP  Product Description 1 The Kinetis® KV1x MCU delivers a 27% increase in performance in math-intensive applications versus comparable MCUs, allowing it to target BLDC as well as more computationally demanding PMSM motors.   Category Name 2: AC/DC Product URL 1 TEA175x | NXP  Product Description 1 The high level of integration of the TEA175x allows the design of a cost-effective power supply with a very low number of external components. The special built-in green functions provide high efficiency at all power levels.   Category Name 3: Temperature Sensor Product URL 1 LM75B: Digital Temperature Sensor | NXP  Product Description 1 The I²C-bus LM75B contains a number of data to store the device settings, it features an 11-bit ADC that offers a temperature resolution of 0.125 °C with a programmable temperature threshold. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN10441.pdf Level shifting techniques in I2C-bus design https://www.nxp.com/docs/en/application-note/AN10580.pdf GreenChip TEA1761 synchronous rectification and feedback controller https://www.nxp.com/docs/en/application-note/AN11013.pdf DCM Flyback SMPS controller https://www.nxp.com/docs/en/application-note/AN4986.pdf Automated PMSM Parameter Identification https://www.nxp.com/docs/en/application-note/AN4912.pdf Tuning 3-Phase PMSM Sensorless control application using MCAT Tool https://www.nxp.com/docs/en/application-note/AN4862.pdf Three-phase BLDC sensorless control using the MKV10x https://www.nxp.com/docs/en/application-note/AN4870.pdf Tuning 3-Phase BLDC motor sensorless control using MKV10 https://www.nxp.com/docs/en/application-note/AN4560.pdf PWM synchronization using Kinetis Flextimers https://www.nxp.com/docs/en/application-note/AN4410.pdf FlexTimer and ADC synchronization for Field-Oriented-Control Tools Training URL https://store.nxp.com/webapp/ecommerce.add_item.framework?PART_NUMBER=TWR-MC-LV3PH&QUANTITY=1&ITEM_TYPE=TOOL_HW  Training   Training URL NXP Complete Motor Control Solutions  -…  Related Demos from Communities Related Demos URL Kinetis KV1x MCU with Tower System TWR-KV10Z32 Demo  Kinetis V Series ATV Enabled by Kinetis V & Motor Control Toolbox 
View full article
  Overview NXP digital signal controllers provide a switched-mode power supply solution that maximizes efficiency while reducing system costs through bill-of-materials savings. Our solution dynamically compensates for system disadvantages such as component aging and operational variability due to changing load conditions.   Reference Designs Product Name Link Features 3-Phase PMSM Control https://www.nxp.com/design/designs/3-phase-pmsm-control:PERMANENT-MAGNET-MOTOR The 3-Phase Permanent Magnet Synchronous (PMSM) Motor Control Reference Design is based on Kinetis V Series MCUs and intended to provide the example for 3-phase sensorless PMSM motor control solutions. The Reference design utilizes a closed-loop field-oriented vector speed (FOC) control mechanism. KV Series Full-Bridge DC-DC Switch Mode Power Supply (SMPS) https://www.nxp.com/design/designs/kv-series-full-bridge-dc-dc-switch-mode-power-supply-smps:FULL-BRIDGE-SMPS  Full Bridge DC-DC Switch Mode Power Supply   Block Diagram     Recommended Products   Category Products Features DSC Kinetis® V Series: Real-time Motor Control & Power Conversion MCUs based on Arm® Cortex®-M0+/M4/M7 | NXP  Kinetis V Series MCUs are based upon the Arm Cortex-M0+, Cortex-M4, and Cortex-M7 cores and are designed for a wide range of BLDC, PMSM, and ACIM motor control and digital power conversion applications. Temperature Sensor I²C Digital Temperature/Voltage Sensors | NXP  NXP I2C Temperature/Voltage monitors offer best-in-industry precision to fit any thermal management need.
View full article
Overview The FAA now requires drone owners to register any device weighing more than 0.55 lbs. (250 g). For drones currently in the field, enforcing this new law might be problematic, as it relies on the honor system to some extent. But for new devices, NXP offers an easy enforcement method. How it Works NXP’s drone registration solution uses low-cost NFC technology to easily enforce compliance. Manufacturers could include an NFC reader within the drone housing. NXP makes this step straightforward by providing reference designs for drop-into-place design ease. Upon registration, consumers could receive an official government-issued registration certificate that comprises an NXP encrypted NFC tag in adhesive label form. Upon adhesion to the drone housing, the drone control electronics would wirelessly read the certificate. If valid, the drone microcontroller enables functionality. If not, the drone will not power up. Benefits Electronic registration provides more than just ease to government regulatory bodies, it also facilitates regulation of that drone to ensure the safety of all citizens. Upon application of the registration certificate sticker, the NFC chip inside the sticker could convey identification information to the drone microcontroller, such as the registration number, model/serial number of the drone, and its zoning classification. Because this information would now be housed with the drone, drone manufacturers could choose to broadcast select details, such as the classification information, via appropriate long-range wireless communication while in flight. If the drone flew within restricted airspace (near airports, sensitive government sites, stadiums, large public events, etc.), flight controllers could obtain the classification information (something virtually impossible to obtain visually) from the drone and thereby verify its authority (or lack thereof) to travel within a particular space, in order to help prevent potential catastrophes.   Block Diagram   Recommended Products Category Products Features RFID MIFARE DESFire EV2 | NXP  Contactless interface compliant with ISO/IEC 14443-2/3 A Fast data transfer: 106 kbit/s, 212 kbit/s, 424 kbit/s, 848 kbit/s   CLRC663 plus family | High-performance NFC frontends | NXP  Supports NFC Cockpit and NFC Reader Library RF standard compliance: ISO/IEC 14443A and MIFARE, NTAG ®  and SmartMX ®  families Drone PX4 Robotic Drone FMU | RDDRONE-FMUK66  Proven business-friendly open source software with available enterprise support: PX4, QGroundControl Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots Rapid-IOT to Drone adapter board Rapid-IOT to Drone adapter board  Adapter board fully designed for Rapid IoT Prototyping Kit UAVCAN communication between drone and Rapid IOT Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk NXP Rapid IoT Prototyping Kit Rapid IoT Prototyping Kit  Expandable to most IoT end-node use cases with 400+ Click boards™ Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
View full article
  Overview For companies working on package drone delivery solutions, NXP technology provides a way to confirm that drones are operating within authorized airspace corridors, and then to secure an electronic signature before the drone sets down on the ground. The NXP electronic signature solution uses NXP Bluetooth Low Energy (BLE) to obtain a valid signature for delivery: The consumer would receive an electronic package notification via BLE to their mobile device The drone hovers over the delivery zone until it obtains the electronic signature After receiving the signature, the drone releases the package and returns to the point of origin, or it could travel to a nearby location for a package return Benefits For consumers: Drone delivery equals rapid, as well as reduced cost delivery, however, for both businesses and consumers need a way to verify parcel receipt. NXP’s electronic signature solution is efficient and non-invasive For businesses: Wireless signature confirmation ensures a level of protection of a valuable piece of commercial equipment (the drone), and reduces potential liability for loss due to theft or inaccurate parcel delivery For regulatory bodies: The electronic identification traveling with the drone helps ensure compliance with flight corridor restrictions, especially if those corridors require dynamic mapping   Block Diagram   Recommended Products Category Products Features BLE SoC K32W061/41 MCUs for Zigbee®, Thread, and Bluetooth® Low Energy 5.0 |NXP Multiprotocol RF | NXP  Powered by an Arm® Cortex®-M4 MCU and with 640 KB on-board flash and 152 KB SRAM.   KW39/38/37 32-bit Bluetooth 5.0 Long-Range MCUs|NXP | NXP  Bluetooth Low Energy version 5.0 and generic FSK radio.   QN9090/30(T) Bluetooth 5.0 Low Energy MCU with NFC | NXP  Low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU Up to 640KB onboard flash and 152 KB SRAM Drone PX4 Robotic Drone FMU | RDDRONE-FMUK66 Proven business-friendly open source software with available enterprise support: PX4, QGroundControl Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots Rapid-IOT to Drone adapter board Rapid-IOT to Drone adapter board Adapter board fully designed for Rapid IoT Prototyping Kit UAVCAN communication between drone and Rapid IOT Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk NXP Rapid IoT Prototyping Kit Rapid IoT Prototyping Kit Expandable to most IoT end-node use cases with 400+ Click boards Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
View full article
  Overview Factory automation systems connect with each other through robust communication paths and with the user through intuitive HMIs. To meet these needs and the demand for greener, more efficient industrial processes, these systems require ultra-reliable solutions for fast connectivity and solid security. NXP®, a longtime leader in industrial applications, enables flexible design cycles and provides industrial system designers with longevity programs and innovative security features. We’re focused on customer success, next-gen IoT tech and Industry 4.0. Computer numeric control (CNC) machines are electro-mechanical devices that manipulate machine shop tools using computer programming inputs. CNC is one of two common methods (3D printing is the other) to generate product (typically metal or plastic) from a digital software file. CNC is a subtractive technique; excess material is removed in manufacturing the final product. Block Diagram BlockDiagram-RobotCNCMainController-PNG.png Products Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Temperature Sensor Product URL SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms.   Category USB Type C Product URL PTN5150: CC logic for USB Type-C applications  Product Description PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.   Category Logic Controller Product URL NX5P2190UK: Logic controlled high-side power switch  Product Description The NX5P2190 is an advanced power switch with adjustable current limit. It includes under-voltage and over-voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits.
View full article
  Overview In the past , the production operator has to manually locate the components and assemble the various components with the right quantity for assembly production . And it is prone to Human error . So a solution its needed to provide a faster turnaround time for the production operation to consolidate all necessary components for assembly production for various models and decrease the error for human factors. In this particular deployment , the system assist the production operator to get all necessary components for assembly production without making mistakes due to Human error and also in shortest possible time. The system deployed using JN5168, raises productivity level of the production operator. The system also keep track of the Components stock levels and when require replenishment , it will raise a notification to the system. Block Diagram Block-Diagram-WarehouseManagement-PNG.png Products Category Zigbee Product URL JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM  Product Description The JN5169 is an ultra low power, high performance wireless microcontroller suitable for ZigBee applications.   Category LCD Driver Product URL PCF8553DTT: 40 × 4 LCD segment driver  Product Description PCF8553 is an ultra low-power LCD segment driver with 4 backplane- and 40 segment-driver outputs, with either an I²C- or an SPI-bus interface.
View full article
  Overview With the expansion of IoT technologies, it is required to implement devices that allow a trusted environment for such technologies. This device allows to have a secure environment thanks to the use of the A71CL Secure Element, which provides a root of trust at the IC level and chip-to-cloud security while working with IoT technologies. Besides the A71CL, the implementation uses a i.MX 8M Mini in order to work with high performance and low power consumption. Block Diagram Block-Diagram-IoTSecureDevice-PNG.png Products Category MPU Product URL i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers.   Category Power Management Product URL PF1510: Power Management Integrated Circuit (PMIC) for low power application processors  Product Description The PF1510 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.
View full article
  Overview The convergence of an aging population and breakthrough technological advances has created endless opportunities for automated medical devices. These devices help ensure the future health of millions of people by providing advances in diabetes care, cardiac care, drug deliver, therapy adherence and general health and wellness applications. Regardless of the end use, developers of healthcare/medicals devices face similar challenges – the need to balance processing requirements with power consumption, support to ensure a fast time-to-market, the need for secure wireless connections and product longevity are all key to healthcare designers. This application receives information of all the sensors in a human body and upload this in the cloud, with this measurements the consumer can check his health if this has an illness. The i.MX 7 DUAL is a high performance MPU with high security modules to ensure the integrity of the information transmitted and received. Use Cases Consumer: Gather the information of all the sensors in the human body for health or sports training. Biomedical: Check the vital signs of a patient and uploaded it to the cloud, quick alerts if the patient is in danger. Block Diagram Block-Diagram-MedicalGateway-PNG.png Products Category MPU Products URL i.MX 7Dual Processors - Heterogeneous Processing with dual Arm® Cortex®-A7 cores and Cortex-M4 core  Product Description The i.MX 7Dual family of processors represents our latest achievement in high-performance processing for low-power requirements with a high degree of functional integration.   Category Power Management Product URL PF3000: 12-Channel Configurable PMIC  Product Description The PF3000 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing.   Category Wireless Product URL KW31Z: Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core  Product Description The KW31Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® low energy v4.2 RF connectivity for portable, extremely low-power embedded systems.
View full article
  Overview Modern aircraft contain dozens of data distribution and processing systems, which can collectively be referred to as Avionics. NXP’s embedded processors have long been the processors of choice in avionics systems due to their balance of performance per watt, IO integration, temperature range, reliability, and production longevity. Many of these solutions also apply to the rapidly evolving field of mobile robotics. Whether your system operates on the ground, under the sea or in the sky, NXP offers a complete portfolio of sensors, controllers and communications solutions. This solution is based on i.MX Applications Processors. This application processor provides multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. Block Diagram Block-Diagram-Aircraf-Entertainment-System-i.MX6D.png Block-Diagram-Aircraf-Entertainment-System-i.MX6QP.png Block-Diagram-Aircraf-Entertainment-System-i.MX8M-Quad.png Products Category MPU Product URL 1 i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description 1 The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers. Product URL 2 i.MX6QP: i.MX 6QuadPlus Processor - Quad-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core  Product Description 2 The i.MX 6QuadPlus family delivers dramatic graphics and memory performance enhancements and are pin-compatible with a broad range of i.MX 6 processors. Product URL 3 i.MX6D: i.MX 6Dual Processors - Dual-Core, 3D Graphics, HD Video, Multimedia, Arm® Cortex®-A9 Core  Product Description 3 The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications.   Category Sensors Product URL 1 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 2 MMA8453Q: ±2g/±4g/±8g, Low g, 10-bit Digital Accelerometer  Product Description 2 The MMA8453Q is a smart low-power, three-axis capacitive micromachined accelerometer with 10 bits of resolution.   Category Power Management Product URL 1 PF4210: 14-channel power management IC optimized for i.MX 8M  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. Product URL 2 MMPF0100: 14-Channel Configurable Power Management IC  Product Description 2 The MMPF0100 is suited to all i.MX 6 processors: i.MX 6SoloX, i.MX 6SoloLite, i.MX 6Solo, i.MX 6DualLite, i.MX 6Dual, i.MX 6Quad, i.MX 6DualPlus and i.MX 6QuadPlus. Product URL 3 MC34671: 600 mA Single-cell Li-Ion/Li-Polymer Battery Charger  Product Description 3 The MC34671 is a cost-effective fully integrated battery charger for Li-Ion or Li-Polymer batteries.   Category Switch Product URL 1 NX5P1000UK: Logic controlled high-side power switch  Product Description 1 The NX5P1000 is an advanced power switch and ESD- protection device for USB OTG applications. Product URL 2 CBTU02044: High-speed Two-differential 1-to-2 Switching Chip  Product Description 2 CBTU02044 is a high-speed differential 1-to-2 switching chip optimized to interface with PCIe4.0 for server and client applications.   Category Interfaces Product URL 1 SJA1105EL: Five- Ports AVB Automotive Ethernet Switch  Product Description 1 The SJA1105EL Ethernet switch offers a flexible solution for implementing modular and cost-optimized ECUs capable of supporting any in-vehicle connectivity requirement. Product URL 2 PTN5150: CC logic for USB Type-C applications  Product Description 2 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.   Category Peripherals Product URL 1 PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description 1 The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category Audio Product URL SGTL5000: Ultra-Low-Power Audio Codec  Product Description The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O.   Category Wi-Fi Product URL 88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.
View full article
  Overview Data logger senses parameters such as temperature and processes this data and sends it using UHF/Bluetooth LE. NFC + UHF/Bluetooth LE temperature logging Configuration and logged data read back via NFC Long distance real time data (temperature, total sampling points, out-of-limit points) read back via UHF Our NTAG SmartSensor portfolio offers single-chip solutions that combine NFC connectivity with autonomous sensing, data processing, and logging. These devices can be easily combined with other companion chips, such as radios or sensor solutions. NTAG SmartSensor devices are ideal for Internet of Things (IoT) products. Block Diagram BlockDiagram-TemperatureLogger-BluetoothLE-PNG.png BlockDiagram-TemperatureLogger-UHF-PNG.png Products Category Smart Sensor Product URL 1 NHS3100: NTAG® SmartSensor with Temperature Sensor and Digital IOs  Product Description 1 The NXP® NHS3100 is an IC optimized for temperature monitoring and logging. With its embedded NFC interface, internal temperature sensor and direct battery connection, it supports an effective system solution with a minimal number of external components. Product URL 2 NHS3100UCODEADK: NHS3100 - UCODE-I2C  Product Description 2 This solution is composed of two NXP ICs, the NHS3100 NTAG SmartSensor and the SL354011FHK; connected via I2C. The NHS3100 is the master of the solution, running the temperature monitor and forwarding the state of the controlled goods to the Rain RfiD (UHF) interface.   Category BLE Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip Solution  Product Description QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy solution for Bluetooth® Smart applications such as sports and fitness, human interface devices, and app-enabled smart accessories.  
View full article
  Overview Industrial control is a key element in any factory automation process. It may vary from a simple panel-mounted controller to large interconnected and interactive distributed control systems. PLCs are integral to industrial control; their primary function is to control individual machines or stations in real time making low deterministic latency a key factor. The functionality of the PLC include sequential relay control, motion control, process control, distributed control systems, and networking. Multiple interfaces and purpose PLC control card for the system interfaces between host system and daughter modules. Features They can be designed for many arrangements of digital and analog I/O, extended temperature ranges, immunity to electrical noise, and resistance to vibration and impact. Capable for memory extension for various system requirement Use Cases A programmable logic controller (PLC) is an industrial digital computer which has been ruggedized and adapted for the control of manufacturing processes, such as assembly lines, or robotic devices, or any activity that requires high reliability, ease of programming and process fault diagnosis. Block Diagram Block-Diagram-PLC-Control-Board-PNG.png Products Category MCU Product URL 1 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 2 S32K144EVB: S32K144 Evaluation Board  Product Description 2 The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Transceiver Product URL TJA1042: High-speed CAN transceiver with standby mode  Product Description The TJA1042 high-speed CAN transceiver provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus.
View full article
  Overview Industrial control is a key element in any factory automation process. It may vary from a simple panel-mounted controller to large interconnected and interactive distributed control systems. This small form factor board target applications that require low power, low costs, and high performance. This solution is based on aLS1028A Industrial Application Processor. This processor includes two powerful 64-bit Arm®v8 cores that can support real-time processing for industrial control, as well as virtual machines for edge computing in the IoT.  NXP is your ideal partner for factory automation. From embedded hardware to software solutions, our industrial expertise and innovative spirit enable you to meet the highest expectations of industry 4.0 and industrial IoT markets. Use Cases Our portfolio enables the next generation of smart factories from edge to cloud. We enable industrial applications at all layers of factory automation. Our technology implements secure connections from manufacturing level up to the cloud. Some applications are: Manufacturing Logistics Operations Management Edge-Cloud Block Diagram Block-Diagram-Boards-and-Standard-Form-Factor-PNG.png Product Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Display Port Product URL PTN3460/PTN3460I - Commercial and Industrial e(DP) to LVDS bridge IC  Product Description PTN3460 is an (embedded) DisplayPort to LVDS bridge device that enables connectivity between an (embedded) DisplayPort (eDP) source and LVDS display panel.  
View full article
  Overview The conventional timing relays offers a simple solution where the control of the systems needs to be simple or the communication isn’t possible. These have some inconvenient since they aren’t precise and are vulnerable to be modified. This application can control one or many relays. Using NFC communications, the time outputs are configured precisely and also can be programmed some functions that conventional timing relays can’t replicate. Also, the device can be password protected to block intruders or any external disturbance. Block Diagram Block-Diagram-Control&TimingRelay-PNG.png Products Category MCU Product URL LPC8N04: Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core  Product Description LPC8N04 is a cost-effective MCU which serves as an entry-level connectivity solution for embedded applications with integrated NFC connectivity.   Category Power Management Product URL TEA1721BDB1065: TEA1721 Universal Mains White Goods Flyback SMPS Demo Board  Product Description This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load.   Category RTC Product URL PCF8563: Real-time clock/calendar  Product Description The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.
View full article
       该软件包为RT-Thread RTOS配套的BSP板级支持包,默认支持官方开发板MIMXRT1020-EVK,用户可以针对该BSP移植到自己的prototype上面,当前RT1020_EVK板级包在RT-Thread v3.1.3版本编译通过并运行测试成功。使用时,需要将附件源码解压后拷贝到\rt-thread\bsp\imxrt路径下。 Products Product Category NXP Part Number URL MCU MIMXRT1021 i.MX RT1020 Crossover MCU with Arm® Cortex®-M7 core    Tools NXP Development Board URL i.MX RT1020 Evaluation Kit MIMXRT1020-EVK: i.MX RT1020 Evaluation Kit    SDK SDK Version URL RT-Thread_v3.1.3 https://github.com/RT-Thread/rt-thread/tree/v3.1.3  SDK_v2.6.1 mcuxpresso.nxp.com  
View full article
Near Field Communication (NFC) is already present in more than 1.5 Billion smartphones. Well-known applications like payment and access control are enabled by NFC, but also emerging and innovative use cases which are just appearing on the horizon now. This article gives you more information, background and how-to guides around our NFC demos, first exhibited at embedded world 2018 in Nürnberg - to help you put NFC Everywhere. Accessories and consumables Identifying and authenticating accessories and consumables can add significant value to a product, and for the first time we show live how this works: The demo showcases tool identification via NFC for 3 different kinds of tools: A drill bit, a standard flat-blade screwdriver and a Phillips screwdriver. Each of the tools has an embedded NTAG213 NFC tag, and the electric drill contains an NFC reader (CLRC663 plus). As soon as a tool is inserted, the main unit reads the tool type and usage (wear). Based on this information, it can reject non-genuine or worn-out tools, and adjust internal settings like max/min speed based on the tool type. The demo is based on the brand new NFC Nutshell kit by our partner GMMC, and the demo shows how easily an existing product can be retrofitted with NFC using this kit. Find a detailed description of accessory and consumable identification and authentication here: https://community.nxp.com/docs/DOC-340283 Parameterization, Diagnosis and Firmware update This demo shows how you can use an NFC phone to parameterize/configure a DIN rail module (or any other piece of electronics) with an NFC phone - even if the module is completely unpowered. The smart phone app lets you set the behavior of the lamps and also the language of the display. After the configuration (a simple tap) you switch on the main power, and the device comes up as configured. And NFC also lets you read out diagnostic data - no matter whether the device is powered on or off. So you can even replace your service UART by NFC. Thirdly, the demo shows how easy it is to even flash your firmware via NFC. Again, this works even when the device is switched off. This application is based on the NTAG I²C plus passive connected tag IC.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333834. Interested how this looks like in a commercial product? Watch this video showing how easily the Schneider Zelio NFC Timer Relay can be configured via NFC. Access Management In the Access Management corner, we demonstrate the ultimate contactless connectivity for residential or hospitality applications through NXP NFC and BLE solutions and a superior contactless experience and security with MIFARE ® DESFire ® credential on cards, mobile devices and wearables. Our demonstrator is based on the PN7462 family, the all-in-one full NFC controller, the QN9021, a low power BLE system-on-chip, and the PCF8883T, capacitive proximity switch with auto-calibration, for very low power consumption. We also show two commercial products by our partners: 1) The Salto XS4 range of smart doorlocks, a simple to use and very efficient access control system. 2) A modular access control solution by Kronegger, using their tiny NFC reader boards. We also reveal a very small footprint complete reader board based on the new BGA package (VFBGA64; 4.5x4.5 mm²) for the PN7462 family complementing the existing HVQFN64 package.   NFC Tandem - The Best Of Two Worlds If you need NFC functionality both in powered and unpowered state, have a look at the NFC Tandem demo: An NFC reader (PN7150) and a passive connected NFC tag (NTAG I²C plus) sharing one antenna. A user can interact with the device when it is powered off (through the NTAG I²C plus); when the device is powered, it can read cards, tags or other connected tags. Find design files, a user manual and further downloads here: https://community.nxp.com/docs/DOC-340244 Single-Chip Integrated Solution: LPC8N04 MCU with passive NFC interface In this demo, we show our latest integrated NFC solution, the LPC8N04, a cost-effective MCU with integrated (passive) NFC connectivity. This MCU offers multiple features, including several power-down modes and a selectable CPU frequency of up to 8 MHz for ultra-low power consumption. The demo showcases its features in a conceptual clock format: - Easily set current time/date of the clock via an NFC phone - Real-time clock with optional alarm, programmed and controlled using an Android app - GPIO controlled bar graph indicating programmable "safe operating range" - I2C controlled OLED user display - Data (temperature) logging, configured using an Android App To learn more about this device, please visit: www.nxp.com/LPC8N04 Single-Chip Integrated Solution: NTAG SmartSensor NTAG SmartSensor allows consumers and brand owners to confirm that temperature sensitive products – like fish, wine or pharmaceuticals – have been properly handled. The NTAG SmartSensor allows for temperature sensing at the item level, so each individual product can be confirmed as safe to use. And a single tap with your NFC smartphone is all that's needed to read out the temperature history of the NTAG SmartSensor. Learn more about NTAG SmartSensor on our webpage or watch the video. If you are looking for a ready-made logger using the NTAG SmartSensor, here is a list of manufacturers offering NTAG SmartSensor based loggers. Electronic Shelf Labels With NFC-enabled Electronic Shelf Labels (ESL), wrong price indication, non-transparent processes, and unsatisfactory customer interactions are a thing of the past. In this demo we show labels from 2 manufacturers, one commercial electronic shelf label from SES Imagotag and one ePaper label from MpicoSys. Find more information in the article by Fabrice Punch, Senior Marketing Manager at NXP. Why NFC on ePaper label? NFC allows for creating a product with no batteries, so no recharging, and labels can be in constant use  No cables and connectors - labels can be fully sealed and made waterproof NFC is a well-proven and widely-supported standard  Allows for easy integration with both PC and smartphones    Applications for PicoLabel - MpicoSys ePaper labels Logistic labels (warehousing, supply chain management)  ID Badges (show image on employee, visitor and conference badges)  Authentication badges (identity, authentication, cryptographic security) Door signage (shared offices, conference centers) Manufacturing (replacing paper labels) NFC Cube The NFC Cube is the universal demo for NFC applications: It shows communication between a device and a card/tag, between a device and a phone, and between two devices. It uses the PN7462AU single-chip NFC controller with integrated Cortex M0 core. The NFC Cube kit is interoperable with our NTAG I 2 C plus Explorer board, which enables you to demonstrate how 2 devices can communicate via NFC. NFC Portfolio and Package Options Find here an overview of the package options of our NFC reader and connected tag ICs. Our Partners In The NFC Everywhere Demonstrator We would like to extend a special thanks to our partners who contributed to this demonstrator: Lab ID: NFC/RFID cards, tickets, labels and inlays Kronegger: Demo on logical access control, NFC reader modules and customized solutions Salto: Smart door lock demo GMMC: NFC Nutshell Kit for easy demonstration, retrofitting and development of small NFC reader solutions SES Imagotag: Commercial electronic shelf label with customer interaction via NFC MpicoSys: Commercial PicoLabel based on ePaper and content update via NFC Find out more Discover NFC Everywhere: https://www.nxp.com/nfc All about MIFARE: https://www.mifare.net Get your technical NFC questions answered: https://community.nxp.com/community/identification-security/nfc List of Approved Engineering Consultants (AEC) for NFC: https://nxp.surl.ms/NFC_AEC NFC Everywhere Brochure: https://www.nxp.com/docs/en/brochure/NFC-EVERYWHERE-BR.pdf 
View full article
Littlevgl is a very good lightweight GUI software, which is convenient to use in MCU environment. This document describes how to port in I.MXRT environment, and how to modify LCD resolution and memory size in current SDK.
View full article
      虽然目前NXP的很多MCU都带了丰富的UART资源,但是在某些特地的情况下或个别芯片,UART数量还是有一定的局限性。现在NXP很多的MCU也携带有FlexIO模块,那么我们就可以利用FlexIO来扩展更多的UART,SDK中有相应的代码,这些代码是支持全双工的,需要使用至少两个timer和两个shifter设计一个UART, 在实际使用中很多时候是使用半双工通信的,本文是基于SDK FlexIO的例程来设计基于一个timer和一个shifter的半双工UART,最大限度扩展UART数量,设计4个半双工的UART,本文设计验证平台为FRDEM-KE15Z和SDK_2.6.0_MKE15Z256xxx7。     希望能给需要的使用者提供种扩展尽可能多UART的方法。 Best Regards, Fred Fu
View full article