i.MXプロセッサ ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX Processors Knowledge Base

ディスカッション

ソート順:
Building on the success of low-cost, high-performance application development kits, Freescale introduces the i.MX27 Lite Kit. Once again, Developed in Logic Product Development and Freescale have worked together to deliver a product-ready software and hardware platform for OEMs, ODMs, IDHs and independent developers and a price point that's quite appealing. The i.MX27 Lite Kit enables rapid design of embedded products targeting the medical, industrial, wireless, consumer markets and general purpose markets. Leverage the power of the i.MX27 multimedia processor in this cost-effective development solution. Features The Freescale i.MX27 SOM-LV is based on the i.MX27 multimedia applications processor running up to 400 MHz. Click here for the full list of i.MX27 SoC features: Includes i.MX27 SOM-LV module Standard peripheral connectors supporting: Ethernet, LCD, audio in/out, serial, CompactFlash®, MMC/SD, USB host, USB OTG, ATA LogicLoader™ (bootloader/monitor) in executable format GNU Cross-Development Toolchain (compiler, linker, assembler, debugger) included Kit contents: i.MX27 SOM-LV Application baseboard Expansion header breakout board Null-modem serial cable Ethernet crossover cable USB A to mini-B cable 5 volt power supply with power adapters (Europe, Japan, UK, and US) Logic Starter CD QuickStart Guide Zoom™ LV baseboard (146.1 x 158.8 x 17.1 mm) RoHS compliant
記事全体を表示
The i.MX27 Application Development System (MCIMX27ADSE) is a development tool which is designed to run software applications designed for the i.MX27 processor. Features i.MX27 Multimedia Application Processor Two clock-source crystals, 32 KHz and 26 MHz Power management & Audio IC (MC13783) included battery charging, 10bit ADC, buck switchers, boost switcher, regulators, amplifiers, CODEC, SSI audio bus, real time clock, SPI control bus, USB OTG transceiver & touchscreen interface Multi-ICE debug support Two 512Mbit DDR-SDRAM devices, configured as one 128MB, 32-bit device One 256Mbit Burst Flash with 128Mbit Pseudo Static RAM (PSRAM) memory device, configured as one 16MB flash with 8MB PSRAM, 16-bit device An single board system with connections for LCD display panel, Keypad and Image sensor. Complex Programmable Logic Device (CPLD) for reducing glue logic interface Software readable board revisions Configuration and user definable DIP switches Two SD/MMC, MS memory card connectors PCMCIA & ATA Hard Disk Drive (HDD) Two RS-232 transceivers and DB9 connectors (one configured for DCE and one for DTE operation) supporting on-chip UART ports External UART with RS-232 transceiver and DB9 connector Infrared transceiver that conforms to Specification 1.4 of the Infrared Data Association USB Host (HS & FS), USB OTG (HS & HS) interface Separate LCD panel assembly that connects to the main board Separate keypad unit with 36 push button keys Separate CMOS Image Sensor Card A 3.5 mm headset jack, a 3.5 mm line out jack, a 3.5 mm line in jack, a 3.5 mm microphone jack and a 2.5 mm microphone and headset jack Cirrus Logic CS8900A-CQ3Z Ethernet controller (10BASE-T), with RJ-45 connector AMD AM79C874 NetPHY (10BASE-T & 100BASE-X), with RJ-45 connector Two 32 × 3-pin DIN expansion connectors with most i.MX27 I/O signals Variable resistor for emulation of a battery voltage level NAND Flash card (Plugs into Main Board) which is included in the ADS kit LED indicators for power, Ethernet activity, and two LEDs for user defined status indication Universal power supply with 5 volt output @ 5 Amperes USB, RS-232 and RJ45 cables available in kit Kit Contains a main board an LCD display panel a keypad a NAND flash card an image sensor a TV encoder card, etc It supports application software, target-board debugging or optional extra memory.
記事全体を表示
Features 1.75" x 2.5" CPU board 4" x 4" Expansion board Board Support Package i.MXL LiteKit drivers: Serial Ethernet I2C (audio, LEDs and Switches) Framebuffer/Video and Touchscreen SD/MMC Audio i.MX21 LiteKit drivers: Serial Ethernet I2C (LEDs and Switches) Framebuffer/Video and Touchscreen SD/MMC Audio USB host GX-Linux baseline distribution GNU X-Tools from Microcross For more information, [click here.]
記事全体を表示
Fixing Redboot RAM bug (CSD1 not activated) Introduction i.MX 35 PDK board has 256 MB of RAM, due to a bug in Redboot bootloader compiled for the board effectively there is only 128 MB available.This procedure fixes this bug to be able to use 256 MB of RAM. Redboot supporting 256 MB of RAM 1. Download the attached Redboot256.bin file. 2. Flash the new redboot image instead of the old one: Configuring RedBoot
記事全体を表示
Build the Demonstration Platform To make a demonstration platform, the CPU board is directly connected to the Personality board using the 500-pin connector that is keyed to avoid misconnections, so there is only one way to connect the CPU board to the Personality board. The Debug board is not used. Connect platform to PC
記事全体を表示
If you are a Windows user and don't want to install Linux on your machine, VMware is a virtual machine used to install Linux under Windows. It's a good way to start with Linux (if you're unfamiliar with it) and also start your i.MX development. Installing VMWare - VMWare Workstation [VMWare Workstation (Click here to go to Download page)] VMWare Workstation is available in commercial and trial versions. With Workstation is possible to create your own installation image—installing a new operating system as you would install it in a new machine. - VMWare Player [VMWare Player (Click here to go to Download page)] VMWare Player is available in a free version. With Player is only possible to run images previously made. - VMWare Images at ThoughtPolice site [ThoughtPolice site (Click here to go to Download page)] This site has many ready VMWare images from many Linux distributions. It just needs to be downloaded, unziped and it's ready to be used with VMware. Workstation or Player.
記事全体を表示
Configuring U-Boot LTIB Creating Uimage Uboot U-boot FW Printenv FW Env File Add New i.MX5x Board on LTIB i.MX25 PDK I.MX25 PDK U-boot SplashScreen I.MX25 PDK U-boot SDCard i.MX27 ADS Board Compiling U-Boot for i.MX27ADS Installing U-Boot on iMX27ADS i.MX31 ADS Board i.MX31ADS Compiling Uboot I.MX31ADS Installing Uboot i.MX31 PDK Board i.MX 31 PDK Board Screenshot I.MX31 PDK Board Flashing i.MX31 PDK Board DirectFB i.MX51 EVK Board i.MX51 EVK U-boot I.MX51EVK Install U-Boot i.MX51 EVK Compiling U-boot i.MX51 EVK Changing Env
記事全体を表示
The latest i.MX28 BSP provided by Freescale (10.12) is based on a 2.6.35 kernel. If you want to use the latest and greatest kernel version from kernel.org, follow the steps below. 1. Get the mainline kernel: git clone git://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux.git(this is only done once) git checkout -b yourlocalbranch origin/master 2. Export the toolchain PATH=/opt/freescale/usr/local/gcc-4.4.4-glibc-2.11.1-multilib-1.0/arm-fsl-linux-gnueabi/bin/:$PATH export PATH export CROSS_COMPILE=arm-none-linux-gnueabi- export ARCH=arm 3. Build the kernel make mxs_defconfig make uImage sudo cp arch/arm/boot/uImage /tftpboot (In this example /tftpboot is the directory used to send files via TFTP) 4. Kernel command line: On U-boot change the following parameter of the kernel command line: console=ttyAM0,115200 to console=ttyAMA0,115200 5. On LTIB You can still use LTIB to provide the root file system. ./ltib -c Target System Configuration Options ----> Unselect [] boot up with tty and login If this option is selected the serial port will fail to open as it still uses ttyAM0 instead of ttyAMA0. 6. Boot the kernel via TFTP and mount the rootfs via NFS.
記事全体を表示
This PDF is training material for showing examples on video encoding, video decoding, video streaming on an i.MX53QSB board.
記事全体を表示
i.MX 35 PDK board has 256 MB of RAM, due to a bug in Redboot bootloader compiled for the board effectively there is only 128 MB available. This procedure fixes this bug to be able to use 256 MB of RAM. Redboot supporting 256 MB of RAM 1. Download the attached Redboot256.bin file. 2. Flash the new redboot image instead of the old one using one of the methods: All Boards Updating RedBoot Through RedBoot
記事全体を表示
Most engineers should incorporate the following fundamental methodology when designing and bringing up a new board design: 1. Review the schematics and layout to ensure proper connectivity of all devices 2. Once the board returns from the manufacturer, measure and document all of the voltage rails of each IC on the board (especially the SoC and DRAM) 3. Ensure JTAG debugger connectivity (due to the complexity of systems today, every new board design should have some “hooks” to allow JTAG connectivity, even if these are simply test points) 4. Bring up and ensure proper DRAM functionality; it is imperative the first three steps are precisely accomplished – often times, DRAM instability or non functionality is due to improper connection (including not being connected to the voltage net) or poor layout. Once these four steps are completed, the board can then proceed to a more broad based checkout of other peripherals using some type of compiled test code executed from DRAM. More often than not, the end user’s board will differ from Freescale reference design boards either in how the DRAMs are connected or simply by using a different DRAM vendor.  As such, tools were created to aid in the development of DRAM initialization scripts.  The resulting script, though targeted for the RealView development system (aka include files), can be easily ported to another debugger’s command syntax or to assembly code for use in boot loaders.  These tools are Excel spread sheet based and include a “How To Use” tab, making the tool usage relatively self-explanatory.  Each tool is unique to a specific i.MX processor and to the DRAM technology used with each processor.  This attached files are tools available for the following i.MX SoCs:
記事全体を表示
Wi-Fi Android IMX53 QSB enable WIFI android How to Support New WiFi Card in Android How to enable PCIe WiFi into i.MX6 Android Release? WiFi.zip
記事全体を表示
Video Tips for video in host side Testing Image Sensor and Display Testing on i.MX31 PDK Gstreamer in the iMX board The i.MX family has a big set of plugins that enable a lot of formats. It has some hardware acceleration, but each board has some peculiarities. I.MX27ADS Board I.MX51EVK Board I.MX53QSB Board How to create an application to play Audio+Video using gstreamer TV Out - Configuring I.MX27ADS TV Out AlphaBlending AlphaBlending is used to exibhit two images on display, one of these is transparent image. Normally you use a solid background image and a transparent (alpha) image on foreground. i.MX31PDK AlphaBlending DirectFB i.MX31PDK DirectFB How to get a screenshot from framebuffer display? i.MX31PDK Screenshot Theora Creating a Theora Encoder Example
記事全体を表示
on Host: libx11-dev libpng-dev libjpeg-dev libxext-dev x11proto-xext-dev qt3-dev-tools-embedded libxtst-dev On Target (i.MX device) alsa-utils libpng tslib
記事全体を表示
Debugging with JTAG JTAG was created to test populated circuit boards after manufacture. Nowadays, JTAG is primarilly used to access sub-blocks of integrated circuits and useful mechanism for debugging embedded systems. When used as a debugging tool, an in-circuit emulator - which in turn uses JTAG as the transport mechanism - enables a programmer to access an on-chip debug module which is integrated into the CPU, via the JTAG interface. The debug module enables the programmer to debug the software of an embedded system. Besides debugging, the second purpose of the JTAG interface is allowing device programmer hardware to transfer data into internal non-volatile device memory. Some device programmers serve a double purpose for programming as well as debugging the device. [Source: http://en.wikipedia.org] All Boards Hardware Software i.MX27 ADS Board Installing OpenOCD and GDB All Boards Debugging Android All Boards How To Understand JTAG BSDL
記事全体を表示
JTAG Hardware and Software There are many opened and proprietary JTAG solutions. Here are some of them: Proprietary IAR Systems In-Circuit Debugging Probes Macraigor usb2Demon Segger - Jlink Free and Open Source Software GDB OpenOCD Open Hardware Turtelizer
記事全体を表示
Freescale LTIB provides only the low level FlexCAN driver, so you can add Canutils and Libsocketcan developed by Pengutronix to have some more functions available on user space and some test and monitoring applications. Adding Flexcan driver support on Kernel On kernel menuconfig, add the following items: [*] Networking support  --->     <*>  CAN bus subsystem support  --->         <*>  Raw CAN Protocol (raw access with CAN-ID filtering)         <*>  Broadcast Manager CAN Protocol (with content filtering)     CAN Device Drivers  --->         <*> Virtual Local CAN Interface (vcan)         [*] CAN devices debugging messages         <*> Freescale FlexCAN Adding Canutils and Libsocketcan Packages on LTIB Download the libsocketcan-0.0.8.tar.bz2 and canutils-4.0.6.tar.bz2 source codes from the links below and save them on your PC at /opt/freescale/pkgs http://www.pengutronix.de/software/libsocketcan/download/libsocketcan-0.0.8.tar.bz2 http://www.pengutronix.de/software/socket-can/download/canutils/v4.0/canutils-4.0.6.tar.bz2 On LTIB directory, create the spec file folders: cd <ltib directory>/dist/lfs-5.1 mkdir canutils mkdir libsocketcan Download the following spec files, unpack them on their respective folders: Can_specs.tar.gz ( attached below ) Now, on ltib directory, unpack, build and deploy them: cd <ltib directory> ./ltib -p libsocketcan.spec -f ./ltib -p canutils.spec -f Testing the FlexCAN network To test the Flexcan network, first set the bitrate and after enable the can port: canconfig can0 bitrate 125000 ifconfig can0 up                                         Now it's possible to test the network connecting two boards: On board 1: cansend can0 -i0x100 11 22 33 44 On board 2: canecho can0 -v Board 2 will show the data coming from board 1.
記事全体を表示
Configuring RedBoot The Redboot configuration is made using a Minicom session that need to be established between host and target through serial port. To have an operational system been executed just on the power on, configure the right for Boot script. The chooses are shown in #Boot Script section. To avoid the start of operational system, power on the board and press CTRL-C immediately. Wait until RedBoot> prompt appears. Overview The main command for beginners is fconfig -l that can be abbreviated as fc -l This command shows the actual configuration of Redboot, like: RedBoot> fc -l Run script at boot: true Boot script: .. load -r -b 0x100000 /tftpboot/zImage .. exec -b 0x100000 -l 0x200000 -c "noinitrd console=ttymxc0,115200 root=/dev/n" Boot script timeout (1000ms resolution): 1 Use BOOTP for network configuration: false Gateway IP address: 10.29.241.254 Local IP address: 10.29.241.6 Local IP address mask: 255.255.254.0 Default server IP address: 10.29.244.99 Board specifics: 0 Console baud rate: 115200 Set eth0 network hardware address [MAC]: false GDB connection port: 9000 Force console for special debug messages: false Network debug at boot time: false RedBoot> Run script at boot: set true for booting with a script or false to always enter on prompt directly Boot script: define what commands to execute as script at the startup Boot script timeout: how many time to wait before execute boot script Use BOOTP for network configuration: set true for getting configuration from BOOTP or false for manually configuring gateway and IP address Gateway IP address: The IP address of the gateway Local IP address: The board IP address Local IP address mask: The board IP mask address Default server IP address: The host IP address when NFS and TFTP server are running Configuring Network Execute the command to configure network parameters: RedBoot> fc This step guarantee the possibilities to load images from some server previously connected and configured. For Use BOOTP for network configuration: answer false. For Gateway IP address: type the gateway IP address of your network; For Local IP address: type an IP address to your board, it needs to be a valid IP in your network; For Local IP address mask: type the IP mask address; For Default server IP address: type the IP of your host server where are running TFTP and NFS. Pay special attencion for Update RedBoot non-volatile configuration - continue (y/n)?. Answer y to have your configuration saved in the flash. To verify if your configuration is working use ping, be patient this command is very slow: RedBoot> ping -h 10.29.244.99 Network PING - from 10.29.241.6 to 10.29.244.99 PING - received 10 of 10 expected Use the "-n" option to change the number of pings and the "-r" option to speed things up, such as: ping -n 3 -h 10.29.244.99 -r 10. The boot script configuration is done in the next section. Boot Script NFS Boot In NFS Boot mode, a kernel image and a root file system image are loaded from a configured server through TFTP and NFS that can be executed doing the development more easy. To configure RedBoot for NFS Boot reset the board and press CTRL-C immediately. In a Minicom session type fc to modify the configuration boot. Enter the script boot below RedBoot> fc Run script at boot: true Boot script: Enter script, terminate with empty line >> load -r -b 0x100000 /tftpboot/zImage >>> exec -b 0x100000 -l 0x200000 -c "noinitrd console=ttymxc0,115200 root=/dev/nfs nfsroot=10.29.244.99:/tftpboot/rootfs init=/linuxrc ip=10.29.241.6:10.29.244.99" >> Boot script timeout (1000ms resolution): 1 Use BOOTP for network configuration: false Gateway IP address: 10.29.241.254 Local IP address: 10.29.241.6 Local IP address mask: 255.255.254.0 Default server IP address: 10.29.244.99 Board specifics: 0 Console baud rate: 115200 Set eth0 network hardware address [MAC]: false GDB connection port: 9000 Force console for special debug messages: false Network debug at boot time: false Update RedBoot non-volatile configuration - continue (y/n)? y ... Read from 0x07ee0000-0x07eff000 at 0x00080000: . ... Erase from 0x00080000-0x000a0000: . ... Program from 0x07ee0000-0x07f00000 at 0x00080000: . RedBoot> The script is composed by two lines. The first line load the kernel image (zImage) by TFTP from /tftpboot, the directory configured in TFTP.\ The second line executes the kernel and mount the root file system using NFS. The path /tftpboot/ltib indicates the path that should be exported in the host machine. (It's the path in the /etc/exports) 10.29.244.99 is the host IP address 10.29.241.6 is the target IP address Flash Boot For flash boot the Boot Script differs a little bit: fis init kernel exec -c "noinitrd console=ttymxc0,115200 root=/dev/mtdblock8 rw rootfstype=jffs2 ip=none" The value for root can be different for each board type.
記事全体を表示
Connectivity - Using a Bluetooth Dongle Network Connection A simple way to set up a network connection using a Bluetooth dongle is using the Personal Area Networking (PAN) profile. Load the following modules on i.MX platform: # modprobe ehci-hcd # modprobe hci_usb # modprobe bnep Set hci0 up: # hciconfig hci0 up Check if the hci0 is set by typing: root@freescale ~$ hciconfig hci0:  Type: USB         BD Address: 00:1E:58:3F:4D:09 ACL MTU: 384:8 SCO MTU: 64:8         UP RUNNING PSCAN ISCAN         RX bytes:4813491 acl:53228 sco:0 events:208901 errors:0         TX bytes:156025160 acl:410140 sco:0 commands:83 errors:0 root@freescale ~$ hciconfig hci0 piscan Start the Bluetooth service: root@freescale ~$ /etc/rc.d/init.d/bluetooth start Start the pand service as Pan User (PANU): root@freescale ~$ pand -s -r PANU On Host (PC), load bnep module: $ modprobe bnep Start the pand service as Group Ad-hoc Network (GN): $ sudo pand --connect 00:1E:58:3F:4D:09 --service GN -n The target address (in this case 00:1E:58:3F:4D:09) can be found using hciconfig command on target A BNEP0 network should be created on host (PC) and target (i.MX): Configure BNEP0 IP on PC: $ sudo ifconfig bnep0 192.168.0.11 Configure BNEP0 IP on i.MX: $ ifconfig bnep0 192.168.0.10 Now the PAN network is set. You can test using ping: root@freescale ~$ ping 192.168.0.11 PING 192.168.0.11 (192.168.0.11): 56 data bytes 64 bytes from 192.168.0.11: icmp_seq=0 ttl=64 time=12.305 ms 64 bytes from 192.168.0.11: icmp_seq=1 ttl=64 time=27.782 ms 64 bytes from 192.168.0.11: icmp_seq=2 ttl=64 time=16.701 ms 64 bytes from 192.168.0.11: icmp_seq=3 ttl=64 time=36.732 ms 192.168.0.11 ping statistics --- 4 packets transmitted, 4 packets received, 0% packet loss round-trip min/avg/max/stddev = 12.305/23.380/36.732/9.551 ms
記事全体を表示
All Boards Creating App MP3 OpenEmbedded
記事全体を表示