Technology Days - Training Material

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

Discussions

Sort by:
EUF-MHW-T1748 - This session will give an overview of the wearables for the IoT.
View full article
Introducing Murata Wi-Fi IBT Connectivity Modules for NXP i.MX & RT Platform.
View full article
Review of NXP’s current CAN portfolio and CAN functions, our support for CAN FD and an overview of the breakthrough products keeping CAN highly relevant for the new generation of vehicles.
View full article
From media & graphics-focused applications to networking & communications-focused applications, and all the edge-processing applications in between, you are sure to find a processor & ecosystem to optimize your design within NXP’s scalable portfolio of Arm® devices. Presenters: Marcel Baessler, Arrow Franck Roux, Products and Solutions Marketing Manager, NXP
View full article
At NXP, our broad portfolio of analog, interface and NFC solutions means that we are able to offer complete solutions around the core. With a range of options that attach to any core, our product expertise in areas such as NFC, power management, networking and interfaces is deep-rooted.
View full article
LX2160A is NXP’s highest performance multicore device with 16 Arm-v8 64-bit A72 cores at up to 2.2 GHz. It also has 24 SerDes lanes running at 25 GHz supporting dual 100GE interfaces and up to 24 lanes of PCIe Express. It has security acceleration to 50 Gbps and data compression/decompression to 100 Gbps. This session will explain LX2160A’s suitability for the main target applications (5G, industrial, ADAS, storage, NIC, and edge routing), benchmarking results (CoreMark, Dhrystone, DPDK, SpecInt, …), software and reference board enablement, 3rd-party board solutions, and how it stacks up against the Xeon-D family of devices.
View full article
This session will reacquaint the audience with the NXP MEMS sensor portfolio, highlighting the latest products, development tools, and algorithms aimed at Industrial and Medical IoT market segments.
View full article
Near-field-communication (NFC) is the better, safer way to protect brands while ensuring ease of use for accessories and consumables. With NFC, the device itself can verify the authenticity and can configure operating modes or change settings based on the type of accessory or consumable. With a standard NFC phone, a user can check the originality or trigger a reorder through a simple tap. In this presentation we will show which options exist on NFC tag and reader side, and how to implement a solution in a practical example.
View full article
In this section, NXP (SIP) will introduce the key products surround the USB Type-C connectors. The section will covers Power Delivery Controller, Power Delivery PHY, CC logic controller, high speed switch and high speed redriver. We will go over NXP Type-C hardware architecture, differentiation and product advantage.
View full article
Understand the value, benefits and features  of Arm's latest Cortex-M33 core through a LPC5500-based product training and hand-on session.
View full article
This class will provide an overview of NXP's broad and scalable MCU portfolio and give details on which product families are available for different markets and use cases. It will also give an overview of the unified tools, software and solutions that enable the portfolio as well as a demo presentation across the MCU portfolio.
View full article
With the secure CAN transceiver, NXP offers a very efficient hardware based security solution for CAN Networks, complementing the overall NXP 4+1 layered security approach. This sessions clarifies, the different use cases and how STINGER helps on system level for a highly efficient solution.
View full article
Introduction to the new i.MX 8 and 8X automotive applications processor product families and associated target applications, development tools, and software ecosystem.
View full article
Emerging Connected and Automated Vehicles (CAVs) require far more compute horsepower, more memory bandwidth, and more high speed IO connectivity than the vehicles in show rooms today. Digital Networking processors are the highest performance processors in NXP, and they aren't just for networking! These devices are also used in safety critical applications like avionics, industrial automation and smart grid. Come learn more about where DN Layerscape processors fit in CAVs!
View full article
The Yocto Project (YP) is an open source collaboration project widespread in the embedded industry. It provides powerful and flexible tools and space for sharing technologies, software stacks, configurations and best practices. Learn what the YP is, how it can help you, what YP enablement there is for the i.MXs, how to get started and how to further leverage the potential of i.MX/YP solutions.
View full article
Solutions from NXP provide the right hardware, modular software, certifications, partners and documentation to accelerate time-to-market for our customers. Join this class to experience a deep dive on what is delivered from the newly launched SLN-POS-RDR Card Reader Solution.
View full article
Getting started with MCUXpresso SDK, IDE, and Config tools.
View full article
No other company has the breadth and diversity of embedded solutions for addressing the challenge of IoT security. From secure element ICs to advanced multimedia and networking microprocessors, NXP delivers the technology needed for securing the entire Lifecycle of the end or edge node. In addition, with Edgescale Cloud services software, devices can be maintained from deployment until decomissioning. Join this class for an overview of NXP's security solution.
View full article
Sensors are key to differentiate your products in the market and add context awareness, tamper detection, a robust user interface and accurate media compatibility. This class will step through some of key the leading applications in the Medical and Industrial markets that have found usage of motion and pressure sensors as well as some up and coming applications. 
View full article
Extending the scalable range of the i.MX product line, the i.MX 8 series establishes an unmatched range of cost-performance scaling with pin-compatible options and the highest level of software reuse. Built with a high-level integration to support graphics, video, image processing, vision, audio and voice functions, the i.MX 8 series transforms your everyday interactions. Preview the next generation i.MX 8 series applications processors for Automotive, Consumer and Industrial applications.
View full article