テクノロジーデイズ - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

ディスカッション

ソート順:
Secure designs begin with a security model consisting of policies, an understanding of the threat landscape and the methods used to enforce physical and logical security. To protect firmware execution given today’s threat landscape, there must be a policy to only allow execution of authenticated firmware. The methods used to enforce this policy rely on MCU security technology to create a protected boot flow. The boot firmware can contain public key cryptography to authenticate application code. In addition to these components integrated in the end device, there are tools and steps that must be taken in the manufacturing environment using manufacturing hardware for code signing and host programs for provisioning. Join this session to explore the design and implementation of a secure boot with i.MX RT.
記事全体を表示
This hands-on session will show users how to get to market faster by leveraging MCUXpresso SDK examples within their end product designs. Attendees will get hands-on with key SDK demo applications and driver examples.
記事全体を表示
EUF-DES-T1741 - This session will give an overview of the QorIQ Layerscape solutions.
記事全体を表示
Learn how NXP's CodeWarrior Development Tools for ARMv8 architecture can boost your productivity and speed your time to market. The vast array of ARM development tool options can make it a challenge to assemble a tool chain and use it productively. NXP offers a complete integrated development environment based on open source tools and advanced capabilities made possible with NXP specific extensions. CodeWarrior combines the power and versatility of open source GNU tools like gcc and gdb with the GUI usability improvements provided by the development tools based on Eclipse. When basics are completed, CodeWarrior further extends the features portfolio with bare-metal debugging capabilities and a simplified user experience with Linux kernel and u-boot awareness capabilities.
記事全体を表示
Getting started with MCUXpresso SDK, IDE, and Config tools.
記事全体を表示
QorIQ platforms provide a rich set of features for embedding security and trust into networking, storage and industrial systems. Learn how you can leverage these features via several tools, APIs and drivers provided by NXP. Additionally, learn about our complete turn-key solutions for IoT and security appliances, and get to know our software services team, which can customize a solution for your specific use-case.
記事全体を表示
Learn how to improve your design cycle time and system efficiency with the new Kinetis Motor Suite (KMS) software solution. Built-on the high performance Kinetis V series MCUs, KMS makes motor control simple for any experience level. In this hands-on class we will take you from initially turning you own motor to building your first custom application using KMS. Bring your own PMSM motor and learn how to get it spinning and tuned in minutes.
記事全体を表示
Hands-on workshop introducing LCP55xx.
記事全体を表示
Future networks will still use CAN to a huge extend - but the variety of trends is also significantly increasing. This session shows key values, technical background and differentiators of the different CAN trends and the NXP implementation.
記事全体を表示
Ethernet is becoming the leading technology for high bandwidth applications such as ADAS and infotainment systems. In this presentation, we will discuss the main use-cases of Automotive Ethernet in the vehicle, review the trends and new upcoming standards such as AVB and TSN and finally discuss what solutions are available from NXP to enable customers to get today.
記事全体を表示
Lab material from "Hands-On Workshop: Optimizing and Tuning FreeRTOS Applications with MCUXpresso Software and Tools".
記事全体を表示
Achieving the lowest MCU power during sleep presents challenges to HW and SW designers from switching off clocks and power to modules. Low-power use cases and concepts for NXP's Mode Entry module are presented along with implications to hardware design, software design and debugging.
記事全体を表示
EUF-NET-T1743 - The QorIQ LS2085/88 are versatile Layerscape 2 devices. The GPP layer contains eight A57/A72 ARM® cores. The APP layer contains AIOP, PME, DCE and SEC engines. The WRPP layer contains WRIOP, SATA and PCIe engines. This presentation will give an overview of the various component and target use case for the QorIQ LS2085/88 processors.
記事全体を表示
EUF-NET-T1745 - An overview of ARMv8 virtualization technology, its integration in NXP Layerscape ARMv8-based SoC's and its enablement through the QorIQ SDK .
記事全体を表示
Enabling Design, Technologies & Solutions Hands-On Workshop: Kinetis Motor Suite  Hands-On Workshop: LPC546xx MCUs: A 180 MHz ARM® Cortex®-M4-based MCU for Your Cost-effective HMI Applications  Hands-On Workshop: MCUXpresso Software and Tools  Hands-On Workshop: MCUXpresso Software and Tools_Lab Guide.pdf  Hands-On Workshop: Using MCUXpresso SDK  Low-Power i.MX Applications Processors Overview  Motor Control Made Easy  Optimize FreeRTOS™ with MCUXpresso Software and Tools Secure Connected & Automated Vehicles i.MX 8 and 8X Applications Processor Overview  Smart Cities & Infrastructure IoT Gateway—Bridging BLE to the Cloud  Smart Buildings & Consumer Goods Getting Started with Kinetis KW41Z - BLE/802.15.4 Solutions for the IoT  Google™ Home and NXP®: Android Things, Google Assistant and Chromecast™ Built-in  i.MX 8M Processor Overview and the Road Ahead  Modular IoT Framework  NFC in Consumer Electronics and Home Appliances  Voice Control Solutions: Creating Amazon® Alexa® Devices with i.MX  Smart Machinery & Industrial Automation NFC in Industrial and Healthcare—More Use Cases than You Can Imagine  The Next Wave of Industrial Networking with Time Sensitive Networking (TSN)  Smart Networks & Computing Leverage NXP Security and Trust Features for Your System  Smart, Secured IoT Gateway Platform with Sensor Fusion, Local and Cloud Analytic 
記事全体を表示
Security is fast becoming a hot topic in the automotive world, as a foundational element in building connected, and increasingly autonomous vehicles. From secure boot support to higher level functionality enabling leaner & cheaper SW upgrades and protecting OEM IP, you will find out in this session what will the i.MX 8 QM/QX offer as basis to build your secure solutions around it.
記事全体を表示