テクノロジーデイズ - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

ディスカッション

ソート順:
This session will introduce the NXP BLE product family including the latest QN9080/83 ultra low-power BLE WMCU and KW35/36 automotive and industrial BLE WMCU, detailing targeted use cases, the device features, highlighting BLE and stacks as well as supporting enablement.
記事全体を表示
This session will highlight the features and design advantages of the QN9080 BLE SoC portfolio for small form factor products with rich feature sets that can operate for multiple years on small coin cell batteries.
記事全体を表示
Want to know more about USB Type-C or Secure Authentication? Don't miss this session.
記事全体を表示
Advanced Graphics Application on i.MX-RT Crossover MCU: Hardware Implementation and TouchGFX Support  Discover New i.MX RT - Security Features_Paris  i.MX-RT: The Disruptive Crossover MCU 
記事全体を表示
Introduction to the standard - with emphasis on how to apply it, cross BL.
記事全体を表示
In this session you will learn how the A71CH Security IC can be used to establish a secure connection between an IoT device and Google Cloud IoT Core. This connection is established using an MQTT Bridge running across Transport Layer Security protocol (TLS). The same procedure could be applied to connect to AWS services, OEM Cloud, etc. maintaining the credentials secured.
記事全体を表示
NXP has prepared a DroneCode.org compatible Vehicle management unit (VMU) running PX4Pro. The NXPhlite VMU is compatible with the full stack from Dronecode, including internal and external comms, planning and groundstation control. This can be used as the basis to coordinate with a higher level companion system running  LINUX and ROS, or as a standalone vehicle such as a semi-autonomous Drone, Rover, boat or even a lawnmower. NXPhlite features multiple interfaces and includes 100BaseT1 2-wire Ethernet and dual CAN interfaces.
記事全体を表示
Automotive and Industrial Battery Management Systems solutions from low to high voltage applications covering key components such as safety battery cell controller, power management, and MCUs.
記事全体を表示
This class will teach you how to spin a BLDC, PMSM or ACIM motor with i.MX RT. You do not need prior motor control experience.
記事全体を表示
Presented by LIANG PING Presented at DwF Kinetis MCUs Based on ARM® Technology Nanjing - 12 March 2015
記事全体を表示
Overview of LPC541xx for wearable.
記事全体を表示
S32K11x, S32K14x product and solution, migration to future S32K products.
記事全体を表示
A key challenge to the deployment of Edge compute IoT is management and security of 1000s to millions of Edge compute nodes and the software that is running on them. NXP’s EdgeScale technology simplifies this by providing a cloud-based management framework leveraging the hardware security features of NXP Layerscape and i.MX processors. This instructor-led session will demonstrate how to install AWS Greengrass and Azure IoT Edge software on NXP processors using the NXP EdgeScale cloud deployment service, integrate hardware based security and deploy a simple application that collects data, processes it locally and sends updates to the cloud. This session will provide greater understanding of edge computing and cloud computing concepts and technologies.
記事全体を表示
This session introduces our safety power management portfolio. Learn how to develop applications for automotive infotainment and connectivity.
記事全体を表示
Insight & Innovation Low-Power Sensors  NXP MCUs with Security - Protect Your Application  Wireless Charging  Smart Home & Buildings Kinetis M Family - Metering Solutions  Thread and HomeKit Solution  Wireless Communication - Bluetooth® Solutions  Wireless Communication – Thread Solutions
記事全体を表示
If you find yourself in need of using a low cost co-processor to act as a communications hub, why not consider a GPIO expander?  With the features in our latest GPIO expanders, this device can almost mimic a low cost MCU while being more cost-effective and reducing the complexity of your system. Come learn about the features and benefits, and actually see the GPIO expander in action on a simple PCB you’ll experiment with in this class.
記事全体を表示
This session will go over the evolution of the eID documents and regulations in Europe.
記事全体を表示
Hands-on workshop introducing LCP55xx. Lab materials.
記事全体を表示