テクノロジーデイズ - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

ディスカッション

ソート順:
Learn about the IoT home automation based on i.MX 6 applications processors.
記事全体を表示
EUF-NET-T1751 - Layerscape Management Complex firmware is built to enable DPAA2 customers with resource, state and flow management. It is designed specifically for resource allocation and tracking, resource recovery in fault scenarios, and abstraction, virtualization and management of network functions. These networking functions include network interfaces, switches and aggregators, accelerator interfaces, and more. It's also designed specifically for supporting key attributes for objects management like direct access by different software contexts, dynamic discovery of objects, hot plug/unplug and security and isolation between software contexts.
記事全体を表示
Graphics on the i.MX RT lab material. The i.MX RT series supports product designs that include advanced multimedia for GUI and enhanced human machine interface (HMI) experience. Its features include advanced 2D graphics acceleration engine, LCD display controllers, camera sensor interfaces, and audio interfaces for high-performance, multi-channel audio streaming. Join this session to learn how to develop graphics on i.MX RT. The attendees in this class will leave with an i.MX RT1060 board on behalf of Digi-Key.
記事全体を表示
Join this session to understand all the security features integrated in the recently launched LPC5500 MCU Family and learn how to implement these features to design a low-power system with robust security using the MCUXpresso Software & Tools.
記事全体を表示
The presenter explains the key principles for localizing objects and gives a description of the silicon IP that is included in the KW devices and supports localization. Algorithms such as RSSI, Time-of-Flight and AoA/AoD are clearly described and examples of implementation are provided through the delivery of test results obtained on devices such as the KW35 and KW36. Partnership with external companies is also mentioned so that support can be obtained companies having a long experience in his technical domain.
記事全体を表示
Learn about the safety related elements of i.MX 8/8X hardware and how NXP is going the extra step with their functional safety concepts. The i.MX 8/8X is designed as a Safety Element out of Context (SEooC) microprocessor (MPU) and is intended for multiple use cases within the vehicle. Join us to see how the i.MX 8/8X can be used in dedicated manners for these specific safety-critical applications, like automotive digital instrument clusters, where critical information and alerts need to be assessed and analyzed at all times.
記事全体を表示
Ethernet is becoming the leading technology for high bandwidth applications such as ADAS and infotainment systems. In this presentation, we will discuss the main use-cases of Automotive Ethernet in the vehicle, review the trends and new upcoming standards such as AVB and TSN and finally discuss what solutions are available from NXP to enable customers to get today.
記事全体を表示
Presented by Taki Chow, Advantech Presented at DwF Kinetis MCUs Based on ARM® Technology Nanjing - 12 March 2015
記事全体を表示
EUF-DES-T1741 - This session will give an overview of the QorIQ Layerscape solutions.
記事全体を表示
Automotive Body & Comfort: Exploring the Automotive General-Purpose MCU Portfolio  Driver Experience: i.MX 8/8X Multimedia—Graphics, Display Controller, Vision, Machine Learning  i.MX 8/8X Overview  Artificial Intelligence, Enabling Technologies, Security & Solutions A Vision for Machine Learning (ML) and Artificial Intelligence (AI) in Low-cost Edge-computing Nodes  Computing at the Edge - When, Why and How  EdgeScale: A Solution for Secure Edge Device and Application Management from the Cloud  Hands-On Workshop: Advanced Debugging with MCUXpresso IDE  Hands-On Workshop: Crossover MCU Memory Expansion Advantage: Designing with Execute in Place Serial Flash   i.MX RT Execute in Place Serial Flash Lab Guide.pdf  Hands-On Workshop: Learn to Get Up and Running Fast with MCUXpresso Software and Tools  AMF-ENT-T3024 - Lab 2 - Getting Started with MCUXpresso.pdf  Hands-On Workshop: Using MCUXpresso Software and Tools with Amazon Web Services (AWS)  AMF-ENT-T3026 - AWS Shadow - Labs 1-2.pdf  AMF-ENT-T3026 - AWS Greengrass - Labs 3-4.pdf  NFC Integration in Real-time and Non-Real-time Operating Systems–How to Choose the Right NFC Product  Smart Machinery & Industrial Automation A71CH Plug and Trust Solution for IoT Security  Hands-On Workshop: Get Your Motor Spinning with Kinetis Motor Suite and DC Motor Control Solutions from NXP  AMF-IND-T3033 - 2018 KMS Custom Hardware LAB Guide 1.pdf  Open Industrial Linux® (OpenIL)—Secure, Robust, Real-Time for Industrial and Automation Applications  Time Sensitive Networking (TSN) and Precision Time Protocol (PTP): Challenges, Opportunities and Solutions  Smarter World Solutions & Multimode Connectivity Chip-to-Chip Interface Solutions  Hands-On Workshop: i.MX RT Overview and Training  How to Use Android® Things to Build Successful IoT Devices  Identification and Authentication of Consumables and Accessories  i.MX 8M - Next-Generation of Applications Processors for High Performance, Smart Design and Advanced Multimedia  NXP BLE Low-Power Solutions for Consumer, Medical, Industrial IoT and Automotive Markets  NXP Wireless Charging Solution Design—Deep Dive  Rapid IoT Prototyping Kit  Type-C End-to-End Solution  Using Sensors for Low-Power IoT Applications: Tips and Tricks
記事全体を表示
Design, Software & Services EUF-DES-T2474 - Interface Solutions  Insight & Innovation EUF-INS-T2477 - Sensor Update  Secure Connected & Automated Vehicles Advanced Analog Products for Automotive and Industrial Markets  EUF-AUT-T2475 - Analog Products  Secure Mobile, Healthcare & Wearables EUF-MHW-T2470 - Wireless Solutions  Smart Home & Buildings EUF-HMB-T2472 - Are You Ready for the Next Generation of NFC?  Smart Networks EUF-NET-T2471 - Layerscape Update 
記事全体を表示
In automotive sub-system applications, it is typical to have a central processing unit that interfaces with other peripheral devices, other sub-systems or the user. Often, the signals from these interconnects may be incompatible on both ends. Therefore, various semiconductor devices such as analog switches, high-speed switches, voltage level translators and GPIO expanders are often used to bridge between the interconnects on the board. In this session, we will explore the application of these interface devices from NXP and discuss their applications in automotive sub-systems.
記事全体を表示
This class provides an introduction to the model-based design tools for vision and RADAR. The lecture will provide an overview of each of the tools along with a demonstration.
記事全体を表示
This training will take a user from “out of box” to a functioning IoT system including edge devices, gateway/border router, smart phone app and cloud connectivity, then run the system through its paces to highlight a subset of common IoT capabilities. The training will leverage the NXP Modular IoT Framework using a currently shipping, fully documented, Integrated Development Experience for the exercises. Southbound connectivity between gateway and the edge devices will be Thread and ZigBee®. Device commissioning will be via NFC and BLE. Northbound connectivity from gateway to cloud will be Wi-Fi. Cloud support will be via a major cloud provider. Note: Users will be able to use their own Android or iPhone with a recent OS version.
記事全体を表示
The low-power i.MX portfolio's objective is to serve as the entry level for application processors while optimizing on performance and power consumption. Join this session to learn about the latest low-power i.MX products, key differentiators and target markets/applications.
記事全体を表示
This hands-on session explores the MCUXpresso SDK APIs and how to use the SDK to develop your application. Several of the included SDK examples will be utilized.
記事全体を表示
DDR4 (and beyond) dramatically increased the complexity of DDR configuration - even after simulation. More importantly, knowing the right parameters for DDR can make or break the performance of your product. Learn how to configure, optimize and validate DDR functionality directly on your board. Understand the tools and techniquest to obtain the data eye margins, reduce the time for DDR board bring-up and functional validation from weeks to hours.
記事全体を表示
Learn more about the main Wireless protocols and the NXP value proposition for each of them.
記事全体を表示
Overview of the i.MX RT family, where to find the related tools, getting started, and where to go for support.
記事全体を表示