技术日 - 培训资料

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

讨论

排序依据:
Learn more about the innovative new industry standard USB Type-C connector offering seamless connectivity of data, video, power and security over a single connector. Usage spans multiple applications from computing and mobile to peripherals and accessories. You will learn about the compelling applications and NXP’s leadership in AC-DC, TC-PC PHY, high-speed switching signal integrity, authentication and power switches product portfolio offering differentiated end-to end Type-C solutions.
查看全文
Anywhere you see a need for secure communications, you should think of Layerscape as a potential solution. Learn about NXP's Layerscape solutions portfolio and roadmap addressing industrial, gateways, automotive and all types of IoT applications. Learn about the latest developments and get a comprehensive view of Layerscape solutions. Catch a glimpse of the SOC and software roadmap that's under development.
查看全文
QorIQ platforms provide a rich set of features for embedding security and trust into networking, storage and industrial systems. Learn how you can leverage these features via several tools, APIs and drivers provided by NXP. Additionally, learn about our complete turn-key solutions for IoT and security appliances, and get to know our software services team, which can customize a solution for your specific use-case.
查看全文
Learn how to solve your I2C system challenges by deploying I3C. Our experts will provide a comprehensive introduction into the new MIPI I3C interface and its advantages compared to the well-known, I2C interface. This session gives an overview of how to develop I3C-based systems as well as provide a view of NXP’s MIPI I3C slave RTL, which is the first verified, freely available RTL source code available for download.
查看全文
Learn the basics of DDR4, supported features, configuration of the DDR4 controller for QorIQ devices and related tools that assist with DDR bring up and optimization.
查看全文
Learn how NXP's CodeWarrior Development Tools for ARMv8 architecture can boost your productivity and speed your time to market. The vast array of ARM development tool options can make it a challenge to assemble a tool chain and use it productively. NXP offers a complete integrated development environment based on open source tools and advanced capabilities made possible with NXP specific extensions. CodeWarrior combines the power and versatility of open source GNU tools like gcc and gdb with the GUI usability improvements provided by the development tools based on Eclipse. When basics are completed, CodeWarrior further extends the features portfolio with bare-metal debugging capabilities and a simplified user experience with Linux kernel and u-boot awareness capabilities.
查看全文
Embedded Linux distributions continue to evolve. Learn how to use NXP's next-generation Linux SDK to take advantage of the wider ARM® Linux ecosystem.  The presentation provides the approach, benefits and integration with market-ready Linux distributions.
查看全文
Across almost every market, brand owners face increasing threats from counterfeits of their own products. Counterfeit electronic accessories, often built with inferior quality, not only impact a company's revenue stream but can also result in product reliability and safety issues along with damage to company brands. Learn how the A1006 Secure Authenticator from NXP provides a robust security solution to prevent counterfeits, hacks and attacks to keep your systems secure. With low-power consumption, small footprint, and flexible interfaces, the A1006 offers superior security that is easy to integrate into a range of electronic devices that are common targets of electronic counterfeiters.
查看全文
This hands-on session introduces the MCUXpresso suite of tools (IDE, SDK, Config Tools) and shows users how to rapidly start development with thousands of Kinetis and LPC MCUs based on the ARM® Cortex®-M core. Using either Kinetis or LPC development hardware, attendees will build a custom SDK, configure pins and clocks settings, generate a project, import and debug an application.
查看全文
Learn how to get started designing a Bluetooth® low energy or Thread IoT product based on NXP's Kinetis KW41Z multi-protocol BLE + 802.15.4 wireless connectivity solution.
查看全文
This hands-on session introduces the MCUXpresso suite of tools (IDE, SDK, Config Tools) and shows users how to rapidly start development with thousands of Kinetis and LPC MCUs based on the ARM® Cortex®-M core. Using either Kinetis or LPC development hardware, attendees will build a custom SDK, configure pins and clocks settings, generate a project, import and debug an application.
查看全文
This hands-on session explores the MCUXpresso SDK APIs and how to use the SDK to develop your application. Several of the included SDK examples will be utilized.
查看全文
This session shows how to optimize FreeRTOS™ applications using the MCUXpresso SDK and IDE, including tools as Segger SystemView and Percepio Tracealizer. The  session covers optimizing the RTOS with configuration settings, inspecting stack and run-time using NXP Kernel Awareness, streaming real time data using Segger RTT and SystemView and up to analyzing and optimizing system performance with RTOS and application trace.
查看全文
Amazon Alexa has changed voice control forever. Come learn about our i.MX based solutions for Amazon Alexa. Learn about our reference platforms, what are the key factors to consider when designing a voice control solution and see how easily you can add Alexa into your next-generation devices.
查看全文
Learn about NXP's secured IoT Gateway platform with sensor fusion, local and cloud analytic. IoT data aggregation, sensor fusion and analytic processes are run in VMs providing VM isolation advantage. IoT processes can also run in Virtualized Network Functions (VnF) that can run as service chains across end-to-end virtualized network equipment.
查看全文
QorIQ platforms provide a rich set of features for embedding security and trust into networking, storage and industrial systems. Learn how you can leverage these features via several tools, APIs and drivers provided by NXP. Additionally, learn about our complete turn-key solutions for IoT and security appliances, and get to know our software services team, which can customize a solution for your specific use-case.
查看全文
Industrial OEMs have been hampered by the large array of networking protocols that they need to support in their devices. The new IEEE Time Sensitive Networking (TSN) standard offers to consolidate multiple proprietary protocols with a common IEEE based standard. Come learn what you can achieve with TSN.
查看全文
Come learn about the components required for IoT Gateways. Gateways must support low power wireless protocols to end nodes, such as Bluetooth®, ZigBee®, Thread, or LoRa and then support a WAN connection through LTE, Wi-Fi or Ethernet.  Any IoT design today must be designed for security from the ground up, see how these demands shape hardware and software decisions.
查看全文
Whether you are looking for an easy and cost-efficient parametrization solution or want to use a smartphone for ad-hoc diagnosis of a device, Near-field-communication (NFC) makes this possible now. Or you might want to communicate with a fully sealed, battery-less device? Learn in this session about many new use cases, in which NFC simplifies handling, saves cost or enables features which were not possible before in industrial or healthcare applications. There are more possibilities than you would have imagined!
查看全文
Learn how to improve your design cycle time and system efficiency with the new Kinetis Motor Suite (KMS) software solution. Built-on the high performance Kinetis V series MCUs, KMS makes motor control simple for any experience level. In this hands-on class we will take you from initially turning you own motor to building your first custom application using KMS. Bring your own PMSM motor and learn how to get it spinning and tuned in minutes.
查看全文