Technology Days - Training Material

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

Discussions

Sort by:
An introduction to NXP vCPE solution.
View full article
This session introduces new low cost S32V system-on-module (SOM) board from MicroSys for vision processing. Class also walks through complete hardware and software ecosystem with hands-on approach. These boards include support with QNX, LDW demo and many other demos.
View full article
Come learn about the components required for IoT Gateways. Gateways must support low power wireless protocols to end nodes, such as Bluetooth®, ZigBee®, Thread, or LoRa and then support a WAN connection through LTE, Wi-Fi or Ethernet.  Any IoT design today must be designed for security from the ground up, see how these demands shape hardware and software decisions.
View full article
Introduction to RCI for NXP's RF products, Lizard, MantraCS, MantraF. System integration and development made easy using the RCI firmware together with the Configuration Development Kit (CDK).
View full article
Edge computing puts cloud-computing software infrastructure on embedded-class processing platforms to reduce latency and uplink bandwidth consumption. Ranging from 1-core to 16-core devices, integrating important I/O features and integrating a hardware root of trust, the Layerscape family is ideal for edge-computing platforms. Complementary software like EdgeScale increases these platforms ease of use and accelerates customers' time to market. This session provides an overview of running Edge compute applications on Layerscape family of processors. It covers the concept of Edge computing and why it is needed, and goes on to elaborate the various use-cases where it can be used. It explains how customers can use the Layerscape SDK to run container based Edge compute applications, and leverage popular Edge Compute frameworks from AWS, Azure, Alibaba amongst others.
View full article
This class will provide an overview of the i.MX RT series, key peripheral, including a demo using the i.MX RT EVK.
View full article
Design, Software & Services EUF-DES-T2474 - Interface Solutions  Insight & Innovation EUF-INS-T2477 - Sensor Update  Secure Connected & Automated Vehicles Advanced Analog Products for Automotive and Industrial Markets  EUF-AUT-T2475 - Analog Products  Secure Mobile, Healthcare & Wearables EUF-MHW-T2470 - Wireless Solutions  Smart Home & Buildings EUF-HMB-T2472 - Are You Ready for the Next Generation of NFC?  Smart Networks EUF-NET-T2471 - Layerscape Update 
View full article
Business Line Smart Antenna Solution delivers a broad range of RF products for many different applications ranging from mobile phones to wireless infrastructure. All these applications require high performance RF products to deliver reliable, high data rate connections. This training will show how our RF products can be successfully used in IoT applications to improve the RF connection: range extension by using LNAs in the receive chain or by adding a PA at the transmit side. Our wide product portfolio ensures that  the different needs of IoT (frequency range, power consumption and performance gain) can be met.
View full article
Join this session to learn how to leverage and get started with NXP’s power optimized LPC546xx MCU family, which now scales up in performance to 220 MHz. With rich peripheral integration, which includes 21 communication interfaces, including HS USB, dual CAN FD, graphics controller, to package option scalability, these microcontrollers address the various needs of today’s embedded IoT applications. Leave the session with the knowledge and skills to get up and running with the LPC546xx MCU family, which includes our comprehensive ecosystem of software and tools.
View full article
Expect your platform to boot in less than one second...do your customer's demand it? Even if that is not fast enough for some cases...we will discuss what can be done to improve the booting performance. Learn from the experts on how to architect and optimize the boot process from boot ROM, boot loader through to OS and applications.
View full article
VortiQa-IVAS-T1747 - VortiQa IVAS (Intelligent Virtulization Acceleration Software) is an accelerated NFVI (Network Functions Virtualization Infrastructure)
View full article
Building on its 10+ year of industry-leading innovation, an exciting future is in store for the LPC portfolio. Join this session to learn more about the renewed LPC roadmap and take a closer look into the power advantages offered with by the latest family introduced – the LPC546xx MCU family.
View full article
This class will teach you how to spin a BLDC, PMSM or ACIM motor with i.MX RT. You do not need prior motor control experience.
View full article
Extending the scalable range of the i.MX product line, the i.MX 8 and 8X families are comprised of common subsystems establishing an unmatched range of cost-performance scaling with pin-compatible options and the highest level of software reuse. Built with a high-level integration to support graphics, video, image processing, vision, audio and voice functions, the i.MX 8 series transforms your everyday interactions and is ideal for Automotive and Industrial applications. Learn about the next generation i.MX 8 and i.MX 8X applications processors for automotive and industrial automation / control.
View full article
This hands-on session will explore IoT application development with Amazon FreeRTOS and AWS using the MCUXpresso IDE and SDK.
View full article
No other company has the breadth and diversity of embedded solutions for addressing the challenge of IoT Security. From secure element ICs to advanced multimedia and networking processors, NXP delivers the technology needed for securing the entire Lifecycle of the end or edge node. In addition, with Edgescale Cloud services software, devices can be maintained from deployment until decomissioning. Join this class for an overview of NXP's security solution.
View full article
Review of NXP’s current CAN portfolio and CAN functions, our support for CAN FD and an overview of the breakthrough products keeping CAN highly relevant for the new generation of vehicles.
View full article