Technology Days - Training Material

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

Discussions

Sort by:
Learn about the powerful, easy to use replacement for MfgTool Command-line driven (no GUI). The session will touch on the following topics: Single command image download, fully scriptable; Supports all flash types (eMMC, NAND, QSPI, SD…); Fully open-sourced, on Github today with full documentation.
View full article
Do you need a robust MCU for high reliability and safety applications? Join this class to learn about the S32K MCU platform which offers auto grade, CAN-FD, lower power, hardware and software scalability and a minimum 15 year longevity.
View full article
Automotive Advanced Analog Solutions  Emerging Trends & Innovation NXP Microcontroller Update Smart Machinery & Industrial Automation Hands-On Workshop: Secure Connection to Google Cloud IoT Core  Smart Networks & Computing Layerscape - Edge Computing  Smarter World Solutions & Multimode Connectivity Are You Ready for the Next i.MX Product Launch?  Hands-On Workshop: i.MX RT Cross-Over Processors  NXP Secure, Interface and Power Solutions  See What's Next on NFC Technology
View full article
Achieving the lowest MCU power during sleep presents challenges to HW and SW designers from switching off clocks and power to modules. Low-power use cases and concepts for NXP's Mode Entry module are presented along with implications to hardware design, software design and debugging.
View full article
Solutions Around the Core – Interfaces and Power Solutions
View full article
Presentation of the high-performance packet processing solutions being developed on i.MX processors and expected performance gains compared to a standard software stack.
View full article
You will learn on edge computing application, showing technical challenge to "manage" gateway and security, Layerscape microprocessors solutions including EdgeScale framework in cloud services context.
View full article
This session will introduce the NXP BLE product family including the latest QN9080/83 ultra low-power BLE WMCU and KW35/36 automotive and industrial BLE WMCU, detailing targeted use cases, the device features, highlighting BLE and stacks as well as supporting enablement.
View full article
This session will highlight the features and design advantages of the QN9080 BLE SoC portfolio for small form factor products with rich feature sets that can operate for multiple years on small coin cell batteries.
View full article
Want to know more about USB Type-C or Secure Authentication? Don't miss this session.
View full article
Advanced Graphics Application on i.MX-RT Crossover MCU: Hardware Implementation and TouchGFX Support  Discover New i.MX RT - Security Features_Paris  i.MX-RT: The Disruptive Crossover MCU 
View full article
Introduction to the standard - with emphasis on how to apply it, cross BL.
View full article
In this session you will learn how the A71CH Security IC can be used to establish a secure connection between an IoT device and Google Cloud IoT Core. This connection is established using an MQTT Bridge running across Transport Layer Security protocol (TLS). The same procedure could be applied to connect to AWS services, OEM Cloud, etc. maintaining the credentials secured.
View full article
NXP has prepared a DroneCode.org compatible Vehicle management unit (VMU) running PX4Pro. The NXPhlite VMU is compatible with the full stack from Dronecode, including internal and external comms, planning and groundstation control. This can be used as the basis to coordinate with a higher level companion system running  LINUX and ROS, or as a standalone vehicle such as a semi-autonomous Drone, Rover, boat or even a lawnmower. NXPhlite features multiple interfaces and includes 100BaseT1 2-wire Ethernet and dual CAN interfaces.
View full article
Automotive and Industrial Battery Management Systems solutions from low to high voltage applications covering key components such as safety battery cell controller, power management, and MCUs.
View full article
This class will teach you how to spin a BLDC, PMSM or ACIM motor with i.MX RT. You do not need prior motor control experience.
View full article
Presented by LIANG PING Presented at DwF Kinetis MCUs Based on ARM® Technology Nanjing - 12 March 2015
View full article
Overview of LPC541xx for wearable.
View full article