NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Overview Bluetooth® and WiFi are popular technologies in wireless headphones and speakers. These technologies require the smartphone to be paired with the audio devices to enable the connection, and NFC is a simple and reliable solution for this. Tap your phone to a Bluetooth speaker or headphone, and the two are securely paired automatically, without searching for a connection or typing a code. NFC is also an excellent choice for easy pairing wireless speakers together and creating a multispeakers audio system.   Block Diagram     Product Description PN7150  High performance NFC controller with integrated firmware for smart devices PN7120  NFC controller with integrated firmware and NCI interface for Home appliances   Documents NXP-NCI MCUXpresso example   Bluetooth & Wi-Fi pairing with NFC  
記事全体を表示
Overview The S12ZVH-REF-V1 is a reference design engineered for being a design base for starting an instrument cluster project, also it helps to reducing Automotive Cluster development time and maximizing engineering resources. Based on the 16-bit S12 MagniV® S12ZVH mixed-signal microcontrollers, the S12ZVH-REF-V1 provides a production-looking design with impressive integration. The S12ZVH-REF-V1 reference design is not only provided as a hardware reference but also as a software and mechanical design. Block Diagram   Products Product Features S12ZVH MagniV Mixed-signal MCU  16-bit S12 MagniV® S12ZVH mixed-signal microcontrollers for instrument cluster.   Features Interfaces   LIN physical transceiver and connector CAN connector interfaced with MCUs CAN physical transceiver Components 1 x custom 160 segment LCD 1 x low-power piezoelectric speaker 4 x stepper motors 49 x LEDs used as telltales and backlights 6 x user buttons 2 x potentiometers S12ZVH The S12ZVH-REF-V1 does not include on-board programming/debugging circuitry; it requires an external programmer compatible with the BDM protocol. Files S12ZVH-REF-V1 Mechanical and Assembly files  S12ZVH-REF-V1 Reference Design Software (CW10.5) 
記事全体を表示
Overview   The RDS12VR is a solution engineered for window lift, power windows, and sun roof systems. Developed in partnership with Tongji University and based on the 16-bit S12 MagniV® S12VR mixed-signal microcontrollers, the RDS12VR offers control by multiple LIN salve nodes or LIN master node, through the easy-to-control Graphics User Interface (GUI). The RDS12VR reduces unnecessary external components, lowers the total bill of material (BoM), improves system quality, and saves space in automotive applications through a smaller PCB. The RDS12VR solution includes hardware for real door/window in-vehicle applications, as well as software including anti-pinch algorithms and low-level S12VR drivers for reducing time to market. Block Diagram   Products Product Features S12VR  16-bit S12 MagniV® S12VR mixed-signal microcontrollers, efficient and scalable relay driven DC motor control solution   Features Features   Window manual/automatic up/down, automatic up/down with stop function Anti-pinch in both manual/automatic mode, anti-pinch region and force can be adjusted Stuck detection out of anti-pinch region, motor overload protection Soft stop when window is close to the top/bottom Self learning, calibration by updating the window/motor parameters stored in EEPROM Use hall sensor as well as current sense to judge anti-pinch in algorithm Power   Fault diagnosis, indicating low voltage, over voltage/current/temperature etc. Low power mode (leveraging S12VR low power mode) to reduce power consumption GUI Easy-to-control GUI, set the parameters and get the status Window lift can be controlled either by multiple LIN salve nodes or LIN master node, through GUI Functional Safety Able to comply with relevant content in US Federal Motor Vehicle Safety FMVSS No. 118 standard Document DRM160, Window Lift and Relay Based DC Motor Control Reference Design Using the S12VR Microcontrollers     
記事全体を表示
About this demo This demo was created to give you a headstart for a UART - based GPRS module. The goal was to build the project on top of FreeRTOS ensuring a good implementation for task management and adaptability for any other project based on AT commands using a UART module.  According to the documentation of the module, the SIM800L from SIMCOM is controlled via AT commands. The advantage of using these commands is that, by tweaking some of the tasks, the application can be used for any other AT command based module. In this demo I'm going to walk you through the key elements that were used and give you a functional project that has the addition of working on a FreeRTOS environment. This offers great reliability for a fully working application that won't hang for an untested reason. Exploring this project should give you a good idea of how semaphores are implemented for various tasks management depending on each priority. Project Scope The project is intended to work with a SIM800L connected to a Freedom Development Platform for Kinetis® K64 through UART. Due to the high current consumption during some functions, the SIM800 module requieres a >1200mAh battery or a >2A buck converter. This GPRS module is a low-cost item but requires a 2G SIM card to work properly. This might be complicated to obtain in some countries. The project was built using the MCUXpresso SDK's FreeRTOS UART example. Useful Links Link Description https://mcuxpresso.nxp.com/en/builder SDK Builder for the Kinetis K64 https://www.simcom.com/product/SIM800.html SIMCOM SIM800 site documentation https://www.freertos.org/xSemaphoreCreateBinary.html FreeRTOS   Required Items Link Description https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-k64-k63-and-k24-mcus:FRDM-K64F NXP's FRDMK64 Board https://simcom.ee/modules/gsm-gprs/sim800/ SIMCOM SIM800 GPRS Module Buck converter   Power supply to deliver up to 4.3 V and 2 Amps   Cellular antenna     Hardware Diagram Due to the SIM800 module's high current consumption, powering it requires a buck converter that is capable of delivering a current larger than 2 Amps while the module is sending a message. This is when the module consumes the highest current.    SIM 800L  ===>    FRDM K64         VCC    ===>    3V9 Buck Converter           RX     ===>    TX (PTC17/J1-4)           TX     ===>    RX (PTC16/J1-2)        GND    ===>    GND   Step-by-Step Guide for testing the Demo Get the K64 SDK from https://mcuxpresso.nxp.com/en/select   Get the latest version of MCUXpresso using this link: https://www.nxp.com/design/software/development-software/mcuxpresso-software-and-tools-/mcuxpresso-integrated-development-environment-ide:MCUXpresso-IDE Get the SIM800 AT commands documentation in this link: https://www.elecrow.com/wiki/images/2/20/SIM800_Series_AT_Command_Manual_V1.09.pdf Install the K64 SDK in MCUXpresso. Import the attached project in this document.  Attachments are found at the bottom of this document. Connect the K64 through the USB cable. Connect the SIM800L as indicated in the previous chapter: Diagram. Build and Debug the project using MCUXpresso. In the console, you should be able to see the flow of the Tasks that are being executed. Also, the commands that are being sent and received by the UART. Due to the TaskDelay from the send_task, the application will execute every 10,000 ticks. This depends entirely on the portTick_PERIOD_MS, in this case, which in this case is roughly every 25 seconds. Additional Demo Information These next steps are intended to guide the developer to an easier understanding of the modifications that were made from the base project. This additional information intends to give you a greater understanding of how the project was built and a further explanation of the different topics this application needs for its implementation. The usage of FreeRTOS wasn't mandatory, but the usage of an operative system gives the application an additional layer of reliability for safe deployment. In addition to the actual tasks, you could implement a new task for an OTA update for new drivers, a fully functional response parser, or any other addition depending on your project needs. The usage of a task-based project ensures flexibility of the project since many modifications will not require a complete rebuilding of the application. As mentioned before, the implementation of semaphores will provide reliable task management depending on the required function. The project started from the freertos_uart example and from there three additional tasks were built: a connect task, send task, and a check task. Here is a brief explanation of each task to provide a full understanding of the functionality.  uart_task() This task was only slightly modified. The UART was changed to the UART3 interface. The UART_RTOS_Send() and UART_RTOS_Receive() functions are in the loop because the semaphore implementation is doing the release of retainment of the different tasks based on their priority. Priority is very important for this project because based on its priority the application flow would be affected. uart_task() has the highest priority. This will ensure that every time a new command is required to be sent, the application will retain the actual task and release the uart task. At the end of this task, a new semaphore is called. This semaphore will call the check_task() whose functionality is to compare the received string to the expected one. check_task() This task is executed right after the buffer has received the number of bytes that were expected from the function parameters. The first step of this task is to eliminate the extra characters ´\n´ and ´\r´ that compose the SIM800 module answer message. Depending on the command sent, the task compares the response in order to look for an Error response or a positive one. This might be different than a simple OK, depending on the command. connect_task() This task is called when the SIM800 module is disconnected. This implementation is a simple string copy that use semaphores to call the task uart and then the check task compares the received string. After the module returns an IP address, the semaphore gives the order to call the send task to continue the application flow. send_task() This task has the least priority but is the first one created, it calls the sendRoutine() function which intends to gather the data to be sent. This connect task is triggered when a command that expects an IP address, returns an ERROR response. The command sent is AT+CIFSR plus the response comparison. The application flow enters to an if conditional that calls a semaphore for the connect_task() routine. Then, the frame to be sent through the TCP function of the SIM800 module is built. Due to the protocol chosen, the SIM800 module expects a response from the server, specifically a 200 HTTP code. Depending on your module, this is where the protocol modifications can be done. A point that is worth mentioning is that the module works in a 2G bandwidth. This can be a problem in some countries due to the SIM card version incompatibility between your area network and the module. If this is the case in your country, I strongly recommend looking for a 4G module like the SIM7080 or any other NB-IoT module. This might be more expensive but you are ensuring your project will work on top of the newest cellular bands.    
記事全体を表示
Overview   The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. Because of the integrated NFC, many of the applications in which this product is used require interaction between some controllers, either to send data or instructions. In this case the board serves as a device for reading or writing NFC devices.   Required Material OM27462CDKP: NFC Controller development kit  MCUXpresso Software and Tools    Step-by-Step Download MCUXpresso Download and unzip attachment Open the Project in MCUXpresso Build it Connect LPC Link to PN7462 card Connect the two cards to the pc Debug the Project Use GPIO 4 and 5 for select interface Use GPIO 6, 7 and 8 for select operation mode
記事全体を表示
Demo Owner Clark Jarvis   The following demo will show a comprehensive enablement in software. Next-gen Kinetis K series MCUs, new FRDM-K64F development platform, software development kit* and Kinetis Design Studio IDE*, paired with Processor Expert software, MQX RTOS and PEG graphics studio to provide powerful and rapid prototyping. *In beta release now     Features Comprehensive, all in one development software Featured NXP Products Product Link Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs FRDM-K64F Platform|Freedom Development Board|Kinetis MCUs | NXP  Supporting Hardware Dialog Auto Shield Arduino Display
記事全体を表示
L-Band transponder application demo     Features High Power (up to 300 W) 978 MHz - 1090 MHz Featured NXP Products AFIC10275N  
記事全体を表示
Demo Owner Juan Antonio Gutierrez Rosas   Watch as the 2D-ACE display controller allows responsive and eye-catching graphics and keeps the system costs, power consumption and board size low.   Features Display control unit - Hardware 2D animation and composition engine Rich set of capabilities that allow to build engaging graphical content with MINIMUM CPU intervention Featured NXP Products Vybrid QorIQ Links Introduction to the Vybrid Tower System  
記事全体を表示
  Overview   Vehicle-to-Everything (V2X) technology enables cars to communicate with their surroundings and makes driving safer and more efficient for everyone. By making the invisible visible, V2X warns the driver of road hazards, helping reduce traffic injuries and fatalities. In addition to improving safety, V2X helps to optimize traffic flow, reduce traffic congestion and lessen the environmental impact of transportation. V2X is a key component for full autonomous driving. V2X need message package signing & verification which need high CPU loading if used CPU. Qualcomm recommend their customers to use NXP i.MX8X/XL which have HSM as their modem’s companion chip. Two major components in the system: RSU (Road Side Unit) and OBU (On Board Unit). Both have similar system design, with minor differences. Block Diagram   Product Category MCU/MPU Product URL 1 i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR  Product Description 1 Extending the scalable range of the i.MX 8 series, the i.MX 8X family is comprised of common subsystems and architecture from the higher-end i.MX 8 family, establishing a range of cost-performance scaling with pin-compatible options and a high level of software reuse. Product URL 2 https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB  Product Description 2 The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Transceivers Product URL 1 TJA1051: High-speed CAN transceiver  Product Description 1 The TJA1051 is a high-speed CAN transceiver that provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. Product URL 2 TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Power Management Product URL PF8100-PF8200: 12-channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications  Product Description The PF8100/PF8200 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.   Category Secure Element Product URL SXF1800: Secure Element IC for V2X Communication  Product Description SXF1800 is based on highly secure microcontroller used also to protect mobile payments, providing highest proven assets protection.   Category I2C interface Product URL 1 PCA9538: 8-bit I²C-bus and SMBus low power I/O port with interrupt and reset  Product Description 1 The PCA9538 is a 16-pin CMOS device that provides 8 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of II2CC-bus I/O expanders. Product URL 2 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 2 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 3 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 3 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wi-Fi Product URL 88W8964: 2.4/5 GHz Dual-Band 4x4 Wi-Fi® 5 (802.11ac) Access Solution  Product Description The 88W8964 features 160MHz bandwidth and Multi-User Multi-Input Multi-Output (MU-MIMO) while achieving 2.6 Gbit/s peak data rate for high speed, secure, and reliable access points and smart gateways.   Category V2X Modem Product URL RoadLINK® SAF5400 Single Chip Modem for V2X  Product Description The RoadLINK SAF5400 is an automotive-qualified single chip DSRC modem for V2X applications. The SAF5400 modem is able to receive and verify up to 2000 messages per second.
記事全体を表示
  i.MXRT系列具有内部ROM,并且ROM中暴露出了一些功能接口可供用户直接使用。 本文介绍了Flexspi Nor ROM APIs, 并且列举了API相关的参数及示例程序。 通过这些API可以很方便的操作外部Flexspi Nor Flash。用户无需关系细节。   Products Product Category NXP Part Number URL MCU MIMXRT1060 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-... MCU MIMXRT600 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-...   Tools NXP Development Board URL i.MX RT1060 Evaluation Kit https://www.nxp.com/design/development-boards/i-mx-evaluation-and-development-boards/mimxrt1060-evk-... i.MX RT600 Evaluation Kit https://www.nxp.com/design/development-boards/i-mx-evaluation-and-development-boards/i-mx-rt600-eval...   SDK SDK Version URL MCUXpresso SDK Builder https://mcuxpresso.nxp.com/en/welcome
記事全体を表示
Overview   Within the industry it is necessary to use different types of motor control in which different ranges of precision or freedom of movement can be obtained. The servo motor control by pwm gives precise control by angles.   Required material   1x Kinetis K70 120 MHz Tower System Module 2x Tower System Elevator Module 5x Potentiometer 5x Servomotor CodeWarrior Video     Connections   Step-by-Step   1. Download the attached file2. Unzip it 3. Upload it to CodeWarrior 4. Compile it 5. Upload it to the TWR-K70 board 6. Make the connections in the diagram 7. Connect to Power Supply 8. The variation in the potentiometers will vary the position of each motor
記事全体を表示
Overview   NXP smart amplifier is a high efficiency boosted Class-D audio amplifier with a sophisticated SpeakerBoost acoustic enhancement and Protection algorithm in on-Chip DSP with temperature and excursion protection. The internal adaptive DC-to-DC converter raises the power supply voltage, providing ample headroom for major improvements in sound quality. NXP portfolio counts with multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. This solution is based on an i.MX 8M Family MCU. This application processor provides industry-leading audio, voice and video processing. Block Diagram Products Category MPU Product URL i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications.   Category Wireless Product URL 1 QN9090/30(T): Bluetooth Low Energy MCU with Arm®Cortex®-M4 CPU, Energy efficiency, analog and digital peripherals and NFC Tag option  Product Description 1 The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals. Product URL 2 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 2 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products. Product URL 3 NTAG I2C plus: NFC Forum Type 2 Tag with I2C interface  Product Description 3 The NTAG I2C plus combines a passive NFC interface with a contact I2C interface.   Category Power Management Product URL 1 TEA1833LTS: GreenChip SMPS Control IC  Product Description 1 The TEA1833LTS is a low-cost Switched Mode Power Supply (SMPS) controller IC intended for flyback topologies. Product URL 2 PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description 2 The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category RF Amplifier Product URL BGS8324: WLAN LNA + switch  Product Description The BGS8324 is, also known as the WLAN3001H, a fully integrated Low-Noise Amplifier (LNA) and SP3T switch for Bluetooth path and transmit path.   Category Peripherals Product URL 1 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.
記事全体を表示
Overview   Audio industries need Audio Platform Boards capable to perform with Hi-Res Audio, and focused on the implementation of IoT. Therefore, it is necessary to count with a simplified but efficient and high performance audio platform, with WIFI/BT connectivity, and that is also capable of supporting 196k/32bit PCM & DSD DAC. With the possibility of adding DSP capabilities to increase customers portfolios into high-end products. And if needed, adding on-edge performance capabilities to complement the audio system into Voice Assistants. This application receives video and Hi-Res audio signals from WIFI or Bluetooth, even from DMICs. Then it processes them and sends a response to displays, speakers or any other audio or video output. It should also count with an external Audio Codec that could support different audio formats. Use Cases The audio industry has been evolving through the years. Thanks to this evolution, the industry is now focused on Hi-Res Audio, & the implementation of IoT for streaming and other type of services. Some of the possible uses could be: Audio Streaming. Audio Processing. Audio Files Storage. Portable Audio Systems. Personal Assistants. Voice Assisted Systems. Block Diagram Products Category MPU Product URL i.MX 8M Plus – Arm® Cortex®-A53, Machine Learning, Vision, Multimedia and Industrial IoT  Product Description The i.MX 8M Plus family focuses on machine learning and vision, advanced multimedia, and industrial IoT with high reliability.   Category Wireless Product URL 1 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 1 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products. Product URL 2 PN5180: Full NFC Forum-compliant frontend IC  Product Description 2 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols.   Category Power Management Product URL 1 PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description 1 The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor Product URL 2 NVT4857UK: SD 3.0-SDR104 compliant integrated auto-direction control memory card voltage level translator with EMI filter and ESD protection  Product Description 2 The device is an SD 3.0-compliant bidirectional dual voltage level translator with auto-direction control.   Category Drivers Product URL 1 PCF85162T: 32 × 4 universal LCD driver for low multiplex rates  Product Description 1 The PCF85162 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category USB Product URL 1 NX5P3090UK: USB PD and type C current-limited power switch  Product Description 1 The NX5P3090 is a precision adjustable current-limited power switch for USB PD application. Product URL 2 PTN5150: CC logic for USB Type-C applications  Product Description 2 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.
記事全体を表示
Overview   NXP has a proud heritage of supplying solutions for automotive and aerospace applications. Many of these solutions also apply to the rapidly evolving field of mobile robotics. Whether your system operates on the ground, under the sea or in the sky, NXP offers a complete portfolio of sensors, controllers and communications solutions. NXP® processing solutions for transportation systems communication scale from MCUs to multicore MPUs. The transponder is designed to provide high performance and great reliability. Its user-friendly interface enables an intuitive handling of complex features AIS class A delivers. This solution will cover a wide range of uses for vehicular, marine and flight applications. This solution is based on i.MX RT technology. Use Cases Solutions for connecting functional modules within a vehicle or transportation system and connecting them to external networks. Some applications for this could be: Service-Oriented gateways Transponders V2X Communication Ethernet Chassis Switch Block Diagram Products Category MCU Product URL 1 i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller. Product URL 2 K22_120: Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core  Product Description 2 Kinetis® K22 MCUs have been optimized for cost-sensitive applications requiring low power flexibility and processing efficiency.   Category Ethernet PHY Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.
記事全体を表示
  Description NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier.Home appliances are part of our daily lives and have been evolving with us. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance. From gas cooktops to inductive and RF cooking; electric toothbrushes with low-energy consumption and battery charging; blenders with efficient, reliable and robust motor control, and all of them need to have sensing options and secure connectivity to offer a personalized and optimal experience. Block Diagram Products Category Name 1: MCU Product URL 1 Arm Cortex-M4|Kinetis KE1xF 32-bit 5V MCUs | NXP  Product Description 1 Kinetis KE1xF MCUs are the Kinetis E high-end series MCUs, providing a robust 5V solution with the high-performance Arm® Cortex®-M4 core running at up to 168 MHz. The KE1xF features a Flextimer featured 8ch PWM supports 3-phase motor control with dead-time insertion and fault detect.   Category Name 2: Gate Driver Product URL 1 GD3100 | Single-Channel Gate Driver for IGBTs/SiC | NXP  Product Description 1 The GD3100 is an advanced single-channel gate driver for IGBTs/SiC. The integrated Galvanic isolation and low on-resistance drive transistors provide a high charging and discharging current. The GD3100 features SPI for programmability and diagnostics.   Category Name 3: LED Driver Product URL 1 PCA9955BTW | NXP  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. The PCA9955B works at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value.   Category Name 4: AC/DC Product URL 1 TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description 1 The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies.   Category Name 5: Small Engine Control Product URL 1 MC33813: One Cylinder Small Engine Control IC  Product Description 1 The NXP® MC33813 is an engine control analog power IC delivering a cost-optimized solution for managing one and one-cylinder engine. Category Name 6: Temperature Sensor Product URL 1 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5380.pdf  Using FTM, PDB, and ADC on KE1xF to Drive Dual PMSM FOC and PFC Tools Tools URL TWR-KE18F|Tower Development Board|Kinetis® MCU | NXP  Training Training URL Power Regulation/Market Trend and Overview of NXP AC/DC Power Solutions  Advanced Analog Solutions 
記事全体を表示
Overview   NXP is a one-stop partner for the different technologies needed to power major home appliances. They need a robust, reliable and attractive user interface, a powerful motor control optimized for efficiency and low noise as well as secure and accurate environment sensing. NXP portfolio counts with multiple processing solutions ranging from MCUs to multicore MPUs enabling motor control, system control and advanced HMI. This solution is based on a Kinetis Ke1xF-168 MHz MCU. This 5 V solution with the high-performance Cortex-M4 core running up to 168 MHz, integrates CAN 2.0B compliant FlexCAN and provides a highly reliable serial communication interface for industry applications. Block Diagram Products Category MCU Product URL KE1xF: Kinetis KE1xF-168MHz, Performance with CAN 5V Microcontrollers based on Arm® Cortex®-M4  Product Description Kinetis KE1xF MCUs are the high end series MCUs in Kinetis E family, providing robust 5V solution with the high performance Arm® Cortex®-M4 core running at up to 168 MHz.   Category Power Management Product URL 1 TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description 1 The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies. Product URL 2 MC33813: One Cylinder Small Engine Control IC  Product Description 2 The NXP® MC33813 is an engine control analog power IC delivering a cost-optimized solution for managing one and one-cylinder engine.   Category Driver Product URL PCA9959: 24-Channel SPI Serial Bus 63 mA/5.5 V Constant Current LED Driver  Product Description The PCA9959 is a daisy-chain SPI-compatible 4-wire serial bus controlled by a 24-channel constant preset current LED driver optimized for dimming and blinking 63 mA Red/green/blue/amber (RGBA) LEDs.   Category Sensor Product URL PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.
記事全体を表示
Overview   NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier. Home appliances are part of our daily lives and have been evolving with us. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance. From gas cooktops to inductive and RF cooking; electric toothbrushes with low-energy consumption and battery charging; blenders with efficient, reliable and robust motor control, and all of them need to have sensing options and secure connectivity to offer a personalized and optimal experience. Block Diagram   Products Category MCU Product URL KE1xZ: up to 72MHz, 5V main stream CM0+ MCU with NXP Touch (TSI) and CAN control  Product Description KE1xZ MCUs are based on the Arm® Cortex®-M0+ core, running up to 72 MHz.   Category Power Management Product URL TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies.   Category Drivers Product URL 1 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 2 PCF8579: LCD column driver for dot matrix graphic displays  Product Description 2 The PCF8579 is a low power CMOS LCD column driver, designed to drive dot matrix graphic displays at multiplex rates of 1:8, 1:16, 1:24 or 1:32. Product URL 3 NX5P2924CUK: Logic controlled high-side power switch  Product Description 3 The NX5P2924C is a high-side load switch which features a low ON resistance N-channel MOSFET with controlled slew rate that supports 2.5 A of continuous current.   Category RTC Product URL PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.  
記事全体を表示
Overview   As gaming application needs real time, quick and fast reaction, user would like to have low latency solution for gaming application. Existing BT solution has higher latency. Also power consumption is critical in the design with limited battery capacity. NXP’s gaming headset solution combined with low latency and lower power consumption than competitors. We provide two platforms. One use KL27 MCU and the other one use LPC5528 MCU as processor. The key different feature between these two MCU platform is the audio resolution support. KL27 platform supports 48K sampling rate and LPC5528 platform supports USB audio up to 96K sampling rate. We design USB dongle and headset side solution, either module or Arduino interface H/W design. Also PMIC is important in the headset side. NXP can provide MCU, BLE and PMIC for this application. Block Diagram Products Category MCU Product URL 1 KL2x: Kinetis® KL2x-72/96 MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core  Product Description 1 The Kinetis® KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller or a full-speed crystal-less USB 2.0 device controller in addition to the Kinetis KL1x series. Product URL 2 LPC552x/S2x: Mainstream Arm® Cortex®-M33-based Microcontroller Family  Product Description 2 The LPC552x/S2x MCU family further expands the world’s first general purpose Cortex-M33-based MCU series   Category Power Management Product URL PCA9420: PMIC for Low Power Applications  Product Description The PCA9420 is a highly integrated Power Management IC (PMIC), targeted to provide power management solution for low-power microcontroller applications or other similar applications powered by Li-ion battery.   Category Wireless Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  Product Description The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.
記事全体を表示
Overview   Digital dashboard market is growing, especially e-Scooter, E-bike demand are also growing. This solution will cover a wide range of uses for identification and vehicular applications. This solution is based on i.MX RT technology and our NFC portfolio products. Near Field Communication (NFC) is a fast, intuitive technology that lets you interact securely with the world around you with a simple touch. NFC wireless proximity technology is available in billions of smartphones, tablets, consumer and industrial electronics—with new devices arriving almost daily. Block Diagram Products Category MCU Product URL 1 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 2 LPC551x/S1x: Baseline Arm® Cortex®-M33-based Microcontroller Family  Product Description 2 The LPC551x/S1x MCU family expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility.   Category Charger Product URL 1 MWCT1x23: 65W+ Wireless Power Transmitter Controller  Product Description 1 The NXP® MWCT1x23 65W+ Wireless Power Transmitter Controller IC provides high speed control loops, robust foreign object detection, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic. Product URL 2 MWPR1x24: 65W+ Wireless Power Receiver with Integrated Radio  Product Description 2 The NXP® MWPR1x24 65W+ Wireless Power Receiver Controller with Integrated Radio IC provides all receiver parameters monitoring, communication with transmitter, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic.   Category Wireless Product URL 1 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 1 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.   Category NFC Product URL 1 PN5180: Full NFC Forum-compliant frontend IC  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Product URL 2 PN7462: NFC Cortex®-M0 all-in-one microcontroller with optional contact interface for access control  Product Description 2 The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. Product URL 3 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 3 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services.   Category Peripherals Product URL 1 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 2 TJA1041A: High-speed CAN transceiver with standby and sleep mode  Product Description 2 The TJA1041A provides an advanced interface between the protocol controller and the physical bus in a Controller Area Network (CAN) node. Product URL 3 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 3 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.
記事全体を表示
Overview   Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance. NXP® delivers all-encompassing solutions engineered to meet the environmental, longevity and energy-efficient requirements of smart buildings, from lighting to HVAC, networking to building access and beyond. Our integrated product features are helping to drive the next wave of intelligent buildings, lower system costs and speed time-to-market.   Use Cases   Smart Control and Access Building Safety HVAC Lighting Security Surveillance Connectivity   Block Diagram   Products Category MCU Product URL K70_120: Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core  Product Description The Kinetis® K70 MCU family offers industry-leading low power and mixed-signal analog integration for applications such as industrial control panels, navigational displays, point-of-sale terminals, and medical monitoring equipment.   Category Power Management Product URL 1 TEA1723FT: HV Start-up Flyback Controller with Integrated MOSFET for 11 W Applications, F~Burst = 1750 Hz  Product Description 1 The TEA1723 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 11 W) and operates directly from the rectified universal mains input. Product URL 2 NTS0104: Dual supply translating transceiver; open drain; auto direction sensing  Product Description 2 The NTS0104 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.   Category Zigbee Product URL JN5189/88 (T): High Performance and Ultra-low power MCUs for Zigbee® and Thread with Built-in NFC option  Product Description The JN5189 portfolio is designed to power the next generation of very low current wireless devices, supporting Zigbee 3.0, Thread, and IEEE 802.15.4.   Category Sensors Product URL 1 PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description 1 The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 2 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.   Category Drivers Product URL 1 PCF85176: 40 x 4 universal LCD driver for low multiplex rates  Product Description 1 The PCF85176 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. Product URL 2 PCA9633: 4-bit Fm+ I²C-bus LED driver  Product Description 2 The PCA9633 is an I²C-bus controlled 4-bit LED driver optimized for Red/Green/Blue/Amber (RGBA) color mixing applications.   Category Interfaces Product URL 1 SC16IS752_SC16IS762: Dual UART with I²C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support  Product Description 1 The SC16IS752/SC16IS762 is an I²C-bus/SPI bus interface to a dual-channel high performance UART offering data rates up to 5 Mbit/s, low operating and sleeping current; it also provides the application with 8 additional programmable I/O pins. Product URL 2 TDA5051AT: Home automation modem  Product Description 2 The TDA5051A is a modem IC, specifically dedicated to ASK transmission by means of the home power supply network, at 600 baud or 1200 baud data rate. It operates from a single 5 V supply. Product URL 3 PCA9848: 8-channel ultra-low voltage, Fm+ I2C-bus switch with reset  Product Description 3 The PCA9848 is an ultra-low voltage, octal bidirectional translating switch controlled via the I²C-bus. Product URL 4 PCA6408A: Low-voltage, 8-bit I²C-bus and SMBus I/O expander with interrupt output, reset, and configuration registers  Product Description 4 The PCA6408A is an 8-bit general purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I²C-bus interface. Product URL 5 PCA9629APW: Fm+ I2C-bus advanced stepper motor controller  Product Description 5 The PCA9629A is an I²C-bus controlled low-power CMOS device that provides all the logic and control required to drive a four phase stepper motor.  
記事全体を表示