NFC-enabled audio devices

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NFC-enabled audio devices

NFC-enabled audio devices

Overview

Bluetooth® and WiFi are popular technologies in wireless headphones and speakers. These technologies require the smartphone to be paired with the audio devices to enable the connection, and NFC is a simple and reliable solution for this. Tap your phone to a Bluetooth speaker or headphone, and the two are securely paired automatically, without searching for a connection or typing a code. NFC is also an excellent choice for easy pairing wireless speakers together and creating a multispeakers audio system.

 

Block Diagram

 
Juan-Rodarte_1-1617992522405.pngJuan-Rodarte_1-1617992522405.png

 

Product Description
PN7150  High performance NFC controller with integrated firmware for smart devices
PN7120  NFC controller with integrated firmware and NCI interface for Home appliances

 

Documents

NXP-NCI MCUXpresso example  

Bluetooth & Wi-Fi pairing with NFC  

Labels (2)
No ratings
Version history
Last update:
‎04-09-2021 11:26 AM
Updated by: