Inductive Cooking

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Inductive Cooking

Inductive Cooking

 

Description

NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier.Home appliances are part of our daily lives and have been evolving with us. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance.

From gas cooktops to inductive and RF cooking; electric toothbrushes with low-energy consumption and battery charging; blenders with efficient, reliable and robust motor control, and all of them need to have sensing options and secure connectivity to offer a personalized and optimal experience.


Block Diagram

Block-Diagram-Induction-Cooking-PNG.pngBlock-Diagram-Induction-Cooking-PNG.png
Products

Category Name 1:

MCU

Product URL 1

Arm Cortex-M4|Kinetis KE1xF 32-bit 5V MCUs | NXP 

Product Description 1

Kinetis KE1xF MCUs are the Kinetis E high-end series MCUs, providing a robust 5V solution with the high-performance Arm® Cortex®-M4 core running at up to 168 MHz. The KE1xF features a Flextimer featured 8ch PWM supports 3-phase motor control with dead-time insertion and fault detect.

 

Category Name 2:

Gate Driver

Product URL 1

GD3100 | Single-Channel Gate Driver for IGBTs/SiC | NXP 

Product Description 1

The GD3100 is an advanced single-channel gate driver for IGBTs/SiC. The integrated Galvanic isolation and low on-resistance drive transistors provide a high charging and discharging current. The GD3100 features SPI for programmability and diagnostics.

 

Category Name 3:

LED Driver

Product URL 1

PCA9955BTW | NXP 

Product Description 1

The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. The PCA9955B works at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value.

 

Category Name 4:

AC/DC

Product URL 1

TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Disc... 

Product Description 1

The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies.

 

Category Name 5:

Small Engine Control

Product URL 1

MC33813: One Cylinder Small Engine Control IC 

Product Description 1

The NXP® MC33813 is an engine control analog power IC delivering a cost-optimized solution for managing one and one-cylinder engine.

Category Name 6:

Temperature Sensor

Product URL 1

PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog 

Product Description 1

The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.


Related Documentation

Document URL

Title

https://www.nxp.com/docs/en/application-note/AN5380.pdf 

Using FTM, PDB, and ADC on KE1xF to Drive Dual PMSM FOC and PFC


Tools

Tools URL

TWR-KE18F|Tower Development Board|Kinetis® MCU | NXP 


Training

Training URL

Power Regulation/Market Trend and Overview of NXP AC/DC Power Solutions 

Advanced Analog Solutions 

Labels (2)
No ratings
Version history
Last update:
‎12-04-2020 12:27 PM
Updated by: