NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
  Overview   NXP provides full solutions to power high-end payment terminals. NXP is at the forefront of contact and contactless payment solutions and is a leader in providing security solutions for the banking and payment industries. Combining NXP's portfolio of microprocessors, microcontrollers, interface peripherals and connectivity solutions can help to create a feature rich and easy-to-use payment terminal or tablet solution.   Block Diagram     Recommended Products   Category Name MCU Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP  Arm® Cortex®-M4 core + DSP up to 150 MHz, 16 kB CPU CacheAdvanced public key crypto and tamper detection. Low-power peripherals and DMA for continuous system operation in reduced power stat. Ideal for entry level, highly secure POS terminals. i.MX 6UltraLite Applications Processor | Single Arm® Cortex®-A7 @ 696 MHz | NXP  Cortex-A7 @ 696 MHz, 128 kB L2 cache. Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM X 2, OTF DRAM. Encryption, PCI4.0 precertification. Ideal for high-end, high-quality HMI POS terminals. LPC55S6x|Arm® Cortex®-M33|32-bit Microcontrollers (MCUs) | NXP  Cortex-M33 processor, running at a frequency of up to 100 MHz. Security features: Arm TrustZone, PRINCE module, AES-256, SHA2, Physical Unclonable Function, RNG, 128-bit UUID, and Secure GPIO. Ideal for entry level, highly secure POS terminals.   Category Name NFC Contact Readers | NXP  Highly versatile family of ISO7816 compatible contact reader ICs. NFC - Near Field Communication | NXP  Wide range of NFC and reader ICs for physical access systems, POS terminals, PC solutions, eGovernment applications, public transport schemes, Pay TV solutions, eMetering, gaming, industrial and white goods applications. PN5180 | Full NFC Forum-compliant frontend IC | NXP  Optimized for POS terminal applications, allows to achieve compliancy to EMVCo 3.0 analog and digital and implements a high-power NFC frontend.   Category Name Power Management DC-to-DC Solutions | NXP  Highly integrated and cost-effective power conversion solution. BC3770 | 2 A Switch-Mode Li-ion/polymer Battery Charger | NXP  Power Supplies and Package Programmable charge parameters via I2C compatible interface High-efficiency synchronous switching regulator Extensive protection Power Management Integrated Circuits (PMICs) | NXP  The new PF series of PMICs brings advanced levels of configurability and programmability in a system level PMIC solution, enabling a single device to be easily configured to provide power to a wide range of processors and peripherals.   Category Name Secure Arm® Cortex®-M0+|Kinetis KL8x Ultra-Low Power MCUs | NXP  The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification. Kinetis® K8x Secure Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core | NXP  The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification.   Category Name Peripheral I²C LED Controllers ICs | NXP  Our I2C LED controllers enable core functions in some of today’s most ubiquitous devices and applications. Load Switches | NXP  Integrated Type C functionality, Fast Reverse Current Protection and Recovery, High Voltage Tolerance. Bluetooth®Smart/Bluetooth Low Energy | NXP  Highly integrated SoCs with up to 512 KB Flash and 128 KB RAM utilizing Arm® Cortex®-M4F cores. Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C bus interface | NXP  Tiny WLCSP6 package Accuracy: 0.5 °C from 0 °C to +85 °C Low quiescent current: 30 μA Active and 1 μA Shut-down Supply range: 1.8 V ± 0.15 V Resolution: 12 bits
View full article
  Overview Near Field Communication (NFC) is used for real-time precision marketing based on time, local inventory and the individual when embedded in product displays or the products themselves. NFC is also becoming the preferred method for payment either in smartphones or smart payment cards. In this particular deployment , the overall system consists of Backend Servers, Top Up station and Household Meter. The Backend Server roles are to activate the new installed meter, to collect meter usage data and behaviors, to implement new tariff based on user behaviors, and to allocate energy usage in effective way. Top Up Stations are NFC Reader with SAM and they are connected to local Computer, Tablet or Mobile phone. They are located at retailers near by household to ease the user to buy the credits. Besides that, Top Up Station is also help to upload and download settings or parameter from the Backend Server Household Meters are those Contctless Prepaid Meter has been installed at end user Block Diagram Products Category MCU Product URL KM3x: 50–75 MHz Precision Metrology MCUs with Segment LCDs based on Arm® Cortex®-M0+  Product Description The KM3x MCU family enables single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications.   Category NFC Fronted Product URL CLRC663 plus family: High-performance NFC frontends  Product Description If you need high NFC performance or the lowest power consumption, use this remarkably efficient yet highly flexible frontend family to push your design further.   Category RTC Product URL PCF8563: Real-time clock/calendar  Product Description The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Secure Element Product URL A71CH: Plug and Trust - The fast, easy way to deploy secure IoT connections  Product Description A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys.   Category Power Management Product URL TEA1721BDB1065: TEA1721 Universal Mains White Goods Flyback SMPS Demo Board  Product Description This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load.   Category Smart Card Product URL 1 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 1 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services. Product URL 2 MIFARE Plus® EV2: Secure IC for Contactless Smart City Services  Product Description 2 As the next generation of NXP’s MIFARE Plus product family, the MIFARE Plus EV2 IC is designed to be both a gateway for new Smart City applications and a compelling upgrade, in terms of security and connectivity, for existing deployments.
View full article
Description A bicycle with an integrated electric motor and a rechargeable battery, making it an eco-friendly, zero-emission vehicle ideal for smart cities. An important feature of an E-Bike is that it must be reliable and can be used for long periods.   Block Diagram   Products Category Name 1: Microcontroller Product 1 URL 1 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/ke-series-cortex-m4-m0-plus/kinetis-ke02-20-mhz-entry-level-microcontrollers-mcus-based-on-arm-cortex-m0-plus-core:KE02 Product 1 Description 1 The Kinetis KE02 includes a powerful array of analog, communication and timing and control peripherals with specific flash memory size and the pin count. The K02 acts as a low-power, high-robustness, and cost-effective microcontroller with one 6-channel FlexTimer/PWM and two 2-channel FlexTimer/PWM. Product 2 URL 1 Arm® Cortex®-M4|Kinetis® K64 120 MHz 32-bit MCUs | NXP  Product 2 Description 1 Kinetis ®  K64-120 MHz, 256 KB SRAM Microcontrollers (MCUs) based on Arm ®  Cortex ® -M4 Core   Category Name 2: Gate driver Product 1 URL 1 https://www.nxp.com/products/power-management/motor-and-solenoid-drivers/bldc-h-bridge-stepper/3-phase-brushless-motor-pre-driver:GD3000 Product 1 Description 1 The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs.   Category Name 3: LED Driver Product URL 1 https://www.nxp.com/products/power-management/lighting-driver-and-controller-ics/ic-led-controllers/16-channel-fm-plus-ic-bus-57-ma-20-v-constant-current-led-driver:PCA9955BTW Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value.   Category Name 4: Logic USB Type-C Configuration Channel Product URL 1 https://www.nxp.com/products/interfaces/usb-interfaces/usb-type-c-true-plugn-play/usb-pd-phy-and-cc-logic/cc-logic-for-usb-type-c-applications:PTN5150 Product Description 1 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions. The PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable   Category Name 5: Current-Limited Power Switch Product URL 1 https://www.nxp.com/products/power-management/load-switches/usb-pd-and-type-c-current-limited-power-switch:NX5P3290UK Product Description 1 The NX5P3290 includes under-voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs.   Category Name 6: Secure Product 1 URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 Plug and Trust - The fast, easy way to deploy secure IoT connections   Category Name 7: NFC Product 1 URL 1 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 1 Full NFC Forum-compliant frontend IC   Category Name 8: GPIO Expander Product 1 URL 1 PCAL6534 | Level translating GPIO Expander | NXP  Product Description 1 Ultra-low-voltage, level translating, 34-bit I2C-bus/SMBus I/O expander   Category Name 8: NFC smartcard Product 1 URL 1 https://www.nxp.com/products/rfid-nfc/mifare-hf/mifare-desfire/mifare-desfire-ev2:MIFARE_DESFIRE_EV2_2K_8K Product Description 1 Secure, contactless multi-application IC with an enhanced feature set for Smart City applications Related Documentation   Document URL Title https://www.nxp.com/docs/en/application-note/AN10439.pdf Wafer-level chip-scale package https://www.nxp.com/docs/en/application-note/AN5322.pdf AN5322, TPMS wheel location introduction and main concepts Training Training URL https://community.nxp.com/docs/DOC-341509 Related Demos from Communities URL Kinetis Microcontrollers  MCUXpresso SDK  MCUXpresso Software and Tools  UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers   
View full article
  Description Many companies are creating products today that would benefit from adding payment capabilities to the design. However, getting the necessary PCI and EMVCo certifications are a significant engineering and development barrier. This solution is pre-certified for EMVCo and PCI PTS PIN entry device (PED) standards to give companies confidence that they will have a high likelihood of passing certification the first time without the added expense of failing and resubmitting. The solution for this is the design of a POS Reader Reference Design for applications requiring Payment Card Industry certifications, supporting QVGA display. The solution will implement NXP product for the software and hardware application and a scalable portfolio for reader interfaces and secure controllers/processors to address a wide range of POS solutions. Use Cases POS Standard Payments (EMVCo like) Loyalty / Couponing Open Loop and Close Loop Payments Retail Secure Card Reader Home banking Public Transportation (eg bus, metro) Parking Payment Prepaid Smart Meter Energy payment MPOS Micro-merchants, tradesmen Pay-on-delivery applications In-store shopper-assisted retail In-aisle check-out Loyalty, Couponing Transportation (eg taxis) Stadiums, events, attractions Block Diagram Products Category MCU Product URL 1 K81_150: Kinetis K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper & QuadSPI Microcontrollers (MCUs) based on Arm® Cortex® -M4 Core  Product Description 1 The Kinetis® K81 MCU extends the Kinetis MCU portfolio with advanced security capabilities including anti-tamper peripheral, boot ROM to support encrypted firmware updates, automatic decryption from external serial flash memory, AES acceleration, and hardware support for public key cryptography. Product URL 2 KL8x: Kinetis® KL8x-72/96 MHz Secure Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core  Product Description 2 The Kinetis® KL8x MCU expands on the Kinetis low-power MCU portfolio with rich security features including tamper detection, true random number generator and low-power trusted crypto engine supporting AES, DES, 3DES, SHA, RSA and ECC. Product URL 3 i.MX RT1170 Crossover MCU Family - First Ghz MCU with Arm® Cortex®-M7 and Cortex-M4 Cores  Product Description 3 The i.MX RT1170 crossover MCUs is setting speed records at 1GHz. This ground-breaking family combines superior computing power and multiple media capabilities with ease of use and real-time functionality.   Category Power Management Product URL 1 https://www.nxp.com/products/power-management/wireless-power/15-watt-wireless-charging-receiver-ics:MWPR1516  Product Description The MWPR1516 wireless charging IC and reference platform, based on the Arm® Cortex®-M0+ core, extends our wireless charging portfolio to support up to 15 watt charging power. Product URL 2 PCA9410_9410A: 3.0 MHz, 500 mA, DC-to-DC boost converter  Product Description 2 The PCA9410 and PCA9410A are highly efficient 3.0 MHz, 500 mA, step-up DC-to-DC converters. They convert input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.0 V.   Category USB Product URL 1 PTN5110: USB PD TCPC PHY IC  Product Description 1 PTN5110 is a single-port TCPC-compliant USB Power Delivery (PD) PHY IC that implements Type-C Configuration Channel (CC) interface and USB PD Physical layer functions to a Type-C Port Manager (TCPM) that handles PD Policy management. Product URL 2 NX5P3290UK: USB PD and type C current-limited power switch  Product Description 2 The NX5P3290 is a precision adjustable current-limited power switch for USB PD application.   Category Secure Product URL 1 TDA8034: Low power smart card interface  Product Description 1 The TDA8034T/TDA8034AT is a cost-effective analog interface for asynchronous and synchronous smart cards operating at 5 V or 3 V. Product URL 2 A1006: Secure Authenticator IC - Embedded Security Platform  Product Description 2 The Secure Authenticator IC is manufactured in a high-density submicron technology.   Category NFC Product URL 1 PN5180: Full NFC Forum-compliant frontend IC  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Product URL 2 NTAG213F, NTAG216F: NFC Forum Type 2 Tag compliant IC with 144/888 bytes user memory and field detection  Product Description 2 The NTAG213F and NTAG216F are NFC Forum Type 2 Tag compliant products with a field detection pin and offer a large range of User memory (144 bytes for NTAG213F and 888 bytes for NTAG216F).   Category Bluetooth Product URL QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip Solution  Product Description QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy solution for Bluetooth® Smart applications such as sports and fitness, human interface devices, and app-enabled smart accessories.   Category Peripherals Product URL 1 PCAL6408A: Low-voltage translating, 8-bit I²C-bus/SMBus I/O expander  Product Description 1 The PCAL6408A is an 8-bit general purpose I/O expander that provides remote I/O expansion for many microcontroller families via the I²C-bus interface. Product URL 2 PCA9634: 8-bit Fm+ I²C-bus LED driver  Product Description 2 The PCA9634 is an I²C-bus controlled 8-bit LED driver optimized for Red/Green/Blue/Amber (RGBA) color mixing applications. Product URL 3 PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description 3 The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.
View full article
  Overview Due to the flexibility and low operating cost of vending machine, it’s popular with consumers and merchants. The vending machine industry has great potential and wide market space with the introduction of mobile technology, will become a new channel for fast consumer retail. This solution with a i.MX 8M Mini apply a advanced process technology mode, that delivers much lower leakage than standard technology. Some of the features of this application are: Easy touch keypad and display for transaction status. Diversified payment methods: coin, bill and mobile payments. Compatible with Apple pay, Alipay, wechat pay and more. Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Temperature Sensor Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Motor Driver Product URL MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz  Product Description The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.
View full article
  Overview   Libraries strive to provide great service and to ensure easy access to media products. With thousands of visitors choosing from copious books, CDs, videos, and computer games, storing and controlling inventory poses huge challenges. To reduce the waiting time for visitors and to relieve staff, most libraries that use RFID rely on RFID-powered self-service media checkout stations. This approach reduces labor, ensures that books are returned to shelves quickly, shortens wait times and encourages more people to visit the library. Taking inventory with the aid of RFID takes only a fraction of the time required with traditional systems. With RFID labels easily applied to all types of media, library staff can use handheld RFID readers to quickly, conveniently and reliably locate misplaced books or other items. New systems such as Smart Shelves enable real-time location of all media within the library. Features   Faster check-out and 24/7 self return service Fast and automated sorting of returned books Improved inventory management Identification of misplaced books Reliable theft protection with Electronic Article Surveillance (EAS) Unique serialized identification No line-of-sight requirement Easily applicable to all media types Reliable, fast and convenient identification   Video     Recommended Products   Category Name ICODE ICODE SLIX SL2S2002; SL2S2102 | NXP  Standard: ISO 18000-3M1 User Memory (bit): 896 EAS protection: 32-bit password AFI protection: 32-bit password Longest read range of any standards-based passive HF RFID technology ICODE SLIX2 NFC Forum Type 5 Tag with originality signature SL2S2602 | NXP  Standard: ISO 18000-3M1 User Memory (bit): 2528 EAS protection: 32-bit password AFI protection: 32-bit password Longest read range of any standards-based passive HF RFID technology Persistent quiet and Originality signature enabled   Related Information   For publishers and retailers: How NFC will merge physical with online book sales ICODE Family data protection for Libraries
View full article
Overview   Digital dashboard market is growing, especially e-Scooter, E-bike demand are also growing. This solution will cover a wide range of uses for identification and vehicular applications. This solution is based on i.MX RT technology and our NFC portfolio products. Near Field Communication (NFC) is a fast, intuitive technology that lets you interact securely with the world around you with a simple touch. NFC wireless proximity technology is available in billions of smartphones, tablets, consumer and industrial electronics—with new devices arriving almost daily. Block Diagram Products Category MCU Product URL 1 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 2 LPC551x/S1x: Baseline Arm® Cortex®-M33-based Microcontroller Family  Product Description 2 The LPC551x/S1x MCU family expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility.   Category Charger Product URL 1 MWCT1x23: 65W+ Wireless Power Transmitter Controller  Product Description 1 The NXP® MWCT1x23 65W+ Wireless Power Transmitter Controller IC provides high speed control loops, robust foreign object detection, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic. Product URL 2 MWPR1x24: 65W+ Wireless Power Receiver with Integrated Radio  Product Description 2 The NXP® MWPR1x24 65W+ Wireless Power Receiver Controller with Integrated Radio IC provides all receiver parameters monitoring, communication with transmitter, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic.   Category Wireless Product URL 1 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 1 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.   Category NFC Product URL 1 PN5180: Full NFC Forum-compliant frontend IC  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Product URL 2 PN7462: NFC Cortex®-M0 all-in-one microcontroller with optional contact interface for access control  Product Description 2 The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. Product URL 3 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 3 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services.   Category Peripherals Product URL 1 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 2 TJA1041A: High-speed CAN transceiver with standby and sleep mode  Product Description 2 The TJA1041A provides an advanced interface between the protocol controller and the physical bus in a Controller Area Network (CAN) node. Product URL 3 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 3 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.
View full article
  Overview   NXP ®  offers PowerQUICC ® . and ColdFire ® . processors and a large selection of 8-bit MCUs that support common point-of-sale (POS) printer applications for retail and services industry customer receipts. Benefits include Low cost and complexity OS support to control print-heads, paper handling, character management, scanner inputs Management of digital/analog inputs and controls Multiple connectivity options Flexibility to address multiple mixed-feature applications   Block Diagram     Recommended Products   Category Name MCU and MPU 32-bit Microprocessor with USB On-The-Go, Ethernet, PCI, DDR2/DDR controller and Encryption | NXP  32-bit MPU, 10/100 ETH, USB OTG, PCI. i.MX258 Processors|Point of Sale (POS) | NXP  400 MHz Arm9®, SVGA, 10/100 ETH, CAN, tamper detection, <1W i.MX28 Applications Processors: Integrated Power Management Unit (PMU), Arm9™ Core | NXP  454 MHz Arm9®, SVGA, 10/100 ETH, CAN, PMU, <1W i.MX 6Solo Applications Processors | Single Arm® Cortex®-A9 @ 1GHz | NXP  1 GHz Arm® Cortex™-A9, 2xWXGA, graphics, video, 10/100/1000 ETH, CAN, PCIe, PMU 8-bit Flexis QE MCUs | NXP  Flexis Low-Power 8-bit MCU 4-128K Flash.   Category Name Power Management 3.0A 1.0MHz DDR Switch-Mode Power Supply | NXP  Li-Ion Battery Charger, DDR Switch-Mode Power Supply (3.0A, 1MHz).   Category Name Signal Conditioning MC33972 | MSDI with Suppressed Wakeup | NXP  Switch Detector 22 contacts. MSDI | NXP  Switch Detector 22 contacts.   Category Name Print Sensor 0 - 10kPa Integrated Pressure Sensor | NXP  Sensor On-Chip Signal Conditioned, Temperature Compensated and Calibrated.   Category Name Motor Driver MC33880 | Octal Serial Switch with SPI | NXP  Configurable Octal Serial Switch (LSS / HSS) for Motor Drive. MC34931 | H-Bridge, Brushed DC Motor Driver | NXP  H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 11kHz MC34932 | H-Bridge, Brushed DC Motor Driver | NXP  H-Bridge Brushed DC/Stepper Motor Driver, 5-28V, 5A, 11kHz MC33886 | H-Bridge, Brushed DC Motor Driver | NXP  H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 10kHz MC33926 | H-Bridge, Brushed DC Motor Driver | NXP  H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 20kHz Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP  H-Bridge Brushed DC/Stepper Motor Driver, 2-8.6V, 1.4A, 200kHz H-Bridge DC Motor Driver 2-15 V 3.8 A 200 kHz | NXP  H-Bridge Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz   Documentation   Application Notes: Simplified EHCI Data Structures for the High-End ColdFire ®  Family USB Modules https://www.nxp.com/docs/en/application-note-software/AN3522.pdf
View full article
Demo Owner: Michael L Dow   NXP's Metropolitan Area Network Demonstration Kit utilizes the latest IPv6 Mesh technologies and enables the Smart City of the future. This kit was built around a Smart Objects modem and IPv6 stack from Nivis based on the Kinetis K60 and the MC12311 sub-GHz radio. In this demo the Power PC P1025 Tower board acts as a Data Concentrator/Edge Router, gathering information from several battery powered wireless Smart Object end nodes—all managed via a Nivis’s Network Manager Software.       Features Sub- 1 GHz communication Metropolitan  Area Network Communication Featured NXP Products QorIQ Processing Platforms - P1025 MC12311 Kinetis K60 Development Hardware Used TWR-METRO-KIT Design Resources Demo Quick Start Guide Link to Nivis web page  
View full article
  Overview These shelf-mounted displays can be updated wirelessly, anywhere onsite, so there’s no more need for staff to manually change price labels or print, sort, and replace labels when prices change. Prices can also be set more strategically, with gradual markdowns or in response to competitor offers. RAIN RFID coexists with other onsite technologies, including WiFi, and NFC enables innovative marketing services such as geo-location, customer identification, and targeted offers in real time.   Videos       Recommended Products   Category Name NFC PN7150 | High performance NFC controller for smart devices | NXP  PN7150 is the high-performance version of PN7120, the plug’n play NFC solution for easy integration into any OS environment, reducing Bill of Material (BOM) size and cost. NTAG I2C | NXP  The NTAG I2C plus combines a passive NFC interface with a contact I2C interface.
View full article
Description NXP's leadership position in the security, contact and contactless identification space makes us the experts in access control solutions that are safe, secure, robust and reliable. NXP has devices for driving user interfaces as well as lock mechanisms. NXP also has different solutions for addressing designs using both contact and contactless identification systems. Putting these NXP devices together makes for compelling access control solutions. Use your phone or smart card for Access control to open doors or give access to machine configurations.  Use cases Corporate/campus access control system Lock manufacturers (mechanical and electronic) Industrial equipment with safety conditions or control restriction Components for multi-user appliances like printers Professional tools Smart lock manufacturer for smart home applications Block Diagram Products Category Name MCU Product URL Arm® Cortex®-M4|Kinetis® K64 120 MHz 32-bit MCUs | NXP  Product Description The Kinetis® K series MCU portfolio offers the broadest selection of pin, peripheral- and software-compatible MCU families based on the Arm® Cortex®-M4 core. Category Name Secure Product URL A71CH | Plug and Trust for IoT | NXP  Product Description  A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box. Category Name NFC Product URL PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description  The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Tools Product Link Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs FRDM-K64F Platform|Freedom Development Board|Kinetis MCUs | NXP  A71CH Arduino® compatible development kit OM3710/A71CHARD | A71CH Arduino® compatible development kit | NXP  PN5180 NFC Frontend Development Kit for POS Terminal Applications OM25180 |PN5180 NFC Development Kit for POS Readers | NXP 
View full article
  Overview Barcode scanners are essential in everyday activities including grocery scanning, identifying hospital patients, and tracking boxes or products in a production line or warehouse. In all cases, they must prove to be fast, accurate, and durable in various environments. Barcode scanners use laser, bioptic, or image scanning technology to scan 1D or 2D barcodes. Depending on the application, they are designed to be handheld, in-counter, on-counter or hands-free. For connectivity, barcode scanners connect via serial interfaces such as RS-232, USB or wirelessly using Bluetooth or Wi-Fi. Barcode scanners require high-performance MCUs which provide design flexibility at a low cost and can process data quickly and securely. With a combination of our wide variety of products including Arm ®  Cortex ®  processors, power management ICs, capacitive touch devices, NFC contactless reader devices, audio codec devices, load switches, RTC’s, smart amplifiers, battery authentication devices, smart amplifiers, and others, designing a barcode scanner that is fast, accurate, and durable is simple and cost-effective. Block Diagram     Videos       Recommended Products   Category Name MPU i.MX RT1050 MCU/Applications Crossover MCU| Arm® Cortex-M7, 512KB SRAM | NXP  Highest performing Arm® Cortex®-M7, 3020 CoreMark/1284 DMIPS @ 600 MHz i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Arm Cortex-A7 core up to 900 MHz, 128 KB L2 cache, Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Secure Boot i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP  i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video   Category Name NFC CLRC663 plus family | High-performance NFC frontends | NXP  Multiple interfaces to support a broad range of microcontrollers and high-security reader implementations. Supply voltage: 2.5 to 5.5 V. NFC Tags for Electronics | NXP  Offload the cumbersome task of provisioning a new device onto an existing network. Energy harvesting capabilities to power battery operated devices. NTAG SmartSensor | NXP  Offers single-chip solutions that combine NFC connectivity with autonomous sensing, data processing, and logging.   Category Name Power Management PCA9411 | NXP  ±3 % output voltage accuracy over full current, voltage and temperature range and efficiency up to 94% Voltage Level Translators (Level Shifters) | NXP  Bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths PMIC with 1A Li+ Linear Battery Charger | NXP  Input voltage VIN from 5V bus, USB, or AC adapter (4.1 V to 6.0 V) withstands up to 22V transient. DDR memory reference voltage, VREFDDR, 0.5 to 0.9 V, 10 mA.   Category Name Audio Ultra-Low-Power Audio Codec | NXP  Capless headphone and an integrated PLL to allow clock reuse within the system that helps achieve a lower overall system cost. Audio Amplifiers | NXP  Audio amplifiers deliver leading performance for sound, robustness and EMC performance.   Category Name Secure A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Authentication time (on-chip calculations) < 50 ms. Power Consumption: 500 μA active. Minimum 10 years memory retention at 85°C   Category Name USB USB PD and type C current-limited power switch | NXP  VINT supply voltage range from 2.5 V to 5.5 V, 29 V Tolerance on VBUS and EN Pin. PTN5110 | NXP  Designed to comply with USB PD, USB Type-C and TCPC specifications. Back current protection on all pins when PTN5110 is unpowered.   Category Name Peripherals PCF8883 | NXP  Wide input capacitance range (10 pF to 60 pF) and automatic calibration. PCF8523 | NXP  Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal. Resolution: seconds to years. PCAL6416AEX | NXP  16-bit general purpose I/O expander. Latched outputs with 25 mA drive maximum capability.
View full article
Memtool is a useful debug tool which can read/write some i.MX register. It is default supported in Linux while not supported in Android. This article describse how to integrate memtool into i.MX8MM Android 12 platform, which is also similar in other i.MX new android platform.  
View full article
Overview   Artificial intelligence, and machine learning specifically, is transforming industries from Consumer to Industrial. To date, many applications host AI/ML inferencing on conventional computers in the cloud or locally. Meanwhile, edge computing is enabling other computing workloads to move from conventional information technology (IT) to lower-cost systems close to where data is generated. Although many AI/ML workloads run fine on edge systems’ CPUs, others are more intense: either multiple AI/ML functions must run simultaneously or performance requirements (e.g., frame rates) are too great. The solution to gaining the combined benefits of AI/ML and edge computing is acceleration. At the 2020 Consumer Electronics Show, NXP demonstrated the LS1046A-FRWY platform simultaneously running two or more high-intensity AI/ML functions. These include face recognition, object detection (both general and safety gear), posture recognition, and gaze detection. The scenario demonstrated is factory safety. An operator within a safety zone is monitored for attentiveness, personal protective equipment, and access control. Helping to make this possible is external acceleration based on the Google Edge TPU. Interfacing to the Layerscape LS1046A processor via its copious PCI Express ports, two M.2 TPU cards slotted in the FRWY system offload AI/ML inferencing. Based on the Layerscape LS1046A processor with four powerful Arm Cortex-A72 CPU cores, the compact, cost-effective LS1046A-FRWY platform gives developers a leg up on implementing high-performance AI/ML applications at the edge.   Diagram     Products Product Name LS1046A Freeway Board | NXP  Related Community Documents Document Name NXP Helps Industrial System Developers Apply AI/ML to Their Designs  Five Easy Steps To Deploy Machine Learning On Layerscape 
View full article
Hi:    In industrial application, high RS485 Bus requires more real time performance, possible higher throughput. Normally in NXP MCUxpresso SDK, it provides basic sample codes to demonstrate UART, DMA peripherals usage, but not RS485. Though enough driver API could support such applicatio. But for newbie or fast prototype requirement, it's hard to build it in short time. This design show how to use DMA for RS485 application, and how to use UART "Smart" Features to implement high throughput.
View full article
Description   An ultrasonic-based measurement or a camera implementation are a key part of applications dealing with non-contact object distance measurement and object detection, like an automotive parking distance sensor, blind spot detection and object detection. For an ultrasonic implementation, the S12ZVC integrates a 16-bit MCU, automotive voltage regulator, CAN physical layer, and high-speed timers with input capture and output compare, making it a single chip solution for low-end parking aid systems. For a camera implementation, the i.MX 8 applications processor along with the S32V234 vision processor offers the power required for image processing and intercommunication between multiple cameras and modules.   Features   Automotive voltage regulator CAN physical layer High speed timers with input capture and output compare Ultrasonic technology or cameras for the detection and avoidance of close objects   Block Diagram       Products   Category Name 1: MCU Product URL 1 S12ZVC Mixed-Signal MCUs|MagniV | NXP  Product Description 1 The S12ZVC platform, part of the S12 MagniV® mixed-signal MCU family, offers a low-cost, highly integrated solution that enables the design of smallest possible automotive CAN-termination nodes, while the family concept gives you scalability for platform design. Product URL 2 i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4 | NXP  Product Description 2 Fast multi-OS platform deployment via advanced full-chip hardware virtualization and domain protection. Incorporate vision and speech recognition interactivity via a powerful vision pipeline and audio processing subsystem. Product URL 3 S32V234 Vision Processor | NXP  Product Description 3 The S32V234 MPU offers an Image Signal Processor (ISP), powerful 3D Graphic Processor Unit (GPU), dual APEX-2 vision accelerators, automotive-grade reliability, functional safety, and security capabilities for supporting computation intensive ADAS, NCAP front camera, object detection and recognition, surround view, and automotive image processing.   Category Name 2: Ethernet Product URL 1 SJA 110EL | Five ports AVB Automotive Ethernet Switch | NXP  Product Description 1 The SJA1105EL Ethernet switch offers a flexible solution for implementing modular and cost-optimized ECUs capable of supporting any in-vehicle connectivity requirement. Product URL 2 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver. Product URL 3 TJA1102/TJA1102S | Automotive Ethernet Transceivers | NXP  Product Description TJA1102 (TJA1102S) is a highly integrated dual (respectively single) port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Name 3: Power Management Product URL 1 PMIC for high-performance applications | NXP  Product Description 1 The PF8100/PF8200 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.   Category Name 4: CAN Product URL 1 TJA1057 | High speed CAN transceiver | NXP  Product Description 1 The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus.   Documentation S32R Radar Signal Compression: https://www.nxp.com/docs/en/application-note/AN5375.pdf    Tools Product Link DEVKIT-S12ZVC: Development Board for 9S12ZVCA192 MCU Evaluation DEVKIT-S12ZVC development platform for S12ZVC | NXP  MCIMX8QM-CPU: i.MX 8QuadMax Multisensory Enablement Kit (MEK) i.MX 8QuadMax/QuadPlus Multisensory Enablement Kit | NXP  S32V234EVB: S32V Vision and Sensor Fusion Evaluation System S32V Vision and Sensor Fusion Evaluation System | NXP  OM14500-TJA1102: Evaluation Board, TJA1102HN 100BASE-T1 Automotive Ethernet PHY TJA1102/S Evaluation Board | NXP  SJA1105Q-EVB: Ethernet Switch & PHY Evaluation Board. SJA1105Q-EVB | Ethernet Switch and PHY Evaluation Board | NXP 
View full article
这篇文章通过覆盖与GFSK (通用频移键控)通信并行的 低功耗蓝牙 多节点连接,提供了混 合应用程序( W ireless UART + GFSK Advertising )的示例。这是 SDK 的另一个示例,其中我 们定义了 混合应用程序,用于与 GFSK 通信并行进行蓝牙 LE 广告和扫描。 Products Product Category NXP Part Number URL MCU KW36/35/34 https://www.nxp.com/products/wireless/bluetooth-low-energy/kw36-35-34-arm-cortex-m0-pluskinetis-kw36-35-34-bluetooth-low-energy-32-bit-mcus-nxp:KW36-35 MCU KW39/38/37 https://www.nxp.com/products/wireless/bluetooth-low-energy/kw39-38-37-32-bit-bluetooth-5-0-long-range-mcus-with-can-fd-and-lin-bus-options-arm-cortex-m0-plus-core:KW39-38-37   Tools NXP Development Board URL FRDM-KW36 Freedom Development Kit https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/frdm-kw36-freedom-development-kit-for-kinetis-kw36-35-34-mcus:FRDM-KW36 FRDM-KW38 Freedom Development Kit https://www.nxp.com/design/designs/freedom-development-kit-for-kw39-38-37-mcus:FRDM-KW38   SDK SDK Version URL MCUXpresso SDK Builder https://mcuxpresso.nxp.com/en/welcome
View full article
About the demo components For this demo, we are using the Sigfox kit, which includes the FRDM-KL43Z and the OM2385 board. Sigfox is an inexpensive, reliable, low-power solution to connect sensors and devices.  With our dedicated radio-based network, we are committed to giving a voice to the physical world and making the Internet of Things truly happen.  The Sigfox protocol focuses on:  Autonomy. Extremely low energy consumption allows years of battery life. Simplicity. No configuration, connection request or signaling. Your device is up and running within minutes! Cost efficiency. From the hardware used in the devices on our network, we optimized every step to be as cost-effective as possible. Small messages. there are no large assets or media allowed on the network.  Only small notifications up to 12 bytes are allowed. Complementarity. Thanks to its low cost and ease of configuration, you can also use Sigfox as a secondary solution to any other type of network, e.g.: Wi-Fi, Bluetooth, GPRS, etc. You can read more about Sigfox in What is Sigfox? | Sigfox build.     The OM2385/SF001 is a development platform dedicated to SIGFOX Wide Area Networking applications. It includes an OL2385 wireless sub-GHz transceiver running the preprogrammed SIGFOX library and is mounted on an FRDM-KL43Z development platform that serves as a host processor for the user's application. The FRDM-KL43Z is an ultra-low-cost development platform for Kinetis L families KL43, KL33, KL27, KL17, and KL13 MCUs built on Arm Cortex-M0+ processor running at 48 MHz.   Video     Limitations: Sigfox is only able to send a small amount of data every day for free, so if your application requires more data to be sent, you need to get a connectivity plan from Sigfox Buy .   Useful Links FRDM-KL43Z and NXP Sigfox OL2385 Board : OM2385/SF001 - SIGFOX Development Kit | NXP  Sigfox Backend Account: Sigfox Buy  Download MCUXpresso: MCUXpresso IDE|Eclipse-based Integrated Development Environment (IDE) | NXP  Download SDK: https://mcuxpresso.nxp.com/en/builder    NXP Product Link FRDM-KL43Z and NXP Sigfox OL2385 Board OM2385/SF001 - SIGFOX Development Kit | NXP  Sigfox Backend Account Sigfox Buy  Download MCUXpresso MCUXpresso IDE|Eclipse-based Integrated Development Environment (IDE) | NXP  Download SDK https://mcuxpresso.nxp.com/en/builder    Required Items:     OL2385 Arduino Shield Board FRDM-KL43Z hardware USB A-to-MiniB cable Sub-GHz Antenna GPS UART module   Hardware Diagram:    SPI OL2585 KL43Z FRDM UART GPS MOSI ---------- MISO ---------- SCK ----------- ACK ----------- CS ------------- PTD07 PTD06 PTD05 PTD02 PTD04 PTE23 PTE22           ----------- TX ----------- RX         This picture shows the board connections made for the project     Step-by-Step Guide After we get the Required items, we need to activate the Sigfox account and register our board: Sigfox Buy  If you are having trouble registering your Sigfox device, don't hesitate to write your question in our NXP community. We register the board in our backend account, and we should see the device on our device list. When we have our board registered, we will start building the application on MCUXpresso. Download the project attached at the end of this document and import it into MCUXpresso IDE.  In the video, how to import the sigfox_console example from the SDK is shown, and a brief explanation of the modifications is given. If you want to download the SDK example to start your project from scratch, you need to add the Sigfox software component to the SDK. After importing the project to our workspace, the only thing left is to make the respective hardware connections and flash the device. Then try your new project in a building-clear area. To be sure your new project will function properly, you should avoid tall buildings to get a stronger signal. The data sent should be seen in your Sigfox backend session. Teraterm console prints the data obtained from the GPS module for your viewing purposes.   Results:       This is the data sent from the Sigfox transceiver to the user backend account. The sent frames are floating-point coordinates converted to four byte-hexadecimal strings.     After the attached project is flashed to the KL43Z, this should be the results seen in the Teraterm console.
View full article
Overview   NXP has a proud heritage of supplying solutions for automotive and aerospace applications. Many of these solutions also apply to the rapidly evolving field of mobile robotics. Whether your system operates on the ground, under the sea or in the sky, NXP offers a complete portfolio of sensors, controllers and communications solutions. NXP® processing solutions for transportation systems communication scale from MCUs to multicore MPUs. The transponder is designed to provide high performance and great reliability. Its user-friendly interface enables an intuitive handling of complex features AIS class A delivers. This solution will cover a wide range of uses for vehicular, marine and flight applications. This solution is based on i.MX RT technology. Use Cases Solutions for connecting functional modules within a vehicle or transportation system and connecting them to external networks. Some applications for this could be: Service-Oriented gateways Transponders V2X Communication Ethernet Chassis Switch Block Diagram Products Category MCU Product URL 1 i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller. Product URL 2 K22_120: Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core  Product Description 2 Kinetis® K22 MCUs have been optimized for cost-sensitive applications requiring low power flexibility and processing efficiency.   Category Ethernet PHY Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.
View full article
Overview With this application we create a proposal to automate the click and collect service in the wholesale warehouses, taking into account the operation as a large vending machine. Working as a vending machine, it has the characteristic of managing inventories, modules for secure connection to a server to receive orders and at the same time make re-stock orders, nfc reader modules to read wholesale customer cards. All this driven internally by a system of conveyor belts managed by motors. With current technologies we can present the evolution of wineries to Industry 4.0 powered by NXP.   We have a control by sections managed by a main controller, we have the following sections: Inventory reception: It consists of a reader of an NFC tag or a QR code to read the product and be able to move it to its corresponding storage section Inventory management: Connection to the cloud to be monitoring in real time to use algorithms handling orders, inputs and outputs Internal logistics: It consists of motor control by section for the mobility and arrangement of articles. It uses sensors for safety in mobility and accident prevention. Customer interface: NFC or QR code reader for package pickup reading indicator, touch screen to display data and customer confirmation. Block Diagram     Products MCU Link i.MX RT1060 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 Core   Wireless Link Wi-Fi 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution NFC Reader PN7462: NFC Cortex®-M0 All-in-One Microcontroller with Optional Contact Interface for Access Control NFC Tag NTAG213F, NTAG216F: NFC Forum Type 2 Tag Compliant IC with 144/888 B User Memory and Field Detection   Secure Element Link EdgeLock™ SE051 EdgeLock™ SE051: Proven, Easy-to-Use IoT Security Solution with Support for Updatability and Custom Applets   Power Management Link PMIC PCA9420: PMIC for Low Power Applications AC-DC Controller TEA19161T: Resonant Power Supply Control IC   Sensors Link Accelerometer MMA8450Q: ±2g/±4g/±8g, Low g, Digital Accelerometer Temperature sensor PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog   Motor Driver Link HB2001 HB2001: SPI Programmable 10 A H-Bridge Brushed DC Motor Driver   Demo Motor control: Download the software AN12214SW Unzip and install   Open MCUXpresso Import project   Look in the AN12214SW software installation folder   Click on finish Build project Open the freemaster folder in the software installation folder and open the pmsm_ref_sol   Change mode expert a basic   Click on app control and run   Extra links PN710 reader demo Getting Started with NXP Wi-Fi® modules using i.MX RT platform NXP Tech Session - Implementing Graphics in Real-time Industrial HMI Systems with NXP MCUs and Embedded Wizard
View full article