Overview
NXP home appliance solutions make every day easier: through quality, cost-effective products above the performance bar in processing, efficiency, safety, and functionality.
NXP's integrated solutions are powering the next wave of smart buildings with cloud-based voice assistance, intelligent automation, monitoring, and safety. From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move.
The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency; he i.MX 8M Mini family may be used in any general purpose industrial and IoT application.
This solution provides an all audio and voice low latency processing with with a significant system simplification via integration.
Use Cases
Discover multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure.
HMI solutions for intuitive experiences
Power-saving motor control and power management
Voice, vision and anomaly detection
Immersiv3D™ audio solution
Block Diagram
BlockDiagram-Soundbar-PNG.png
Products
Category
MPU
Product URL
i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video
Product Description
The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.
Category
Power Management
Product URL
PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus
Product Description
The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.
Category
LED Driver
Product URL
PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver
Product Description
The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.
Category
Analog Switch
Product URL
NX3L1G3157: Low-ohmic single-pole double-throw analog switch
Product Description
The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer.
Category
Audio Streaming
Product URL
NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone
Product Description
The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.
Category
Wi-Fi
Product URL
88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution
Product Description
The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.
Category
Audio Amplifiers
Product URL
TDF8597TH: I2C-Bus Controlled Dual Channel 43 W/2 Ω, Single Channel 85 W/1 Ω Class-D Power Amplifier with Full Diagnostics
Product Description
The TDF8597 is a dual Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology.
查看全文