Description
Modern home appliances use electronics to provide a host of new features consumers expect. NXP MCUs and sensors keep up with the demand for constant improvements in reliability, cost, and energy efficiency. NXP helps to simplify consumers’ lives with sensor and MCU technology for home appliances.
NXP technologies power the latest smart washing machine designs—from user interface, to motor control, to system management, to connectivity.
Features
- Capacitive touch integrated in MCU and I2C devices
- TFT driving
- RF remote control
- NFC-based programming
- Display drivers, RTC, LED drivers
- Mux/Demux ESD protection
- AC power monitoring
- Fabric and detergent detection
- NFC-based maintenance
- Secure device identify
- Smart sensors
Block Diagram


Products
Category Name 2: | Real Time Clock |
Product URL 1 | PCF2123 | NXP |
Product Description 1 | The PCF2123 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power applications. |
Category Name 3: | Drivers |
Product URL 1 | Universal LCD driver for low multiplex rates | NXP |
Product Description 1 | The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. |
Product URL 2 | PCA9955BTW | NXP |
Product Description 2 | The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. |
Product URL 3 | TEA172x | NXP |
Product Description 3 | These highly integrated devices enable low no-load power consumption below 10 mW, reduce component count for a cost-effective application design, and provide advanced control modes that deliver exceptional efficiency. |
Category Name 4: | NFC |
Product URL 1 | NTAG I2C | NXP |
Product Description 1 | The NTAG I2C plus has been designed to be the perfect enabler for NFC in home-automation and consumer applications, this connected NFC tag is the fastest, least expensive way to add tap-and-go connectivity to just about any electronic device. |
Category Name 6: | Security |
Product URL 1 | A71CH | Plug and Trust for IoT | NXP |
Product Description 1 | A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys. |
Demos
i.MX RT1050 EVK i.MX RT1050 EVK with Storyboard Suite Demo Applications
Tools