Voice Control Gateway

cancel
Showing results for 
Search instead for 
Did you mean: 

Voice Control Gateway

No ratings

Voice Control Gateway

Description

Controlling all your home devices using Amazon Voice services (aka Alexa), Google assistant or a third-party/proprietary cloud-based IA is today’s trend. Sometimes it requires a mix of these IAs. To avoid constantly sending sound, keyword/hot word detection must be done locally.

These devices connect to the voice-controlled intelligent personal assistant service such as Alexa or Google to control the devices paired to it.

This voice control gateway can control multiple smart devices in your house with cloud-to-cloud communications and access to multiple services such as, streaming music, accessing an agenda, turning lights on and off, making phone calls and searching the internet.
NXP has developed a range of solutions for adding voice control directly into any product. From flexible implementations to completely turnkey solutions, NXP offers scalable options from high-performance MPUs to cost-effective MCUs.

Features

  • Multi-channel audio and digital microphone inputs
  • Connectivity (I2C, SAI, UART, SPI, SDIO, USB, PCIe, Gigabit Ethernet)
  • Consumer and Industrial
  • Programmable LED brightness
  • Android™, Linux®, FreeRTOS and partner commercial operating systems.

Block Diagram

pastedImage_4.png

Products

Category Name 1:

MPU

Product URL 1

i.MX 8M Mini Applications Processor | Arm Cortex A53/M4 | 1080P display | NXP 

Product Description 1

Your design can leverage the latest voice control capabilities. Software solutions support reliable voice control in noisy environment without a DSP.

Category Name 2:

Driver

Product URL 1

14-channel power management IC optimized for i.MX 8M | NXP 

Product Description 1

The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors.

Product link 2

PCA9626 | NXP 

Product Description 2

The PCA9626 is an I²C-bus controlled 24-bit LED driver optimized for voltage switch dimming and blinking 100 mA Red/Green/Blue/Amber (RGBA) LEDs.

Product link 3

3.4 W I2S input mono class-D audio amplifier | NXP 

Product Description 3

The TFA9882 is a mono, filter-free class-D audio amplifier in a 9-bump WLCSP (Wafer Level Chip-Size Package) with a 400 µm pitch.

Category Name 3:

Wireless

Product URL 1

Arm® Cortex®-M0+|Kinetis® KW31Z Bluetooth Low Energy 32-bit MCUs | NXP 

Product Description 1

The KW31Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® low energy v4.2 RF connectivity for portable, extremely low-power embedded systems.

Product link 2

IEEE802.15.4 Wireless Microcontroller | NXP 

Product Description 2

The JN5179 device is an ultra-low-power, high-performance wireless microcontroller, optimized as a platform for ZigBee 3.0 applications in Smart Home and Smart Lighting networks.

Demo

i.MX for Voice Recognition 

Tools

ProductLink
i.MX 8M Development Kit for Amazon Alexa Voice Servicei.MX 8M Development Kit for Amazon Alexa Voice Service | NXP 
Labels (2)
Version history
Revision #:
1 of 1
Last update:
‎11-19-2019 11:01 AM
Updated by: