|

EXAMPLES
How to get device ID and write program once field without programming application to the S12Z device...
CAN Standard ID and CAN Extended ID for S12(X) and MagniV devices, memories refreshment
S12Z Protection Override
S12ZVC IFR Program Once Field
S12Z: Simulating ECC errors at EEPROM by cumulative write
S12Z: Simulating ECC errors at RAM by debug access
S12Z: Simulating ECC errors at Flash by cumulative write
S12Z SW example of COP Watchdog Reset
S12Z Interrupt catcher for unexpected interrupts
S12Z voltage measurement
S12Z EEPROM example code
S12Z Flash example code
Autonomous Clock Trimming SW example for MagniV devices
BATS Voltage Supply Sense example code for MagniV devices
High-Voltage Input (HVI) SW examples for MagniV devices
SW examples for MagniV S12ZVC and S12ZVL devices
PWM example code for S12ZVL
S12ZVL-TIM-FrequencyMeasurement-V1_0-CW106-TIC-EXAMPLE
SW example of Security feature with Backdoor Access Key option for S12ZVL
Example S12ZVL ADC0 triggered by TIM0 OC updates PWM duty cycle
S12ZVM clock module and PLL configuration - SW examples
Low power mode example code for S12ZVC
Single / double bit RAM ECC error example code at S12ZVC
S12ZVML-MINIBRD software ported from AN5327
Example: S12ZVC192-ACMP-POT-CW107
Example codes form "Easily Develop LIN-based Actuator Applications with Mixed-signal MCUs" webinar
|