技术日 - 培训资料

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

讨论

排序依据:
Join this session to understand all the security features integrated in the recently launched LPC5500 MCU Family and learn how to implement these features to design a low-power system with robust security using the MCUXpresso Software & Tools.
查看全文
Explores the fast-growing Automotive Gateway market, identifying key use cases and requirements, and how gateways will evolve over the next decade.
查看全文
Unlocking the full capability of NXPs next-generation multi-media processors require a dedicated power management solution that is fully aligned with the processor's power management needs. Presenting a full overview of PF8100 PMIC attach power management and functional safety solution.
查看全文
How to conduct early development for next-generation Vehicle Dynamics and Safety (VDS) S32P2/S2 devices with the GreenBox development tool.
查看全文
Design, Software & Services APF-DES-T2274 - Kinetis KW and Thread  APF-DES-T2229 - Kinetis New Products, KE+, Security with K8x & KL8x  APF-DES-T2226 - Improve the RF Performance for the Connectivity  Secure Mobile, Healthcare & Wearables APF-MHW-T2232 - LPC541xx for Wearable  Smart Machinery & Industrial Automation APF-SMI-T2225 - Motion Sensors for Industry and Medical
查看全文
Learn about the off-the-shelf ML/AI IoT edge compute solutions.
查看全文
NXP continues to expand the i.MX 8M Family with the  addition of the i.MX 8M Mini and i.MX 8M Nano products. Learn the features, performance and benefits of these products and which target applications they are most suited to. Attendees will leave the class with a deep understanding of the i.MX 8M family line-up and how to pick the right product for their application.
查看全文
In this section, NXP (SIP) will introduce the key products surround the USB Type-C connectors. The section will covers Power Delivery Controller, Power Delivery PHY, CC logic controller, high speed switch and high speed redriver. We will go over NXP Type-C hardware architecture, differentiation and product advantage.
查看全文
This session will detail the key features and design advantages of NXP microprocessors for safety and security computers in aerospace and defense applications. Target applications for NXP solutions include avionics, airborne electronics, transportation signaling, autonomous vehicles, UAV and robotics. Get an understanding of certification stakes and learn about the available design collateral and support resources.
查看全文
Automotive instrument clusters and in-vehicle infotainment rely more and more on complex application processors. They also require large software components to function properly. This complexity also increases risks of failures. There is also a growing need of safety, to detect and handle system faults in a timely manner. This is traditionally achieved by adding external parts dedicated to this purpose, increasing the system cost. We introduce the SafeAssure Rear View Camera and SafeAssure Display solutions, with which we show how a system design can be simplified, and cost reduce during the unique safety features integrated in the NXP i.MX 8 application processor.
查看全文
Near-field-communication (NFC) is the better, safer way to protect brands while ensuring ease of use for accessories and consumables. With NFC, the device itself can verify the authenticity and can configure operating modes or change settings based on the type of accessory or consumable. With a standard NFC phone, a user can check the originality or trigger a reorder through a simple tap. Based on the brand new NFC Nutshell Kit we will show which options exist on NFC tag and reader side, and how to implement a solution into even space constraint environments.
查看全文
Join this session to get a glimpse of where you will see i.MX 8/8X in the near future and why graphics, ML, AI, video, image processing, vision, connectivity, audio and voice functions make the i.MX 8 series ideal for Automotive and Industrial applications. Learn about the i.MX 8/8X families that are comprised of common subsystems establishing an unmatched range of performance scaling with pin-compatible options and the highest level of software reuse. In addition, learn more about the upcoming i.MX 8DualMax product line to help customers meet additional cost performance scaling across the i.MX 8 family.
查看全文
This presentation will first highlights some basic training techniques, such as data augmentation, but the primary focus will be on various ways to deploy neural network frameworks and classical machine learning algorithms, and most importantly, utilizing a variety of open source tools and techniques. We will show how these techniques fit in with some real use cases such as object recognition and anomaly detection. The hands-on session portion of the class will allow attendees to take a trained neural network model and deploy it on a i.MX 8M. Attendees will utilize the Linux development environment and implement an end-to-end use case.
查看全文
Learn about the powerful, easy to use replacement for MfgTool Command-line driven (no GUI). The session will touch on the following topics: Single command image download, fully scriptable; Supports all flash types (eMMC, NAND, QSPI, SD…); Fully open-sourced, on Github today with full documentation.
查看全文
Do you need a robust MCU for high reliability and safety applications? Join this class to learn about the S32K MCU platform which offers auto grade, CAN-FD, lower power, hardware and software scalability and a minimum 15 year longevity.
查看全文
Automotive Advanced Analog Solutions  Emerging Trends & Innovation NXP Microcontroller Update Smart Machinery & Industrial Automation Hands-On Workshop: Secure Connection to Google Cloud IoT Core  Smart Networks & Computing Layerscape - Edge Computing  Smarter World Solutions & Multimode Connectivity Are You Ready for the Next i.MX Product Launch?  Hands-On Workshop: i.MX RT Cross-Over Processors  NXP Secure, Interface and Power Solutions  See What's Next on NFC Technology
查看全文
Achieving the lowest MCU power during sleep presents challenges to HW and SW designers from switching off clocks and power to modules. Low-power use cases and concepts for NXP's Mode Entry module are presented along with implications to hardware design, software design and debugging.
查看全文
Presentation of the high-performance packet processing solutions being developed on i.MX processors and expected performance gains compared to a standard software stack.
查看全文
You will learn on edge computing application, showing technical challenge to "manage" gateway and security, Layerscape microprocessors solutions including EdgeScale framework in cloud services context.
查看全文
Artificial intelligence and machine learning (AI/ML) are revolutionizing the industrial world. For maximal impact, AI/ML must be done close to where data is generated and the output of analysis used. It's an ideal workload for edge computing and complements NXP’s EdgeScale cloud-based device-management platform. Layerscape processors are well suited to hosting AI/ML workloads. Software from NXP and third parties helps enable developers to create industrial applications using AI/ML technology. These applications can be distributed, Layerscape-based edge nodes with endpoints performing multiple tasks including: addressing condition monitoring or first-level classification; running popular edge frameworks to deliver cloud-like services on premises, aggregating data from multiple endpoints or performing additional analysis; running cloud-based software analyzing data for long-term trends.
查看全文