テクノロジーデイズ - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

ディスカッション

ソート順:
Discover how Kinetis V series MCUs and Kinetis Motor Suite reduce your design time with a simple to use interface and design methodology, increase your system performance and reduce your support costs with Active Disturbance Rejections Control (ADRC).
記事全体を表示
Join this session to learn how to leverage and get started with NXP’s power optimized LPC546xx MCU family, which now scales up in performance to 220 MHz. With rich peripheral integration, which includes 21 communication interfaces, including HS USB, dual CAN FD, graphics controller, to package option scalability, these microcontrollers address the various needs of today’s embedded IoT applications. Leave the session with the knowledge and skills to get up and running with the LPC546xx MCU family, which includes our comprehensive ecosystem of software and tools.
記事全体を表示
The low-power i.MX portfolio's objective is to serve as the entry level for application processors while optimizing on performance and power consumption. Join this session to learn about the latest low-power i.MX products, key differentiators and target markets/applications.
記事全体を表示
Bluetooth speakers and headsets, printers, cameras, projectors, set-top-boxes, TVs, Wi-Fi routers, fridges and washing machines, they all have one thing in common: Near-field-communication (NFC) which allows new features and easier handling. Just bringing two NFC-enabled devices close together is all it takes to create a connection. Accessories and consumables can be identified and authenticated without any user interaction. And commissioning an IoT node into a wireless network has never been as easy as it is now with NFC.
記事全体を表示
This training will take a user from “out of box” to a functioning IoT system including edge devices, gateway/border router, smart phone app and cloud connectivity, then run the system through its paces to highlight a subset of common IoT capabilities. The training will leverage the NXP Modular IoT Framework using a currently shipping, fully documented, Integrated Development Experience for the exercises. Southbound connectivity between gateway and the edge devices will be Thread and ZigBee®. Device commissioning will be via NFC and BLE. Northbound connectivity from gateway to cloud will be Wi-Fi. Cloud support will be via a major cloud provider. Note: Users will be able to use their own Android or iPhone with a recent OS version.
記事全体を表示
Extending the scalable range of the i.MX product line, the i.MX 8 and 8X families are comprised of common subsystems establishing an unmatched range of cost-performance scaling with pin-compatible options and the highest level of software reuse. Built with a high-level integration to support graphics, video, image processing, vision, audio and voice functions, the i.MX 8 series transforms your everyday interactions and is ideal for Automotive and Industrial applications. Learn about the next generation i.MX 8 and i.MX 8X applications processors for automotive and industrial automation / control.
記事全体を表示
Enabling Design, Technologies & Solutions Hands-On Workshop: Kinetis Motor Suite  Hands-On Workshop: LPC546xx MCUs: A 180 MHz ARM® Cortex®-M4-based MCU for Your Cost-effective HMI Applications  Hands-On Workshop: MCUXpresso Software and Tools  Hands-On Workshop: MCUXpresso Software and Tools_Lab Guide.pdf  Hands-On Workshop: Using MCUXpresso SDK  Low-Power i.MX Applications Processors Overview  Motor Control Made Easy  Optimize FreeRTOS™ with MCUXpresso Software and Tools Secure Connected & Automated Vehicles i.MX 8 and 8X Applications Processor Overview  Smart Cities & Infrastructure IoT Gateway—Bridging BLE to the Cloud  Smart Buildings & Consumer Goods Getting Started with Kinetis KW41Z - BLE/802.15.4 Solutions for the IoT  Google™ Home and NXP®: Android Things, Google Assistant and Chromecast™ Built-in  i.MX 8M Processor Overview and the Road Ahead  Modular IoT Framework  NFC in Consumer Electronics and Home Appliances  Voice Control Solutions: Creating Amazon® Alexa® Devices with i.MX  Smart Machinery & Industrial Automation NFC in Industrial and Healthcare—More Use Cases than You Can Imagine  The Next Wave of Industrial Networking with Time Sensitive Networking (TSN)  Smart Networks & Computing Leverage NXP Security and Trust Features for Your System  Smart, Secured IoT Gateway Platform with Sensor Fusion, Local and Cloud Analytic 
記事全体を表示
EUF-HMB-T2472 - Are You Ready for the Next Generation of NFC?  Introduction to NXP Semiconductors  MCU Product Update and Roadmap  NXP Processors for Environmental Contracts and Security  Processor Overview  QorIQ and Layerscape Processor Solutions  Secure Wireless Connectivity Solutions  Sensors Overview
記事全体を表示
Design, Software & Services APF-DES-T2229 - Kinetis New Products, KE+, Security with K8x & KL8x  Secure Connected & Automated Vehicles APF-AUT-T2295 - Hands-On Workshop: How to Tune a New PMSM Step-by-Step  Secure Mobile, Healthcare & Wearables APF-MHW-T2232 - LPC541xx for Wearable
記事全体を表示
Design, Software & Services APF-DES-T2222 - ARM® Microcontroller Overview  APF-DES-T2464 - Introduction to vCPE Use Cases and Opportunities  APF-DES-T1909 - NXP USB Type-C Solution  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  APF-DES-T2255 - QorIQ Networking ARM® 64-bit Product and Solution Update  Smart Home & Buildings APF-HMB-T2465 - IoT and Thread/BLE Solutions  APF-HMB-T2468 - IoT Home Automation based on i.MX 6 Applications Processors  APF-HMB-T2467 - Wireless Charging
記事全体を表示
Learn about the IoT home automation based on i.MX 6 applications processors.
記事全体を表示
Outline current wireless charging market situation and the trend.
記事全体を表示
The session will discuss IoT and Thread/BLE solutions.
記事全体を表示