テクノロジーデイズ - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

ディスカッション

ソート順:
AWS Greengrass - Labs 3-4
記事全体を表示
This hands-on session will explore IoT application development with Amazon FreeRTOS and AWS using the MCUXpresso IDE and SDK.
記事全体を表示
Lab 2 - Getting Started with MCUXpresso
記事全体を表示
AWS Shadow - Labs 1-2
記事全体を表示
Hands-on workshop introducing LCP55xx.
記事全体を表示
Ensuring that valuable IP is protected throughout the product lifecycle can help bring peace of mind and prevent loss of business revenue. This webinar will provide an overview of the security features available on the LPC5500 MCU series from NXP and how they can be leveraged as part of the manufacturing process. EPS Global, a worldwide provider of IC programming and secure provisioning services, will discuss the value these security features bring to IP protection and outline the manufacturing flows available for the LPC5500 MCU series to deliver end-to-end security throughout the product’s lifecycle, from design, and throughout the manufacturing supply chain. Presenters:  Clark Jarvis, Ecosystem Product Marketer, NXP Brian Colgan, Field Applciation Engineer, EPS Global
記事全体を表示
LPC5500 MCU series, industrial and IoT edge applications based on Arm® Cortex®-M33 microcontrollers.
記事全体を表示
Hands-on class diving into advanced debugging and trace features featured in MCUXpresso IDE.
記事全体を表示
No other company has the breadth and diversity of embedded solutions for addressing the challenge of IoT Security. From secure element ICs to advanced multimedia and networking processors, NXP delivers the technology needed for securing the entire Lifecycle of the end or edge node. In addition, with Edgescale Cloud services software, devices can be maintained from deployment until decomissioning. Join this class for an overview of NXP's security solution.
記事全体を表示
Understand the value, benefits and features  of Arm's latest Cortex-M33 core through a LPC5500-based product training and hand-on session.
記事全体を表示
This hands-on session introduces the MCUXpresso suite of tools (IDE, SDK, Config Tools) and shows users how to rapidly start development with thousands of Kinetis and LPC MCUs based on the Arm® Cortex®-M core. Using either Kinetis, LPC or i.MX RT development hardware, attendees will build a custom SDK, configure pins and clocks settings, generate a project, import and debug an application.
記事全体を表示
Join this session to understand all the security features integrated in the recently launched LPC5500 MCU Family and learn how to implement these features to design a low-power system with robust security using the MCUXpresso Software & Tools.
記事全体を表示
Understand the value, benefits and features  of Arm's latest Cortex-M33 core through a LPC5500-based product training and hand-on session.
記事全体を表示
Join this session to understand all the security features integrated in the recently launched LPC5500 MCU Family and learn how to implement these features to design a low-power system with robust security using the MCUXpresso Software & Tools.
記事全体を表示
Hands-on workshop introducing LCP55xx. Lab materials.
記事全体を表示
Understand the value, benefits and features  of Arm's latest Cortex-M33 core through a LPC5500-based product training and hand-on session.
記事全体を表示
Understand the value, benefits and features  of Arm's latest Cortex-M33 core through a LPC5500-based product training and hand-on session.
記事全体を表示
This class will provide an overview of NXP's broad and scalable MCU portfolio and give details on which product families are available for different markets and use cases. It will also give an overview of the unified tools, software and solutions that enable the portfolio as well as a demo presentation across the MCU portfolio.
記事全体を表示
Join this session to understand the breakthrough security features integrated in the recently launched LPC5500 MCU Family. Along with Arm® TrustZone® technology the LPC5500 SRAM PUF based key management makes security easy to use and easy to deploy. This session will start off by introducing the scope of securing a smart connected device. It will explain the need for addressing device life cycle in a scalable way that is easy to use and easy to deploy. Then it will detail the protected key management achievable when using LPC5500 with MCUXpresso Software & Tools.
記事全体を表示
Understand the value, benefits and features  of Arm's latest Cortex-M33 core through a LPC5500-based product training and hand-on session.
記事全体を表示