NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
  Overview Due to the flexibility and low operating cost of vending machine, it’s popular with consumers and merchants. The vending machine industry has great potential and wide market space with the introduction of mobile technology, will become a new channel for fast consumer retail. This solution with a i.MX 8M Mini apply a advanced process technology mode, that delivers much lower leakage than standard technology. Some of the features of this application are: Easy touch keypad and display for transaction status. Diversified payment methods: coin, bill and mobile payments. Compatible with Apple pay, Alipay, wechat pay and more. Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Temperature Sensor Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Motor Driver Product URL MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz  Product Description The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.
View full article
  Overview Industrial control is a key element in any factory automation process. It may vary from a simple panel-mounted controller to large interconnected and interactive distributed control systems. This small form factor board target applications that require low power, low costs, and high performance. This solution is based on aLS1028A Industrial Application Processor. This processor includes two powerful 64-bit Arm®v8 cores that can support real-time processing for industrial control, as well as virtual machines for edge computing in the IoT.  NXP is your ideal partner for factory automation. From embedded hardware to software solutions, our industrial expertise and innovative spirit enable you to meet the highest expectations of industry 4.0 and industrial IoT markets. Use Cases Our portfolio enables the next generation of smart factories from edge to cloud. We enable industrial applications at all layers of factory automation. Our technology implements secure connections from manufacturing level up to the cloud. Some applications are: Manufacturing Logistics Operations Management Edge-Cloud Block Diagram Product Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Display Port Product URL PTN3460/PTN3460I - Commercial and Industrial e(DP) to LVDS bridge IC  Product Description PTN3460 is an (embedded) DisplayPort to LVDS bridge device that enables connectivity between an (embedded) DisplayPort (eDP) source and LVDS display panel.  
View full article
Description   The convergence of an aging population and breakthrough technological advances has created endless opportunities for automated medical devices. These devices help ensure the future health of millions of people by providing advances in diabetes care, cardiac care, therapy adherence and general health and wellness applications. Regardless of the end use, developers of healthcare/medicals devices face similar challenges–the need to balance processing requirements with power consumption, a fast time-to-market, secure wireless connections and product longevity.   The application patient monitoring senses the vital signs of a patient and displays them. If any of the vital signs drops below a secure range the device will send an alert to the medical staff. For the entry version of this application an i.MX 6 ULL applications processor is recommended for its low power consumption, touch screen driver integration and low cost. Features   Checks patient vital signs and uploads them to the cloud Quick alerts if the patient is in danger Gathers the information of all the sensors in the human body Secure wireless connections Displays vital signs   Block Diagram       Products   Category Name 1: MCU and MPU Product URL 1 i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Product Description 1 The i.MX 6ULL applications processor includes an integrated power management module that reduces the complexity of an external power supply and simplifies power sequencing. Product URL 2 i.MX 6Quad Applications Processors | Quad Arm® Cortex®-A9 | NXP  Product Description 2 The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications. Product URL 3 Arm® Cortex®-M0+|Kinetis® KM1x 50 MHz 32-bit MCUs | NXP  Product Description 3 The Kinetis® KM1x supports high-precision internal voltage reference with low temperature drift.   Category Name 2: Power Management Product URL 1 PMIC with 1A Li+ Linear Battery Charger | NXP  Product Description 1 The PF1550 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications. Product URL 2 14-Channel Configurable Power Management IC | NXP  Product Description 2 The PF0100 SMARTMOS PMIC provides a highly programmable/configurable architecture, with fully integrated power devices and minimal external components. Product URL 3 MC33772 | 6-Channel Li-ion Battery Cell Controller IC | NXP  Product Description 3 The MC33772 is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems.   Category Name 3: Audio Product URL 1 Ultra-Low-Power Audio Codec | NXP  Product Description 1 The SGTL5000 is a low-power stereo codec is designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O. Product URL 2 TDA8932B | NXP  Product Description 2 The TDA8932B is a high efficiency class-D amplifier with low power dissipation.   Category Name 4: Peripherals Product URL 1 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 1 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver. Product URL 2  PCF85263A | NXP  Product Description 2 The PCF85263A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss.   Product URL 3 -50 to 50kPa, Differential and Gauge Pressure Sensor | NXP  Product Description 3 On-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation   Documentation Designing a Homemade Digital Output for Analog Voltage Output Sensor: https://www.nxp.com/docs/en/application-note/AN1586.pdf    Product Link MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor MCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP  FRDM-PF1550EVM: PF1550 Evaluation Board for low power application processors FRDM-PF1550EVM | PF1550 Evaluation Board | NXP  SABRE for Automotive Infotainment Based on the i.MX 6 Series SABRE|Automotive-Infotainment|i.MX6 | NXP  KITPF0100EPEVBE: Evaluation Kit - MMPF0100, 14 Channel Configurable PMIC EVB- MMPF0100, 14 Channel Configurable PMIC | NXP  TWR-KM34Z50M: Kinetis M Series Tower System Module TWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP  KITSGTL5000EVBE: Evaluation Kit - SGTL5000, Low Power Stereo Codec SGTL5000, Low Power Stereo Codec EVB | NXP  FRDM33772BTPLEVB: Evaluation Board for MC33772 with Isolated Daisy Chain Communication FRDM33772BTPLEVB | MC33772 TPL EVB | NXP  OM13516UL: PCF85263B Evaluation board OM13516UL: PCF85263B Evaluation board | NXP 
View full article
  Overview   Libraries strive to provide great service and to ensure easy access to media products. With thousands of visitors choosing from copious books, CDs, videos, and computer games, storing and controlling inventory poses huge challenges. To reduce the waiting time for visitors and to relieve staff, most libraries that use RFID rely on RFID-powered self-service media checkout stations. This approach reduces labor, ensures that books are returned to shelves quickly, shortens wait times and encourages more people to visit the library. Taking inventory with the aid of RFID takes only a fraction of the time required with traditional systems. With RFID labels easily applied to all types of media, library staff can use handheld RFID readers to quickly, conveniently and reliably locate misplaced books or other items. New systems such as Smart Shelves enable real-time location of all media within the library. Features   Faster check-out and 24/7 self return service Fast and automated sorting of returned books Improved inventory management Identification of misplaced books Reliable theft protection with Electronic Article Surveillance (EAS) Unique serialized identification No line-of-sight requirement Easily applicable to all media types Reliable, fast and convenient identification   Video     Recommended Products   Category Name ICODE ICODE SLIX SL2S2002; SL2S2102 | NXP  Standard: ISO 18000-3M1 User Memory (bit): 896 EAS protection: 32-bit password AFI protection: 32-bit password Longest read range of any standards-based passive HF RFID technology ICODE SLIX2 NFC Forum Type 5 Tag with originality signature SL2S2602 | NXP  Standard: ISO 18000-3M1 User Memory (bit): 2528 EAS protection: 32-bit password AFI protection: 32-bit password Longest read range of any standards-based passive HF RFID technology Persistent quiet and Originality signature enabled   Related Information   For publishers and retailers: How NFC will merge physical with online book sales ICODE Family data protection for Libraries
View full article
Overview This full digital power AC to DC Switched-Mode Power Supply (SMPS) system includes both digital power control and digital power management. The control feedback or feed-forward loop that regulates the output of the power system is directly controlled by a 56800/E DSC The DSC provides the digital power management function for configuration, tracking, monitoring, protection, guiding supply sequence, and communication capabilities This reference design is a fully digitally controlled high-frequency Switched-Mode Power Supply based on an NXP® 56F8323 device The primary side is the AC-DC converter with power factor correction (PFC) and on the secondary side is a full bridge DC-DC converter Features General: 500-Watt fully digital switched-mode power supply controlled by A 56F8323 with power factor correction A 56F8323 for secondary with phase shifting technique General Benefits: Power applications become more flexible and universal High input power factor lowers power pollution to the power grid Intelligent mode management and fault supervision Operating status is monitored and controlled in real time Lower system and maintenance cost Performance: Input voltage: 85 ~ 265VAC Input frequency: 45 ~ 65HZ Rating output voltage:48VDC Rating output power: 500W Switch frequency: > 100K Power factor > 95% Efficiency > 90% Communications: RS232 port for communication with optoisolation Visual Interface: Multi-segment LED indicators (input voltage, input current, output voltage, and output current) Block Diagram Board Design Resources
View full article
Overview   NXP is a one-stop partner for the different technologies needed to power major home appliances. They need a robust, reliable and attractive user interface, a powerful motor control optimized for efficiency and low noise as well as secure and accurate environment sensing. NXP portfolio counts with multiple processing solutions ranging from MCUs to multicore MPUs enabling motor control, system control and advanced HMI. This solution is based on a Kinetis Ke1xF-168 MHz MCU. This 5 V solution with the high-performance Cortex-M4 core running up to 168 MHz, integrates CAN 2.0B compliant FlexCAN and provides a highly reliable serial communication interface for industry applications. Block Diagram Products Category MCU Product URL KE1xF: Kinetis KE1xF-168MHz, Performance with CAN 5V Microcontrollers based on Arm® Cortex®-M4  Product Description Kinetis KE1xF MCUs are the high end series MCUs in Kinetis E family, providing robust 5V solution with the high performance Arm® Cortex®-M4 core running at up to 168 MHz.   Category Power Management Product URL 1 TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description 1 The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies. Product URL 2 MC33813: One Cylinder Small Engine Control IC  Product Description 2 The NXP® MC33813 is an engine control analog power IC delivering a cost-optimized solution for managing one and one-cylinder engine.   Category Driver Product URL PCA9959: 24-Channel SPI Serial Bus 63 mA/5.5 V Constant Current LED Driver  Product Description The PCA9959 is a daisy-chain SPI-compatible 4-wire serial bus controlled by a 24-channel constant preset current LED driver optimized for dimming and blinking 63 mA Red/green/blue/amber (RGBA) LEDs.   Category Sensor Product URL PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.
View full article
Overview   NXP smart amplifier is a high efficiency boosted Class-D audio amplifier with a sophisticated SpeakerBoost acoustic enhancement and Protection algorithm in on-Chip DSP with temperature and excursion protection. The internal adaptive DC-to-DC converter raises the power supply voltage, providing ample headroom for major improvements in sound quality. NXP portfolio counts with multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. This solution is based on an i.MX 8M Family MCU. This application processor provides industry-leading audio, voice and video processing. Block Diagram Products Category MPU Product URL i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications.   Category Wireless Product URL 1 QN9090/30(T): Bluetooth Low Energy MCU with Arm®Cortex®-M4 CPU, Energy efficiency, analog and digital peripherals and NFC Tag option  Product Description 1 The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals. Product URL 2 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 2 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products. Product URL 3 NTAG I2C plus: NFC Forum Type 2 Tag with I2C interface  Product Description 3 The NTAG I2C plus combines a passive NFC interface with a contact I2C interface.   Category Power Management Product URL 1 TEA1833LTS: GreenChip SMPS Control IC  Product Description 1 The TEA1833LTS is a low-cost Switched Mode Power Supply (SMPS) controller IC intended for flyback topologies. Product URL 2 PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description 2 The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category RF Amplifier Product URL BGS8324: WLAN LNA + switch  Product Description The BGS8324 is, also known as the WLAN3001H, a fully integrated Low-Noise Amplifier (LNA) and SP3T switch for Bluetooth path and transmit path.   Category Peripherals Product URL 1 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.
View full article
Overview   In the power supply and distribution system, TTU (Transformer Terminal Unit) is used to collect and control the information of the distribution transformer. It can monitor the operation condition of the distribution transformer in real time and transmit the collected information to the main station or other intelligent devices to provide the data needed for the operation control and management of the distribution system. NXP provides many solutions on electricity conversion, including AC to AC, AC to DC and DC to DC converters NXP has a broad portfolio of software and processors for Smart Grid market. Regarding software, NXP has original LSDK Linux with Docker supporting and Edgescale solution for edge computing; Regarding processors, NXP has scalable solution from 1xA53 to 16xA72.   Block Diagram Products Category MPU Product URL Layerscape® 1043A and 1023A Multicore Processors  Product Description The LS1043A processor was NXP's first quad-core, 64-bit Arm®-based processor for embedded networking.   Category Bluetooth Product URL QN9090/30(T): Bluetooth Low Energy MCU with Arm®Cortex®-M4 CPU, Energy efficiency, analog and digital peripherals and NFC Tag option  Product Description The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Peripherals Product URL 1 PCF85063B: Tiny Real-Time Clock/calendar with alarm function and SPI‑bus  Product Description 1 The PCF85063BTL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description 2 The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms. Product URL 3 NTS0101: Dual supply translating transceiver; open drain; auto direction sensing  Product Description 3 The NTS0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.
View full article
Description Earlier this year NXP organized a promotional opportunity for amateur radio enthusiasts to use their creativity and build their own power amplifier designs. NXP received numerous creative submissions in this competitive Homebrew RF Design Challenge. We appreciate the dedication and enthusiasm from the community that made this contest a success. First place winner An MRF101AN broadband amplifier design with 1 W Input, 100 W Output 1.8-54 MHZ Amplifier deck. (For more information visit:NXP MRF-101 - RFPowerTools )  It is an amplifier with a bandwidth of 1.8MHz to 54MHz. Maximum output power of 100W up to 30MHz and 70W up to 50MHz. Maximum power supply 50V to 4A, with a Voltage Standing Wave Ratio of 1.5:1 maximum. The design dimensions of the PCB is 5x5 cm (2x2 in). and 310g weight including fan and heat sink. Second place winner A 600W broadband HF amplifier using affordable LDMOS devices (For more information visit: https://qrpblog.com/2019/10/a-600w-broadband-hf-amplifier-using-affordable-ldmos-devices/  ) This project is meant to demonstrate the capabilities of the MRF300 transistors as linear broadband devices in the 2-50MHz range and to be used by radio amateurs as a starting point for a medium-high power amplifier. This is also my entry to the NXP Homebrew RF Design Challenge 2019. To achieve the target of 600W output while also minimizing the level of even-number harmonics, a “push-pull” configuration of two transistors is used. Luckily, the manufacturer made it easy to design the PCB layout for such a thing by offering two versions (the MRF300AN & MRF300BN) that have mirrored pinout. The common TO-247 package is used, with the source connected to the tab. Each individual MRF300 LDMOS transistor is specified at 330W output over a 1.8-250MHz working frequency range, a maximum 28dB of gain and over 70% efficiency. The recommended supply range is 30-50Vdc. By studying the specifications, it looks like with correct broadband matching and some operational safety margin we can get close to 600W output at a voltage of around 45V across a resonably large bandwidth; the aim is to cover 1.8 to 54MHz. Main challenges when designing this amplifier are related to achieving good input and output matching over the entire frequency range as well as maintaining high and flat gain. Good linearity and a low level of harmonic products are mandatory. As the TO-247 is not a package specifically designed for high-power RF, there are some challenges with thermal design and PCB layout as well. Information taken from the essay by the winner. Third place winner A High Efficiency Switchmode RF Amplifier using a MRF101AN LDMOS Device for a CubeSat Plasma Thruster (For more information visit: Research - SuperLab@Stanford ) The Class E amplifier utilizes the active device as a switch, operating in only cutoff (off) and saturated (on) conditions. This minimizes the overlap of voltage and current, reducing losses in the active device. To further reduce loss the Class E amplifier utilizes an inductively tuned resonant network to achieve zero voltage switching, bringing the voltage across the switch to zero before turn on, eliminating energy stored in the output capacitance of the active device that would otherwise be dissipated. This is achieved with an inductively tuned series resonant output filter.  In the Class E amplifier losses are almost entirely determined by the current conducted by the active device so a high drain impedance is desired to maximize efficiency. The drain impedance is ultimately limited by the voltage rating of the switch. For our desired output power of 40W and the maximum voltage rating of 133V for the MRF101AN this impedance is still less than 50 ohms, so a L match circuit is used to match the drain impedance to 50 ohms. The load network in our design provides a drain impedance of 15.4+12.8j. As the MRF101AN will operate in saturation a high drive level is desired. To eliminate the need for a preamplifier and allow for digital control, we use a high speed gate drive chip typically used in switch-mode power supplies, LMG1020, to drive the MRF101AN instead of a RF preamplifier. A resonant network is used to provide voltage gain at the fundamental and third harmonic, providing a quasi-square wave on the gate which helps insure the device remains in saturation. Conclusion It was a close call and highly competitive! Each participant had their own creative, unique and impressive way of displaying the capabilities of these new parts. NXP is always up for new design challenges. Ready for the next challenge?
View full article
Overview The NXP® Solar Panel Inverter reference design demonstrates the ability of the 16-bit digital signal controller MC56F8023 to control whole inverter functionality. The inverter converts the input voltage from the solar panel to isolated one-phase AC output voltage The application comprises all needed circuitry for power transfer, control and measurement The main power board provides standard 64-pin PCI Express® connector as the interface for the daughter card control board, providing the ability to control this inverter by other digital signal controllers Features DC input voltage from the solar panel in the nominal level of 36V Possible to use one 36V or two 18V solar panels in series connection Maximum power point tracking feature in the control software implemented Battery charger for the 3 x 12V lead-acid accumulators in series included Galvanic isolated output voltage 230V 50Hz up to 400W output power True sine shape output voltage RS-485 isolated interface for the external communication Internal low-power DC power supply maintains proper functionality without battery connection Overvoltage, overcurrent and overtemperature protection implemented Embedded software example for off-grid available Block Diagram Design Resources
View full article
This guide is intended as a reference for creating a demo application using the SLN-VIZN-IOT kit. In this guide, we will be constructing a demo e-lock application using the SLN-VIZN-IOT kit for secure face recognition using liveness detection/anti-spoofing. If you haven’t already, be sure to check out the Getting Started Guide for the SLN-VIZN-IOT kit here. Build Process Our e-lock design will make use of GPIO_AD_B0_2 and GPIO_AD_B0_03 to drive an H-Bridge circuit which actuates a lock using a 9-volt battery. These pins (and our ground) can be found on the serial header located on the front of the kit as shown below: To build our e-lock, we will be modifying the sln_vizn_iot_userid_oobe application found in the SLN-VIZN-IOT SDK. Instructions for downloading the SDK and importing the userid_oobe application can be found in the ‘Get Software’ and ‘Build and Run’ sections of the Getting Started Guide. The following video shows the modifications necessary to implement the E-Lock demo using the sln_vizn_iot_userid_oobe project To enable these pins as GPIOs, we must modify pin_mux.h and pin_mux.c found under the board folder. For simplicity, we contained these initializations in a function called BOARD_InitDoorLockPins. The code to enable these pins was generated using MCUXpresso’s integrated Config Tools, although this is not necessary. The MCUXpresso Config Tools can be read about in-depth here. Next, we need to make sure that the BOARD_InitDoorLockPins function we just created actually gets called so that the GPIOs will work the way we want them to. To do this, we will add the function call inside of our main function in main.c. After adding the door lock initialization to main, we will modify sln_system_state.cpp found under the source folder to add the code which will toggle the GPIO’s we setup in the previous step. To do this, we will make use of the GPIO_PinWrite function found in “fsl_gpio.h.” Using this function requires us to add the line “#include fsl_gpio.h” at the top of sln_system.cpp like shown below: The GPIO_PinWrite functions here will be used to unlock the door whenever a face is recognized (sysStateDetectedKnownUser) and lock the door whenever no known users are in view of the camera (sysStateDetectedNoUser). With the software modifications complete, we need to compile the code and flash our kit with the updated firmware. This can be done by using the ‘Debug’ option found in the Quickstart Panel as shown below. Make sure that the project is compiled and flashed is the sln_vizn_iot_userid_oobe project by verifying the name of the project shown at the top of the Quickstart Panel. For more detailed instructions about flashing the SLN-VIZN-IOT, check out the Flash and Debug SLN-VIZN-IOT Project section under Build, Run in the Getting Started Guide.  With the software modifications complete and the updated firmware installed, all that’s left to do is to add some wires from the GPIO pins to the door lock and power on the kit. Now our e-lock is ready to go! When a user with an unrecognized face (indicated by a red LED) tries to turn the handle nothing happens.  But when a user with a recognized face (indicated by a green LED) tries to turn the handle, the lock is disengaged allowing the latch to move. Conclusion With just a few lines of code and some external hardware, we were able to create a fully-functioning face-controlled e-lock that works entirely offline just by using the SLN-VIZN-IOT. Not to mention the fact that there was no need for any ML experience whatsoever. Because the SLN-VIZN-IOT was designed with flexibility in mind, all sorts of use cases can be supported with only minimal effort when compared to a face recognition implemented from scratch. By using the production-ready software that comes provided with the kit, it’s now possible to add local (no cloud connectivity necessary) face and emotion recognition capabilities to all sorts of products in record time. We hope this guide was helpful in showing you how to jumpstart your face recognition project with the power of the SLN-VIZN-IOT. 
View full article
本文说明在S32G上如何修改eMMC时钟,来避开200Mhz的或及倍频的频率EMI干扰检查点。 目录 1    背景说明和需要的资料... 2 1.1  背景说明... 2 1.2  需要的资料... 2 2    eMMC的硬件连接... 3 3    eMMC时钟初始化方法... 4 3.1  eMMC时钟源说明及修改目标... 4 3.2  M7+Bootloader方法(可选项) 6 3.3  ATF初始化方法... 7 4    修改eMMC时钟... 9 4.1  ATF的修改... 9 4.2  Uboot相关的修改... 9 4.3  非整除时钟的修改考虑... 10 5    测试结果... 11 update to V2,增加分数分频: 6    分数分频... 13 6.1  调试方法... 13 6.2  代码修改... 14 6.3   测试结果   15
View full article
Overview   NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier. Bringing solutions that listen, learn and adapt into the places we call home for more comfort, safety and convenience. Home appliances are part of our daily lives and have been evolving with us. NXP´s i.MX families, offer reliable and robust motor control with HMI capabilities. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance.   Use Cases Refrigerators Dishwasher Washing machines RF Cooking Dryers Voice-controlled appliances Thermostat   Block Diagram Major Home Appliance Small & Medium Appliance   Products   Category MCU/MPU Product URL 1 i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description 1 The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency. Product URL 2 i.MX 8M Nano - Arm® Cortex®-A53, Cortex-M7  Product Description 2 NXP's i.MX 8M Nano applications processor provides cost-effective integration and affordable performance for smart, connected, power-efficient devices requiring graphics, vision, voice control, intelligent sensing and general-purpose processing. Product URL 3 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 3 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 4 i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description 4 The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category Wireless Product URL 1 NTAG® 5 link: NFC Forum-compliant I2C bridge for IoT on demand  Product Description 1 NXP’s NTAG 5 link lets designers of sensor-equipped systems add an NFC interface with a wired host interface that’s configurable as an I2C master/slave, a Pulse Width Modulator (PWM), or a General-Purpose I/O (GPIO). Product URL 2 88W8977: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 4 (802.11n) + Bluetooth® 5 Solution  Product Description 2 The 88W8977 System-on-Chip (SoC) is a highly integrated single-chip solution that incorporates both Wi-Fi (2.4/5 GHz) and Bluetooth technology. Product URL 3 88W8887: 1x1 Dual-band Wi-Fi®5 (802.11ac) and Bluetooth®4.2 Combo Solution  Product Description 3 The 88W8887 is a highly integrated connectivity solution enabling 1x1 802.11 ac Wi-Fi 5 and Bluetooth 5.0 in a single-chip.   Category Power Management Product URL 1 TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description 1 The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies. Product URL 2 PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description 2 The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Peripherals Product URL 1 PCAL6408A: Low-voltage translating, 8-bit I²C-bus/SMBus I/O expander  Product Description 1 The PCAL6408A is an 8-bit general purpose I/O expander that provides remote I/O expansion for many microcontroller families via the I²C-bus interface. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 3 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 3 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.
View full article
  Overview The growth in automotive emerging markets has increased the need for simple and lower cost instrument cluster solutions. NXP® offers several cost-effective solutions based on its complete range of instrument cluster processors, from the 8-bit S08 family to industry-leading 16-bit S12 architecture, integrating required interface features that include the optimal set of on-chip features, package and memory options. To further help your instrument cluster designs, NXP offers an extensive suite of hardware and software development tools. i.MX8X have similar CPU performance with i.MX6 but 2 times GPU performance. NXP provide function safety ASIL-B cluster solution with hardware/software support. i.MX8X has embedded VPU which can support video stream decoding from IVI to cluster. And also full solution for AVB/TSN in car network.   Block Diagram Products Category MCU/MPU Product URL 1 i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR  Product Description 1 Extending the scalable range of the i.MX 8 series, the i.MX 8X family is comprised of common subsystems and architecture from the higher-end i.MX 8 family, establishing a range of cost-performance scaling with pin-compatible options and a high level of software reuse. Product URL 2 S32K144EVB: S32K144 Evaluation Board  Product Description 2 The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Power Management Product URL  PF8100-PF8200: 12-channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications  Product Description The PF8100/PF8200 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.   Category Transceiver Product URL 1 TJA1042: High-speed CAN transceiver with standby mode  Product Description 1 The TJA1042 high-speed CAN transceiver provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. Product URL 2 TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Peripherals Product URL1 PCA9538: 8-bit I²C-bus and SMBus low power I/O port with interrupt and reset  Product Description 1 The PCA9538 is a 16-pin CMOS device that provides 8 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of II2CC-bus I/O expanders. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 3 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 3 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 4 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 4 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.
View full article
Near Field Communication (NFC) is hot. It is available in hundreds of millions of smartphones, tablets, and other consumer electronics, and enters more and more the industrial space as well. This article shows how to implement the demos of our "Industrial NFC Demonstrator", first exhibited at embedded world 2017 in Nürnberg.           Parameterization & Diagnosis This demo shows how you can use an NFC phone to parameterize/configure a DIN rail module (or any other piece of electronics) with an NFC phone - even if the module is completely unpowered. The smart phone app lets you set the behavior of the lamps and also the language of the display. After the configuration (a simple tap) you switch on the main power, and the device comes up as configured. And NFC also lets you read out diagnostic data - no matter whether the device is powered on or off. So you can even replace your service UART by NFC. Thirdly, the demo shows how easy it is to even flash your firmware via NFC. Again, this works even when the device is switched off. This application is based on the NTAG I²C plus passive connected tag IC. See here a video from embedded world 2017 showing this demo.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333834  Interested how this looks like in a commercial product? Watch this video showing how easily the Schneider Zelio NFC Timer Relay can be configured via NFC.   Device-to-device communication In this demo you see how NFC can establish a communication between 2 devices with up to 40 kbit/s. The angular position of the rotating disk is measured, communicated to the main board via NFC and displayed on an LED ring. The nice thing: The rotating disk is without battery. Energy harvesting via NFC provides supply power up to 15mW. This principle of using NFC as a cable replacement is especially interesting in cases where you want to communicate with fully sealed, isolated, moving or rotating units. The communication is bi-directional, and the data can be static (a button press, or configuration data) or dynamic (sensor measurements). The demo is based on the CLRC663 plus reader on the main unit and the NTAG I²C plus passive connected tag on the rotating disk. See here the video from embedded world 2017 demonstrating this application.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333917       Access control In the Physical Access Control demo, we show a simple implementation of a basic access control solution using a Type 4 tag and a CLRC663 plus based reader, based on the public NFC Reader Library. NXP recommends for a complete real-life access control solution to use MIFARE DESFire credentials as with the MIFARE DESFire EV2 card. Supporting software library is under NDA. In this video from embedded world 2017 you see access control in action.   Download the source code here: http://nxp.com/assets/downloads/data/en/software/RC663Demo_ReadNdefT4T_v1.2.zip           1-tap Bluetooth Pairing This demo shows how easy it is to pair wireless devices to your phone with NFC - using an example of the Kinetis KW41 Freedom board (BLE MCU), with an NTAG I²C plus kit for Arduino® pinout for the NFC function. This new NTAG I²C plus kit is suitable for any board featuring an Arduino-compatible header, including LPCXpresso, Kinetis and i.MX boards. It is the ideal tool to evaluate and design-in an NTAG I²C plus tag chip in an embedded electronic system. Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-335241     Automation with Hexiwear A nice example of how to build versatile applications, is shown in the automation demo with the Hexiwear IOT development platform. Based on Kinetis MCUs and hundreds of available click-boards (plug-ins with sensors, actuators, transceivers - and of course also NFC), you can quickly build a prototype of your application. Two NFC-based click-boards are available: 1) A reader board based on PN7120 2) A board with NTAG I²C plus The automation demo uses 3 different Hexiwear base boards, connected between them via Zigbee. The NFC unit identifies a technician's badge, and also the tools he uses for his job. The second unit drives the instrument panel, and the third one the big LED screen. A video from embedded world 2017 shows how this works.   Find more information on Hexiwear at www.hexiwear.com.   Our partners in the NFC industrial demonstrator We would like to extend a special thanks to our partners who contributed to this demonstrator: Lab ID and Arti Grafiche Julia: NFC/RFID cards, tickets, labels and inlays Kronegger: Demo on logical access control, NFC reader modules and customized solutions Neosid: Small NFC/RFID transponders for tool identification and authentication   Find out more Discover NFC Everywhere: www.nxp.com/nfc All about MIFARE: https://www.mifare.net Get your technical NFC questions answered: https://community.nxp.com/community/nfc
View full article
LPC54114 Audio and Voice Recognition Kit The LPC54114 Audio and Voice Recognition Kit provides a complete hardware and software platform for developers to evaluate and prototype with the LPC54114 processor family. It has been developed by NXP® to provide all that you need to develop an always-on low power voice triggering product. Features: LPCXpresso54114 (OM13089) development board with: LPC54114 dual-core (M4F and dual M0) MCU running at up to 100 MHz in LQFP64 package. Hi-speed USB based debug probe with CMSIS-DAP and SEGGER J-Link OB protocol options. Connectivity for external debug probes. Micro USB connector for LPC54114 USB device operation. Tri-color LED. Target Reset, ISP and interrupt/user buttons. On-board 1.8 V / 3.3 V or external power supply options. 8 Mb Macronix MX25R SPI flash. FTDI UART connector and built-in UART to USB bridge options. Built-in MCU power consumption and supply voltage measurement for LPC54114 device. UART, I²C and SPI port bridging from LPC54114 target to USB via Link2 device. FTDI UART connector. Digital Mic/Audio codec/OLED display (“MAO”) shield with: Knowles SPH0641LM4H digital microphone. Cirrus Logic (Wolfson) WM8904 audio codec with stereo line in/out sockets. Monochrome OLED display (160 x160 pixels). Demos: Include USB/I2S audio demo, as well as voice recognition demos leveraging partner technology (Malaspina and Sensory) http://cache.nxp.com/documents/application_note/AN11855.zip Videos: These videos showcase the NXP’s LPC54114 MCU in a kit designed for customers to evaluate its capabilities for audio and voice processing _______________________________________________________________________________________________________ Featured NXP Products: Product Link LPC54000 Series LPC54000|Power Efficient 32-bit Microcontrollers (MCUs)|Cortex®-M4 Core | NXP  LPC54114 Audio and Voice Recognition Kit https://www.nxp.com/design/microcontrollers-developer-resources/lpcxpresso-boards/lpc54114-audio-and-voice-recognition-kit:OM13090?&fsrch=1&sr=1&pageNum=1 _______________________________________________________________________________________________________
View full article
Demo Owner: Mark Houston   Kinetis V series is a family of devices targeting motor and power control applications for the mass market with a strong focus on enablement. See two elements of that story: a product benchmark showing relative product performance and the Kinetis motor suite -- a tool that speeds your development time to market.       Features Motor speed capabilities Comparison to standard controllers Smooth transitions Featured NXP Products Kinetis V Kinetis V1 Kinetis V3 Kinetis V4 Development Tools Kinetis Motor Suite Design Resources Kinetis Motor Suite Fact Sheet
View full article
UPDATE: I recommend trying the steps outlined in this NXP Community post first.     If we flash a RD-RW612-BGA binary into FRDM-RW612 the board will be locked, and we will no longer be able to write data into the flash until we unlock it. The reason why it locks is because the Winbond flash on the FRDM board has a lock bit that is enabled when flashing the RD application. Fortunately, there is a way to unlock it with the FlexSPI interface. In this document we will briefly show how to do this. In SDK 2.16.100, we will modify the frdmrw612_flexspi_nor_dma_tranfer SDK example. We're going to modify app.h, flexspi_nor_flash_ops.c and flexspi_nor_dma_transfer.c.   In app.h we modify/add some macros with the following values:       #define SECTOR_SIZE 0x10000 /* 64K */ #define NOR_CMD_LUT_SEQ_IDX_READ_FAST_QUAD 0 #define NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG1 1 #define NOR_CMD_LUT_SEQ_IDX_WRITEENABLE 2 #define NOR_CMD_LUT_SEQ_IDX_ERASESECTOR 3 #define NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG2 4 #define NOR_CMD_LUT_SEQ_IDX_ERASECHIP 5 #define NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG3 6 #define NOR_CMD_LUT_SEQ_IDX_READ_NORMAL 7 #define NOR_CMD_LUT_SEQ_IDX_READID 8 #define NOR_CMD_LUT_SEQ_IDX_WRITE 9 #define NOR_CMD_LUT_SEQ_IDX_READSTATUSREG1 10 #define NOR_CMD_LUT_SEQ_IDX_READSTATUSREG2 11 #define NOR_CMD_LUT_SEQ_IDX_READSTATUSREG3 12 #define NOR_CMD_LUT_SEQ_IDX_READ_FAST 13 #define NOR_CMD_LUT_SEQ_IDX_ENABLE_RESET 14 #define NOR_CMD_LUT_SEQ_IDX_RESET_DEVICE 15 #define CUSTOM_LUT_LENGTH 64 /* Enable quad and update dummy cycle */ #define FLASH_QUAD_ENABLE 0xC740       Moving to flexspi_nor_flash_ops.c we will add/modify the following parameters: In flexspi_nor_wait_bus_busy(FLEXSPI_Type *base):     flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_READSTATUSREG1;       Right after the previous function we are going to add these new functions:     status_t flexspi_nor_write_status1(FLEXSPI_Type *base, uint8_t status1) { flexspi_transfer_t flashXfer; status_t status; uint32_t writeValue = status1; /* Make sure external flash is not in busy status. */ status = flexspi_nor_wait_bus_busy(base); if (status != kStatus_Success) { return status; } /* Write enable */ status = flexspi_nor_write_enable(base, 0); if (status != kStatus_Success) { return status; } /* Write the status register 1 */ flashXfer.deviceAddress = 0; flashXfer.port = FLASH_PORT; flashXfer.cmdType = kFLEXSPI_Write; flashXfer.SeqNumber = 1; flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG1; flashXfer.data = &writeValue; flashXfer.dataSize = 1; status = FLEXSPI_TransferBlocking(base, &flashXfer); if (status != kStatus_Success) { return status; } status = flexspi_nor_wait_bus_busy(base); /* Do software reset. */ #if defined(FSL_FEATURE_SOC_OTFAD_COUNT) && defined(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK) && \ defined(FLEXSPI_AHBCR_CLRAHBTXBUF_MASK) base->AHBCR |= FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK; base->AHBCR &= ~(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK); #else FLEXSPI_SoftwareReset(base); #endif return status; } status_t flexspi_nor_write_status2(FLEXSPI_Type *base, uint8_t status2) { flexspi_transfer_t flashXfer; status_t status; uint32_t writeValue = status2; /* Make sure external flash is not in busy status. */ status = flexspi_nor_wait_bus_busy(base); if (status != kStatus_Success) { return status; } /* Write enable */ status = flexspi_nor_write_enable(base, 0); if (status != kStatus_Success) { return status; } /* Write the status register 1 */ flashXfer.deviceAddress = 0; flashXfer.port = FLASH_PORT; flashXfer.cmdType = kFLEXSPI_Write; flashXfer.SeqNumber = 1; flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG2; flashXfer.data = &writeValue; flashXfer.dataSize = 1; status = FLEXSPI_TransferBlocking(base, &flashXfer); if (status != kStatus_Success) { return status; } status = flexspi_nor_wait_bus_busy(base); /* Do software reset. */ #if defined(FSL_FEATURE_SOC_OTFAD_COUNT) && defined(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK) && \ defined(FLEXSPI_AHBCR_CLRAHBTXBUF_MASK) base->AHBCR |= FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK; base->AHBCR &= ~(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK); #else FLEXSPI_SoftwareReset(base); #endif return status; } status_t flexspi_nor_write_status3(FLEXSPI_Type *base, uint8_t status3) { flexspi_transfer_t flashXfer; status_t status; uint32_t writeValue = status3; /* Make sure external flash is not in busy status. */ status = flexspi_nor_wait_bus_busy(base); if (status != kStatus_Success) { return status; } /* Write enable */ status = flexspi_nor_write_enable(base, 0); if (status != kStatus_Success) { return status; } /* Write the status register 1 */ flashXfer.deviceAddress = 0; flashXfer.port = FLASH_PORT; flashXfer.cmdType = kFLEXSPI_Write; flashXfer.SeqNumber = 1; flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG3; flashXfer.data = &writeValue; flashXfer.dataSize = 1; status = FLEXSPI_TransferBlocking(base, &flashXfer); if (status != kStatus_Success) { return status; } status = flexspi_nor_wait_bus_busy(base); /* Do software reset. */ #if defined(FSL_FEATURE_SOC_OTFAD_COUNT) && defined(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK) && \ defined(FLEXSPI_AHBCR_CLRAHBTXBUF_MASK) base->AHBCR |= FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK; base->AHBCR &= ~(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK); #else FLEXSPI_SoftwareReset(base); #endif return status; }   In  status_t flexspi_nor_enable_quad_mode(FLEXSPI_Type *base):     flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG1;                   Delete status_t flexspi_nor_flash_program(FLEXSPI_Type *base, uint32_t dstAddr, const uint32_t *src, uint32_t length) & status_t flexspi_nor_flash_page_program(FLEXSPI_Type *base, uint32_t dstAddr, const uint32_t *src).     Modify status_t flexspi_nor_get_vendor_id(FLEXSPI_Type *base, uint8_t *vendorId) to:         status_t flexspi_nor_get_vendor_id(FLEXSPI_Type *base, uint8_t *vendorId, uint16_t *deviceId)           Right after status_t flexspi_nor_get_vendor_id(FLEXSPI_Type *base, uint8_t *vendorId, uint16_t *deviceId):         status_t flexspi_nor_get_status1(FLEXSPI_Type *base, uint8_t *status1) { uint32_t temp; flexspi_transfer_t flashXfer; flashXfer.deviceAddress = 0; flashXfer.port = FLASH_PORT; flashXfer.cmdType = kFLEXSPI_Read; flashXfer.SeqNumber = 1; flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_READSTATUSREG1; flashXfer.data = &temp; flashXfer.dataSize = 1; status_t status = FLEXSPI_TransferBlocking(base, &flashXfer); *status1 = temp; /* Do software reset or clear AHB buffer directly. */ #if defined(FSL_FEATURE_SOC_OTFAD_COUNT) && defined(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK) && \ defined(FLEXSPI_AHBCR_CLRAHBTXBUF_MASK) base->AHBCR |= FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK; base->AHBCR &= ~(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK); #else FLEXSPI_SoftwareReset(base); #endif return status; } status_t flexspi_nor_get_status2(FLEXSPI_Type *base, uint8_t *status2) { uint32_t temp; flexspi_transfer_t flashXfer; flashXfer.deviceAddress = 0; flashXfer.port = FLASH_PORT; flashXfer.cmdType = kFLEXSPI_Read; flashXfer.SeqNumber = 1; flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_READSTATUSREG2; flashXfer.data = &temp; flashXfer.dataSize = 1; status_t status = FLEXSPI_TransferBlocking(base, &flashXfer); *status2 = temp; /* Do software reset or clear AHB buffer directly. */ #if defined(FSL_FEATURE_SOC_OTFAD_COUNT) && defined(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK) && \ defined(FLEXSPI_AHBCR_CLRAHBTXBUF_MASK) base->AHBCR |= FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK; base->AHBCR &= ~(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK); #else FLEXSPI_SoftwareReset(base); #endif return status; } status_t flexspi_nor_get_status3(FLEXSPI_Type *base, uint8_t *status3) { uint32_t temp; flexspi_transfer_t flashXfer; flashXfer.deviceAddress = 0; flashXfer.port = FLASH_PORT; flashXfer.cmdType = kFLEXSPI_Read; flashXfer.SeqNumber = 1; flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_READSTATUSREG3; flashXfer.data = &temp; flashXfer.dataSize = 1; status_t status = FLEXSPI_TransferBlocking(base, &flashXfer); *status3 = temp; /* Do software reset or clear AHB buffer directly. */ #if defined(FSL_FEATURE_SOC_OTFAD_COUNT) && defined(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK) && \ defined(FLEXSPI_AHBCR_CLRAHBTXBUF_MASK) base->AHBCR |= FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK; base->AHBCR &= ~(FLEXSPI_AHBCR_CLRAHBRXBUF_MASK | FLEXSPI_AHBCR_CLRAHBTXBUF_MASK); #else FLEXSPI_SoftwareReset(base); #endif return status; } status_t flexspi_nor_reset_device(FLEXSPI_Type *base) { status_t status; flexspi_transfer_t flashXfer; flashXfer.deviceAddress = 0; flashXfer.port = FLASH_PORT; flashXfer.cmdType = kFLEXSPI_Command; flashXfer.SeqNumber = 1; flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_ENABLE_RESET; status = FLEXSPI_TransferBlocking(base, &flashXfer); if (status != kStatus_Success) { return status; } status = flexspi_nor_wait_bus_busy(base); flashXfer.deviceAddress = 0; flashXfer.port = FLASH_PORT; flashXfer.cmdType = kFLEXSPI_Command; flashXfer.SeqNumber = 1; flashXfer.seqIndex = NOR_CMD_LUT_SEQ_IDX_RESET_DEVICE; status = FLEXSPI_TransferBlocking(base, &flashXfer); if (status != kStatus_Success) { return status; } status = flexspi_nor_wait_bus_busy(base); return status; }     Then in the last file flexspi_nor_dma_transfer.c:   We are modifying the prototype flexspi_nor_get_vendor_id to:     extern status_t flexspi_nor_get_vendor_id(FLEXSPI_Type *base, uint8_t *vendorId, uint16_t *deviceId);     And we are going to add the following prototypes:     extern status_t flexspi_nor_get_status1(FLEXSPI_Type *base, uint8_t *status1); extern status_t flexspi_nor_get_status2(FLEXSPI_Type *base, uint8_t *status2); extern status_t flexspi_nor_get_status3(FLEXSPI_Type *base, uint8_t *status3); extern status_t flexspi_nor_reset_device(FLEXSPI_Type *base); extern status_t flexspi_nor_write_status1(FLEXSPI_Type *base, uint8_t status1); extern status_t flexspi_nor_write_status2(FLEXSPI_Type *base, uint8_t status2); extern status_t flexspi_nor_write_status3(FLEXSPI_Type *base, uint8_t status3); extern status_t flexspi_nor_erase_chip(FLEXSPI_Type *base);       In flexspi_device_config_t deviceconfig modify the following:     .dataValidTime = 2,     Modify the const uint32_t customLUT[CUSTOM_LUT_LENGTH] as follows:     const uint32_t customLUT[CUSTOM_LUT_LENGTH] = { /* Normal read mode -SDR */ [4 * NOR_CMD_LUT_SEQ_IDX_READ_NORMAL] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x13, kFLEXSPI_Command_RADDR_SDR, kFLEXSPI_1PAD, 0x20), [4 * NOR_CMD_LUT_SEQ_IDX_READ_NORMAL + 1] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_READ_SDR, kFLEXSPI_1PAD, 0x04, kFLEXSPI_Command_STOP, kFLEXSPI_1PAD, 0), /* Fast read mode - SDR */ [4 * NOR_CMD_LUT_SEQ_IDX_READ_FAST] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x0C, kFLEXSPI_Command_RADDR_SDR, kFLEXSPI_1PAD, 0x20), [4 * NOR_CMD_LUT_SEQ_IDX_READ_FAST + 1] = FLEXSPI_LUT_SEQ( kFLEXSPI_Command_DUMMY_SDR, kFLEXSPI_1PAD, 0x0A, kFLEXSPI_Command_READ_SDR, kFLEXSPI_1PAD, 0x04), /* Fast read quad mode - SDR */ [4 * NOR_CMD_LUT_SEQ_IDX_READ_FAST_QUAD] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0xEC, kFLEXSPI_Command_RADDR_SDR, kFLEXSPI_4PAD, 0x20), [4 * NOR_CMD_LUT_SEQ_IDX_READ_FAST_QUAD + 1] = FLEXSPI_LUT_SEQ( kFLEXSPI_Command_DUMMY_SDR, kFLEXSPI_4PAD, 0x0A, kFLEXSPI_Command_READ_SDR, kFLEXSPI_4PAD, 0x04), /* Write Enable */ [4 * NOR_CMD_LUT_SEQ_IDX_WRITEENABLE] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x06, kFLEXSPI_Command_STOP, kFLEXSPI_1PAD, 0), /* Erase Sector */ [4 * NOR_CMD_LUT_SEQ_IDX_ERASESECTOR] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x21, kFLEXSPI_Command_RADDR_SDR, kFLEXSPI_1PAD, 0x20), /* Read ID */ [4 * NOR_CMD_LUT_SEQ_IDX_READID] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x9F, kFLEXSPI_Command_READ_SDR, kFLEXSPI_1PAD, 0x04), /* Write status 1 */ [4 * NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG1] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x01, kFLEXSPI_Command_WRITE_SDR, kFLEXSPI_1PAD, 0x04), /* Write status 2 */ [4 * NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG2] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x31, kFLEXSPI_Command_WRITE_SDR, kFLEXSPI_1PAD, 0x04), /* Write status 3 */ [4 * NOR_CMD_LUT_SEQ_IDX_WRITESTATUSREG3] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x11, kFLEXSPI_Command_WRITE_SDR, kFLEXSPI_1PAD, 0x04), /* Dummy write, do nothing when AHB write command is triggered. */ [4 * NOR_CMD_LUT_SEQ_IDX_WRITE] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_STOP, kFLEXSPI_1PAD, 0x0, kFLEXSPI_Command_STOP, kFLEXSPI_1PAD, 0x0), /* Read status 1 register */ [4 * NOR_CMD_LUT_SEQ_IDX_READSTATUSREG1] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x05, kFLEXSPI_Command_READ_SDR, kFLEXSPI_1PAD, 0x04), /* Read status 2 register */ [4 * NOR_CMD_LUT_SEQ_IDX_READSTATUSREG2] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x35, kFLEXSPI_Command_READ_SDR, kFLEXSPI_1PAD, 0x04), /* Read status 3 register */ [4 * NOR_CMD_LUT_SEQ_IDX_READSTATUSREG3] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x15, kFLEXSPI_Command_READ_SDR, kFLEXSPI_1PAD, 0x04), /* Erase whole chip */ [4 * NOR_CMD_LUT_SEQ_IDX_ERASECHIP] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0xC7, kFLEXSPI_Command_STOP, kFLEXSPI_1PAD, 0), /* Enable reset */ [4 * NOR_CMD_LUT_SEQ_IDX_ENABLE_RESET] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x66, kFLEXSPI_Command_STOP, kFLEXSPI_1PAD, 0), /* Reset device */ [4 * NOR_CMD_LUT_SEQ_IDX_RESET_DEVICE] = FLEXSPI_LUT_SEQ(kFLEXSPI_Command_SDR, kFLEXSPI_1PAD, 0x99, kFLEXSPI_Command_STOP, kFLEXSPI_1PAD, 0), };       In int main(void) add the following variables:     uint16_t deviceID = 0; uint8_t status1 = 0, status2 = 0, status3 = 0;         in main, configure the DMAMUX as follows (this should be before DMA_Init(EXAMPLE_DMA):     /* Configure DMAMUX. */ RESET_PeripheralReset(kINPUTMUX_RST_SHIFT_RSTn); INPUTMUX_Init(INPUTMUX); INPUTMUX_AttachSignal(INPUTMUX, EXAMPLE_TX_CHANNEL, kINPUTMUX_FlexspiTxToDma0); INPUTMUX_AttachSignal(INPUTMUX, EXAMPLE_RX_CHANNEL, kINPUTMUX_FlexspiRxToDma0); /* Enable trigger. */ INPUTMUX_EnableSignal(INPUTMUX, kINPUTMUX_Dmac0InputTriggerFlexspiRxEna, true); INPUTMUX_EnableSignal(INPUTMUX, kINPUTMUX_Dmac0InputTriggerFlexspiTxEna, true); /* Turnoff clock to inputmux to save power. Clock is only needed to make changes */ INPUTMUX_Deinit(INPUTMUX);       in main, delete all the code from PRINTF("\r\nFLEXSPI dma example started!\r\n"); to one line before the last while(1). Before that while, add the following code:   PRINTF("\r\nFLEXSPI Unlock code started!\r\n"); /* FLEXSPI init */ flexspi_nor_flash_init(EXAMPLE_FLEXSPI); /* Get vendor ID. */ status = flexspi_nor_get_vendor_id(EXAMPLE_FLEXSPI, &vendorID, &deviceID); if (status != kStatus_Success) { PRINTF("Error getting flash ids: 0x%x\r\n", status); return status; } PRINTF("Vendor ID: 0x%x\r\n", vendorID); PRINTF("Device ID: 0x%x\r\n", deviceID); /* Get Status 1 */ status = flexspi_nor_get_status1(EXAMPLE_FLEXSPI, &status1); if (status != kStatus_Success) { PRINTF("Error getting status1: 0x%x\r\n", status); return status; } PRINTF("Status 1: 0x%x\r\n", status1); /* Get Status 2 */ status = flexspi_nor_get_status2(EXAMPLE_FLEXSPI, &status2); if (status != kStatus_Success) { PRINTF("Error getting status2: 0x%x\r\n", status); return status; } PRINTF("Status 2: 0x%x\r\n", status2); /* Get Status 3 */ status = flexspi_nor_get_status3(EXAMPLE_FLEXSPI, &status3); if (status != kStatus_Success) { PRINTF("Error getting status3: 0x%x\r\n", status); return status; } PRINTF("Status 3: 0x%x\r\n", status3); if(status2 & 0x01) { PRINTF("Error, The Flash Status register is locked! Disconnect and connect the board with the ISP button pressed to clear it and try again.\r\n"); return 0; } status1 = 0x00; status2 = 0x02; /* Write 0s to Status 1 */ status = flexspi_nor_write_status1(EXAMPLE_FLEXSPI, status1); if (status != kStatus_Success) { PRINTF("Error writing status1: 0x%x\r\n", status); return status; } /* Write 0x02 (Quad enabled only) to Status 2 */ status = flexspi_nor_write_status2(EXAMPLE_FLEXSPI, status2); if (status != kStatus_Success) { PRINTF("Error writing status2: 0x%x\r\n", status); return status; } /* Get Status 1 */ status = flexspi_nor_get_status1(EXAMPLE_FLEXSPI, &status1); if (status != kStatus_Success) { PRINTF("Error getting status1: 0x%x\r\n", status); return status; } PRINTF("Status 1: 0x%x\r\n", status1); /* Get Status 2 */ status = flexspi_nor_get_status2(EXAMPLE_FLEXSPI, &status2); if (status != kStatus_Success) { PRINTF("Error getting status2: 0x%x\r\n", status); return status; } PRINTF("Status 2: 0x%x\r\n", status2); PRINTF("Erasing the whole chip, it will take several minutes to complete. \r\n"); status = flexspi_nor_erase_chip(EXAMPLE_FLEXSPI); if (status != kStatus_Success) { PRINTF("Error erasing: 0x%x\r\n", status); return status; } PRINTF("Chip erased!\r\n");     Now we need to compile. But first, we need to link the application to RAM. Please right click on the project and go to Properties. in C/C++ Build go to Settings. In MCU Linker, select Managed Linker Script and check the Link application to RAM box. Apply and close.   Now compile the example in MCUXpresso. Once compiled, get the binary. Go to the Debug folder in the project, and you will see an .axf file. Right click on the file and select Binary Utilities > Create binary. Now, we need to modify that binary. Open you preferred binary editor and delete everything from 0x0 to 0x17FFFFFFF. The first address in the binary (0x0) must have the data from 0x18000000. Now we can flash the binary. We are going to do this with blhost. 2 USB C cables are needed. We are going to connect them via J10 and J8. But first we need to setup the board in ISP mode. Connect J8 to the PC. Press the ISP button (SW3) and with the button pressed connect the board via J10. In blhost run the following:     blhost -u 0x1fc9,0x0020 get-property 1     Disconnect and connect (J10) your board with the ISP button pressed. Now run the following (YOUR BINARY should be the path and file in which the binary is located):     blhost -u 0x1fc9,0x0020 -- fill-memory 0x20001000 0x4 0xC0100002 blhost -u 0x1fc9,0x0020 -- configure-memory 0x9 0x20001000 blhost -u 0x1fc9,0x0020 -- get-property 0x19 0x9 blhost -u 0x1fc9,0x0020 -- write-memory 0x20000000 <YOUR BINARY>.bin blhost -u 0x1fc9,0x0020 -- execute 0x2000026c 0x20000000 0x20120000     If the above steps were correct, you should be able to flash your board again. Please try with a hello world example in MCUXpresso.
View full article
EEPROM selection guide for serial RCON boot. On S32G reference manual, we only ask customer to make sure I2C address of EEPROM is 0xA0, no others requirement. Actually, S32G only supports EEPROM with one 8-bit address byte. For high capacity EEPROM such as AT24C64D@8K bytes, which need two 8-bit word address bytes. Can’t be supported by S32G ROM.   AT24C64D.pdf         AT24C01 has been validated on S32G EVK board, which need one word address byte AT24C01.pdf   Thanks, Lambert
View full article
Overview   Digital dashboard market is growing, especially e-Scooter, E-bike demand are also growing. This solution will cover a wide range of uses for identification and vehicular applications. This solution is based on i.MX RT technology and our NFC portfolio products. Near Field Communication (NFC) is a fast, intuitive technology that lets you interact securely with the world around you with a simple touch. NFC wireless proximity technology is available in billions of smartphones, tablets, consumer and industrial electronics—with new devices arriving almost daily. Block Diagram Products Category MCU Product URL 1 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 2 LPC551x/S1x: Baseline Arm® Cortex®-M33-based Microcontroller Family  Product Description 2 The LPC551x/S1x MCU family expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility.   Category Charger Product URL 1 MWCT1x23: 65W+ Wireless Power Transmitter Controller  Product Description 1 The NXP® MWCT1x23 65W+ Wireless Power Transmitter Controller IC provides high speed control loops, robust foreign object detection, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic. Product URL 2 MWPR1x24: 65W+ Wireless Power Receiver with Integrated Radio  Product Description 2 The NXP® MWPR1x24 65W+ Wireless Power Receiver Controller with Integrated Radio IC provides all receiver parameters monitoring, communication with transmitter, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic.   Category Wireless Product URL 1 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 1 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.   Category NFC Product URL 1 PN5180: Full NFC Forum-compliant frontend IC  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Product URL 2 PN7462: NFC Cortex®-M0 all-in-one microcontroller with optional contact interface for access control  Product Description 2 The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. Product URL 3 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 3 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services.   Category Peripherals Product URL 1 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 2 TJA1041A: High-speed CAN transceiver with standby and sleep mode  Product Description 2 The TJA1041A provides an advanced interface between the protocol controller and the physical bus in a Controller Area Network (CAN) node. Product URL 3 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 3 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.
View full article