NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Radar-detected Emergency Break via V2X to following traffic. RoadLink V2X platform, Ethernet Switch & 77GHz Radar Dolphin transceiver Features enabled by NXP Disrupting the market with an RFCMOS Radar-solution: •Highly integrated, minimal-footprint •Low Power Consumption •Sophisticated Functional Safety Features •Fully invisible mounting •Attractive System Cost Recommended Products •RoadLink Chipset •RF Transceiver (TEF5x00) •Baseband IC (SAF5x00) •Security IC (SXF1700) •Dolphin 77GHz Radar Chip •Ethernet Switch Resources Website http://www.nxp.com/products/rf/millimeter-wave-solutions/radar-technology:RADAR-TECH Video https://www.youtube.com/watch?v=H5eLhER9jZ4
記事全体を表示
Demo This demo showcases an OpenWRT based Thread Border router running on i.MX6UL and the various options to configure and use routing, firewall and out of band commissioning for Thread networks in combination with WiFi, Ethernet and NFC. OpenWRT is an open source Linux distribution for embedded devices specifically designed for residential gateways and routers. When enhanced with the Kinetis Thread protocol it offers the perfect solutions for creating a Linux based Thread Border Router   Large and dense mesh network consisting in 64+ Thread nodes Each node is router capable, network decides dynamically which nodes become active routers Multiple application functionality run in parallel: Device addressing and identification Lighting demonstration with multicast Occupancy sensing demonstration Border Router with Network management web GUI Features: Application layer communication based on generic CoAP framework CoAP messaging aligned with current ZigBee or OIC frameworks Kinetis KW2xD and Kinetis KW41 ARM Cortex-M4/M0+ MCUs with large on-board memory (up to 512KB flash/128 KB RAM) enable multiple applications to run on a common Thread IP network fabric. 1 i.MX6UL ARM Cortex-A7 with Kinetis KW2xD Linux Border Router used for interfacing with network management GUI Network management and interoperable Thread diagnostics framework used to monitor node state Nodes are enabled for OTA Updates ________________________________________________________________________________________________________ Featured NXP Products: KW2x |Kinetis KW2x 2.4 GHz RF MCUs|NXP KW41ZlKinetis BLE & 802.15.4 Wireless MCU|NXP i.MX Applications Processors|ARM® Cores|NXP i.MX6UltraLite Evaluation Kit|NXP ARM Cortex-M0+/M4 Cores|Kinetis W MCUs|NXP FRDM-KW24D512|Freedom Development Platform|Kinetis|NXP Thread Networking Protocol|NXP ________________________________________________________________________________________________________ C31
記事全体を表示
Demo This demo showcases NXP’s LPC4088 (running on OEM board with capacitive touchscreen) from Embedded Artists) running TouchGFX graphics, simulating a home energy monitoring application. Features: TouchGFX Software and LPC4000 series MCU enables smartphone look and feel in cost effective embedded display solutions. Power up the board via power connection to J9 (the only micro USB connection available). The demo should start running automatically with 2 or 3 seconds. _______________________________________________________________________________________________________ Featured NXP Products: LPC4088FBD144 LPC4088FET208| LPC4000 32-bit MCUs|ARM Cortex-M4 Cores|NXP C55B
記事全体を表示
Features Wide band amplifier 100W GaN 200 MHz - 2500 MHz Minimum 12 db Gain 40% efficiency Compact circuit Highest ruggedness capability in the industry — > 65:1 VSWR Highest gain figures in the industry — up to 26 dB Highest efficiency in the industry — up to 80% at P1dB Cost-effective, over-molded plastic packaging options Low thermal resistance air cavity packaging options Backed by NXP's secure volume manufacturing capability Proven reliability, quality and consistency Integrated ESD protection with greater negative gate-source voltage range for improved Class C operation World-class, global applications and design support Available to participate in NXP's longevity program (10 year or 15 year lifetime guarantee — more information) Field-proven high-voltage LDMOS process   Featured NXP Products MMRF5014H Links RF Military    
記事全体を表示
Overview Remote virtual smartphones promise the same benefits as remote computer desktops and cloud-based gaming: low-cost client hardware, sandboxed user environments, and persistent user state. The way they work is that the physical smartphone runs only thin-client software and the smartphone application runs remotely on a server. To be economical, this server hosts multiple of these virtual smartphones, taking advantage of hardware virtualization support built into its processor. Slotted into the machine, an add-on GPU provides high-performance graphics. To reduce latency for real-time gameplay, the server is best located near the end-user in the edge of the mobile network. For virtual smartphones to be compatible with physical smartphones, Arm compatibility is required. At the 2020 Consumer Electronics Show, NXP demonstrated the Layerscape LX2160A processor hosting Redfinger’s cloud-based Android emulator and virtual smartphone. NXP’s processor integrates 16 CPU cores, enabling it to host 16 or more virtual smartphones. Games and other software execute with the same look and feel as if they were running locally on a smartphone. Like other Layerscape processors, the LX2160A delivers excellent performance per watt and is designed to work in high-temperature environments, such as being packed densely in a rack in a data center or deployed remotely at an edge-computing site. Although NXP designed it for stringent embedded applications, the LX2160A processor is powerful enough for servers—making it a great solution for Android emulation.     Block Diagram NXP Products Name of Product QorIQ LX2160A Development Board | NXP    Related Documents from Community Name of Document Discover i.MX: Industry-Leading Processor Solution for Media, Smart Home, Smart Industrial, Health/Medical and Broad Embedded Applications    Related Communities Name of Document Layerscape 
記事全体を表示
Description   Industry 4.0 applications demand superior performance and reliable communications for network synchronization, on-time data delivery, and energy efficiency—even under the most extreme operating conditions. Current manufacturing challenges require flexible platforms capable of uniting trustworthy networking protocols with modern and reliable machine-to-machine communications. A remote access unit works as an interface for machinery that can’t be accessed. This tool displays parameters, measurements and can control any features of the linked machine. This remote access unit application is based in an i.MX 6 applications processor that can be programmed with a Linux distribution and Built-in 2G/3G/GPS/Glonass.   Features GPU 3D GPU 2D (Vector Graphics) Camera Interface Cryptographic cipher engines Tamper detection Ethernet Four USB2.0   Block Diagram     Products   Category Name 1: MPU Product URL 1 i.MX 6Dual Applications Processors | Dual Arm® Cortex®-A9 @1.2GHz | NXP  Product Description 1 The i.MX 6 series of applications processors combines broad levels of integration and power-efficient processing capabilities all the way up to bleeding edge 3D and 2D graphics, as well as high-definition video, to provide a new level of multimedia performance for an unbounded next-generation user experience.   Category Name 2: Transceiver Product URL 1 TJA1057 | High speed CAN transceiver | NXP  Product Description 1 The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus Product URL 2 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver. Product URL 3 Logic controlled high-side power switch | NXP  Product Description The NX5P1100 is an advanced power switch and ESD-protection device for USB OTG applications. It includes under voltage and over voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits.   Category Name 3: Power Management Product URL 1 14-Channel Configurable Power Management IC | NXP  Product Description 1 The PF0100 SMARTMOS Power Management Integrated Circuit (PMIC) provides a highly programmable/configurable architecture, with fully integrated power devices and minimal external components.   Category Name 4: Memory Product URL 1 NXH5104UK: 4 Mbit Serial EEPROM | NXP  Product Description 1 The NXP NXH5104 is a 4 Mbit serial electrically erasable and programmable read-only memory (EEPROM). It provides byte level and page level serial EEPROM functions, sector level protection and power-down functions.   Category Name 5: Sensor Product URL 1 Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C bus interface | NXP  Product Description 1 The PCT2202 is an I2C bus, serial output temperature sensor available in a tiny WLCSP6 package. It requires no external components.   Category Name 6: RTC Product URL 1 PCF2123 | NXP  Product Description 1 The PCF2123 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power applications. Data is transferred serially via a Serial Peripheral Interface (SPI-bus) with a maximum data rate of 6.25 Mbit/s.   Documentation i.MX 6 Temperature Sensor Module:  https://www.nxp.com/docs/en/application-note/AN5215.pdf    Tools Product Link RD-IMX6Q-SABRE: SABRE Board for Smart Devices Based on the i.MX 6Quad Applications Processors i.MX 6Quad SABRE Development Board | NXP  KITPF0100EPEVBE: Evaluation Kit - MMPF0100, 14 Channel Configurable PMIC EVB- MMPF0100, 14 Channel Configurable PMIC | NXP  OM13512: Demoboard for the SPI-bus RTC PCF2123 Demoboard for the SPI-bus RTC PCF2123 | NXP  NXH5104ADB: NXH5104A Demo Board NXH5104A Demo Board | NXP  OM13257: Universal Temperature Sensor Daughter Card for the Fm+ Development Kit Universal Temperature Sensor Daughter Card for the Fm+ Development Kit | NXP  TJA1100HN: Evaluation Board, TJA1100HN 100BASE-T1 PHY Transceiver TJA1100 Customer Evaluation Board | NXP 
記事全体を表示
Overview The NXP® MPC8349E-mITX Media Server-in-a-Box solution is a turnkey hardware/software reference platform for home media servers with advanced NAS capabilities. Based on the MPC8349E PowerQUICC® II Pro processor containing a core built on Power Architecture technology and standards-compliant software from Mediabolic This platform solution is designed to help OEMs and ODMs accelerate the development process and speed time-to-market for next-generation home media servers Designed to enable consumers to share and store multimedia files, such as video, DVD backups, music and photos, throughout the digital home Features MPC8349E mITX reference platform features: In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 10/100/1000 Ethernet port, a 5-port Gigabit Ethernet switch Four-port USB 2.0 interface On-board 4-port PCI serial advanced technology attachment (SATA) controller 32-bit PCI slot, and a 32-bit MiniPCI slot FLASH memory slot Robust memory subsystem Two-port RS-232C interface Power supply SATA hard drive Mediabolic Media Server Sofware Features: Interoperability UPnP AV 1.0 compliant Designed to meet DLNA guidelines Synchronization Synchronizes content from any selected directory, local or networked Continuous directory monitoring for content updates, local or networked Optimized for Networked Media Aggregates all media resources on the network into a single, unified end-user presentation Can present multiple servers in a single content directory Unlimited simultaneous media streams Enjoyable End-User Experience Access to available music and photo metadata Automatic generation of photo thumbnails Detection of music thumbnails (album art) Block Diagram Board Design Resources
記事全体を表示
Demo One of the new features that can be found on the FRDM-K82F is the FlexIO header. It’s be specifically designed to interface with the very cost-efficient OV7670 camera, and uses 8 FlexIO lines to read data from the camera. By using the FlexIO feature, it makes it easy to connect a camera to a Kinetis MCU. A demo is included with Kinetis SDK 1.3 which streams the video data from the camera to a host computer over USB     FlexIO: The FlexIO is a highly configurable module found on select Kinetis devices which provides a wide range of functionality including: • Emulation of a variety of serial/parallel communication protocols • Flexible 16-bit timers with support for a variety of trigger, reset, enable and disable conditions • Programmable logic blocks allowing the implementation of digital logic functions on-chip and configurable interaction of internal and external modules • Programmable state machine for offloading basic system control functions from CPU   All with less overhead than software bit-banging, while allowing for more flexibility than dedicated IP. NXP product Product Link Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP    Links One of many places to buy the OV7670 camera module OV7670 Reference Manual FlexIO Overview FlexIO Training presented at FTF
記事全体を表示
Overview Home broadband access is undergoing the biggest change since the advent of low-cost fiber. Millimeter-wave (mmWave) radio technology is bringing fiber-like speeds without the cost of digging up consumers’ yards to lay new cables. The problems associated with mmWave signal propagation have been mitigated with massive MIMO and signal processing, techniques that NXP’s Airfast modules and Layerscape Access processors have helped enable. However, as with fiber access, the challenge of bringing the broadband connection indoors has remained. The existing approach is to have a technician visit the site and route cabling and possibly power to outdoors, incurring cost, inconveniencing customers, and potentially damaging property. At the 2020 Consumer Electronics Show, NXP demonstrated how its contactless power and connectivity technology overcomes this challenge. NXP’s wireless power technology efficiently transmits power through a window—one made of low-E glass, no less—from a small indoor unit mounted on the window to a corresponding outdoor unit. The same units also transmit broadband data at gigabit speeds using NXP’s wireless data-link technology based on a Layerscape Access programmable baseband processor. This innovative through-glass approach overcomes a practical and economic challenge of internet service providers and helps enhance customer satisfaction. Diagram Differentiation Complete wireless data + power solution. Proprietary Wireless Data-Link technology enables Gigabit speeds and sub-millisecond latency. 65W+ Wireless Power delivery with robust voltage source characteristics & high efficiency. NXP Products Product Name Layerscape Access LA1575 Programmable Wireless Platform | NXP  WPS-65WS Single Coil Wireless Power Solution | NXP 
記事全体を表示
Demo Owner: Alin Iulian Lazar Watch how Kinetis Microcontrollers KW2x wireless MCU runs RF4CE and ZigBee Pro stacks in DualPAN mode delivering next-generation remote control and home automation integration.   Features Kinetis Microcontrollers KW2x is able control a TV and also control home automation devices ZigBee (RFCE and HA). Dual personal area network acting in two networks simultaneously. Featured NXP Products Kinetis KW2x Links USB Packet Sniffer/Dongle|NXP Block Diagram  
記事全体を表示
Overview   Within the industry it is necessary to use different types of motor control in which different ranges of precision or freedom of movement can be obtained. The servo motor control by pwm gives precise control by angles.   Required material   1x Kinetis K70 120 MHz Tower System Module 2x Tower System Elevator Module 5x Potentiometer 5x Servomotor CodeWarrior Video     Connections   bd pwm.png Step-by-Step   1. Download the attached file2. Unzip it 3. Upload it to CodeWarrior servo 2.png servo 3.png servo 4.png 4. Compile it servo 5.png 5. Upload it to the TWR-K70 board 6. Make the connections in the diagram 7. Connect to Power Supply 8. The variation in the potentiometers will vary the position of each motor
記事全体を表示
The latest and smallest addition to the NXP SCM portfolio, SCM-i.MX 6SoloX, plays a promotional video on repeat on an evaluation board. The SCM-i.MX 6SoloX integrates NXP i.MX 6SoloX applications processor, NXP PF0100 power management, and system passive components (de-coupling capacitors and resistors). It is designed and enabled for LPDDR2 and eMMC memory via vertical stacking (PoP/ePoP)   With this level of integration in an ultra-compact 13mm x 13mm footprint it can save as much as 50% in PCB area.   Features: Reduce overall hardware design time and bring products to market faster. Overall PCB area reduction over current discrete solutions. Reduces design complexity of integrating DDR memory and power management. Get started with an evaluation board and Linux OS, early access program now available. _____________________________________________________________________________________________________ Featured NXP Products: Single Chip System Modules (SCM)|NXP i.MX 6SoloX Family of Applications Processors|NXP
記事全体を表示
Video Link : 6084 Description: Teensy 3.1 and Teensy-LC are a complete USB-based development tools featuring respectively the Kinetis 32-bit Cortex-M4 K20 and Cortex-M0+ KL26 devices running @ 72 and 48 MHz. Teensy 3.1 is equipped with 256KB flash and 64KB RAM. Teensy-LC board is equipped with 62KB flash and 8KB RAM. Value Propositions * Very small footprint development tools * Very Low Cost dev tool * They are able to implement many different projects * Open source SDKs Teensy board with very high extended-Arduino compatible performance levels and libraries taking advantage of Kinetis features like low power modes and internal DMA. Libraries for LED (WS2811) and 16bit 44.1kHz audio quality is where Makers go when they need quality, performance and small size. FEATURES Hardware Specifications Specification Teensy LC Teensy 3.0 Teensy 3.1 & 3.2 Units Processor MKL26Z64VFT4 32 bit ARM Cortex-M0+ 48 MHz MK20DX128 32 bit ARM Cortex-M4 48 MHz MK20DX256 32 bit ARM Cortex-M4 72 MHz Flash Memory 62 128 256 kbytes RAM Memory 8 16 64 kbytes EEPROM 1/8 (emu) 2 2 kbytes I/O 46, 5 Volt 34, 3.3 Volt 34, 3.3V, 5V tol Analog In 8 14 21 PWM 9 10 12 UART,I2C,SPI 1,1,1 3,1,1 3,2,1 Price $24.00 $19.00 $19.80 USD Software Enablement Teensy 3.2 & 3.1: New Features https://www.pjrc.com/store/teensylc.html RECOMMENDED PRODUCTS Product Description Kinetis K Microcontroller Kinetis L Microcontroller RESOURCES Title Type PJRC (Teensy Official Website) Web Page
記事全体を表示
Demo Owner: Nik Jedrzejewski The PICO-IMX7-EMMC from TechNexion is a small footprint SOM equipped with a wide array of high-speed connectivity. ___________________________________________________________________________________________________________________ Featured NXP Products: i.MX 7 Series Applications Processors: Multicore, ARM® Cortex®-A7 Core, ARM Cortex-M4 Core External link Computex 2016
記事全体を表示
  Description A data logger senses parameters such as temperature, processes this data and transmits it using UHF/Bluetooth LE. This data logger has NFC + UHF/Bluetooth LE temperature logging. Block Diagram Products Category Name 1: NTAG IC Product URL 1 NHS3100: NTAG SmartSensor with Temperature Sensor and Digital IOs | NXP  Product Description 1 The NXP® NHS3100 is an IC optimized for temperature monitoring and logging. its embedded NFC interface, internal temperature sensor, and direct battery connection. The NHS3100 includes multiple Power-down modes and a selectable CPU frequency of up to 8 MHz, for ultra-low power consumption.   Category Name 2: BLE Transceiver Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 The QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy designed for human interface devices with a small capacity battery.   Category Name 3: UHF NFC Transceiver Product URL 1 UCODE I2C | NXP  Product Description 1 The UCODE I2C combines two independent UHF Interfaces (following EPC gen2 standard) with an I2C interface. Its large memory can be then read or written via both interfaces. This I2C functionality enables the standard EPC gen2 functionalities to be linked to an electronic device microprocessor. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN11180.pdf UCODE I2C PCB antenna reference designs https://www.nxp.com/docs/en/nxp/application-notes/AN12194.pdf QN908x RF Certification Guide https://www.nxp.com/docs/en/nxp/application-notes/AN11996.pdf QN908x Hardware Design Considerations https://www.nxp.com/docs/en/nxp/application-notes/AN01786.pdf QN908x Power Consumption Analysis https://www.nxp.com/docs/en/nxp/application-notes/AN11994.pdf QN908x BLE Antenna Design Guide Training Training URL SmartSensor  Hands-On - NTAG I2C Plus Brings NFC Connectivity into Consumer Electronics for Tiny Devices  Related Demos from Communities Related Demos URL NFC Demos - Information, Source codes, Schematics   NTAG I2C Plus interface to Kinetis Freedom boards  Designing with the New Ultra-Low-Power BLE System on Chip 
記事全体を表示
Demo The Beige Box operates as a node in an Intelligent Transportation System (ITS) network. ITS is the dynamic interaction of traffic control infrastructure and vehicles to safely maximize road throughput. The Beige box uses sensor and communications technologies to optimize throughput of vehicles and pedestrians at an intersection while also providing broadband wireless hotspot services.   Features Direct sensing of vehicles and pedestrians via cameras and RADAR Direct sensing of vehicles from their V2X position reports Indirect sensing via Cloud provided information Traffic flow optimization Vulnerable Road User Warnings Traffic light control Direct communication of signal phase and timing to approaching vehicles Broadband wireless hotspot connectivity (cellular and Wi-Fi)   Featured NXP Products QorIQ® Layerscape 2084A and 2044A|NXP  S32V230 Family of Processors|NXP  MR2001 Multi-channel 77GHz Radar Transceiver Chipset|NXP  S32R Radar Microcontroller - S32R27|NXP  V2X Communications|NXP  i.MX6Q|i.MX 6Quad Processors|Quad Core|NXP  TJA1043|NXP  Links Intelligent Roadside Unit|NXP  Beige Box Demonstration CES 2017|NXP  Block Diagram
記事全体を表示
Streaming real-time 3D Graphics Using i.MX 6 Applications Processor and Qorivva MCU. View a 3D car that the user rotates using a touch screen to display environmental reflections.  Both static and live video environmental reflections are calculated on top of the real-time rendered car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282600248001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Qorivva MCU sends an encoded video stream to the i.MX6 processor The demo shows a car a 3D spinning vehicle on the LCD. the video stream is used as a reflection on the 3D model Touch screen enabled LCD allowing uswer to rotate 3D model of car i.MX6 Quad has a powerful GPU that renders 3D graphics on real time. This could be used to reconfigure clusters, 3D gauges or other uses Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Qorivva 32-bit MCUs based on Power Architecture® Technology
記事全体を表示
Overview   The 5G era ushers in changes to the wireless industry and new benefits to end-users. One change is a new partitioning of network-infrastructure functions, dividing the once-monolithic base station into three pieces: the radio unit (RU), distributed unit (DU), and centralized unit (CU). Associated with one or more RUs, the DU performs upper-layer PHY and media-access functions. It shares characteristics of both standard Linux computers and real-time systems and may be deployed in the field. NXP demonstrated at the 2020 Consumer Electronics Show a working 5G system, including a DU highlighting how the Layerscape LX2160A processor addresses these requirements. This 16-core device integrates multiple high-speed PCI Express interfaces and Ethernet ports running up to 100Gbps, delivering the needed computational performance and I/O in a power-efficient envelope. NXP also showed how its Layerscape Access programmable baseband processors can help enable fixed-wireless access designs for the customer premises, small cells, repeaters, in-home wireless links, and accelerators for CU systems. These programmable devices help mobile operators quickly deploy open radio-access networks. NXP has solutions from the antenna to the processor. Diagram   NXP Products Product Name QorIQ LX2160A Development Board | NXP  QorIQ® LS2088A Development Board | NXP 
記事全体を表示
Description In this demo we show how to create a zumo robot basic controller. For this we will use the FRDM-KW41 card, an H bridge, and a cell phone with the NXP IoT toolbox application. From the application we will send the characters F forward, S to stop, B to back, L to left, R to right. The FRDM-KW41Z highly-sensitive, optimized 2.4 GHz radio features a PCB F-antenna which can be bypassed to test via SMA connection, multiple power supply options, push/capacitive touch buttons, switches, LEDs and integrated sensors. Video Diagram and Schematic Step by Step guide First, we need to have MCUXpresso installed and open. Download and load the Zumo Robot project in MCUXpresso. Install NXP IoT Toolbox app. Compile the project, connect the board and load it. Connect the card as indicated in the schematic Connect the power supply. Press switch 4 on the board. Open NXP IoT Toolbox, select Wireles UART and connect with the board. Now you can send the characters mentioned in the description. NXP Product Link Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs FRDM-KW41Z |Bluetooth Thread Zigbee enabled Freedom Development Kit | NXP 
記事全体を表示